主页 电源管理 直流/直流开关稳压器 DC/DC converters

TPS56121

正在供货

4.5V 至 14V、15A 同步 SWIFT™ 降压转换器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TPS548A23 正在供货 4V 至 16V,12A 同步降压转换器 Higher efficiency in a smaller package

产品详情

Rating Catalog Topology Buck Iout (max) (A) 15 Vin (max) (V) 14 Vin (min) (V) 4.5 Vout (max) (V) 12 Vout (min) (V) 0.6 Features Adjustable current limit, Enable, Forced PWM, Overcurrent protection, Power good, Prebias startup, Soft-start adjustable, Synchronous rectification, UVLO Fixed Control mode Voltage mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0025 Duty cycle (max) (%) 93
Rating Catalog Topology Buck Iout (max) (A) 15 Vin (max) (V) 14 Vin (min) (V) 4.5 Vout (max) (V) 12 Vout (min) (V) 0.6 Features Adjustable current limit, Enable, Forced PWM, Overcurrent protection, Power good, Prebias startup, Soft-start adjustable, Synchronous rectification, UVLO Fixed Control mode Voltage mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0025 Duty cycle (max) (%) 93
LSON-CLIP (DQP) 22 30 mm² 6 x 5
  • 4.5-V to 14-V Input Voltage Range
  • Incorporates Power Block Technology
  • Up to 15-A Output Current
  • Fixed-Frequency Options of 300 kHz, 500 kHz,
    and 1 MHz
  • High-Side and Low-Side MOSFET RDS(on) Sensing
  • Programmable Soft-Start
  • 600-mV Reference Voltage With 1% Accuracy
  • Voltage Mode Control with Feed-Forward
  • Supports Prebiased Output
  • Thermal Shutdown
  • 22-Pin 5-mm × 6-mm PQFN PowerPAD™ Package
  • For SWIFT Power Products Documentation,
    see http://www.ti.com/swift
  • 4.5-V to 14-V Input Voltage Range
  • Incorporates Power Block Technology
  • Up to 15-A Output Current
  • Fixed-Frequency Options of 300 kHz, 500 kHz,
    and 1 MHz
  • High-Side and Low-Side MOSFET RDS(on) Sensing
  • Programmable Soft-Start
  • 600-mV Reference Voltage With 1% Accuracy
  • Voltage Mode Control with Feed-Forward
  • Supports Prebiased Output
  • Thermal Shutdown
  • 22-Pin 5-mm × 6-mm PQFN PowerPAD™ Package
  • For SWIFT Power Products Documentation,
    see http://www.ti.com/swift

The TPS56121 device is a high-efficiency and high-current synchronous buck converter designed to operate from a supply of 4.5 V to 14 V. The device can produce an output voltage as low as 0.6 V at loads up to 15 A. Integrated NexFET™ Power MOSFETs provide a small footprint and ease of use.

The device implements a voltage-mode control with voltage feed-forward compensation that responds instantly to input voltage change.

The TPS56121 is available in a thermally enhanced 22-pin PQFN (DQP) PowerPAD package.

The device offers design flexibility with a variety of user programmable functions, including soft-start, overcurrent protection (OCP) levels, and loop compensation. OCP levels are programmed by a single external resistor connected from the ILIM pin to the circuit ground. During the initial power-on sequence, the device enters a calibration cycle, measures the voltage at the ILIM pin, and sets an internal OCP voltage level. During operation, the programmed OCP voltage level is compared to the voltage drop across the low-side FET when it is on to determine whether there is an overcurrent condition and then enters a shutdown/restart cycle until the fault is removed.

The TPS56121 device is a high-efficiency and high-current synchronous buck converter designed to operate from a supply of 4.5 V to 14 V. The device can produce an output voltage as low as 0.6 V at loads up to 15 A. Integrated NexFET™ Power MOSFETs provide a small footprint and ease of use.

The device implements a voltage-mode control with voltage feed-forward compensation that responds instantly to input voltage change.

The TPS56121 is available in a thermally enhanced 22-pin PQFN (DQP) PowerPAD package.

The device offers design flexibility with a variety of user programmable functions, including soft-start, overcurrent protection (OCP) levels, and loop compensation. OCP levels are programmed by a single external resistor connected from the ILIM pin to the circuit ground. During the initial power-on sequence, the device enters a calibration cycle, measures the voltage at the ILIM pin, and sets an internal OCP voltage level. During operation, the programmed OCP voltage level is compared to the voltage drop across the low-side FET when it is on to determine whether there is an overcurrent condition and then enters a shutdown/restart cycle until the fault is removed.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
TPS56221 正在供货 4.5V 至 14V、25A 同步 SWIFT™ 降压转换器 Higher current equivalent.
功能与比较器件相似
TPS543A26 正在供货 具有 4V 至 18V 输入和高级电流模式的 16A 同步 SWIFT™ 降压转换器 Fixed frequency converter with higher efficiency and internal compensation
TPS543B22 正在供货 具有 4V 至 18V 输入和高级电流模式的 20A 同步 SWIFT™ 降压转换器 Fixed frequency converter with higher efficiency and internal compensation

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 16
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TPS56121 4.5-V to 14-V Input High-Current Synchronous Buck SWIFT™ Converter 数据表 (Rev. D) PDF | HTML 2016年 2月 9日
应用手册 半导体和 IC 封装热指标 (Rev. D) PDF | HTML 英语版 (Rev.D) PDF | HTML 2024年 4月 24日
模拟设计期刊 控制模式快速参考指南 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2023年 9月 5日
模拟设计期刊 2단계 필터를 사용하여 전압 리플 감소 PDF | HTML 2023年 5月 3日
模拟设计期刊 使用第二級濾波器來減少電壓漣波 PDF | HTML 2023年 5月 3日
模拟设计期刊 使用第二级滤波器来减少电压纹波 PDF | HTML 英语版 PDF | HTML 2022年 12月 6日
应用手册 TPS56121应用注意事项_CN 2020年 4月 21日
应用手册 Calculating Efficiency (Rev. A) 2020年 3月 6日
选择指南 SWIFT DC/DC Converters Selector Guide (Rev. G) 2019年 2月 6日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 Analysis and Design of Input Filter for DC-DC Circuit 2017年 11月 27日
应用手册 An Efficient LDO-less Power Supply Solution for AFE76xx 2017年 11月 13日
应用手册 Demystifying Type II and Type III Compensators Using Op-Amp and OTA for DC/DC Co 2014年 7月 11日
设计指南 适用于 Xilinx FPGA 的模拟器件 解决方案指南 2012年 4月 24日
应用手册 Understanding Thermal Dissipation and Design of a Heatsink 2011年 5月 4日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS56121EVM-601 — 用于 TPS56121 高电流 (15A) 同步降压 SWIFT™ 转换器的评估模块

TPS56121EVM-601 是一块完全组装且经过测试的电路板,用于评估 TPS56121 高电流同步降压 DC/DC 转换器。TPS56121EVM-601 可在 15A 的电流下将 8V 至 14V 的输入电压转换为 1.2V。评估模块使用与 2x 12 AWG 实心线或绞线相兼容的标准终端块。
用户指南: PDF | HTML
英语版 (Rev.C): PDF | HTML
TI.com 上无现货
仿真模型

TPS56121 TINA TI Start-Up Reference Design

SLUM143.TSC (900 KB) - TINA-TI Reference Design
仿真模型

TPS56121 TINA-TI Average Reference Design

SLUM280.TSC (1202 KB) - TINA-TI Reference Design
仿真模型

TPS56121 TINA-TI Average Spice Model

SLUM281.ZIP (7 KB) - TINA-TI Spice Model
仿真模型

TPS56121 TINA-TI Steady State Reference Design

SLUM144.TSC (900 KB) - TINA-TI Reference Design
仿真模型

TPS56121 TINA-TI Transient Spice Model

SLUM145.ZIP (80 KB) - TINA-TI Spice Model
仿真模型

TPS56121 Unencrypted PSpice Transient Model Package (Rev. A)

SLUM139A.ZIP (100 KB) - PSpice Model
仿真模型

TPS56121/221 Unencrypted PSpice Average Model Package (Rev. A)

SLUM235A.ZIP (449 KB) - PSpice Model
计算工具

SLUC263 Type III Compensation Calculation Tool

支持的产品和硬件

支持的产品和硬件

参考设计

PMP6776 — Xilinx Kintex 7 Low Cost reference design

PMP6776 是低成本非隔离型同步降压电源。此设计使用 TPS56121 和 TPS54620 同步降压转换器以及 TPS54425 和 TPS54225 降压开关产生 7 个输出。其功能包括:输入电压范围为 10.8V 至 13.2V,输出为 6A 下 1V、4A 下 1.5V、6A 下 1.8V、2A 下 2V、8A 下 2.5V、8A 下 3.3V、4A 下 1.2V。
测试报告: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
LSON-CLIP (DQP) 22 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频