TPS628523-Q1

预发布

采用 QFN 封装的 2.7V 至 6V、3A 汽车类降压转换器

产品详情

Rating Automotive Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 2.7 Vin (max) (V) 6 Switching frequency (min) (kHz) 2250 Switching frequency (max) (kHz) 2250 Features 1% accuracy, Enable, Forced PWM, Light load efficiency, Output discharge, Power good, Soft Start Adjustable, Synchronous Rectification, Wettable flanks package EMI features Spread Spectrum Control mode current mode Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (µA) 21 Duty cycle (max) (%) 100
Rating Automotive Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 2.7 Vin (max) (V) 6 Switching frequency (min) (kHz) 2250 Switching frequency (max) (kHz) 2250 Features 1% accuracy, Enable, Forced PWM, Light load efficiency, Output discharge, Power good, Soft Start Adjustable, Synchronous Rectification, Wettable flanks package EMI features Spread Spectrum Control mode current mode Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (µA) 21 Duty cycle (max) (%) 100
WSON-HR (DLS) 8 3 mm² 2 x 1.5
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C TA
  • Wettable flanks
  • Designed for low EMI requirements
    • Optional pseudo-random spread spectrum reduces peak emissions
  • TJ = –40°C to +150°C
  • Family of 1A, 2A, and 3A (continuous) converters
  • Input voltage range: 2.7V to 6V
  • Quiescent current: 21µA typical
  • Shutdown current: 1.5µA typical
  • Output voltage from 0.6V to 5.5V
  • Output voltage accuracy ±1% (PWM operation)
  • Options of forced PWM or PWM, PFM operation
  • Switching frequency in PWM: 2.25MHz
  • Adjustable soft start-up to 10ms
  • Precise ENABLE input allows:
    • User-defined undervoltage lockout
    • Exact sequencing
  • Active output discharge
  • Foldback overcurrent protection – optional
  • Power-good output with window comparator
  • Low profile package with 0.75mm nominal package height
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C TA
  • Wettable flanks
  • Designed for low EMI requirements
    • Optional pseudo-random spread spectrum reduces peak emissions
  • TJ = –40°C to +150°C
  • Family of 1A, 2A, and 3A (continuous) converters
  • Input voltage range: 2.7V to 6V
  • Quiescent current: 21µA typical
  • Shutdown current: 1.5µA typical
  • Output voltage from 0.6V to 5.5V
  • Output voltage accuracy ±1% (PWM operation)
  • Options of forced PWM or PWM, PFM operation
  • Switching frequency in PWM: 2.25MHz
  • Adjustable soft start-up to 10ms
  • Precise ENABLE input allows:
    • User-defined undervoltage lockout
    • Exact sequencing
  • Active output discharge
  • Foldback overcurrent protection – optional
  • Power-good output with window comparator
  • Low profile package with 0.75mm nominal package height

The TPS62852x-Q1 are a family of pin-to-pin, 1A, 2A, and 3A, high efficiency, easy-to-use, synchronous step-down DC/DC converters. These devices are based on a peak current mode control topology and support tight switching frequency variation. These devices are designed for automotive applications such as infotainment and advanced driver assistance systems. Low resistive switches allow up to 3A continuous output current. In the TPS62852x-Q1, the switching frequency is internally fixed at 2.25MHz. The TPS62852x-Q1 automatically selects pulse width modulation (PWM) for higher power demand and pulse frequency mode (PFM) for power saving operation. This selection maintains high efficiency across the whole load range. The device exists also in options with forced PWM in cases where frequency stability requirements dominate. The family provides a 1% output voltage accuracy over the full temperature range in PWM mode, which helps designing power supplies for devices with very tight supply voltage accuracy requirements.

The TPS62852x-Q1 is available in an 8-pin, 2.0mm × 1.5mm, WSON package.

The TPS62852x-Q1 are a family of pin-to-pin, 1A, 2A, and 3A, high efficiency, easy-to-use, synchronous step-down DC/DC converters. These devices are based on a peak current mode control topology and support tight switching frequency variation. These devices are designed for automotive applications such as infotainment and advanced driver assistance systems. Low resistive switches allow up to 3A continuous output current. In the TPS62852x-Q1, the switching frequency is internally fixed at 2.25MHz. The TPS62852x-Q1 automatically selects pulse width modulation (PWM) for higher power demand and pulse frequency mode (PFM) for power saving operation. This selection maintains high efficiency across the whole load range. The device exists also in options with forced PWM in cases where frequency stability requirements dominate. The family provides a 1% output voltage accuracy over the full temperature range in PWM mode, which helps designing power supplies for devices with very tight supply voltage accuracy requirements.

The TPS62852x-Q1 is available in an 8-pin, 2.0mm × 1.5mm, WSON package.

下载 观看带字幕的视频 视频
申请了解更多信息

可提供完整数据表和其他设计资源。立即申请

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 TPS62852x-Q1 2.7V to 6V, 1A, 2A, 3A, Automotive, Step-Down Converter in a WSON Package 数据表 PDF | HTML 2025年 2月 13日
EVM 用户指南 TPS62852X-Q1 Buck Converter Evaluation Module User's Guide PDF | HTML 2025年 1月 24日
功能安全信息 TPS628523HA-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 2025年 1月 23日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS628523HAQEVM-070 — TPS62852X-Q1 评估模块

TPS628523HAQEVM-070 旨在帮助用户轻松评估和测试 TPS628521-Q1、TPS628522-Q1 和 TPS628523-Q1 降压转换器的操作与功能。该评估模块 (EVM) 可将 2.7V 至 6V 的输入电压转换为 1.8V 的稳压输出电压,并提供高达 3A 的最大电流。EVM 上安装的 IC 是 TPS628523HAWDLSRQ1,其在整个负载电流范围内以强制 PWM 模式 (FPWM) 运行。TPS628523HAQEVM-070 及 IC 采用 2.0mm × 1.5mm QFN 封装。
用户指南: PDF | HTML
TI.com 上无现货
封装 引脚 CAD 符号、封装和 3D 模型
WSON-HR (DLS) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频