主页 电源管理 直流/直流开关稳压器 DC/DC converters

TPS63010

正在供货

具有 2A 开关的高效率、单电感器、降压升压转换器

产品详情

Rating Catalog Topology Buck-Boost Vin (max) (V) 5.5 Vin (min) (V) 2 Vout (max) (V) 5.5 Vout (min) (V) 1.2 Switch current limit (typ) (A) 2.2 Features Enable, Frequency synchronization, Light-load efficiency, Load Disconnect, Synchronous rectification, UVLO fixed Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00004 Duty cycle (max) (%) 100 Sector Test & measurement
Rating Catalog Topology Buck-Boost Vin (max) (V) 5.5 Vin (min) (V) 2 Vout (max) (V) 5.5 Vout (min) (V) 1.2 Switch current limit (typ) (A) 2.2 Features Enable, Frequency synchronization, Light-load efficiency, Load Disconnect, Synchronous rectification, UVLO fixed Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00004 Duty cycle (max) (%) 100 Sector Test & measurement
DSBGA (YFF) 20 3.96 mm² 1.8 x 2.2
  • Up to 96% Efficiency
  • 1200-mA Output Current at 3.3 V in Step-Down
    Mode (VIN = 3.6 V to 5.5 V)
  • Up to 800-mA Output Current at 3.3 V in Boost
    Mode (VIN > 2.4 V)
  • Automatic Transition Between Step-Down and
    Boost Mode
  • Device Quiescent Current less than 50 µA
  • Input Voltage Range: 2 V to 5.5 V
  • Fixed and Adjustable Output Voltage Options
    from 1.2 V to 5.5 V
  • Power Save Mode for Improved Efficiency at
    Low-Output Power
  • Forced Fixed Frequency Operation and
    Synchronization Possible
  • Load Disconnect During Shutdown
  • Output Overvoltage Protection
  • Overtemperature Protection
  • Available in Small 20-Pin, 2.126 mm ×
    1.922 mm, DSBGA Package
  • Up to 96% Efficiency
  • 1200-mA Output Current at 3.3 V in Step-Down
    Mode (VIN = 3.6 V to 5.5 V)
  • Up to 800-mA Output Current at 3.3 V in Boost
    Mode (VIN > 2.4 V)
  • Automatic Transition Between Step-Down and
    Boost Mode
  • Device Quiescent Current less than 50 µA
  • Input Voltage Range: 2 V to 5.5 V
  • Fixed and Adjustable Output Voltage Options
    from 1.2 V to 5.5 V
  • Power Save Mode for Improved Efficiency at
    Low-Output Power
  • Forced Fixed Frequency Operation and
    Synchronization Possible
  • Load Disconnect During Shutdown
  • Output Overvoltage Protection
  • Overtemperature Protection
  • Available in Small 20-Pin, 2.126 mm ×
    1.922 mm, DSBGA Package

The TPS6301x devices provide a power supply solution for products powered by either a two-cell or three-cell alkaline, NiCd or NiMH battery, or a one-cell Li-Ion or Li-polymer battery. Output currents can go as high as 1200 mA while using a single-cell Li-Ion or Li-Polymer Battery, and discharge it down to 2.5 V or lower. The buck-boost converter is based on a fixed-frequency, pulse-width-modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters power save mode to maintain high efficiency over a wide load current range. The power save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The maximum average current in the switches is limited to a typical value of 2200 mA. The output voltage is programmable using an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery. The device is packaged in a 20-pin DSBGA package measuring 2.126 mm × 1.922 mm (YFF).

The TPS6301x devices provide a power supply solution for products powered by either a two-cell or three-cell alkaline, NiCd or NiMH battery, or a one-cell Li-Ion or Li-polymer battery. Output currents can go as high as 1200 mA while using a single-cell Li-Ion or Li-Polymer Battery, and discharge it down to 2.5 V or lower. The buck-boost converter is based on a fixed-frequency, pulse-width-modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters power save mode to maintain high efficiency over a wide load current range. The power save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The maximum average current in the switches is limited to a typical value of 2200 mA. The output voltage is programmable using an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery. The device is packaged in a 20-pin DSBGA package measuring 2.126 mm × 1.922 mm (YFF).

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TPS631010 正在供货 3A 峰值电流超小解决方案尺寸高效降压/升压转换器 Upgraded product with 8-µA IQ and smaller WCSP package
功能与比较器件相似
TPS631000 正在供货 1.5A 输出电流、高功率密度降压/升压转换器 Upgraded product with 8-uA IQ and smaller SOT package.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 16
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TPS6301x Highly Efficient, Single Inductor Buck-Boost Converter With 2-A Switches 数据表 (Rev. C) PDF | HTML 2016年 1月 15日
应用手册 4스위치 벅 부스트 전력 단계의 기본 계산 (Rev. C) PDF | HTML 2023年 10月 2日
应用手册 使用 TPS63xxx 降压/升压转换器来驱动 LED 的不同方法 (Rev. D) PDF | HTML 英语版 (Rev.D) 2021年 8月 23日
应用手册 TI 低功耗降压/升压转换器应用手册的主题索引 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2021年 7月 16日
应用手册 降低直流/直流降压/升压转换器辐射 EMI 的层设计 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2021年 7月 16日
应用手册 Improving Load Transient Response for Controlled Loads 2019年 9月 12日
应用手册 Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
应用手册 Understanding Undervoltage Lockout in Power Devices (Rev. A) 2018年 9月 19日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
应用手册 Basic Calculations of a 4 Switch Buck-Boost Power Stage (Rev. B) 2018年 7月 9日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 Low-power TEC driver 2014年 11月 18日
应用手册 Extending the Soft Start Time in the TPS63010 Buck-Boost Converter 2012年 12月 5日
模拟设计期刊 IQ:它是什么、不是什么以及如何使用 英语版 2011年 8月 17日
应用手册 最小化升压转换器开关节点处的振铃 英语版 2008年 7月 15日
应用手册 Dynamically Adjustable Output Using the TPS63000 2006年 8月 15日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS63010EVM-235 — TPS63010EVM-235 评估模块

TPS63010EVM-235 简化了 TPS63010 高效率、单电感器降压升压转换器的评估过程。TPS63010EVM-235 接收 2V 至 5.5V 的输入电压,并提供 3.3V 的输出电压。输出电压随输入电压的不同而有所不同。

用户指南: PDF
TI.com 上无现货
仿真模型

TPS63010 TINA-TI Average Reference Design

SLVM121.TSC (819 KB) - TINA-TI Reference Design
仿真模型

TPS63010 TINA-TI Average Spice Model

SLVM120.ZIP (8 KB) - TINA-TI Spice Model
仿真模型

TPS63010 TINA-TI Transient Reference Design

SLVM123.TSC (833 KB) - TINA-TI Reference Design
仿真模型

TPS63010 TINA-TI Transient Spice Model

SLVM122.ZIP (24 KB) - TINA-TI Spice Model
仿真模型

TPS63010 Unencrypted PSpice Average Model Package (Rev. B)

SLIM095B.ZIP (61 KB) - PSpice Model
仿真模型

TPS63010 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM094A.ZIP (37 KB) - PSpice Model
计算工具

SLVC808 Battery Lifetime Estimator

支持的产品和硬件

支持的产品和硬件

光绘文件

HPA235A Gerber Files

SLVC237.ZIP (100 KB)
参考设计

TIDEP-0075 — 工业通信网关 PROFINET IRT 转 PROFIBUS 主站参考设计

PROFINET 可实现高速、确定性通信和企业连接,因此正在成为自动化领域的主要工业以太网协议。但是,PROFIBUS 作为世界上常用的现场总线协议,出于保护过往投资的原因,该协议在未来许多年内仍会占有重要地位并将得到沿用。鉴于流程工厂的混合属性,该参考设计通过 Sitara™ AM57x 处理器的可编程实时单元与工业通信子系统 (PRU-ICSS),为现有现场总线技术向实时以太网网络的迁移提供核心支持。该设计在 AM572x 上实现 PROFIBUS 主站与 PROFINET IRT 器件功能:协议栈同步运行于 ARM Cortex-A15 核心,而整个 PROFINET 交换机和 (...)
设计指南: PDF
原理图: PDF
参考设计

TIDEP0078 — 适用于 AM572x 的 OPC UA 数据访问服务器参考设计

OPC UA 是一种工业机器对机器协议,设计用于在工业 4.0 下连接的所有机器之间实现互操作性和通信。此参考设计演示了 Matrikon OPC™ OPC UA 服务器开发工具包 (SDK) 的使用方法,允许使用嵌入在项目或设计中运行的 OPC-UA 数据访问 (DA) 服务器进行通信。OPC UA DA 处理实时数据,适用于时间对数据而言至关重要的工业自动化应用。提供了一个参考 OPC UA 服务器部署,用于访问 AM572x IDK 的 GPIO 功能。可以扩展参考代码,以便提供 AM572x IDK 板可以访问的任何数据的 OPC UA 接口,包括通过 (...)
设计指南: PDF
原理图: PDF
参考设计

TIDEP0024 — 使用 LPDDR2 的 AM437x 低功耗挂起模式

此低功耗模式实现可实现低于 0.1mW 的处理器功耗,同时保持 LPDDR2 存储器处于自刷新状态功耗约为 1.6mW。该系统解决方案由 AM437x Sitara 处理器、LPDDR2 存储器和 TPS65218 电源管理 IC 组成,针对新的低功耗模式进行了优化,并支持传统的低功耗模式。通过关闭除 RTC 电源之外的所有处理器电源,可将处理器功耗降至最低。包括电源控制的系统电源状态转换可通过单个接口信号(PMIC_PWR_EN 信号)结合 PMIC 寄存器编程来实现。
设计指南: PDF
原理图: PDF
参考设计

TIDEP0013 — 嵌入式 USB 2.0 参考设计

USB 2.0 参考设计指南对于想要确保其设计通过 USB2.0 电气合规性测试的设计人员来说极为重要。该指南适用于 AM335x 和 AM437x,不过,对于其他处理器也具有通用性。这些指南所采用的方法具有很强的实用性,没有复杂的公式或理论。
测试报告: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
DSBGA (YFF) 20 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频