TPS65320D-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified with
the Following Results:
- Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
- Device HBM ESD Classification Level 2
- Device CDM ESD Classification Level C4B
- One High-VIN Step-Down DC-DC
Converter
- Input Range of 3.6 V to 36 V
- 250-mΩ High-Side MOSFET
- Maximum Load Current 3.2 A, Output Adjustable 1.1 V to 20 V
- Adjustable Switching Frequency 100 kHz to 2.5 MHz
- Synchronizes to External Clock
- High Efficiency at Light Loads With Pulse-Skipping Eco-mode™ Control Scheme
- Maximum 140-µA Operating Quiescent Current
- One
Low-Dropout Voltage (LDO) Regulator
- Input Range of 3 V to 20 V, With Auto-Source to Balance Efficiency and Lower Standby Current
- 280-mA Current Capability With Typical 35-µA Quiescent Current in No-Load Condition
- Power-Good Output (Push-Pull)
- Low-Dropout Voltage
of 300 mV at
IO = 200 mA (Typical)
- Overcurrent Protection for Both Regulators
- Overtemperature Protection
- 14-Pin HTSSOP Package With PowerPAD™ Integrated Circuit Package
The TPS65320D-Q1 device is a combination of a high-VIN DC-DC step-down
converter, referred to as the buck regulator, with an adjustable switch-mode frequency from 100-kHz
to 2.5-MHz, and a high-VIN 280-mA low-dropout (LDO) regulator. The input range is 3.6 V to 36 V for
the buck regulator, and 3 V to
36 V for the LDO regulator. The buck regulator has an
integrated high-side MOSFET. The LDO regulator features a low-input
supply current of 45-µA typical in no-load, also has an integrated MOSFET with an active-low, push-pull reset output
pin. The input supply of the LDO
regulator auto-source from the output of the buck regulator when it is in operation.
Low-voltage tracking feature enables TPS65320D-Q1 to track the input supply during
cold-crank conditions.
The buck regulator provides a flexible design to fit system needs. The external loop compensation circuit allows for optimization of the converter response for the appropriate operating conditions. A low-ripple pulse-skip mode reduces the no-load input-supply current to maximum 140 µA.
The device has built-in protection features such as soft start, current-limit, thermal sensing and shutdown due to excessive power dissipation. Furthermore, the device has an internal undervoltage-lockout (UVLO) function that turns off the device when the supply voltage is too low.
您可能感兴趣的相似产品
功能与比较器件相似。
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | TPS65320D-Q1 36-V Step-Down Converter With Eco-mode™ and LDO Regulator 数据表 | PDF | HTML | 2017-11-29 | ||
| 应用手册 | Low Quiescent Current With Asynchronous Buck-Converters at High Temperatures | 2016-7-20 | ||||
| 应用手册 | Interfacing TPS57xxx-Q1 and TPS65320-Q1 Family Devices With Low Impendence Exter | 2015-12-8 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPS65320C-EVM — 具有 EcoMode™ 和 LDO 稳压器的 36V 降压转换器评估模块
TPS65320-Q1-SMPS-CAL-TOOL — TPS65320-Q1 Switching Mode Power Supply Component Calculation Tool
TPS65320-Q1 Switching Mode Power Supply Component Calculation Tool helps design the power stage and compensation network for DC/DC converter. It is also a great assistance for getting a deeper understanding of the AC response analysis for TPS65320-Q1
This worksheet includes two segments:
1. (...)
TIDA-00133 — 用于汽车百万像素 CMOS 摄像头的、基于同轴电缆未压缩数字视频 SerDes 参考设计
TIDA-00133 参考设计是一款高速串行视频接口,用于将远程汽车摄像头模块连接到显示器或机器视觉处理系统。该设计使用 TI 的 FPD-Link III SerDes 技术,通过屏蔽双绞线或同轴电缆传输未压缩的 MegaPixel 视频数据、双向控制信号和电力。此设计将 DS90UB913A-CXEVM 和 DS90UB914A-CXEVM 板集成在一起,共同构建该解决方案。
TIDA-00141 — 适用于翻转式显示的汽车类有刷电机驱动器
本 TIDA-00141 参考设计提供了一个用于推动式开关电机驱动系统的快速设置指南,该系统可驱动信息娱乐系统中的翻转显示屏。适用于信息娱乐系统中翻转式显示屏的驱动控制。该解决方案展示了两种反馈机制:一种基于限位开关,另一种则利用电机驱动器的电流限值功能。为加快上市速度,该设计采用全汽车级器件,支持直接连接电池,且无需软件开发。 此方案设计基于 TPS65320EVM 评估板构建。
TIDA-00275 — 汽车仪表组宽 Vin 电源设计
此 TI 参考设计是一种汽车仪表组宽 Vin 电源解决方案,包含一个带有集成 LDO 的宽 Vin 降压转换器。 还包含一个高效同步降压直流到直流转换器。另外还包含一个线性稳压器,旨在使 DDR 终端符合 JEDEC SSTL-2 和 JEDEC SSTL-18 规范。此仪表组电源解决方案已针对中端仪表组市场进行优化,整个解决方案支持 6.0V-40V 系统功能,可承受启动停止和负载突降情况。前端降压转换器 (TPS65320-Q1) 能够支持 4.5V 冷启动情况。
TIDA-00282 — 汽车数字控制升压电源
本 TI 参考设计是一款汽车类电压升压转换器模块。此模块的作用是通过在电压下降事件(例如发动机启动)期间实现升压,为车辆电子元件提供稳定的电压。此设计基于 C2000 实时微控制器,将从 12V 汽车电池系统提供高达 400 瓦的功率。 该解决方案支持 6V 至 16V 的连续工作输入电压,可防止 36V 负载突降,提供稳定的 12V 输出电源,并具有反向电池保护。
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| HTSSOP (PWP) | 14 | Ultra Librarian |
订购和质量
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。