主页 电源管理 LED 驱动器 汽车 LED 驱动器

TPS92518-Q1

正在供货

具有 SPI 接口、模拟和 PWM 调光功能的 42V 汽车类双路降压 LED 控制器

产品详情

Number of channels 2 Topology Buck Controller Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 6.5 Vin (max) (V) 42 Vout (min) (V) 0 Vout (max) (V) 39 Iout (max) (A) 5 Iq (typ) (mA) 3 Switching frequency (max) (kHz) 2000 Features Fault Detection, LED Open Detection, Precision Dimming Control, Thermal Error Flag, Thermal shutdown
Number of channels 2 Topology Buck Controller Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 6.5 Vin (max) (V) 42 Vout (min) (V) 0 Vout (max) (V) 39 Iout (max) (A) 5 Iq (typ) (mA) 3 Switching frequency (max) (kHz) 2000 Features Fault Detection, LED Open Detection, Precision Dimming Control, Thermal Error Flag, Thermal shutdown
HTSSOP (PWP) 24 49.92 mm² 7.8 x 6.4
  • AEC-Q100 Qualified for Automotive Applications
    • Grade 1: –40°C to 125°C Ambient Operating Temperature
    • Device HBM Classification Level H2
    • Device CDM Classification Level C5
  • Wide Input Voltage Range 6.5 V to 65 V
  • Two independent Buck LED Controllers
    • High Bandwidth, Quasi-Hysteretic Control
    • Adjustable High-Side Sense
    • Direct PWM Dimming Input
    • Cycle-by-Cycle Current Limit
  • SPI Communications Interface
    • Software configurable Set Points (8-bit)
    • Digital Calibration and Binning
    • Fault Monitoring and Reporting
  • Advanced, High Precision Dimming
    • 10,000:1 PWM Dimming Range
    • 255:1 Analog Dimming Range
    • High Frequency Shunt FET Dimming
  • AEC-Q100 Qualified for Automotive Applications
    • Grade 1: –40°C to 125°C Ambient Operating Temperature
    • Device HBM Classification Level H2
    • Device CDM Classification Level C5
  • Wide Input Voltage Range 6.5 V to 65 V
  • Two independent Buck LED Controllers
    • High Bandwidth, Quasi-Hysteretic Control
    • Adjustable High-Side Sense
    • Direct PWM Dimming Input
    • Cycle-by-Cycle Current Limit
  • SPI Communications Interface
    • Software configurable Set Points (8-bit)
    • Digital Calibration and Binning
    • Fault Monitoring and Reporting
  • Advanced, High Precision Dimming
    • 10,000:1 PWM Dimming Range
    • 255:1 Analog Dimming Range
    • High Frequency Shunt FET Dimming

The TPS92518-Q1 family of parts are dual channel buck LED current controllers with a SPI communications interface. The serial communication interface provides a singular communication path for multichannel and platform lighting driver module (LDM) applications.

The TPS92518-Q1 uses a quasi-hysteretic control method that supports switching frequencies ranging from 1 kHz to 2 MHz. This control method enables superior, high frequency shunt FET dimming and also handles the demanding dynamic loads of adaptive LED matrix based headlamp systems.

Software programmable SPI set points (Precision Peak Current, Controlled Off-Time and Output Voltage Sense) enables designers to develop a single LED driver solution for multiple load configurations that can be quickly reconfigured for future LED driver design requirements.

The TPS92518-Q1 device has an input range up to 42 V. The TPS92518HV-Q1 is a high-voltage option with an input range up to 65 V.

The TPS92518-Q1 family of parts are dual channel buck LED current controllers with a SPI communications interface. The serial communication interface provides a singular communication path for multichannel and platform lighting driver module (LDM) applications.

The TPS92518-Q1 uses a quasi-hysteretic control method that supports switching frequencies ranging from 1 kHz to 2 MHz. This control method enables superior, high frequency shunt FET dimming and also handles the demanding dynamic loads of adaptive LED matrix based headlamp systems.

Software programmable SPI set points (Precision Peak Current, Controlled Off-Time and Output Voltage Sense) enables designers to develop a single LED driver solution for multiple load configurations that can be quickly reconfigured for future LED driver design requirements.

The TPS92518-Q1 device has an input range up to 42 V. The TPS92518HV-Q1 is a high-voltage option with an input range up to 65 V.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TPS92643-Q1 正在供货 汽车类 3A 同步降压 LED 驱动器 Single-channel monolithic buck supporting up to 3-A constant LED current.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TPS92518-Q1 Automotive Dual Channel Buck LED Controller with SPI Interface, Analog and PWM Dimming 数据表 PDF | HTML 2017年 5月 18日
应用手册 汽车前照灯选择指南 PDF | HTML 英语版 PDF | HTML 2021年 9月 29日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LEDSPIMCUEVM-879 — 与 TPS92518EVM-878 电路板一起使用的 MCU 控制板

LEDSPIMCUEVM-879 是适用于 TPS92518 评估模块 (TPS92518EVM-878) 的 MCU 控制板。此电路板是一个配套电路板,通过 TPS92518 演示套件软件包可实现基于软件的控制,并提供基于计算机的图形用户界面 (GUI)。该板通过将 TPS92518 GUI 的命令转换为 TPS92518 评估模块的控制信号,可评估 TPS92518 的所有特性和功能。通过使用直通连接器将多个 TPS92518 EVM 连接在一起,可以使用一个 LEDSPIMCUEVM 控制多个 TPS92518 EVM。

开始使用

要开始使用此 EVM 进行开发,请执行以下操作:

  • 第 1 (...)
用户指南: PDF | HTML
TI.com 上无现货
评估板

TPS92518EVM-878 — 具有 SPI 接口的双降压 LED 驱动器评估板

TPS92518EVM-878 具有一个基于 TPS92518 双路降压 LED 控制器的双通道高亮度 LED 电流调节器。工作时的输入电压范围为 6.5V 至 65V。此 EVM 经过设置,默认的输出电流为每通道 550mA,支持任意数量的 LED(总电压等于或低于输入电压)。此 EVM 的每个通道均可支持高达 1.6A 的调节电流,可利用 LEDSPIMCUEVM-879 配套 MCU 控制 EVM,通过一个串行接口对电流进行编程。TPS92518 演示套件软件包可提供基于计算机的图形用户界面 (GUI),使用户能够控制 PWM (...)

用户指南: PDF | HTML
驱动程序或库

TPS92518-Q1-DESIGN TPS92518 Design Resources

TPS92518 Design Resources
支持的产品和硬件

支持的产品和硬件

仿真模型

TPS92518 PSpice Transient Model (Rev. B)

SLUM573B.ZIP (2834 KB) - PSpice Model
仿真模型

TPS92518 TINA-TI Reference Design (Rev. A)

SLUM578A.TSC (181 KB) - TINA-TI Reference Design
仿真模型

TPS92518 TINA-TI Transient Spice Model (Rev. B)

SLUM576B.ZIP (93 KB) - TINA-TI Spice Model
设计工具

LED-CONTROLLER-GUI TPS92518-Q1, TPS92520-Q1, and TPS92682-Q1 evaluation software

TPS92518-Q1, TPS92520-Q1, and TPS92682-Q1 evaluation software
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
HTSSOP (PWP) 24 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频