主页 电源管理 LED 驱动器 汽车 LED 驱动器

TPS92518HV-Q1

正在供货

具有 SPI 接口、模拟和 PWM 调光功能的 65V 汽车类双路降压 LED 控制器

产品详情

Number of channels 2 Topology Buck Controller Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 6.5 Vin (max) (V) 65 Vout (min) (V) 0 Vout (max) (V) 62 Iout (max) (A) 5 Iq (typ) (mA) 3 Switching frequency (max) (kHz) 2000 Features Fault Detection, LED Open Detection, Precision Dimming Control, Thermal Error Flag, Thermal shutdown
Number of channels 2 Topology Buck Controller Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 6.5 Vin (max) (V) 65 Vout (min) (V) 0 Vout (max) (V) 62 Iout (max) (A) 5 Iq (typ) (mA) 3 Switching frequency (max) (kHz) 2000 Features Fault Detection, LED Open Detection, Precision Dimming Control, Thermal Error Flag, Thermal shutdown
HTSSOP (PWP) 24 49.92 mm² 7.8 x 6.4
  • AEC-Q100 Qualified for Automotive Applications
    • Grade 1: –40°C to 125°C Ambient Operating Temperature
    • Device HBM Classification Level H2
    • Device CDM Classification Level C5
  • Wide Input Voltage Range 6.5 V to 65 V
  • Two independent Buck LED Controllers
    • High Bandwidth, Quasi-Hysteretic Control
    • Adjustable High-Side Sense
    • Direct PWM Dimming Input
    • Cycle-by-Cycle Current Limit
  • SPI Communications Interface
    • Software configurable Set Points (8-bit)
    • Digital Calibration and Binning
    • Fault Monitoring and Reporting
  • Advanced, High Precision Dimming
    • 10,000:1 PWM Dimming Range
    • 255:1 Analog Dimming Range
    • High Frequency Shunt FET Dimming
  • AEC-Q100 Qualified for Automotive Applications
    • Grade 1: –40°C to 125°C Ambient Operating Temperature
    • Device HBM Classification Level H2
    • Device CDM Classification Level C5
  • Wide Input Voltage Range 6.5 V to 65 V
  • Two independent Buck LED Controllers
    • High Bandwidth, Quasi-Hysteretic Control
    • Adjustable High-Side Sense
    • Direct PWM Dimming Input
    • Cycle-by-Cycle Current Limit
  • SPI Communications Interface
    • Software configurable Set Points (8-bit)
    • Digital Calibration and Binning
    • Fault Monitoring and Reporting
  • Advanced, High Precision Dimming
    • 10,000:1 PWM Dimming Range
    • 255:1 Analog Dimming Range
    • High Frequency Shunt FET Dimming

The TPS92518-Q1 family of parts are dual channel buck LED current controllers with a SPI communications interface. The serial communication interface provides a singular communication path for multichannel and platform lighting driver module (LDM) applications.

The TPS92518-Q1 uses a quasi-hysteretic control method that supports switching frequencies ranging from 1 kHz to 2 MHz. This control method enables superior, high frequency shunt FET dimming and also handles the demanding dynamic loads of adaptive LED matrix based headlamp systems.

Software programmable SPI set points (Precision Peak Current, Controlled Off-Time and Output Voltage Sense) enables designers to develop a single LED driver solution for multiple load configurations that can be quickly reconfigured for future LED driver design requirements.

The TPS92518-Q1 device has an input range up to 42 V. The TPS92518HV-Q1 is a high-voltage option with an input range up to 65 V.

The TPS92518-Q1 family of parts are dual channel buck LED current controllers with a SPI communications interface. The serial communication interface provides a singular communication path for multichannel and platform lighting driver module (LDM) applications.

The TPS92518-Q1 uses a quasi-hysteretic control method that supports switching frequencies ranging from 1 kHz to 2 MHz. This control method enables superior, high frequency shunt FET dimming and also handles the demanding dynamic loads of adaptive LED matrix based headlamp systems.

Software programmable SPI set points (Precision Peak Current, Controlled Off-Time and Output Voltage Sense) enables designers to develop a single LED driver solution for multiple load configurations that can be quickly reconfigured for future LED driver design requirements.

The TPS92518-Q1 device has an input range up to 42 V. The TPS92518HV-Q1 is a high-voltage option with an input range up to 65 V.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* 数据表 TPS92518-Q1 Automotive Dual Channel Buck LED Controller with SPI Interface, Analog and PWM Dimming 数据表 PDF | HTML 2017年 5月 18日
技术文章 TI at the Auto Lamp Exhibition 2018 in Shanghai PDF | HTML 2018年 3月 30日
白皮书 LED Drivers for Automotive Exterior Applications (Rev. B) 2018年 3月 27日
选择指南 汽车外部照明应用的LED驱动器 2018年 3月 15日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LEDSPIMCUEVM-879 — 与 TPS92518EVM-878 电路板一起使用的 MCU 控制板

LEDSPIMCUEVM-879 是适用于 TPS92518 评估模块 (TPS92518EVM-878) 的 MCU 控制板。此电路板是一个配套电路板,通过 TPS92518 演示套件软件包可实现基于软件的控制,并提供基于计算机的图形用户界面 (GUI)。该板通过将 TPS92518 GUI 的命令转换为 TPS92518 评估模块的控制信号,可评估 TPS92518 的所有特性和功能。通过使用直通连接器将多个 TPS92518 EVM 连接在一起,可以使用一个 LEDSPIMCUEVM 控制多个 TPS92518 EVM。

开始使用

要开始使用此 EVM 进行开发,请执行以下操作:

  • 第 1 (...)
用户指南: PDF | HTML
TI.com 上无现货
评估板

TPS92518EVM-878 — 具有 SPI 接口的双降压 LED 驱动器评估板

TPS92518EVM-878 具有一个基于 TPS92518 双路降压 LED 控制器的双通道高亮度 LED 电流调节器。工作时的输入电压范围为 6.5V 至 65V。此 EVM 经过设置,默认的输出电流为每通道 550mA,支持任意数量的 LED(总电压等于或低于输入电压)。此 EVM 的每个通道均可支持高达 1.6A 的调节电流,可利用 LEDSPIMCUEVM-879 配套 MCU 控制 EVM,通过一个串行接口对电流进行编程。TPS92518 演示套件软件包可提供基于计算机的图形用户界面 (GUI),使用户能够控制 PWM (...)

用户指南: PDF | HTML
评估板

TPS92662AEVM6-104 — TPS92662A-Q1 六通道矩阵评估模块

TPS92662AEVM6-104 包含 66 个可单独控制且配置为六通道应用的 LED。该评估模块展示了 TPS92662A-Q1 LED 矩阵管理器器件的多功能性和可配置性。利用配套控制 PCB、6CHAUTOECU-899 和 TPS92662AEVM 软件包,可以评估完全可控的动态前灯系统。
评估板

TPS92662EVM6-900 — TPS92662-Q1 六通道矩阵评估模块

TPS92662EVM6-900 包含 66 个可单独控制且配置为六通道应用的 LED。该评估模块展示了 TPS92662-Q1 LED 矩阵管理器器件的多功能性和可配置性。利用配套控制 PCB、6CHAUTOECU-899 和 TPS92662EVM 软件包,可以评估完全可控的动态前灯系统。
驱动程序或库

TPS92518-Q1-DESIGN TPS92518 Design Resources

TPS92518 Design Resources
支持的产品和硬件

支持的产品和硬件

产品
汽车 LED 驱动器
TPS92518-Q1 具有 SPI 接口、模拟和 PWM 调光功能的 42V 汽车类双路降压 LED 控制器 TPS92518HV-Q1 具有 SPI 接口、模拟和 PWM 调光功能的 65V 汽车类双路降压 LED 控制器
设计工具

LED-CONTROLLER-GUI TPS92518-Q1, TPS92520-Q1, and TPS92682-Q1 evaluation software

TPS92518-Q1, TPS92520-Q1, and TPS92682-Q1 evaluation software
支持的产品和硬件

支持的产品和硬件

产品
汽车 LED 驱动器
TPS92518-Q1 具有 SPI 接口、模拟和 PWM 调光功能的 42V 汽车类双路降压 LED 控制器 TPS92518HV-Q1 具有 SPI 接口、模拟和 PWM 调光功能的 65V 汽车类双路降压 LED 控制器 TPS92520-Q1 具有 SPI 的 1.6A 双路同步降压型 LED 驱动器 TPS92682-Q1 具有 SPI 的双通道恒压恒流控制器
模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 引脚 CAD 符号、封装和 3D 模型
HTSSOP (PWP) 24 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频