TPS92692-Q1
- Wide Input Voltage: 4.5 V to 65 V
- Better than ± 4% LED Current Accuracy over –40°C to 150°C Junction Temperature Range
- Spread Spectrum Frequency Modulation for Improved EMI
- Comprehensive Fault Protection Circuitry with Current Monitor output and Open Drain Fault Flag Indicator
- Internal Analog Voltage to PWM Duty Cycle Generator for stand-alone Dimming Operation
- Compatible with Direct PWM Input with over 1000:1 Dimming Range
- Analog LED Current Adjust Input (IADJ) with over 15:1 Contrast Ratio
- Integrated P-Channel Driver to enable Series FET Dimming and LED Protection
- TPS92692-Q1: Automotive Q100 Grade 1 Qualified
The TPS92692 and TPS92692-Q1 are high accuracy peak current mode based controllers designed to support step-up/down LED driver topologies. The device incorporates a rail-to-rail current amplifier to measure LED current and spread spectrum frequency modulation technique for improved EMI performance.
This high performance LED controller can independently modulate LED current using either analog or PWM dimming techniques. Linear analog dimming response with over 15:1 range is obtained by varying the voltage across the high impedance analog adjust (IADJ) input. PWM dimming of LED current is achieved by directly modulating the DIM/PWM input pin with the desired duty cycle or by enabling the internal PWM generator circuit. The PWM generator translates the DC voltage at DIM/PWM pin to corresponding duty cycle by comparing it to the internal triangle wave generator. The optional PDRV gate driver output can be used to drive an external P-Channel series MOSFET.
The TPS92692 and TPS92692-Q1 devices support continuous LED status check through the current monitor (IMON) output. The devices also include an open drain fault indicator output to indicate LED overcurrent, output overvoltage and output undervoltage conditions.
您可能感兴趣的相似产品
功能与比较器件相似
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TPS92692, TPS92692-Q1 High Accuracy LED Controller With Spread Spectrum Frequency Modulation 数据表 | PDF | HTML | 2017年 3月 8日 | ||
应用手册 | 汽车前照灯选择指南 | PDF | HTML | 英语版 | PDF | HTML | 2021年 9月 29日 | |
应用手册 | Analog Thermal Foldback With LED Drivers | 2020年 6月 10日 | ||||
技术文章 | Designing daytime running lights, part 2: responding to an LED fault | PDF | HTML | 2018年 12月 6日 | |||
技术文章 | Designing daytime running lights, part 1: adding one-fail-all-fail LED fault detec | PDF | HTML | 2018年 12月 4日 | |||
白皮书 | LED Drivers for Automotive Exterior Applications (Rev. B) | 2018年 3月 27日 | ||||
选择指南 | 汽车外部照明应用的LED驱动器 | 2018年 3月 15日 | ||||
EVM 用户指南 | TPS92692 Boost and Boost-to-Battery LED Driver Evaluation Board | 2017年 3月 10日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPS92692EVM-880 — TPS92692-Q1 升压和升压至电池 LED 驱动器评估模块
TPS92692EVM-880 是经过全面组装和测试的 LED 驱动器,可配置为升压或升压到电池拓扑,以为单串串联 LED 供电。它可以使用低偏移轨至轨电流感应放大器及高侧电流感应实施来实现精确的闭环 LED 电流调节。可以使用高阻抗模拟调节 (IADJ) 输入以 15:1 的比率改变直流 LED 电流设置点。可以通过借助所需占空比直接调制 PWM/DIM 输入引脚或通过启用内部 PWM 发生器电路来实现 LED 电流的 PWM 调光。可选 PDRV 栅极驱动器输出可用于驱动外部 P 通道系列 MOSFET。
TPS92692/-Q1 支持通过电流监视器 (IMON) 输出进行连续 LED (...)
TPS92692-Q1 Boost and Buck Boost PSpice Transient Model (Rev. A)
SLVC687 — TPS92692-Q1 Boost Design Calculator
支持的产品和硬件
产品
照明 LED 驱动器
汽车 LED 驱动器
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TIDA-01581 — 具有电流均衡功能的汽车日间行车灯双灯串 LED 驱动器参考设计
TIDA-050002 — 适用于汽车远光灯和近光灯的 55W 两级降压/升压 LED 驱动器参考设计
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
HTSSOP (PWP) | 20 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。