TUSB9260
- Universal Serial Bus (USB)
- SuperSpeed USB 3.0 Compliant - TID 340000007
- Integrated Transceiver Supports SS/HS/FS Signaling
- Best in Class Adaptive Equalizer
- Allows for Greater Jitter Tolerance in the Receiver
- USB Class Support
- USB Attached SCSI Protocol (UASP)
- USB Mass Storage Class Bulk-Only Transport (BOT)
- Support for Error Conditions Per the 13 Cases (Defined in the BOT Specification)
- USB Bootability Support
- USB Human Interface Device (HID)
- Supports Firmware Update Via USB, Using a TI Provided Application
- SuperSpeed USB 3.0 Compliant - TID 340000007
- SATA Interface
- Serial ATA Specification Revision 2.6
- gen1i, gen1m, gen2i, and gen2m
- Support for Mass-Storage Devices Compatible With the ATA/ATAPI-8 Specification
- Serial ATA Specification Revision 2.6
- Integrated ARM Cortex M3 Core
- Customizable Application Code Loaded From EEPROM Via SPI Interface
- Two Additional SPI Port Chip Selects for Peripheral Connection
- Up to 12 GPIOs for End-User Configuration
- 2 GPIOs Have PWM Functionality for LED Blink Speed Control
- Serial Communications Interface for Debug (UART)
- General Features
- Can Operate from Either a Single Low Cost Crystal or Clock Oscillator
- Supports 40 MHz
- A JTAG Interface is Used for IEEE1149.1 and IEEE1149.6 Boundary Scan
- Available in a Fully RoHS Compliant Package
- Can Operate from Either a Single Low Cost Crystal or Clock Oscillator
- Target Applications
- External HDD/SSD
- External DVD
- External CD
- HDD-Based Portable Media Player
The TUSB9260 is an ARM cortex M3 microcontroller based USB 3.0 to serial ATA bridge. It provides the necessary hardware and firmware to implement a USB attached SCSI protocol (UASP) compliant mass storage device suitable for bridging hard disk drives (HDD), solid state disk drives (SSD), optical drives and other compatible SATA 1.5-Gbps or SATA 3.0-Gbps devices to a USB 3.0 bus. In addition to UASP support, the firmware implements the mass storage class bulk-only transport (BOT), and USB human interface device (HID) interfaces.
技术文档
未找到结果。请清除搜索并重试。
查看全部 2
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | USB 3.0 to SATA Bridge. 数据表 (Rev. D) | 2011年 5月 9日 | |||
| * | 勘误表 | TUSB9260 Errata | 2010年 10月 27日 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点