主页 电源管理 栅极驱动器 隔离式栅极驱动器

UCC21330-Q1

正在供货

Automotive Basic, 4A/6A dual-channel isolated gate driver w/ disable, programmable deadtime

产品详情

Number of channels 2 Isolation rating Basic Power switch IGBT, MOSFET, SiCFET Withstand isolation voltage (VISO) (Vrms) 3000 Working isolation voltage (VIOWM) (Vrms) 850 Transient isolation voltage (VIOTM) (VPK) 4242 Peak output current (A) 6 Peak output current (source) (typ) (A) 4 Peak output current (sink) (typ) (A) 6 Features Disable, High CMTI, Programmable dead time Output VCC/VDD (min) (V) 9.2 Output VCC/VDD (max) (V) 25 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 5.5 Input threshold CMOS, TTL Operating temperature range (°C) -40 to 150 Rating Automotive Fall time (ns) 8 Undervoltage lockout (typ) (V) 5, 8, 12 TI functional safety category Functional Safety-Capable
Number of channels 2 Isolation rating Basic Power switch IGBT, MOSFET, SiCFET Withstand isolation voltage (VISO) (Vrms) 3000 Working isolation voltage (VIOWM) (Vrms) 850 Transient isolation voltage (VIOTM) (VPK) 4242 Peak output current (A) 6 Peak output current (source) (typ) (A) 4 Peak output current (sink) (typ) (A) 6 Features Disable, High CMTI, Programmable dead time Output VCC/VDD (min) (V) 9.2 Output VCC/VDD (max) (V) 25 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 5.5 Input threshold CMOS, TTL Operating temperature range (°C) -40 to 150 Rating Automotive Fall time (ns) 8 Undervoltage lockout (typ) (V) 5, 8, 12 TI functional safety category Functional Safety-Capable
SOIC (D) 16 59.4 mm² 9.9 x 6
  • Universal: dual low-side, dual high-side or halfbridge driver

  • AEC-Q100 qualified with the following results
    • Device temperature grade 1
  • Junction temperature range –40 to +150°C
  • Up to 4A peak source and 6A peak sink output
  • Common-mode transient immunity (CMTI) greater than 125V/ns
  • Up to 25V VDD output drive supply
    • 5V,8V,12V VDD UVLO options
  • Switching parameters:
    • 33ns typical propagation delay
    • 5ns maximum pulse-width distortion
    • 10µs maximum VDD power-up delay
  • UVLO protection for all power supplies
  • Fast disable for power sequencing
  • Universal: dual low-side, dual high-side or halfbridge driver

  • AEC-Q100 qualified with the following results
    • Device temperature grade 1
  • Junction temperature range –40 to +150°C
  • Up to 4A peak source and 6A peak sink output
  • Common-mode transient immunity (CMTI) greater than 125V/ns
  • Up to 25V VDD output drive supply
    • 5V,8V,12V VDD UVLO options
  • Switching parameters:
    • 33ns typical propagation delay
    • 5ns maximum pulse-width distortion
    • 10µs maximum VDD power-up delay
  • UVLO protection for all power supplies
  • Fast disable for power sequencing

The UCC21330-Q1 is an isolated dual channel gate driver family with programmable dead time and wide temperature range. It is designed with 4A peak-source and 6A peak-sink current to drive power MOSFET, SiC, GaN, and IGBT transistors.

The UCC21330-Q1 can be configured as two low-side drivers, two high-side drivers, or a half-bridge driver. The input side is isolated from the two output drivers by a 3kVRMS isolation barrier, with a minimum of 125V/ns common-mode transient immunity (CMTI).

Protection features include: resistor programmable dead time, disable feature to shut down both outputs simultaneously, and integrated de-glitch filter that rejects input transients shorter than 5ns. All supplies have UVLO protection.

With all these advanced features, the UCC21330-Q1 device enables high efficiency, high power density, and robustness in a wide variety of power applications.

The UCC21330-Q1 is an isolated dual channel gate driver family with programmable dead time and wide temperature range. It is designed with 4A peak-source and 6A peak-sink current to drive power MOSFET, SiC, GaN, and IGBT transistors.

The UCC21330-Q1 can be configured as two low-side drivers, two high-side drivers, or a half-bridge driver. The input side is isolated from the two output drivers by a 3kVRMS isolation barrier, with a minimum of 125V/ns common-mode transient immunity (CMTI).

Protection features include: resistor programmable dead time, disable feature to shut down both outputs simultaneously, and integrated de-glitch filter that rejects input transients shorter than 5ns. All supplies have UVLO protection.

With all these advanced features, the UCC21330-Q1 device enables high efficiency, high power density, and robustness in a wide variety of power applications.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 UCC21330x -Q1 Automotive 4A, 6A, 3kVRMS Isolated Dual-Channel Gate Driver 数据表 (Rev. A) PDF | HTML 2024年 6月 28日
功能安全信息 UCC21222-Q1 and UCC21330-Q1 Functional Safety FIT Rate, FMD and Pin FMA (Rev. B) PDF | HTML 2025年 1月 30日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

UCC21220EVM-009 — UCC21220 4A、6A、3.0kVRMS 隔离式双通道栅极驱动器评估模块

UCC21220EVM-009 旨在用于评估 UCC21220,后者是一款具备 4.0A 源极峰值电流和 6.0A 峰值沉降电流能力的 3.0kVRMS 隔离式双通道栅极驱动器。此 EVM 可用于参照驱动器 IC 的数据表对其进行评估。该 EVM 还可用作驱动器 IC 组件选择指南。该 EVM 可用于确定 PCB 布局对栅极驱动器性能的影响。
用户指南: PDF
TI.com 上无现货
模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
参考设计

PMP41150 — 1000W、48V 开关电容器转换器参考设计

此参考设计采用无电感器开关电容器转换拓扑,适用于高功率密度和紧凑型功率级 (70mm × 55mm × 2.85mm)。采用 TLC555-Q1 计时器的简单控制方案可实现转换比为 4:1 或 3:1 的固定转换比输出,并且可以针对不同的配电要求进行设置。对于 4:1 转换比,满载效率为 96.7%,而峰值效率为 98.5% (Iout = 30A)。对于 3:1 转换比,满载效率为 97.6%,而峰值效率为 98.7% (Iout = 25A)。
测试报告: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 16 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频