UCC28019A

正在供货

具有增强启动和瞬态响应功能的 65kHz CCM PFC 控制器

产品详情

Vin (max) (V) 21 Operating temperature range (°C) -40 to 125 Control mode CCM Topology Boost, PFC controller Rating Catalog Features < 150W Applications, > 750W Applications, Average current mode, Brown Out, Continuous Control Mode, Enable, OVP, Overvoltage protection, Single-phase Duty cycle (max) (%) 99.3
Vin (max) (V) 21 Operating temperature range (°C) -40 to 125 Control mode CCM Topology Boost, PFC controller Rating Catalog Features < 150W Applications, > 750W Applications, Average current mode, Brown Out, Continuous Control Mode, Enable, OVP, Overvoltage protection, Single-phase Duty cycle (max) (%) 99.3
SOIC (D) 8 29.4 mm² 4.9 x 6
  • 8-Pin Solution Reduces External Components
  • Wide-Range Universal AC Input Voltage
  • Fixed 65-kHz Operating Frequency
  • Maximum Duty Cycle of 98% (typ.)
  • Output Over/Undervoltage Protection
  • Input Brown-Out Protection
  • Cycle-by-Cycle Peak Current Limiting
  • Open Loop Detection
  • Low-Power User-Controlled Standby Mode
  • 8-Pin Solution Reduces External Components
  • Wide-Range Universal AC Input Voltage
  • Fixed 65-kHz Operating Frequency
  • Maximum Duty Cycle of 98% (typ.)
  • Output Over/Undervoltage Protection
  • Input Brown-Out Protection
  • Cycle-by-Cycle Peak Current Limiting
  • Open Loop Detection
  • Low-Power User-Controlled Standby Mode

The UCC28019A 8-pin active Power Factor Correction (PFC) controller uses the boost topology operating in Continuous Conduction Mode (CCM). The controller is suitable for systems in the 100 W to >2 kW range over a wide-range universal ac line input. Start-up current during undervoltage lockout is less than 200 µA. The user can control low power standby mode by pulling the VSENSE pin below 0.77 V.

Low-distortion wave shaping of the input current using average current mode control is achieved without input line sensing, reducing the external component count. Simple external networks allow for flexible compensation of the current and voltage control loops. The switching frequency is internally fixed and trimmed to better than ±5% accuracy at 25°C. Fast 1.5-A peak gate current drives the external switch.

Numerous system-level protection features include peak current limit, soft over-current, open-loop detection, input brown-out, and output over/undervoltage. Soft-start limits boost current during start-up. A trimmed internal reference provides accurate protection thresholds and a regulation set-point. An internal clamp limits the gate drive voltage to 12.5 V.

The UCC28019A 8-pin active Power Factor Correction (PFC) controller uses the boost topology operating in Continuous Conduction Mode (CCM). The controller is suitable for systems in the 100 W to >2 kW range over a wide-range universal ac line input. Start-up current during undervoltage lockout is less than 200 µA. The user can control low power standby mode by pulling the VSENSE pin below 0.77 V.

Low-distortion wave shaping of the input current using average current mode control is achieved without input line sensing, reducing the external component count. Simple external networks allow for flexible compensation of the current and voltage control loops. The switching frequency is internally fixed and trimmed to better than ±5% accuracy at 25°C. Fast 1.5-A peak gate current drives the external switch.

Numerous system-level protection features include peak current limit, soft over-current, open-loop detection, input brown-out, and output over/undervoltage. Soft-start limits boost current during start-up. A trimmed internal reference provides accurate protection thresholds and a regulation set-point. An internal clamp limits the gate drive voltage to 12.5 V.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
UCC28180 正在供货 具有增强启动和瞬态响应功能的 18kHz 至 250kHz CCM PFC 控制器 enhanced startup and transient response, programmable switching frequency, lower ITHD, lower power consumption, lower audible noise, better protections

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
类型 标题 下载最新的英语版本 日期
* 数据表 UCC28019A 8-Pin Continuous Conduction Mode (CCM) PFC Controller 数据表 (Rev. D) PDF | HTML 2017年 10月 24日
产品概述 PFC 控制器选型分步指南 PDF | HTML 英语版 PDF | HTML 2023年 2月 17日
技术文章 Is PFC possible without input voltage sensing? PDF | HTML 2016年 9月 14日
应用手册 The Solution To Optimize The Load Dynamic Performance in UCC28019A LED Lighting (Rev. A) 2014年 1月 16日
应用手册 Optimizing the UCC28019A to Avoid Audible Noise 2013年 6月 20日
用户指南 UCC28019A EVM 350-W PFC Converter User's Guide (Rev. A) 2009年 5月 7日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

UCC28019AEVM — UCC28019AEVM 评估模块

UCC28019A 评估模块 (EVM) 是一款 350W 脱机功率因数校正 (PFC) 升压转换器,它在负载电流为 0.9A 时提供 390V 的稳压输出。该 PFC 转换器能够适应 85 VAC 至 265 VAC 的输入电压范围,并在 65kHz 的固定频率下采用平均电流模式控制。UCC28019A 具有各种保护功能,旨在确保系统安全运行。UCC28019AEVM 突显了使用 UCC28019A 连续电流模式 PFC 控制器的优点。该控制器在 65kHz (...)

用户指南: PDF
计算工具

SLUC117 UCC28019A Design Calculator

支持的产品和硬件

支持的产品和硬件

产品
交流/直流和直流/直流控制器(外部 FET)
UCC28019A 具有增强启动和瞬态响应功能的 65kHz CCM PFC 控制器
硬件开发
评估板
UCC28019AEVM UCC28019AEVM 评估模块
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频