主页 电源管理 AC/DC 开关稳压器 交流/直流控制器

UCC28051

正在供货

符合 IEC61000-3-2 标准、温度范围为 -40°C 至 105°C、具有 12.5V/9.7V UVLO 的转换模式 PFC 控制器

产品详情

Topology Boost, PFC controller Control mode TM Features Enable, Overvoltage protection, Peak current mode, Single-phase, Supports Flyback, Transition Control Mode Duty cycle (max) (%) 99
Topology Boost, PFC controller Control mode TM Features Enable, Overvoltage protection, Peak current mode, Single-phase, Supports Flyback, Transition Control Mode Duty cycle (max) (%) 99
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Transition Mode PFC Controller for Low Implementation Cost
  • Industry Pin Compatibility With Improved Feature Set
  • Improved Transient Response With Slew-Rate Comparator
  • Zero Power Detect to Prevent Overvoltage Protection (OVP) During Light Load Conditions
  • Accurate Internal VREF for Tight Output Regulation
  • Two UVLO Options
  • OVP, Open-Feedback Protection, and Enable Circuits
  • ±750-mA Peak Gate Drive Current
  • Low Start-Up and Operating Currents
  • Lead (Pb)-Free Packages
  • Transition Mode PFC Controller for Low Implementation Cost
  • Industry Pin Compatibility With Improved Feature Set
  • Improved Transient Response With Slew-Rate Comparator
  • Zero Power Detect to Prevent Overvoltage Protection (OVP) During Light Load Conditions
  • Accurate Internal VREF for Tight Output Regulation
  • Two UVLO Options
  • OVP, Open-Feedback Protection, and Enable Circuits
  • ±750-mA Peak Gate Drive Current
  • Low Start-Up and Operating Currents
  • Lead (Pb)-Free Packages

The UCC38050 and UCC38051 are PFC controllers for low-to-medium power applications requiring compliance with IEC 1000-3-2 harmonic reduction standard. The controllers are designed for a boost preregulator operating in transition mode (also referred to as boundary-conduction mode or critical conduction-mode operation). They feature a transconductance voltage amplifier for feedback error processing, a simple multiplier for generating a current command proportional to the input voltage, a current-sense (PWM) comparator, PWM logic, and a totem-pole driver for driving an external FET.

In the transition mode operation, the PWM circuit is self-oscillating, with the turnon being governed by an inductor zero-current detector (ZCD pin), and the turnoff being governed by the current-sense comparator. Additionally, the controller provides features such as peak current limit, default timer, overvoltage protection (OVP) and enable.

The UCC38050 and UCC38051 are PFC controllers for low-to-medium power applications requiring compliance with IEC 1000-3-2 harmonic reduction standard. The controllers are designed for a boost preregulator operating in transition mode (also referred to as boundary-conduction mode or critical conduction-mode operation). They feature a transconductance voltage amplifier for feedback error processing, a simple multiplier for generating a current command proportional to the input voltage, a current-sense (PWM) comparator, PWM logic, and a totem-pole driver for driving an external FET.

In the transition mode operation, the PWM circuit is self-oscillating, with the turnon being governed by an inductor zero-current detector (ZCD pin), and the turnoff being governed by the current-sense comparator. Additionally, the controller provides features such as peak current limit, default timer, overvoltage protection (OVP) and enable.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
UCC28056 正在供货 6 引脚高性能 CRM/DCM PFC 控制器 Ultra-low no-load input power, higher efficiency across wide range of load including light load, lower BOM, lower startup current, wider VCC range

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 9
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 UCC2805x, UCC3805x Transition Mode PFC Controller 数据表 (Rev. G) PDF | HTML 2015年 5月 5日
技术文章 Is PFC possible without input voltage sensing? PDF | HTML 2016年 9月 14日
模拟设计期刊 2014 年第 4 季度模拟应用期刊 英语版 2014年 12月 10日
模拟设计期刊 利用一个标准的 PFC 控制器来设计转换模式、无桥 PFC 英语版 2014年 12月 10日
应用手册 High-Efficiency AC-DC TV Power Solutions: An Intelligent LED Backlight Scheme 2011年 7月 15日
用户指南 UCC28600 120-W Evaluation Module User's Guide (Rev. A) 2006年 10月 19日
用户指南 PR320 UCC28050 100-W PFC Ballast Pre-Regulator 2004年 8月 16日
应用手册 UCC38050 100W Critical Conduction (PFC) Reference Design (Rev. A) 2004年 5月 3日
用户指南 100-W Universal Line Input PFC Boost Converter (Rev. A) 2004年 2月 3日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

UCC28051EVM — UCC28051 评估模块

UCC28051 评估模块是一款具有功率因数校正 (PFC) 功能的 100W 离线交流-直流电压转换器。 该电源模块旨在展示如何在离线功率因数校正的前置稳压器中配置 UCC28051。 该模块设计为在 85V 至 265V 的通用输入范围内运行,具有 400V 直流稳压输出。
用户指南: PDF
TI.com 上无现货
计算工具

UCC38050-CALC UCC38050 MathCad tool

Mathcad-based Design Tool for UCC38050
支持的产品和硬件

支持的产品和硬件

参考设计

PMP9640 — 采用转换模式无桥 PFC 和 LLC-SRC 的 310W PSU - 参考设计

高效率、高功率因数和可靠的电源是面向电机驱动器应用的 PMP9640 设计的重点。低成本模拟转换模式 (TM) PFC 控制器 UCC28051 用于无桥 PFC,作为 PMP9640 的第一转换级。UCC25600 LLC 串联谐振转换器 (SRC) 用作 PMP9640 的第二级。此外,这里还采用搭载 UCC28710 的高侧降压转换器作为偏置电源。在此设计中,无桥 PFC 效率可高达 98.5%。
测试报告: PDF
原理图: PDF
参考设计

TIDA-00701 — 具有精密电流和功率限值的 100W、24V 高效、高 PF 工业电源

TIDA-00701 是 100W、24V 工业 AC-DC 电源,旨在用于过程控制、工厂自动化和机械控制等工业和仪器系统。此参考设计具有使用 UCC28051 PFC 控制器设计的前端功率因数校正 (PFC) 电路,后跟使用 UCC28740 初级侧调节 (PSR) CC-CV 反激式控制器实现的准谐振反激式转换器,内置了所有必要的保护机制。硬件经过设计和测试,符合传导发射、浪涌和 EFT 要求。

此参考设计的主要特性包括:

  • 设计中所含元件数减少,从而符合 NEC 2 类和限功率电源 (LPS) 规范
  • 符合能源之星评级和 2013 欧盟生态设计指令第 6 批能源相关产品 (ErP) 要求
  • (...)
设计指南: PDF
原理图: PDF
参考设计

PMP30446 — 采用标准 Si-MOSFET 的 99% 峰值效率、585W 高压降压参考设计

此参考设计将 450V 至 780V 的直流输入源转换为 1.5A、390V 非隔离式输出。由于其实际功率级仅使用标准的器件组件,该参考设计是 SiC FET 和 SiC 二极管降压转换器的替代解决方案。为了使用额定值为 600V 的器件,将输入源拆分,从而允许两个相同的降压级共用中心点。单个耦合电感 (1:1) 可自动平衡中心点。如果两个 FET 出现电压不均衡,或其栅极驱动延迟时间略有差异,两个小型串联电感器可限制每个分支的电流。在 CRM 模式(临界导通模式)下,该转换器可最大程度地降低开关损耗,从而在 450V 输入电压和满载条件下实现 99% 的峰值效率。
测试报告: PDF
原理图: PDF
参考设计

PMP20694 — 高效 180W 交流/直流电源参考设计

PMP20694 是具有 85VAC-300VAC 输入和 36V/5A 输出的高效率交流/直流电源参考设计。通过 UCC28051 应用过渡模式 PFC,从而展现高功率因数,并将输入电压提升至 450VDC。  应用带 UCC25600 的 LLC 谐振转换器将 450V 降压至 36V 输出。  此设计可实现超 92% 的峰值效率。 
测试报告: PDF
原理图: PDF
参考设计

PMP8920 — 采用 PFC 转换模式及 LLC 谐振转换器的高效二级通用输入电源

Low EMI, high efficiency, high power factor and reliable power supply are main focus of the PMP8920 design for telecom applications. Transient mode (TM) power factor correction (PFC) with UCC28051 and LLC series resonant converter (SRC) with UCC25600 are applied in PMP8911. In addition, (...)
测试报告: PDF
参考设计

PMP9730 — 具有同步整流功能的通用交流输入、12V/3A 单级 PFC 反激参考设计

PMP9730 参考设计采用 UCC28051 功率因数校正控制器来实现单级 PFC 反激式交流/直流转换器,使其从通用交流输入生成隔离式 12V@3A 输出。此设计采用 UCC28910 初级侧调节反激式转换器来产生 VDD 偏置轨,并采用 UCC24610 进行次级侧同步整流。因此,该设计为需要隔离式总线电压、良好功率因数和高效率的系统(如电机驱动器)提供了优秀的解决方案。
测试报告: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频