ホーム パワー マネージメント AC/DC スイッチング レギュレータ AC/DC コントローラ

AC/DC 疑似共振の電流モード PWM コントローラ

製品詳細

Topology Flyback Control mode Secondary-side regulation Features CrCM, Green mode, Leading edge blanking, Light load efficiency, Overvoltage protection, Quasi-Resonant, SSR, Secondary-side regulated, Skip cycle mode, TM Duty cycle (max) (%) 100
Topology Flyback Control mode Secondary-side regulation Features CrCM, Green mode, Leading edge blanking, Light load efficiency, Overvoltage protection, Quasi-Resonant, SSR, Secondary-side regulated, Skip cycle mode, TM Duty cycle (max) (%) 100
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Critical Conduction Mode
  • Peak-Current Mode Control
  • Skip-Cycle Mode for Low-Standby Power
  • Hiccup Mode for Continuous Overload Protection
  • Cycle-by-Cycle Overcurrent Protection Maintains
    Accuracy Over the Universal AC Line
  • Line-Voltage Feedforward
  • OVP Protection by Sensing the Auxiliary Winding
  • Integrated 0.7-A Peak Gate Driver
  • Direct Opto-Coupler Interface
  • Leading Edge Blanking of Current Sense Signal
  • Maximum Frequency Clamp 130 kHz
  • Programmable Soft-Start
  • Thermal Shutdown
  • 8-Pin VSSOP Package
  • Critical Conduction Mode
  • Peak-Current Mode Control
  • Skip-Cycle Mode for Low-Standby Power
  • Hiccup Mode for Continuous Overload Protection
  • Cycle-by-Cycle Overcurrent Protection Maintains
    Accuracy Over the Universal AC Line
  • Line-Voltage Feedforward
  • OVP Protection by Sensing the Auxiliary Winding
  • Integrated 0.7-A Peak Gate Driver
  • Direct Opto-Coupler Interface
  • Leading Edge Blanking of Current Sense Signal
  • Maximum Frequency Clamp 130 kHz
  • Programmable Soft-Start
  • Thermal Shutdown
  • 8-Pin VSSOP Package

The LM5023 is a quasi-resonant pulse width modulated (PWM) controller which contains all of the features needed to implement a highly efficient off-line power supply. The LM5023 uses the transformer auxiliary winding for demagnetization detection to ensure critical conduction mode (CrCM) operation. The LM5023 features a hiccup mode for overcurrent protection with an auto restart to reduce the stress on the power components during an overload. A skip-cycle mode reduces power consumption at light loads for energy conservation applications (ENERGY STAR®, CEPCP, and so forth). The LM5023 also uses the transformer auxiliary winding for output overvoltage protection (OVP); if an OVP fault is detected the LM5023 latches off the controller.

The LM5023 is a quasi-resonant pulse width modulated (PWM) controller which contains all of the features needed to implement a highly efficient off-line power supply. The LM5023 uses the transformer auxiliary winding for demagnetization detection to ensure critical conduction mode (CrCM) operation. The LM5023 features a hiccup mode for overcurrent protection with an auto restart to reduce the stress on the power components during an overload. A skip-cycle mode reduces power consumption at light loads for energy conservation applications (ENERGY STAR®, CEPCP, and so forth). The LM5023 also uses the transformer auxiliary winding for output overvoltage protection (OVP); if an OVP fault is detected the LM5023 latches off the controller.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
9 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LM5023 AC-DC Quasi-Resonant Current Mode PWM Controller データシート (Rev. E) PDF | HTML 2016年 1月 6日
ホワイト・ペーパー Power Electronics in Motor Drives: Where is it? (Rev. A) 2019年 10月 1日
セレクション・ガイド 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) 英語版 (Rev.R) 2018年 9月 13日
その他の技術資料 Design review of a 2-kW parallelable power supply module 2016年 8月 17日
その他の技術資料 Design review of a 2-kW parallelable power supply module (PPT) 2016年 8月 17日
その他の技術資料 Exposing the Inner Behavior of a Quasi-Resonant Flyback Converter 2013年 10月 29日
試験報告書 PMP8655 Test Results 2013年 10月 11日
アプリケーション・ノート LM5023-2EVM Notebook Adapter 2013年 2月 12日
製品概要 LM5023 Product Bulletin 2013年 2月 8日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LM5023-2NBEVM — LM5023 19V 65W ノート PC アダプタ評価基板

テキサス インスツルメンツの LM5023-2NBEVM 評価基板 (EVM) は、LM5023 AC-DC 疑似共振電流モード PWM コントローラ評価用の、組み立ておよびテスト済み回路です。これは、オフライン ノート PC アダプタ アプリケーション向けの 65W 評価基板です。

評価ボード

UCC24630EVM-636 — UCC24630 65W AC/DC アダプタ

これは UCC24630 同期整流コントローラを使用する高効率の 65W AC/DC 設計であり、ユニバーサル入力 (85Vac ~ 265Vac) を許容し、19.5V @3.33A の出力を供給します。この出力は、外部電源に課される CoC-5 Tier2 と DOE Level VI の性能要件を上回っています。

ユーザー ガイド: PDF
評価ボード

UCC28740EVM-525 — UCC28740EVM-525 評価基板

UCC28740EVM-525 評価基板は、10W のオフライン不連続導通モード(DCM)フライバック コンバータで、定電圧(CV)と定電流(CC)の出力レギュレーションを実現します。このモジュールは光カプラ フィードバックを使用して厳格な電圧レギュレーションを行い、広い負荷ステップに対する過渡応答を改善するほか、1 次側制御を行って高精度の定電流レギュレーションを実現します。UCC28740 コントローラは、自らの制御アルゴリズムで周波数変調、1 次側ピーク電流変調、バレー スイッチング、バレー スキップを使用し、動作範囲全体で最大の効率を達成します。

ユーザー ガイド: PDF
シミュレーション・モデル

LM5023 TINA-TI Transient Reference Design

SNVM471.TSC (1447 KB) - TINA-TI Reference Design
シミュレーション・モデル

LM5023 TINA-TI Transient Spice Model

SNVM472.ZIP (23 KB) - TINA-TI Spice Model
シミュレーション・モデル

LM5023 Unencrypted PSpice Transient Model Package (Rev. A)

SNVM463A.ZIP (46 KB) - PSpice Model
リファレンス・デザイン

PMP8740 — 最大負荷効率 92%、2kW 産業用 AC/DC バッテリ チャージャのリファレンス デザイン

このリファレンス デザインは、標準的な電源またはバッテリ チャージャとして設定することができるモジュールを示します。62.5A の最大電流を供給する場合、出力電圧範囲は 0V ~ 32V です。このデザインは、4 枚の基板、つまり昇圧 PFC、位相シフト フル ブリッジ、(マイコンをホストする) 小型ドーター ボード、3 個の LED と 4 個のプッシュ ボタンを搭載したディスプレイ ボードで構成されています。入力電圧範囲はユニバーサル:90VAC ~ 264VAC。入力チャネルは 10Arms に制限されており、その結果、入力電力は 200VAC (...)
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

PMP20815 — 95VAC ~ 130VAC を 24V / 72W に変換するフライバックのリファレンス デザイン

PMP20815 リファレンス デザインは、オプト カプラ フィードバック付きの DCM フライバック コンバータです。130kHz のスイッチング周波数で動作し、トランスのサイズを縮小します。このリファレンス デザインは、低電圧の AC 主電源を 91% の効率で 24V/72W出力に変換します。
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00519 — 65W 高効率 CoC-5 Tier2/DOE Level VI 対応AC アダプタ

これは、高効率の 65W AC/DC デザインであり、ユニバーサル入力(85Vac ~ 265Vac)を受け入れ、19.5V @3.33A の出力を供給します。この出力は、LM5023 疑似共振フライバック コントローラ、UCC24630 同期整流コントローラ、CSD19531Q5A MOSFET を組み合わせた外部電源に課される CoC-5 Tier2 と DOE Level VI の要件を上回っています。  また、LM8364 リセット コントローラを使用して、入力ラインでの AC UVLO 保護を実現しています。

APEC での出展状況

回路図: PDF
リファレンス・デザイン

PMP30047 — 170VAC ~ 270VAC、16V、32V@2A の 2 要素鉛バッテリ チャージャのリファレンス デザイン

準共振絶縁フライバックを採用し、ハイライン主電源から 2 つの鉛蓄電池素子を充電します。コンバータは 2 つの外部信号 (二次側を参照) を受け入れて基準電圧を提供し、出力電圧と電流を設定します。このコンバータは、バレー スイッチング変調により、広範囲にわたって優れた効率を発揮します。
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

PMP4408 — オフライン AC/DC 120W マルチ出力フライバック電源リファレンス デザイン

PMP4408 は、ユニバーサル AC 入力を受け入れ、120W を供給するフライバック コンバータのリファレンス デザインです。LM5023 疑似共振フライバック コンバータを採用して、2 つの高効率な絶縁型出力を供給します。さらに、下流側の降圧コンバータ TPS5402 により、2 系統の高効率な非絶縁出力を実現しています。QR フライバック デザインではバレー スイッチングを実装し、高効率を達成するとともに、出力の短絡や出力過電圧などの保護機能も搭載しています。
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

PMP7991 — AC 高電圧および広範囲電圧入力、絶縁型、疑似共振フライバック、リファレンス デザイン

PMP7991 は、LM5023 コントローラ IC を使用した準共振型絶縁フライバック コンバータです。本設計は 85VAC ~ 265VAC の入力電圧に対応し、12Vout または 5Vout の出力を選択可能で、負荷に対して 2A の電流を供給できます。疑似共振スイッチング方式は、EMI の低減に役立ちます。
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

PMP10100 — オフライン AC/DC 75W 疑似共振フライバック コンバータのリファレンス デザイン

PMP10100 リファレンス デザインは、疑似共振フライバック トポロジに LM5023 フライバック コントローラを使用します。ユニバーサル入力 (85VAC ~ 265VAC) から絶縁出力 (19.5V@3.84A) を生成します。
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

PMP10035 — オフライン AC/DC 75W 2 スイッチ、疑似共振フライバック コンバータ リファレンス デザイン

このデザインでは、2 スイッチ疑似共振フライバックトポロジに LM5023 フライバック コントローラを採用しています。ユニバーサル入力 (85VAC ~ 265VAC) から絶縁出力 (19.5V@3.84A) を生成します。
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

PMP8955 — プログラマブル出力、定電圧定電流 (CVCC) 疑似共振フライバック チャージャ

この産業用チャージャ リファレンス デザインでは、擬似教師フライバック コントローラである LM5023 を使用し、120VAC の入力を受け入れ、CVCC(定電圧/定電流)の出力を供給します。出力はマイコンの PWM 制御で構成でき、10 ~ 22.5V の電圧レンジで、200mA ~ 2A の出力電流を供給できます。
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VSSOP (DGK) 8 Ultra Librarian