PGA309 電圧出力プログラマブル センサ コンディショナ

製品詳細

PGA/VGA PGA Number of channels 2 Vs (min) (V) 2.7 Vs (max) (V) 5.5 Input type Differential Output type Single-ended Input offset drift (±) (typ) (µV/°C) 0.2 Interface type 1-wire, Analog 2 Wire, UART Noise at 1 kHz (typ) (V√Hz) 0.00000021 BW at Acl (MHz) 2 Acl, min spec gain (V/V) 4 Voltage gain (max) (V/V) 61.2 Gain (max) (dB) 42 Architecture CMOS Features Temperature sensing Vos (offset voltage at 25°C) (typ) (mV) 0.003 Input voltage noise (typ) (µV√Hz) 0.21 Slew rate (typ) (V/µs) 0.5 Iq per channel (typ) (mA) 1.2 Gain error (typ) (%) 0.3 Gain drift (max) (ppm/°C) 10 Rating Catalog Operating temperature range (°C) -40 to 125
PGA/VGA PGA Number of channels 2 Vs (min) (V) 2.7 Vs (max) (V) 5.5 Input type Differential Output type Single-ended Input offset drift (±) (typ) (µV/°C) 0.2 Interface type 1-wire, Analog 2 Wire, UART Noise at 1 kHz (typ) (V√Hz) 0.00000021 BW at Acl (MHz) 2 Acl, min spec gain (V/V) 4 Voltage gain (max) (V/V) 61.2 Gain (max) (dB) 42 Architecture CMOS Features Temperature sensing Vos (offset voltage at 25°C) (typ) (mV) 0.003 Input voltage noise (typ) (µV√Hz) 0.21 Slew rate (typ) (V/µs) 0.5 Iq per channel (typ) (mA) 1.2 Gain error (typ) (%) 0.3 Gain drift (max) (ppm/°C) 10 Rating Catalog Operating temperature range (°C) -40 to 125
TSSOP (PW) 16 32 mm² 5 x 6.4
  • Complete Bridge Sensor Conditioner
  • Voltage Output: Ratiometric or Absolute
  • Digital Cal: No Potentiometers/Sensor Trims
  • Sensor Error Compensation
    • Span, Offset, and Temperature Drifts
  • Low Error, Time-Stable
  • Sensor Linearization Circuitry
  • Temperature Sense: Internal or External
  • Calibration Lookup Table Logic
    • Uses External EEPROM (SOT23-5)
  • Over/Under-Scale Limiting
  • Sensor Fault Detection
  • +2.7V TO +5.5V Operation
  • –40°C to +125°C Operation
  • Small TSSOP-16 Package
  • APPLICATIONS
    • Bridge Sensors
    • Remote 4-20mA Transmitters
    • Strain, Load, and Weigh Scales
    • Automotive Sensors
  • APPLICATIONS
    • Hardware Designer’s Kit (PGA309EVM)
      • Temperature Eval of PGA309 + Sensor
      • Full Programming of PGA309
      • Sensor Compensation Analysis Tool
  • All other trademarks are the property of their respective owners.

    • Complete Bridge Sensor Conditioner
    • Voltage Output: Ratiometric or Absolute
    • Digital Cal: No Potentiometers/Sensor Trims
    • Sensor Error Compensation
      • Span, Offset, and Temperature Drifts
    • Low Error, Time-Stable
    • Sensor Linearization Circuitry
    • Temperature Sense: Internal or External
    • Calibration Lookup Table Logic
      • Uses External EEPROM (SOT23-5)
    • Over/Under-Scale Limiting
    • Sensor Fault Detection
    • +2.7V TO +5.5V Operation
    • –40°C to +125°C Operation
    • Small TSSOP-16 Package
    • APPLICATIONS
      • Bridge Sensors
      • Remote 4-20mA Transmitters
      • Strain, Load, and Weigh Scales
      • Automotive Sensors
  • APPLICATIONS
    • Hardware Designer’s Kit (PGA309EVM)
      • Temperature Eval of PGA309 + Sensor
      • Full Programming of PGA309
      • Sensor Compensation Analysis Tool
  • All other trademarks are the property of their respective owners.

    The PGA309 is a programmable analog signal conditioner designed for bridge sensors. The analog signal path amplifies the sensor signal and provides digital calibration for zero, span, zero drift, span drift, and sensor linearization errors with applied stress (pressure, strain, etc.). The calibration is done via a One-Wire digital serial interface or through a Two-Wire industry-standard connection. The calibration parameters are stored in external nonvolatile memory (typically SOT23-5) to eliminate manual trimming and achieve long-term stability.

    The all-analog signal path contains a 2x2 input multiplexer (mux), auto-zero programmable-gain instrumentation amplifier, linearization circuit, voltage reference, internal oscillator, control logic, and an output amplifier. Programmable level shifting compensates for sensor dc offsets.

    The core of the PGA309 is the precision, low-drift, no 1/f noise Front-End PGA (Programmable Gain Amplifier). The overall gain of the Front-End PGA + Output Amplifier can be adjusted from 2.7V/V to 1152V/V. The polarity of the inputs can be switched through the input mux to accommodate sensors with unknown polarity output. The Fault Monitor circuit detects and signals sensor burnout, overload, and system fault conditions.

    For detailed application information, see the PGA309 User's Guide (SBOU024) available for download at www.ti.com.

    The PGA309 is a programmable analog signal conditioner designed for bridge sensors. The analog signal path amplifies the sensor signal and provides digital calibration for zero, span, zero drift, span drift, and sensor linearization errors with applied stress (pressure, strain, etc.). The calibration is done via a One-Wire digital serial interface or through a Two-Wire industry-standard connection. The calibration parameters are stored in external nonvolatile memory (typically SOT23-5) to eliminate manual trimming and achieve long-term stability.

    The all-analog signal path contains a 2x2 input multiplexer (mux), auto-zero programmable-gain instrumentation amplifier, linearization circuit, voltage reference, internal oscillator, control logic, and an output amplifier. Programmable level shifting compensates for sensor dc offsets.

    The core of the PGA309 is the precision, low-drift, no 1/f noise Front-End PGA (Programmable Gain Amplifier). The overall gain of the Front-End PGA + Output Amplifier can be adjusted from 2.7V/V to 1152V/V. The polarity of the inputs can be switched through the input mux to accommodate sensors with unknown polarity output. The Fault Monitor circuit detects and signals sensor burnout, overload, and system fault conditions.

    For detailed application information, see the PGA309 User's Guide (SBOU024) available for download at www.ti.com.

    ダウンロード 字幕付きのビデオを表示 ビデオ

    お客様が関心を持ちそうな類似品

    open-in-new 代替品と比較
    比較対象デバイスと同等の機能で、ピン配置が異なる製品
    PGA113 アクティブ 2 チャネル マルチプレクサ搭載、ゼロドリフト、100μV のオフセット、12nV/√Hz のノイズ、RRO (レール ツー レール出力)、(スコープ ゲイン:複数の固定ゲインから選択可能) プログラ PGA113 is a similar device but not the same functionality, offering wider gain range, 4 calibration channels, 2 channel MUX, and SPI interface

    技術資料

    star =TI が選定したこの製品の主要ドキュメント
    結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
    18 をすべて表示
    上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
    * データシート Voltage Output Programmable Sensor Conditioner データシート (Rev. C) 2011年 1月 14日
    ユーザー・ガイド PGA309 User's Guide (Rev. C) PDF | HTML 2023年 7月 28日
    アプリケーション概要 How to Select Amplifiers for Pressure Transmitter Applications (Rev. B) PDF | HTML 2023年 2月 14日
    アプリケーション概要 PLC 機器用マルチチャネル・アナログ入力モジュール 英語版 2019年 4月 4日
    Analog Design Journal Ratiometric measurement in the context of LVDT-sensor signal conditioning 2016年 7月 21日
    ホワイト・ペーパー 産業用オートメーション・ソリューション センサおよびフィールド・トランスミッタ (Rev. D 翻訳版) 2012年 1月 26日
    Analog Design Journal 4Q 2011 Issue Analog Applications Journal 2011年 11月 9日
    Analog Design Journal Analog linearization of resistance temperature detectors 2011年 11月 9日
    EVM ユーザー ガイド (英語) Multi-Cal-PGA309 System User Guide 2011年 4月 27日
    ユーザー・ガイド Multi-Cal-Master User's Guide 2010年 8月 22日
    ユーザー・ガイド Multi-Cal-Test Users Guide 2010年 8月 22日
    アプリケーション・ノート PGA309とXTR115を用いて4-20mA出力ブリッジセンサ回路を実現する方法 (Rev. A 翻訳版) 最新英語版 (Rev.B) 2006年 11月 14日
    アプリケーション・ノート Using the XTR115 with the PGA309 to Generate 4mA to 20mA Output (Rev. B) 2006年 4月 20日
    アプリケーション・ノート PGA309 Quick Start System Reference Guide (Rev. C) 2006年 1月 13日
    アプリケーション・ノート PGA309 Noise Filtering (Rev. A) 2005年 11月 28日
    アプリケーション・ノート Practical Technique for Minimizing the Number of Measurements in Sensor Signal 2005年 6月 28日
    アプリケーション・ノート PGA309 Microcontroller Application 2005年 6月 7日
    ユーザー・ガイド Using PGA309 for Sensor Compensation 2004年 3月 11日

    設計と開発

    その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

    評価ボード

    MULTI-CAL-SYSTEM — Multi-Cal-System ベーシック・スタータ・キット

    The Multi-Cal-System is a system of evaluation modules and accessories that can be used to calibrate multiple PGA308 sensor modules. The Multi-Cal-System can be configured to calibrate from 8 to 64 PGA308s simultaneously. The key component of the Multi-Cal-System is the Multi-Cal-System Starter (...)

    ユーザー ガイド: PDF
    評価ボード

    PGA309EVM-USB — PGA309 評価モジュール

    The PGA309EVM-USB key hardware consists of two boards, PGA309 Test Board and USB DAQ Platform. The PGA309 Test Board contains the PGA309, terminal strips for external connections, several jumpers for device configuration, and support circuitry. The PGA309 Test Board can be used to fully test your (...)

    ユーザー ガイド: PDF
    評価ボード

    SENSOREMULATOREVM — SensorEmulatorEVM 評価モジュール

    The SensorEmulatorEVM provides a complete system for strain and temperature emulation of voltage-excited bridge sensors. The SensorEmulatorEVM uses rotary selector switches and potentiometers to emulate the operation of a voltage-excited Wheatstone resistive bridge sensor at discrete operating (...)

    サポート・ソフトウェア

    SBOC320 PGA309EVM-USB Software

    サポート対象の製品とハードウェア

    サポート対象の製品とハードウェア

    サポート・ソフトウェア

    SBOC394 PGA309EVM-USB Source Code

    サポート対象の製品とハードウェア

    サポート対象の製品とハードウェア

    サポート・ソフトウェア

    SBOC401 Multi-Cal-PGA309 System Software

    サポート対象の製品とハードウェア

    サポート対象の製品とハードウェア

    計算ツール

    SBOC065 Generate Simulated Values

    サポート対象の製品とハードウェア

    サポート対象の製品とハードウェア

    計算ツール

    SBOC132 PGA309 Calculator Source Code

    サポート対象の製品とハードウェア

    サポート対象の製品とハードウェア

    計算ツール

    SLOR088 PGA309EVM Software (Rev 1.5.17) – Includes PGA309 Calculator Software

    サポート対象の製品とハードウェア

    サポート対象の製品とハードウェア

    計算ツール

    SLVC073 PGA309 Gain Calculator

    サポート対象の製品とハードウェア

    サポート対象の製品とハードウェア

    回路図

    PGA309EVM-USB Schematic

    SBOR010.PDF (44 KB)
    回路図

    Multi-Cal-Master Schematics

    SBOR011.ZIP (585 KB)
    回路図

    Multi-Cal-Slave Schematic

    SBOR015.PDF (535 KB)
    シミュレーション・ツール

    PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

    PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

    設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
    シミュレーション・ツール

    TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

    TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

    TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

    TINA は DesignSoft (...)

    ユーザー ガイド: PDF
    英語版 (Rev.A): PDF
    リファレンス・デザイン

    TIPD126 — Bridge sensor signal conditioner with current loop output and EMC protection reference design

    このブリッジ・センサ・コンディショナ・モジュールでは、グランド基準負荷に対する安定した電流出力を提供できます。1 段目では、ミックスド・シグナル・プログラマブル・ゲイン・アンプ(PGA)を使用することで、差動ブリッジ・センサ電圧に対する線形化と温度補正を実現します。2 段目では PGA 出力電圧が電流に変換され、標準の 4mA ~ 20mA の電流ループによって電流が送信されます。追加の回路を使用することで、モジュールを静電気放電(ESD)、電気的高速過渡(EFT)、放射性および伝導性電磁干渉(EMI)、雷サージなどから保護できるようになります。
    ユーザー ガイド: PDF
    回路図: PDF
    パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
    TSSOP (PW) 16 Ultra Librarian

    購入と品質

    記載されている情報:
    • RoHS
    • REACH
    • デバイスのマーキング
    • リード端子の仕上げ / ボールの原材料
    • MSL 定格 / ピーク リフロー
    • MTBF/FIT 推定値
    • 使用材料
    • 認定試験結果
    • 継続的な信頼性モニタ試験結果
    記載されている情報:
    • ファブ拠点
    • アセンブリ拠点

    サポートとトレーニング

    TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

    コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

    TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

    ビデオ