ホーム インターフェイス HDMI、DisplayPort、MIPI の各 IC

TMDS181

アクティブ

6Gbps HDMI 2.0 TMDS リタイマ

製品詳細

Type Retimer Protocols HDMI Rating Catalog Speed (max) (Gbpp) 6 Number of channels 4 Supply voltage (V) 1.2, 3.3 Operating temperature range (°C) -40 to 85
Type Retimer Protocols HDMI Rating Catalog Speed (max) (Gbpp) 6 Number of channels 4 Supply voltage (V) 1.2, 3.3 Operating temperature range (°C) -40 to 85
VQFN (RGZ) 48 49 mm² 7 x 7
  • HDMI™ Input Port to Output Port With CDR Supporting Up to 6 Gbps Data Rates
  • Compatible With HDMI™ Electrical Parameters Up to 6 Gbps in Retimer Mode
  • Support 4k2k60p and Up to WUXGA 16-Bit Color Depth or 1080p With Higher Refresh Rates
  • Retimes Input Stream to Compensate for Random Jitter
  • Adaptive Receiver Equalizer or Programmable Fixed Equalizer
  • I2C and Pin Strap Programmable
  • Inter-Pair Skew Compensation of 5+ Bits
  • Single-Ended Mode ARC Support
  • Link Debug Tools Including Eye Diagram After the RX Equalizer
  • 48-Pin 7-mm × 7-mm 0.5-mm Pitch VQFN Package
  • Extended Commercial Temperature Support 0°C to 85°C (TMDS181)
  • Industrial Temperature Support: –40°C to 85°C (TMDS181I)
  • HDMI™ Input Port to Output Port With CDR Supporting Up to 6 Gbps Data Rates
  • Compatible With HDMI™ Electrical Parameters Up to 6 Gbps in Retimer Mode
  • Support 4k2k60p and Up to WUXGA 16-Bit Color Depth or 1080p With Higher Refresh Rates
  • Retimes Input Stream to Compensate for Random Jitter
  • Adaptive Receiver Equalizer or Programmable Fixed Equalizer
  • I2C and Pin Strap Programmable
  • Inter-Pair Skew Compensation of 5+ Bits
  • Single-Ended Mode ARC Support
  • Link Debug Tools Including Eye Diagram After the RX Equalizer
  • 48-Pin 7-mm × 7-mm 0.5-mm Pitch VQFN Package
  • Extended Commercial Temperature Support 0°C to 85°C (TMDS181)
  • Industrial Temperature Support: –40°C to 85°C (TMDS181I)

The TMDS181x is a digital video interface (DVI) or high-definition multimedia interface (HDMI™) retimer. The TMDS181x supports four TMDS channels, audio return channel (SPDIF_IN/ARC_OUT), and digital display control (DDC) interfaces. The TMDS181x supports signaling rates up to 6 Gbps to allow for the highest resolutions of 4k2k60p 24 bits per pixel and up to WUXGA 16-bit color depth or 1080p with higher refresh rates. The TMDS181x can be configured to support the HDMI2.0a standard. The TMDS181x automatically configures itself as a redriver at low data rate (<1.0 Gbps) or as a retimer above this data rate. Redriver mode supports HDMI1.4b with data rates up to 3.4 Gbps

The TMDS181x supports dual power supply rails of 1.2 V on VDD and 3.3 V on VCC for power reduction. Several methods of power management are implemented to reduce overall power consumption. TMDS181x supports fixed receive EQ gain or adaptive receive EQ control by I2C or pin strap to compensate for different lengths input cable or board traces.

The TMDS181x is a digital video interface (DVI) or high-definition multimedia interface (HDMI™) retimer. The TMDS181x supports four TMDS channels, audio return channel (SPDIF_IN/ARC_OUT), and digital display control (DDC) interfaces. The TMDS181x supports signaling rates up to 6 Gbps to allow for the highest resolutions of 4k2k60p 24 bits per pixel and up to WUXGA 16-bit color depth or 1080p with higher refresh rates. The TMDS181x can be configured to support the HDMI2.0a standard. The TMDS181x automatically configures itself as a redriver at low data rate (<1.0 Gbps) or as a retimer above this data rate. Redriver mode supports HDMI1.4b with data rates up to 3.4 Gbps

The TMDS181x supports dual power supply rails of 1.2 V on VDD and 3.3 V on VCC for power reduction. Several methods of power management are implemented to reduce overall power consumption. TMDS181x supports fixed receive EQ gain or adaptive receive EQ control by I2C or pin strap to compensate for different lengths input cable or board traces.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
10 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TMDS181x 6 Gbps TMDS Retimer データシート (Rev. D) PDF | HTML 2017年 9月 12日
アプリケーション・ノート シグナル コンディショナおよび USB ハブの高速レイアウトのガイド ライン (Rev. A 翻訳版) PDF | HTML 英語版 (Rev.A) PDF | HTML 2026年 1月 14日
アプリケーション・ノート TMDS181 and TMDS171 Configuration Guide 2019年 12月 13日
アプリケーション・ノート TMDS181 Schematic Checklist 2019年 4月 3日
ユーザー・ガイド Pattern Verifier and Generator User's Guide 2018年 4月 27日
技術記事 How to select a redriver or retimer for HDMI 2.0 jitter cleansing PDF | HTML 2017年 5月 1日
技術記事 How to select the right retimer for HDMI 2.0 applications PDF | HTML 2016年 9月 27日
技術記事 How to reduce jitter and improve signal integrity in source and sink system design PDF | HTML 2016年 7月 11日
技術記事 HDMI 2.0: How to generate cleaner signals over long traces, connectors and cables PDF | HTML 2016年 6月 21日
ホワイト・ペーパー Build a true fidelity system using video signal conditioners 2016年 6月 9日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TMDS181RGZEVM — RGZ パッケージの TMDS181 6Gbps TMDS リタイマ評価基板

TMDS181RGZEVM は、HDMI インターフェイスを備えたビデオ用途向けに TMDS181 デバイスを評価できるよう設計された PCB です。
ユーザー ガイド: PDF
ソフトウェア・プログラミング・ツール

SLLC455 EyeScan Tool

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
HDMI、DisplayPort、MIPI の各 IC
  • SN65DP149 -40 ~ 85℃ の動作温度範囲、3.4Gbps、DP++ 1.1 から HDMI 1.4b への変換リタイマ
  • SN65DP159 -40 ~ 85℃ の動作温度範囲、6Gbps、DP++ 1.1 から HDMI 2.0 への変換リタイマ
  • SN75DP149 0 ~ 70℃ の動作温度範囲、3.4Gbps DP++ 1.1 から HDMI 1.4b への変換リタイマ
  • SN75DP159 0 ~ 85℃ の動作温度範囲、6Gbps、DP++ 1.1 から HDMI 2.0 への変換リタイマ
  • TMDS171 3.4Gbps HDMI 1.4b TMDS リタイマ
  • TMDS181 6Gbps HDMI 2.0 TMDS リタイマ
ハードウェア開発
評価ボード
  • DP149RSBEVM DP149 3.4 Gbps DP++ から HDMI リタイマへの評価基板
  • DP159RGZEVM DP159RGZEVM 評価モジュール
  • DP159RSBEVM DP159RSBEVM 評価モジュール
  • TMDS171RGZEVM RGZ パッケージの TMDS171 3.4Gbps TMDS リタイマ評価基板
  • TMDS181RGZEVM RGZ パッケージの TMDS181 6Gbps TMDS リタイマ評価基板
シミュレーション・モデル

TMDS181 IBIS-AMI Model

SLAM293.ZIP (4807 KB) - IBIS-AMI Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIDA-050001 — HDMI 2.0 ESD 保護のリファレンス デザイン

このリファレンス デザインは、HDMI 2.0 ドライバとリタイマの TMDS ラインを静電気放電 (ESD) から保護する 2 種類の方法を提示します。HDMI 規格は、セットトップ ボックスから、ノートブック PC やテレビに至るまで、多くのアプリケーションに採用されています。このポートは多くの場合は外付けになるため、ESD (静電気放電) 事象の影響を受けやすくなっています。高速の HDMI 2.0 信号の場合、ドライバが適切な ESD 保護機能を IC に内蔵することは不可能のため、ディスクリートの ESD 保護デバイスが必要になります。また、HDMI (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RGZ) 48 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ