TMS320C6678

アクティブ

高性能オクタルコア C66x 固定小数点 / 浮動小数点 DSP - 最大 1.25GHz

製品詳細

CPU 32-/64-bit Frequency (MHz) 1000, 1250 PCIe 2 PCIe Gen2 Hardware accelerators 0 Operating system DSP/BIOS Security Cryptographic acceleration Rating Catalog Operating temperature range (°C) -40 to 100
CPU 32-/64-bit Frequency (MHz) 1000, 1250 PCIe 2 PCIe Gen2 Hardware accelerators 0 Operating system DSP/BIOS Security Cryptographic acceleration Rating Catalog Operating temperature range (°C) -40 to 100
FCBGA (CYP) 841 576 mm² 24 x 24
  • Eight TMS320C66x DSP Core Subsystems at 1.00 GHz and 1.25GHz
    • 320 GMAC/160 GFLOP @ 1.25GHz
    • 32KB L1P, 32KB L1D, 512KB L2 Per Core
    • 4MB Shared L2
  • Multicore Navigator and TeraNet Switch Fabric - 2 Tb
  • Network Coprocessors- Packet Accelerator, Security Accelerator
  • Four Lanes of SRIO 2.1 - 5 Gbaud Per Lane Full Duplex
  • Two Lanes PCIe Gen2 - 5 Gbaud Per Lane Full Duplex
  • HyperLink - 50Gbaud Operation, Full Duplex
  • Ethernet MAC Subsystem - Two SGMII Ports w/ 10/100/1000 Mbps operation
  • 64-Bit DDR3 Interface (DDR3-1600) - 8 GByte Addressable Memory Space
  • 16-Bit EMIF - Async SRAM, NAND and NOR Flash Support
  • Two Telecom Serial Ports (TSIP) - 2/4/8 Lanes at 32.768/16.384/8.192
  • UART Interface
  • I2C Interface
  • 16 GPIO Pins
  • SPI Interface
  • Sixteen 64-Bit Timers
  • Three On-Chip PLLs
  • Eight TMS320C66x DSP Core Subsystems at 1.00 GHz and 1.25GHz
    • 320 GMAC/160 GFLOP @ 1.25GHz
    • 32KB L1P, 32KB L1D, 512KB L2 Per Core
    • 4MB Shared L2
  • Multicore Navigator and TeraNet Switch Fabric - 2 Tb
  • Network Coprocessors- Packet Accelerator, Security Accelerator
  • Four Lanes of SRIO 2.1 - 5 Gbaud Per Lane Full Duplex
  • Two Lanes PCIe Gen2 - 5 Gbaud Per Lane Full Duplex
  • HyperLink - 50Gbaud Operation, Full Duplex
  • Ethernet MAC Subsystem - Two SGMII Ports w/ 10/100/1000 Mbps operation
  • 64-Bit DDR3 Interface (DDR3-1600) - 8 GByte Addressable Memory Space
  • 16-Bit EMIF - Async SRAM, NAND and NOR Flash Support
  • Two Telecom Serial Ports (TSIP) - 2/4/8 Lanes at 32.768/16.384/8.192
  • UART Interface
  • I2C Interface
  • 16 GPIO Pins
  • SPI Interface
  • Sixteen 64-Bit Timers
  • Three On-Chip PLLs

The TMS320C6678 Multicore Fixed and Floating Point Digital Signal Processor is based on TI's KeyStone multicore architecture. Integrated with eight C66x CorePac DSPs, each core runs at 1.0 to 1.25 GHz enabling up to 10 GHz. The device supports high-performance signal processing applications such as mission critical, medical imaging, test, and automation. The C6678 platform is power efficient and easy to use. The C66x CorePac DSP is fully backward compatible with all existing C6000 family of fixed and floating point DSPs.

The TMS320C6678 Multicore Fixed and Floating Point Digital Signal Processor is based on TI's KeyStone multicore architecture. Integrated with eight C66x CorePac DSPs, each core runs at 1.0 to 1.25 GHz enabling up to 10 GHz. The device supports high-performance signal processing applications such as mission critical, medical imaging, test, and automation. The C6678 platform is power efficient and easy to use. The C66x CorePac DSP is fully backward compatible with all existing C6000 family of fixed and floating point DSPs.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
84 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TMS320C6678 Multicore Fixed and Floating-Point Digital Signal Processor データシート (Rev. E) 2014年 3月 6日
* エラッタ TMS320C6678 Multcore Fixed & Floating-Point DSP Silicon Errata (Revs 1.0, 2.0) (Rev. H) 2015年 6月 29日
アプリケーション・ノート DDR3 Design Requirements for KeyStone Devices (Rev. D) PDF | HTML 2022年 7月 7日
アプリケーション・ノート Keystone Error Detection and Correction EDC ECC (Rev. A) 2021年 6月 25日
アプリケーション・ノート How to Migrate CCS 3.x Projects to the Latest CCS (Rev. A) PDF | HTML 2021年 5月 19日
ユーザー・ガイド SYS/BIOS (TI-RTOS Kernel) User's Guide (Rev. V) 2020年 6月 1日
アプリケーション・ノート Using DSPLIB FFT Implementation for Real Input and Without Data Scaling PDF | HTML 2019年 6月 11日
アプリケーション・ノート Keystone Bootloader Resources and FAQ 2019年 5月 29日
アプリケーション・ノート Keystone Multicore Device Family Schematic Checklist PDF | HTML 2019年 5月 17日
アプリケーション・ノート Hardware Design Guide for KeyStone Devices (Rev. D) 2019年 3月 21日
アプリケーション・ノート KeyStone I DDR3 interface bring-up 2019年 3月 6日
ホワイト・ペーパー Designing professional audio mixers for every scenario 2018年 6月 28日
アプリケーション・ノート Thermal Design Guide for DSP and Arm Application Processors (Rev. B) 2017年 8月 14日
ユーザー・ガイド Phase-Locked Loop (PLL) for KeyStone Devices User's Guide (Rev. I) 2017年 7月 26日
アプリケーション・ノート PCI Express (PCIe) Resource Wiki for Keystone Devices (Rev. A) 2017年 5月 19日
アプリケーション・ノート Processor SDK RTOS Audio Benchmark Starter Kit 2017年 4月 12日
アプリケーション・ノート KeyStone I DDR3 Initialization (Rev. E) 2016年 10月 28日
アプリケーション・ノート Keystone NDK FAQ 2016年 10月 3日
アプリケーション・ノート SERDES Link Commissioning on KeyStone I and II Devices 2016年 4月 13日
ホワイト・ペーパー Multicore SoCs stay a step ahead of SoC FPGAs 2016年 2月 23日
アプリケーション・ノート TI DSP Benchmarking 2016年 1月 13日
技術記事 If someone offered you same video quality for half the data rate, would you take i PDF | HTML 2015年 8月 18日
アプリケーション・ノート Plastic Ball Grid Array [PBGA] Application Note (Rev. B) 2015年 8月 13日
ユーザー・ガイド Enhanced Direct memory Access 3 (EDMA3) for KeyStone Devices User's Guide (Rev. B) 2015年 5月 6日
技術記事 Five fab facts about the C6678 DSP PDF | HTML 2015年 4月 27日
ユーザー・ガイド Multicore Navigator (CPPI) for KeyStone Architecture User's Guide (Rev. H) PDF | HTML 2015年 4月 9日
ホワイト・ペーパー TI’s processors leading the way in embedded analytics 2015年 3月 3日
ユーザー・ガイド DDR3 Memory Controller for KeyStone I Devices User's Guide (Rev. E) 2015年 1月 20日
ホワイト・ペーパー Very large FFT for TMS320C6678 processors 2015年 1月 13日
ホワイト・ペーパー Synthetic Aperture Radar Implementation on a TMS320C6678 Multicore DSP 2015年 1月 6日
アプリケーション・ノート TI Keystone DSP Hyperlink SerDes IBIS-AMI Models 2014年 10月 9日
アプリケーション・ノート TI Keystone DSP PCIe SerDes IBIS-AMI Models 2014年 10月 9日
ユーザー・ガイド Power Sleep Controller (PSC) for KeyStone Devices User's Guide (Rev. C) 2014年 9月 4日
ユーザー・ガイド Serial RapidIO (SRIO) for KeyStone Devices User's Guide (Rev. C) 2014年 9月 3日
その他の技術資料 KeyStone Lab Manual - Training 2014年 6月 5日
ユーザー・ガイド System Analyzer User's Guide (Rev. F) 2013年 11月 18日
ユーザー・ガイド PCI Express (PCIe) for KeyStone Devices User's Guide (Rev. D) 2013年 9月 30日
ユーザー・ガイド DSP Bootloader for KeyStone Architecture User's Guide (Rev. C) 2013年 7月 15日
ホワイト・ペーパー Another Look at the Future of Medical Processing 2013年 7月 12日
ホワイト・ペーパー Medical Software Development on Keystone Devices 2013年 7月 12日
ホワイト・ペーパー Accelerating high-performance computing development with Desktop Linux SDK 2013年 7月 8日
ユーザー・ガイド Gigabit Ethernet Switch Subsystem for KeyStone Devices User's Guide (Rev. D) 2013年 7月 3日
ユーザー・ガイド C66x CorePac User's Guide (Rev. C) 2013年 6月 28日
ユーザー・ガイド Memory Protection Unit (MPU) for KeyStone Devices User's Guide (Rev. A) 2013年 6月 28日
ユーザー・ガイド HyperLink for KeyStone Devices User's Guide (Rev. C) 2013年 5月 28日
ユーザー・ガイド Security Accelerator (SA) for KeyStone Devices User's Guide (Rev. B) 2013年 2月 5日
製品概要 Multicore DSPs for High-Performance Video Coding 2013年 1月 22日
製品概要 OpenMP Programming for TMS320C66x Multicore DSPs (Rev. A) 2012年 11月 5日
アプリケーション・ノート SerDes Implementation Guidelines for KeyStone I Devices 2012年 10月 31日
製品概要 TMS320C66x high-performance multicore DSPs for video surveillance 2012年 9月 6日
アプリケーション・ノート Multicore Programming Guide (Rev. B) 2012年 8月 29日
ユーザー・ガイド TMS320C6000 Assembly Language Tools v 7.4 User's Guide (Rev. W) 2012年 8月 21日
ユーザー・ガイド TMS320C6000 Optimizing Compiler v 7.4 User's Guide (Rev. U) 2012年 8月 21日
ユーザー・ガイド Packet Accelerator (PA) for KeyStone Devices User's Guide (Rev. A) 2012年 7月 11日
ホワイト・ペーパー Leveraging multicore processors for machine vision applications 2012年 5月 9日
ユーザー・ガイド Semaphore2 Hardware Module for KeyStone Devices User's Guide (Rev. A) 2012年 4月 24日
製品概要 TMS320C6678 Multicore DSP for Multimedia Infrastructure (Rev. A) 2012年 4月 11日
ユーザー・ガイド Serial Peripheral Interface (SPI) for KeyStone Devices User’s Guide (Rev. A) 2012年 3月 30日
ユーザー・ガイド Chip Interrupt Controller (CIC) for KeyStone Devices User's Guide (Rev. A) 2012年 3月 27日
ユーザー・ガイド 64-Bit Timer (Timer64) for KeyStone Devices User's Guide (Rev. A) 2012年 3月 22日
ホワイト・ペーパー Maximizing Multicore Efficiency with Navigator Runtime 2012年 2月 23日
アプリケーション・ノート PCIe Use Cases for KeyStone Devices 2011年 12月 13日
ユーザー・ガイド Multicore Shared Memory Controller (MSMC) for KeyStone Devices User's Guide (Rev. A) 2011年 10月 15日
アプリケーション・ノート Introduction to TMS320C6000 DSP Optimization 2011年 10月 6日
ユーザー・ガイド Debug and Trace for KeyStone I Devices User's Guide (Rev. A) 2011年 9月 22日
ユーザー・ガイド Inter-Integrated Circuit (I2C) for KeyStone Devices User's Guide 2011年 9月 2日
ホワイト・ペーパー KeyStone Multicore SoC Tool Suite: one platform for all needs 2011年 6月 17日
ユーザー・ガイド External Memory Interface (EMIF16) for KeyStone Devices User's Guide (Rev. A) 2011年 5月 24日
ホワイト・ペーパー Software and Hardware Design Challenges Due to Dynamic Raw NAND Market 2011年 5月 19日
製品概要 TMS320C6671/72/74/78 High-Performance Multicore Fixed- and Floating-Point DSPs (Rev. B) 2011年 4月 25日
アプリケーション・ノート TMS320C66x DSP Generation of Devices (Rev. A) 2011年 4月 25日
ホワイト・ペーパー Software-Based Ultrasound Phase Rotation Beamforming on Multicore DSP 2011年 3月 16日
ホワイト・ペーパー Software-Based Ultrasound Beamforming on Multicore DSPs 2011年 3月 6日
ホワイト・ペーパー KeyStone Memory Architecture White Paper (Rev. A) 2010年 12月 21日
ユーザー・ガイド C66x CPU and Instruction Set Reference Guide 2010年 11月 9日
ユーザー・ガイド C66x DSP Cache User's Guide 2010年 11月 9日
アプリケーション・ノート Clocking Design Guide for KeyStone Devices 2010年 11月 9日
ユーザー・ガイド General-Purpose Input/Output (GPIO) forKeyStone Devices User's Guide 2010年 11月 9日
アプリケーション・ノート Optimizing Loops on the C66x DSP 2010年 11月 9日
ユーザー・ガイド Telecom Serial Interface Port (TSIP) for KeyStone Devices User's Guide 2010年 11月 9日
ユーザー・ガイド Universal Asynchronous Receiver/Transmitter (UART) for KeyStone Devices UG 2010年 11月 9日
ユーザー・ガイド Network Coprocessor for KeyStone Devices User's Guide 2010年 11月 2日
ユーザー・ガイド Flip Chip Ball Grid Array Package Reference Guide (Rev. A) 2005年 5月 23日
アプリケーション・ノート AN-1281 Bumped Die (Flip Chip) Packages (Rev. A) 2004年 5月 1日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

Z3-3P-VIDEO-EVMS — Z3 Technology 社プロセッサ・ビデオの評価モジュール

Z3 は、TI の DaVinci および AM57x プロセッサにフォーカスしオープンソース・ソフトウェア・アーキテクチャの開発、サポートを行います。取り扱い製品には、マルチメディア向けのフレームワーク、周辺装置ドライバ、製造モジュール、および包括的な製品設計サービスが含まれます。さらに Z3 は、システム・レベル設計と、有線およびワイヤレスの両方のメディア製品も提供します。

Z3 Technology の詳細については、http://z3technology.com でご確認ください。
購入先:Z3 Technology
ドーター・カード

SHELD-3P-DSP-SOMS — Sheldon DSP-FPGA ボード

Sheldon Instruments は、PCIe/PCI、PCI104e/PCI104、XMC/PMC、および CompactPCI システム向けの、DSP ベースの COTS データ・アクイジションおよび制御ハードウェアを、さまざまなアプリケーションや市場向けのドライバやリアルタイム開発ソフトウェアとともに設計、製造しています。

Sheldon Instruments の詳細については https://sheldoninstruments.com をご覧ください。




デバッグ・プローブ

TMDSEMU200-U — XDS200 USB デバッグ プローブ

XDS200 は、TI の組込みデバイスのデバッグに使用するデバッグ プローブ (エミュレータ) です。大半のデバイスでは、より新しく低コストな XDS110 (www.ti.com/tool/TMDSEMU110-U) の使用が推奨されます。XDS200 は、単一のポッドで IEEE1149.1、IEEE1149.7、SWD などの幅広い規格をサポートします。すべての XDS デバッグ プローブは、ETB (Embedded Trace Buffer、組込みトレース バッファ) 搭載のすべての Arm® と DSP プロセッサに対し、コア トレースとシステム トレースをサポートしています。

(...)

デバッグ・プローブ

TMDSEMU560V2STM-U — XDS560™ ソフトウェア v2 システム・トレース USB デバッグ・プローブ

XDS560v2 は、XDS560™ ファミリのデバッグ・プローブの中で最高の性能を達成し、従来の JTAG 規格 (IEEE1149.1) と cJTAG (IEEE1149.7) の両方をサポートしています。シリアル・ワイヤ・デバッグ (SWD) をサポートしていないことに注意してください。

すべての XDS デバッグ・プローブは、組み込みトレース・バッファ (ETB) を搭載しているすべての ARM プロセッサと DSP プロセッサで、コア・トレースとシステム・トレースをサポートしています。ピン経由でコア・トレースを実行する場合、XDS560v2 PRO TRACE が必要です。

(...)

デバッグ・プローブ

TMDSEMU560V2STM-UE — Spectrum Digital XDS560v2 システム・トレース USB およびイーサネット

The XDS560v2 System Trace is the first model of the XDS560v2 family of high-performance debug probes (emulators) for TI processors. The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).

The (...)

デバッグ・プローブ

LB-3P-TRACE32-DSP — デジタル信号プロセッサ(DSP)用 Lauterbach TRACE32デバッグおよびトレースシステム

Lauterbach‘s TRACE32® tools are a suite of leading-edge hardware and software components that enables developers to analyze, optimize and certify all kinds of single- or multi-core Digital Signal processors (DSPs) which are a popular choice for audio and video processing as well as radar data (...)

購入先:Lauterbach GmbH
インターフェイス・アダプタ

HL5CABLE — ハイパーリンク・ケーブル

A ½ meter long high speed cable to allow interfacing 2 EVMs via their high performance Hyperlink interfaces. EVMs supported are TMDSEVM6670L, TMDSEVM6678L, TMDSEVM6670LE, TMDSEVM6678LE, TMDSEVM6614LXE and TMDSEVM6618LXE.
インターフェイス・アダプタ

TMDXEVMPCI — AMC - PCIe アダプタ・カード

This is a passive adapter card that allows select TI EVMs with a AMC header to be converted to a PCIe x4 lane edge connector so it can be inserted into a desktop PC or any where a PCIe header is utilized. The selected TI EVM must support native PCIe on the DSP. This card is a adapter and requires (...)
ソフトウェア開発キット (SDK)

BIOSMCSDK-C66X SYS/BIOS マルチコア・ソフトウェア開発キット(MCSDK)、TMS320C66x プロセッサ用

NOTE: K2x, C665x and C667x devices are now actively maintained on the Processor-SDK release stream. See links above.

Our Multicore Software Development Kits (MCSDK) provide highly-optimized bundles of foundational, platform-specific drivers to enable development on selected TI ARM and DSP devices. (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
オーディオ / レーダー DSP SoC
  • TMS320C6457 通信インフラ デジタル シグナル プロセッサ
  • TMS320C6657 高性能デュアル コア C66x 固定小数点 / 浮動小数点 DSP - 最大 1.25GHz、2 個の UART 搭載
  • TMS320C6678 高性能オクタルコア C66x 固定小数点 / 浮動小数点 DSP - 最大 1.25GHz
マルチメディア / 産業用ネットワーク SoC
  • TMS320C6670 通信 / テレコム向け 4 コア固定 / 浮動小数点 DSP
ダウンロードオプション
ソフトウェア開発キット (SDK)

LINUXMCSDK Linux MCSDK、C66x、C647x および C645x 用

NOTE: K2x, C665x and C667x devices are now actively maintained on the Processor-SDK release stream. See links above.

Our Multicore Software Development Kits (MCSDK) provide highly-optimized bundles of foundational, platform-specific drivers to enable development on selected TI ARM and DSP devices. (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
オーディオ / レーダー DSP SoC
  • TMS320C6455 C64x+ 固定小数点 DSP、最大 1.2GHz、64 ビット EMIFA、32 および 16 ビット DDR2、1Gbps イーサネット
  • TMS320C6457 通信インフラ デジタル シグナル プロセッサ
  • TMS320C6678 高性能オクタルコア C66x 固定小数点 / 浮動小数点 DSP - 最大 1.25GHz
マルチメディア / 産業用ネットワーク SoC
  • TMS320C6472 固定小数点デジタル シグナル プロセッサ
  • TMS320C6474 マルチコア デジタル シグナル プロセッサ
  • TMS320C6670 通信 / テレコム向け 4 コア固定 / 浮動小数点 DSP
ハードウェア開発
評価ボード
  • TMDSDSK6455 TMS320C6455 DSP スタータ・キット (DSK)
ダウンロードオプション
ソフトウェア開発キット (SDK)

PROCESSOR-SDK-C667X — C667x プロセッサ向けnoプロセッサ SDK:TI-RTOS サポート

 

プロセッサ SDK (ソフトウェア開発キット) は、TI の組込みプロセッサを対象にした統合ソフトウェア プラットフォームであり、セットアップが簡単で、ベンチマークとデモにすぐにアクセスできます。  プロセッサ SDK はいずれも TI の広範な製品ラインアップに対応しており、複数のデバイス間でのソフトウェアのシームレスな再利用や移行が可能です。  プロセッサ SDK と TI の組込みプロセッサ ソリューションにより、スケーラブルなプラットフォーム ソリューションの開発が極めて容易になります。

C66x 向けのプロセッサ SDK は、TI-RTOS オペレーティング (...)

サンプル・コードまたはデモ

MCSDK-VIDEODEMO C66x 用 MCSDK でのマルチコア・ビデオ・インフラストラクチャ・デモ

This Multicore Video Infrastructure Demo package provides highly-optimized platform and video software components and enables development of real-time video applications on C66x multicore devices. The Multicore Video Infrastructure Demo gives developers the ability to evaluate performance and (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
オーディオ / レーダー DSP SoC
  • DM505 15mm パッケージ封止、ビジョン分析向け SoC
  • TMS320C6678 高性能オクタルコア C66x 固定小数点 / 浮動小数点 DSP - 最大 1.25GHz
ダウンロードオプション
ドライバまたはライブラリ

FFTLIB — FFT ライブラリ、浮動小数点デバイス用

The Texas Instruments FFT library is an optimized floating-point math function library for computing the discrete Fourier transform (DFT).
ドライバまたはライブラリ

MATHLIB — DSP 演算ライブラリ、浮動小数点デバイス用

The Texas Instruments math library is an optimized floating-point math function library for C programmers using TI floating point devices. These routines are typically used in computationally intensive real-time applications where optimal execution speed is critical. By using these routines instead (...)
ドライバまたはライブラリ

SPRC264 — TMS320C5000/6000 イメージ ライブラリ(IMGLIB)

C5000/6000 画像処理ライブラリ(IMGLIB)は、C言語プログラマ向けの最適化された画像/ビデオ処理関数ライブラリです。これは、計算負荷の高いリアルタイム アプリケーションで通常使用される、C言語から呼び出し可能な汎用の画像/動画処理ルーチンを含んでいます。これらのルーチンを使用することで、同等の標準ANSI C言語コードよりも高いパフォーマンスを実現できます。IMGLIBは、すぐに使えるDSP関数をソースコード付きで提供することで、アプリケーション開発期間を大幅に短縮できます。


ベンチマークを参照してください:各DSP コアのベンチマーク

ユーザー ガイド: PDF
ドライバまたはライブラリ

SPRC265 — TMS320C6000 DSP ライブラリ(DSPLIB)

TMS320C6000 Digital Signal Processor Library (DSPLIB) は、Cプログラマー向けのプラットフォーム最適化DSP関数ライブラリです。これは、計算集約的なリアルタイム アプリケーションで一般的に使用される、C言語から呼び出し可能な汎用信号処理ルーチンを含んでいます。これらのルーチンを使用することで、同等の標準ANSI C言語コードよりも高いパフォーマンスを実現できます。DSPLIBは、すぐに使えるDSP関数をソースコード付きで提供することで、アプリケーション開発期間を大幅に短縮できます。


ベンチマークを参照してください:各DSP コアのベンチマーク

ユーザー ガイド: PDF
ドライバまたはライブラリ

TELECOMLIB — テレコムおよびメディア向けライブラリ - FAXLIB、VoLIB および AEC/AER、TMS320C64x+ および TMS320C55x プロセッサ用

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)
IDE (統合開発環境)、コンパイラ、またはデバッガ

CCSTUDIO Code Composer Studio 統合開発環境(IDE)

Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize embedded applications. Code Composer Studio is available across Windows®, Linux® and macOS® platforms.

(...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

こちらの設計リソースは、このカテゴリに属する製品の大半をサポートしています。

サポート状況を確認するには、製品の詳細ページをご覧ください。

開始 ダウンロードオプション
IDE (統合開発環境)、コンパイラ、またはデバッガ

SPNC016 TMS570 HET IDE v03.05.01

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
オーディオ / レーダー DSP SoC
  • SM320C6678-HIREL 高信頼性製品、高性能 8 コア C6678 固定小数点 / 浮動小数点 DSP
  • TMS320C6671 高性能シングル コア C66x 固定小数点 / 浮動小数点 DSP - 1GHz
  • TMS320C6672 高性能デュアル コア C66x 固定小数点 / 浮動小数点 DSP - 最大 1.25GHz
  • TMS320C6674 高性能クワッド コア C66x 固定小数点 / 浮動小数点 DSP - 最大 1.25GHz
  • TMS320C6678 高性能オクタルコア C66x 固定小数点 / 浮動小数点 DSP - 最大 1.25GHz
ソフトウェア・コーデック

C66XCODECS — コーデック - ビデオ、スピーチ - C66x ベース・デバイス用

TI のコーデックは無償であり、量産ライセンスが付属しているほか、今すぐダウンロードできます。いずれも量産テスト済みで、ビデオや音声の各アプリケーションに簡単に統合可能です。多くの場合、C66x プラットフォーム向けの C64x+ コーデックが提供済みであり、検証済みです。各インストーラやダウンロード・ページから、データシートとリリース・ノートが利用可能です。

下記の 「Download options」 (オプションのダウンロード) ボタンを使用して入手できるコーデックは、TI が現時点で提供している、最新のテスト済みバージョンです。さらに、一部のアプリケーション・デモで、TI (...)

シミュレーション・モデル

C6678 CYP BSDL Model

SPRM527.ZIP (24 KB) - BSDL Model
シミュレーション・モデル

C6678 Power Consumption Model (Rev. D)

SPRM545D.ZIP (112 KB) - Power Model
シミュレーション・モデル

KeyStone I SerDes IBIS AMI Models

SPRM742.ZIP (969314 KB) - IBIS Model
lock = 輸出許可が必要 (1 分)
シミュレーション・モデル

TMS320C6678 CYB IBIS Models

SPRM537.ZIP (761 KB) - IBIS Model
シミュレーション・モデル

TMS320C6678/74/72/71 CYP BSDL Model (Silicon Revision 2)

SPRM575.ZIP (24 KB) - BSDL Model
リファレンス・デザイン

TIDEP0045 — TI の C6678 DSP にリアルタイム合成開口レーダー (SAR) アルゴリズムを実装するリファレンスデザイン

このリファレンス デザインは、マルチコア デジタル信号プロセッサ (DSP) である TMS320C6678 上で動作するリアルタイム合成開口レーダー (SAR) を提示します。SAR (逐次比較型) の主な課題の一つは、画像の生成には計算負荷の高い信号処理手順が伴うため、リアルタイムで高解像度画像を生成することです。   8 コアの固定小数点/浮動小数点 DSP である C6678 に SAR アルゴリズムを実装しており、包括的なアプリケーション性能と 1、2、4、8 個の DSP コアにまたがるスケール化を実現することができます。ここでは、距離測定用ドップラー SAR (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDEP0037 — 高効率電力スケーラブル H.265/HEVC を実装するために、TMS320C6678 プロセッサを使用した、リファレンス・デザイン

HEVC is an efficient, but processing intensive video standard, that is said to double the data compression ratio compared to H.264 / MPEG-4 at the same level of video quality. This design shows how a power efficient, soft H.265 / HEVC solution, that scales across resolutions, frame rates & (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDEP0011 — パワー・ソリューション、C667x DSP AVS コア(CVDD)用、ダイナミック・ボルテージ・スケーリング付き

このリファレンス・デザインは、Keystone マルチコア DSP、主に C66x シリーズに AVS コア電源(CVDD)を供給することを目的としています。C66x シリーズは、SmartReflex テクノロジーを使用して、DSP の電源電圧制御を可能にします。この要件を満たすために、このデザインは同期整流・降圧コンバータ(TPS56121)と、POL(ポイント・オブ・ロード)レギュレータ(LM10011)を組み合わせています。LM10011 は、DSP から 6 ビットまたは 4 ビットの VCNTL を受け入れ、TPS56121 の出力電圧を、DSP (...)
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
FCBGA (CYP) 841 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ