SM320C6678-HIREL

アクティブ

高信頼性製品、高性能 8 コア C6678 固定小数点 / 浮動小数点 DSP

製品詳細

CPU 32-/64-bit Frequency (MHz) 1000 PCIe 2 PCIe Gen2 Hardware accelerators 0 Operating system DSP/BIOS Security Cryptographic acceleration Rating High Temp Operating temperature range (°C) -55 to 115
CPU 32-/64-bit Frequency (MHz) 1000 PCIe 2 PCIe Gen2 Hardware accelerators 0 Operating system DSP/BIOS Security Cryptographic acceleration Rating High Temp Operating temperature range (°C) -55 to 115
FCBGA (CYP) 841 576 mm² 24 x 24
  • Eight SM320C66x DSP Core Subsystems at 1.00 GHz
    • 32KB L1P, 32KB L1D, 512KB L2 Per Core
    • 4MB Shared L2
  • Multicore Navigator and TeraNet Switch Fabric - 2 Tb
  • Network Coprocessors- Packet Accelerator, Security Accelerator
  • Four Lanes of SRIO 2.1 - 5 Gbaud Per Lane Full Duplex
  • Two Lanes PCIe Gen2 - 5 Gbaud Per Lane Full Duplex
  • HyperLink - Up to 50Gbaud Operation at -40C to 105C and 25 GBaud at -55C to 115C, Full Duplex
  • Ethernet MAC Subsystem - Two SGMII Ports w/ 10/100/1000 Mbps operation
  • 64-Bit DDR3 Interface (DDR3-1600) - 8 GByte Addressable Memory Space
  • 16-Bit EMIF - Async SRAM, NAND and NOR Flash Support
  • Two Telecom Serial Ports (TSIP) - 2/4/8 Lanes at 32.768/16.384/8.192
  • UART Interface
  • I2C Interface
  • 16 GPIO Pins
  • SPI Interface
  • Sixteen 64-Bit Timers
  • Three On-Chip PLLs
  • Eight SM320C66x DSP Core Subsystems at 1.00 GHz
    • 32KB L1P, 32KB L1D, 512KB L2 Per Core
    • 4MB Shared L2
  • Multicore Navigator and TeraNet Switch Fabric - 2 Tb
  • Network Coprocessors- Packet Accelerator, Security Accelerator
  • Four Lanes of SRIO 2.1 - 5 Gbaud Per Lane Full Duplex
  • Two Lanes PCIe Gen2 - 5 Gbaud Per Lane Full Duplex
  • HyperLink - Up to 50Gbaud Operation at -40C to 105C and 25 GBaud at -55C to 115C, Full Duplex
  • Ethernet MAC Subsystem - Two SGMII Ports w/ 10/100/1000 Mbps operation
  • 64-Bit DDR3 Interface (DDR3-1600) - 8 GByte Addressable Memory Space
  • 16-Bit EMIF - Async SRAM, NAND and NOR Flash Support
  • Two Telecom Serial Ports (TSIP) - 2/4/8 Lanes at 32.768/16.384/8.192
  • UART Interface
  • I2C Interface
  • 16 GPIO Pins
  • SPI Interface
  • Sixteen 64-Bit Timers
  • Three On-Chip PLLs

The SM320C6678 Multicore Fixed and Floating Point Digital Signal Processor is based on TI's KeyStone multicore architecture. Integrated with eight C66x CorePac DSPs, each core runs at 1.0 GHz enabling up to 8 GHz. The device supports high-performance signal processing applications such as mission critical, medical imaging, test, and automation. The C6678 platform is power efficient and easy to use. The C66x CorePac DSP is fully backward compatible with all existing C6000 family of fixed and floating point DSPs.

The SM320C6678 Multicore Fixed and Floating Point Digital Signal Processor is based on TI's KeyStone multicore architecture. Integrated with eight C66x CorePac DSPs, each core runs at 1.0 GHz enabling up to 8 GHz. The device supports high-performance signal processing applications such as mission critical, medical imaging, test, and automation. The C6678 platform is power efficient and easy to use. The C66x CorePac DSP is fully backward compatible with all existing C6000 family of fixed and floating point DSPs.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
61 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート SM320C6678-HIREL Multicore Fixed and Floating-Point Digital Signal Processor データシート (Rev. A) 2014年 4月 3日
* エラッタ TMS320C6678 Multcore Fixed & Floating-Point DSP Silicon Errata (Revs 1.0, 2.0) (Rev. H) 2015年 6月 29日
アプリケーション・ノート DDR3 Design Requirements for KeyStone Devices (Rev. D) PDF | HTML 2022年 7月 7日
ユーザー・ガイド SYS/BIOS (TI-RTOS Kernel) User's Guide (Rev. V) 2020年 6月 1日
アプリケーション・ノート Hardware Design Guide for KeyStone Devices (Rev. D) 2019年 3月 21日
アプリケーション・ノート Thermal Design Guide for DSP and Arm Application Processors (Rev. B) 2017年 8月 14日
ユーザー・ガイド Phase-Locked Loop (PLL) for KeyStone Devices User's Guide (Rev. I) 2017年 7月 26日
アプリケーション・ノート KeyStone I DDR3 Initialization (Rev. E) 2016年 10月 28日
ユーザー・ガイド Enhanced Direct memory Access 3 (EDMA3) for KeyStone Devices User's Guide (Rev. B) 2015年 5月 6日
ユーザー・ガイド Multicore Navigator (CPPI) for KeyStone Architecture User's Guide (Rev. H) PDF | HTML 2015年 4月 9日
ユーザー・ガイド DDR3 Memory Controller for KeyStone I Devices User's Guide (Rev. E) 2015年 1月 20日
ユーザー・ガイド Power Sleep Controller (PSC) for KeyStone Devices User's Guide (Rev. C) 2014年 9月 4日
ユーザー・ガイド Serial RapidIO (SRIO) for KeyStone Devices User's Guide (Rev. C) 2014年 9月 3日
ユーザー・ガイド System Analyzer User's Guide (Rev. F) 2013年 11月 18日
ユーザー・ガイド PCI Express (PCIe) for KeyStone Devices User's Guide (Rev. D) 2013年 9月 30日
ユーザー・ガイド DSP Bootloader for KeyStone Architecture User's Guide (Rev. C) 2013年 7月 15日
ホワイト・ペーパー Another Look at the Future of Medical Processing 2013年 7月 12日
ホワイト・ペーパー Medical Software Development on Keystone Devices 2013年 7月 12日
ホワイト・ペーパー Accelerating high-performance computing development with Desktop Linux SDK 2013年 7月 8日
ユーザー・ガイド Gigabit Ethernet Switch Subsystem for KeyStone Devices User's Guide (Rev. D) 2013年 7月 3日
ユーザー・ガイド C66x CorePac User's Guide (Rev. C) 2013年 6月 28日
ユーザー・ガイド Memory Protection Unit (MPU) for KeyStone Devices User's Guide (Rev. A) 2013年 6月 28日
ユーザー・ガイド HyperLink for KeyStone Devices User's Guide (Rev. C) 2013年 5月 28日
ユーザー・ガイド Security Accelerator (SA) for KeyStone Devices User's Guide (Rev. B) 2013年 2月 5日
製品概要 Multicore DSPs for High-Performance Video Coding 2013年 1月 22日
製品概要 OpenMP Programming for TMS320C66x Multicore DSPs (Rev. A) 2012年 11月 5日
アプリケーション・ノート SerDes Implementation Guidelines for KeyStone I Devices 2012年 10月 31日
製品概要 TMS320C66x high-performance multicore DSPs for video surveillance 2012年 9月 6日
アプリケーション・ノート Multicore Programming Guide (Rev. B) 2012年 8月 29日
ユーザー・ガイド TMS320C6000 Assembly Language Tools v 7.4 User's Guide (Rev. W) 2012年 8月 21日
ユーザー・ガイド TMS320C6000 Optimizing Compiler v 7.4 User's Guide (Rev. U) 2012年 8月 21日
ユーザー・ガイド Packet Accelerator (PA) for KeyStone Devices User's Guide (Rev. A) 2012年 7月 11日
ホワイト・ペーパー Leveraging multicore processors for machine vision applications 2012年 5月 9日
ユーザー・ガイド Semaphore2 Hardware Module for KeyStone Devices User's Guide (Rev. A) 2012年 4月 24日
製品概要 TMS320C6678 Multicore DSP for Multimedia Infrastructure (Rev. A) 2012年 4月 11日
ユーザー・ガイド Serial Peripheral Interface (SPI) for KeyStone Devices User’s Guide (Rev. A) 2012年 3月 30日
ユーザー・ガイド Chip Interrupt Controller (CIC) for KeyStone Devices User's Guide (Rev. A) 2012年 3月 27日
ユーザー・ガイド 64-Bit Timer (Timer64) for KeyStone Devices User's Guide (Rev. A) 2012年 3月 22日
ホワイト・ペーパー Maximizing Multicore Efficiency with Navigator Runtime 2012年 2月 23日
ホワイト・ペーパー Comparing TI's TMS320C6671 DSP with ADI’s ADSP-TS201S TigerSHARC Processor (Rev. A) 2012年 1月 6日
アプリケーション・ノート PCIe Use Cases for KeyStone Devices 2011年 12月 13日
ユーザー・ガイド Multicore Shared Memory Controller (MSMC) for KeyStone Devices User's Guide (Rev. A) 2011年 10月 15日
アプリケーション・ノート Introduction to TMS320C6000 DSP Optimization 2011年 10月 6日
ユーザー・ガイド Debug and Trace for KeyStone I Devices User's Guide (Rev. A) 2011年 9月 22日
ユーザー・ガイド Inter-Integrated Circuit (I2C) for KeyStone Devices User's Guide 2011年 9月 2日
ホワイト・ペーパー KeyStone Multicore SoC Tool Suite: one platform for all needs 2011年 6月 17日
ユーザー・ガイド External Memory Interface (EMIF16) for KeyStone Devices User's Guide (Rev. A) 2011年 5月 24日
ホワイト・ペーパー Software and Hardware Design Challenges Due to Dynamic Raw NAND Market 2011年 5月 19日
製品概要 TMS320C6671/72/74/78 High-Performance Multicore Fixed- and Floating-Point DSPs (Rev. B) 2011年 4月 25日
アプリケーション・ノート TMS320C66x DSP Generation of Devices (Rev. A) 2011年 4月 25日
ホワイト・ペーパー Software-Based Ultrasound Phase Rotation Beamforming on Multicore DSP 2011年 3月 16日
ホワイト・ペーパー Software-Based Ultrasound Beamforming on Multicore DSPs 2011年 3月 6日
ホワイト・ペーパー KeyStone Memory Architecture White Paper (Rev. A) 2010年 12月 21日
ユーザー・ガイド C66x CPU and Instruction Set Reference Guide 2010年 11月 9日
ユーザー・ガイド C66x DSP Cache User's Guide 2010年 11月 9日
アプリケーション・ノート Clocking Design Guide for KeyStone Devices 2010年 11月 9日
ユーザー・ガイド General-Purpose Input/Output (GPIO) forKeyStone Devices User's Guide 2010年 11月 9日
アプリケーション・ノート Optimizing Loops on the C66x DSP 2010年 11月 9日
ユーザー・ガイド Telecom Serial Interface Port (TSIP) for KeyStone Devices User's Guide 2010年 11月 9日
ユーザー・ガイド Universal Asynchronous Receiver/Transmitter (UART) for KeyStone Devices UG 2010年 11月 9日
ユーザー・ガイド Network Coprocessor for KeyStone Devices User's Guide 2010年 11月 2日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

デバッグ・プローブ

TMDSEMU200-U — XDS200 USB デバッグ プローブ

XDS200 は、TI の組込みデバイスのデバッグに使用するデバッグ プローブ (エミュレータ) です。大半のデバイスでは、より新しく低コストな XDS110 (www.ti.com/tool/TMDSEMU110-U) の使用が推奨されます。XDS200 は、単一のポッドで IEEE1149.1、IEEE1149.7、SWD などの幅広い規格をサポートします。すべての XDS デバッグ プローブは、ETB (Embedded Trace Buffer、組込みトレース バッファ) 搭載のすべての Arm® と DSP プロセッサに対し、コア トレースとシステム トレースをサポートしています。

(...)

デバッグ・プローブ

TMDSEMU560V2STM-U — XDS560™ ソフトウェア v2 システム・トレース USB デバッグ・プローブ

XDS560v2 は、XDS560™ ファミリのデバッグ・プローブの中で最高の性能を達成し、従来の JTAG 規格 (IEEE1149.1) と cJTAG (IEEE1149.7) の両方をサポートしています。シリアル・ワイヤ・デバッグ (SWD) をサポートしていないことに注意してください。

すべての XDS デバッグ・プローブは、組み込みトレース・バッファ (ETB) を搭載しているすべての ARM プロセッサと DSP プロセッサで、コア・トレースとシステム・トレースをサポートしています。ピン経由でコア・トレースを実行する場合、XDS560v2 PRO TRACE が必要です。

(...)

デバッグ・プローブ

TMDSEMU560V2STM-UE — Spectrum Digital XDS560v2 システム・トレース USB およびイーサネット

The XDS560v2 System Trace is the first model of the XDS560v2 family of high-performance debug probes (emulators) for TI processors. The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).

The (...)

デバッグ・プローブ

LB-3P-TRACE32-DSP — デジタル信号プロセッサ(DSP)用 Lauterbach TRACE32デバッグおよびトレースシステム

Lauterbach‘s TRACE32® tools are a suite of leading-edge hardware and software components that enables developers to analyze, optimize and certify all kinds of single- or multi-core Digital Signal processors (DSPs) which are a popular choice for audio and video processing as well as radar data (...)

購入先:Lauterbach GmbH
ソフトウェア開発キット (SDK)

MEDIMGSTK-C66X TI Embedded Processor Software Tool Kit for Medical Imaging (STK-MED) - for C66x and C64x+ based processors

The TI Embedded Processor Software Toolkit for Medical Imaging (STK-MED) is a collection of several standard ultrasound and optical coherence tomography (OCT) algorithms for TI’s C66x™ and C64x+™ architecture. The algorithms showcase how medical imaging functions can leverage the C66x and (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
ドライバまたはライブラリ

AEC-AER アコースティック・エコー・キャンセレーション/除去、TI C64x+、C674x、C55x および Cortex(tm)A8 プロセッサ用 - 現在即時入手可能

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
ドライバまたはライブラリ

C64X-DSPLIB Download TMS320C64x DSP Library

TMS320C6000 Digital Signal Processor Library (DSPLIB) is a platform-optimized DSP function library for C programmers. It includes C-callable, general-purpose signal-processing routines that are typically used in computationally intensive real-time applications. With these routines, higher (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ドライバまたはライブラリ

C67X-DSPLIB Download TMS320C67x DSP Library

TMS320C6000 Digital Signal Processor Library (DSPLIB) is a platform-optimized DSP function library for C programmers. It includes C-callable, general-purpose signal-processing routines that are typically used in computationally intensive real-time applications. With these routines, higher (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ドライバまたはライブラリ

C67X-MATHLIB DSP Math ライブラリ、C67x 用、浮動小数点デバイス

The Texas Instruments math library is an optimized floating-point math function library for C programmers using TI floating point devices. These routines are typically used in computationally intensive real-time applications where optimal execution speed is critical. By using these routines instead (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
ドライバまたはライブラリ

FAXLIB C66x、C64x+、および C55x プロセッサ用 FAX ライブラリ(FAXLIB)

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
ドライバまたはライブラリ

SPRC264 — TMS320C5000/6000 イメージ ライブラリ(IMGLIB)

C5000/6000 画像処理ライブラリ(IMGLIB)は、C言語プログラマ向けの最適化された画像/ビデオ処理関数ライブラリです。これは、計算負荷の高いリアルタイム アプリケーションで通常使用される、C言語から呼び出し可能な汎用の画像/動画処理ルーチンを含んでいます。これらのルーチンを使用することで、同等の標準ANSI C言語コードよりも高いパフォーマンスを実現できます。IMGLIBは、すぐに使えるDSP関数をソースコード付きで提供することで、アプリケーション開発期間を大幅に短縮できます。


ベンチマークを参照してください:各DSP コアのベンチマーク

ユーザー ガイド: PDF
ドライバまたはライブラリ

VOLIB ボイス・ライブラリ(VoLIB)、C66x、C64x+、および C55x プロセッサ用

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
IDE (統合開発環境)、コンパイラ、またはデバッガ

SPNC016 TMS570 HET IDE v03.05.01

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ソフトウェア・コーデック

C66XCODECSPCH C66x スピーチ・コーデック - ソフトウェアとドキュメント

TI codecs are free, come with production licensing and are available for download now. All are production-tested for easy integration into video and voice applications. In many cases, the C64x+ codecs are provided and validated for C66x platforms. Datasheets and Release Notes are on the download (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
ソフトウェア・コーデック

C66XCODECSVID C6678 ビデオ・コーデック - ソフトウェアとドキュメント

TI codecs are free, come with production licensing and are available for download now. All are production-tested for easy integration into video and voice applications. In many cases, the C64x+ codecs are provided and validated for C66x platforms. Datasheets and Release Notes are on the download (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
シミュレーション・モデル

C6678 CYP BSDL Model

SPRM527.ZIP (24 KB) - BSDL Model
シミュレーション・モデル

C6678 Power Consumption Model (Rev. D)

SPRM545D.ZIP (112 KB) - Power Model
シミュレーション・モデル

TMS320C6678 CYB IBIS Models

SPRM537.ZIP (761 KB) - IBIS Model
シミュレーション・モデル

TMS320C6678/74/72/71 CYP BSDL Model (Silicon Revision 2)

SPRM575.ZIP (24 KB) - BSDL Model
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
FCBGA (CYP) 841 Ultra Librarian