TMS320C6711D

アクティブ

C67x 浮動小数点 DSP - 最大 250MHz、McBSP と 32 ビット EMIFA (非同期 EMIF) 搭載

製品詳細

CPU 32-/64-bit Operating system DSP/BIOS Rating Catalog Operating temperature range (°C) -40 to 105
CPU 32-/64-bit Operating system DSP/BIOS Rating Catalog Operating temperature range (°C) -40 to 105
BGA (ZDP) 272 729 mm² 27 x 27 PBGA (GDP) 272 729 mm² 27 x 27 PBGA (ZDP) 272 See data sheet
  • Excellent-Price/Performance Floating-Point Digital Signal Processor (DSP):
      TMS320C6711D
    • Eight 32-Bit Instructions/Cycle
    • 167-, 200-, 250-MHz Clock Rates
    • 6-, 5-, 4-ns Instruction Cycle Time
    • 1000, 1200, 1500 MFLOPS
  • Advanced Very Long Instruction Word (VLIW) C67x™ DSP Core
    • Eight Highly Independent Functional Units:
      • Four ALUs (Floating- and Fixed-Point)
      • Two ALUs (Fixed-Point)
      • Two Multipliers (Floating- and Fixed-Point)
    • Load-Store Architecture With 32 32-Bit General-Purpose Registers
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
  • Instruction Set Features
    • Hardware Support for IEEE Single-Precision and Double-Precision Instructions
    • Byte-Addressable (8-, 16-, 32-Bit Data)
    • 8-Bit Overflow Protection
    • Saturation
    • Bit-Field Extract, Set, Clear
    • Bit-Counting
    • Normalization
  • L1/L2 Memory Architecture
    • 32K-Bit (4K-Byte) L1P Program Cache (Direct Mapped)
    • 32K-Bit (4K-Byte) L1D Data Cache (2-Way Set-Associative)
    • 512K-Bit (64K-Byte) L2 Unified Mapped RAM/Cache (Flexible Data/Program Allocation)
  • Device Configuration
    • Boot Mode: HPI, 8-, 16-, 32-Bit ROM Boot
    • Endianness: Little Endian, Big Endian
  • Enhanced Direct-Memory-Access (EDMA) Controller (16 Independent Channels)
  • 32-Bit External Memory Interface (EMIF)
    • Glueless Interface to Asynchronous Memories: SRAM and EPROM
    • Glueless Interface to Synchronous Memories: SDRAM and SBSRAM
    • 256M-Byte Total Addressable External Memory Space
  • 16-Bit Host-Port Interface (HPI)
  • Two Multichannel Buffered Serial Ports (McBSPs)
    • Direct Interface to T1/E1, MVIP, SCSA Framers
    • ST-Bus-Switching Compatible
    • Up to 256 Channels Each
    • AC97-Compatible
    • Serial-Peripheral-Interface (SPI) Compatible (Motorola™)
  • Two 32-Bit General-Purpose Timers
  • Flexible Software Configurable PLL-Based Clock Generator Module
  • A Dedicated General-Purpose Input/Output (GPIO) Module With 5 Pins
  • IEEE-1149.1 (JTAG) Boundary-Scan-Compatible
  • 272-Pin Ball Grid Array (BGA) Package (GDP and ZDP Suffixes)
  • CMOS Technology
    • 0.13-µm/6-Level Copper Metal Process
  • 3.3-V I/O, 1.4-V Internal (-250)
  • 3.3-V I/O, 1.20-V Internal

TMS320C67x and C67x are trademarks of Texas Instruments.
Motorola is a trademark of Motorola, Inc.
All trademarks are the property of their respective owners.
IEEE Standard 1149.1-1990 Standard-Test-Access Port and Boundary Scan Architecture.
These values are compatible with existing 1.26V designs.
TMS320C6000 is a trademark of Texas Instruments.
Windows is a registered trademark of the Microsoft Corporation.
Throughout the remainder of this document, the TMS320C6711D shall be referred to as its individual full device part number or abbreviated as C6711D or 11D.

  • Excellent-Price/Performance Floating-Point Digital Signal Processor (DSP):
      TMS320C6711D
    • Eight 32-Bit Instructions/Cycle
    • 167-, 200-, 250-MHz Clock Rates
    • 6-, 5-, 4-ns Instruction Cycle Time
    • 1000, 1200, 1500 MFLOPS
  • Advanced Very Long Instruction Word (VLIW) C67x™ DSP Core
    • Eight Highly Independent Functional Units:
      • Four ALUs (Floating- and Fixed-Point)
      • Two ALUs (Fixed-Point)
      • Two Multipliers (Floating- and Fixed-Point)
    • Load-Store Architecture With 32 32-Bit General-Purpose Registers
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
  • Instruction Set Features
    • Hardware Support for IEEE Single-Precision and Double-Precision Instructions
    • Byte-Addressable (8-, 16-, 32-Bit Data)
    • 8-Bit Overflow Protection
    • Saturation
    • Bit-Field Extract, Set, Clear
    • Bit-Counting
    • Normalization
  • L1/L2 Memory Architecture
    • 32K-Bit (4K-Byte) L1P Program Cache (Direct Mapped)
    • 32K-Bit (4K-Byte) L1D Data Cache (2-Way Set-Associative)
    • 512K-Bit (64K-Byte) L2 Unified Mapped RAM/Cache (Flexible Data/Program Allocation)
  • Device Configuration
    • Boot Mode: HPI, 8-, 16-, 32-Bit ROM Boot
    • Endianness: Little Endian, Big Endian
  • Enhanced Direct-Memory-Access (EDMA) Controller (16 Independent Channels)
  • 32-Bit External Memory Interface (EMIF)
    • Glueless Interface to Asynchronous Memories: SRAM and EPROM
    • Glueless Interface to Synchronous Memories: SDRAM and SBSRAM
    • 256M-Byte Total Addressable External Memory Space
  • 16-Bit Host-Port Interface (HPI)
  • Two Multichannel Buffered Serial Ports (McBSPs)
    • Direct Interface to T1/E1, MVIP, SCSA Framers
    • ST-Bus-Switching Compatible
    • Up to 256 Channels Each
    • AC97-Compatible
    • Serial-Peripheral-Interface (SPI) Compatible (Motorola™)
  • Two 32-Bit General-Purpose Timers
  • Flexible Software Configurable PLL-Based Clock Generator Module
  • A Dedicated General-Purpose Input/Output (GPIO) Module With 5 Pins
  • IEEE-1149.1 (JTAG) Boundary-Scan-Compatible
  • 272-Pin Ball Grid Array (BGA) Package (GDP and ZDP Suffixes)
  • CMOS Technology
    • 0.13-µm/6-Level Copper Metal Process
  • 3.3-V I/O, 1.4-V Internal (-250)
  • 3.3-V I/O, 1.20-V Internal

TMS320C67x and C67x are trademarks of Texas Instruments.
Motorola is a trademark of Motorola, Inc.
All trademarks are the property of their respective owners.
IEEE Standard 1149.1-1990 Standard-Test-Access Port and Boundary Scan Architecture.
These values are compatible with existing 1.26V designs.
TMS320C6000 is a trademark of Texas Instruments.
Windows is a registered trademark of the Microsoft Corporation.
Throughout the remainder of this document, the TMS320C6711D shall be referred to as its individual full device part number or abbreviated as C6711D or 11D.

The TMS320C67x™ DSPs (including the TMS320C6711, TMS320C6711B, TMS320C6711C, TMS320C6711D devices) compose the floating-point DSP family in the TMS320C6000™ DSP platform. The C6711, C6711B, C6711C, and C6711D devices are based on the high-performance, advanced very-long-instruction-word (VLIW) architecture developed by Texas Instruments (TI), making these DSPs an excellent choice for multichannel and multifunction applications.

With performance of up to 1200 million floating-point operations per second (MFLOPS) at a clock rate of 200 MHz or up to 1500 MFLOPS at a clock rate of 250 MHz, the C6711D device also offers cost-effective solutions to high-performance DSP programming challenges. The C6711D DSP possesses the operational flexibility of high-speed controllers and the numerical capability of array processors. This processor has 32 general-purpose registers of 32-bit word length and eight highly independent functional units. The eight functional units provide four floating-/fixed-point ALUs, two fixed-point ALUs, and two floating-/fixed-point multipliers. The C6711D can produce two MACs per cycle for a total of 400 MMACS.

The C6711D DSP also has application-specific hardware logic, on-chip memory, and additional on-chip peripherals.

The C6711D device uses a two-level cache-based architecture and has a powerful and diverse set of peripherals. The Level 1 program cache (L1P) is a 32-Kbit direct mapped cache and the Level 1 data cache (L1D) is a 32-Kbit 2-way set-associative cache. The Level 2 memory/cache (L2) consists of a 512-Kbit memory space that is shared between program and data space. L2 memory can be configured as mapped memory, cache, or combinations of the two. The peripheral set includes two multichannel buffered serial ports (McBSPs), two general-purpose timers, a host-port interface (HPI), and a glueless external memory interface (EMIF) capable of interfacing to SDRAM, SBSRAM and asynchronous peripherals.

The C6711D has a complete set of development tools which includes: a new C compiler, an assembly optimizer to simplify programming and scheduling, and a Windows™ debugger interface for visibility into source code execution.

The TMS320C67x™ DSPs (including the TMS320C6711, TMS320C6711B, TMS320C6711C, TMS320C6711D devices) compose the floating-point DSP family in the TMS320C6000™ DSP platform. The C6711, C6711B, C6711C, and C6711D devices are based on the high-performance, advanced very-long-instruction-word (VLIW) architecture developed by Texas Instruments (TI), making these DSPs an excellent choice for multichannel and multifunction applications.

With performance of up to 1200 million floating-point operations per second (MFLOPS) at a clock rate of 200 MHz or up to 1500 MFLOPS at a clock rate of 250 MHz, the C6711D device also offers cost-effective solutions to high-performance DSP programming challenges. The C6711D DSP possesses the operational flexibility of high-speed controllers and the numerical capability of array processors. This processor has 32 general-purpose registers of 32-bit word length and eight highly independent functional units. The eight functional units provide four floating-/fixed-point ALUs, two fixed-point ALUs, and two floating-/fixed-point multipliers. The C6711D can produce two MACs per cycle for a total of 400 MMACS.

The C6711D DSP also has application-specific hardware logic, on-chip memory, and additional on-chip peripherals.

The C6711D device uses a two-level cache-based architecture and has a powerful and diverse set of peripherals. The Level 1 program cache (L1P) is a 32-Kbit direct mapped cache and the Level 1 data cache (L1D) is a 32-Kbit 2-way set-associative cache. The Level 2 memory/cache (L2) consists of a 512-Kbit memory space that is shared between program and data space. L2 memory can be configured as mapped memory, cache, or combinations of the two. The peripheral set includes two multichannel buffered serial ports (McBSPs), two general-purpose timers, a host-port interface (HPI), and a glueless external memory interface (EMIF) capable of interfacing to SDRAM, SBSRAM and asynchronous peripherals.

The C6711D has a complete set of development tools which includes: a new C compiler, an assembly optimizer to simplify programming and scheduling, and a Windows™ debugger interface for visibility into source code execution.

ダウンロード 字幕付きのビデオを表示 ビデオ
TI からの限定的な設計サポートが利用可能

この製品に関し、既存のプロジェクトで、TI による限定的な設計サポートが利用可能です。該当する場合は、関連する資料、ソフトウェア、ツールはプロダクト フォルダに掲載されています。この製品を使用している既存の設計の場合、TI E2ETM サポート フォーラムでサポートをリクエストすることもできますが、この製品で利用できるのは限定的なサポートです。

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
21 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TMS320C6711D Floating-Point Digital Signal Processor データシート (Rev. B) 2006年 6月 30日
* エラッタ TMS320C6711/C6711B/C6711C/C6711D DSPs Errata-Revs 1.0, 1.1, 1.2, 1.3, 2.0, 2.1) (Rev. P) 2005年 8月 12日
アプリケーション・ノート How to Migrate CCS 3.x Projects to the Latest CCS (Rev. A) PDF | HTML 2021年 5月 19日
アプリケーション・ノート Introduction to TMS320C6000 DSP Optimization 2011年 10月 6日
ユーザー・ガイド TMS320C6000 DSP Peripherals Overview Reference Guide (Rev. Q) 2009年 7月 2日
アプリケーション・ノート TMS320DM64xx、TMS320DM64x、および TMS320C6000 デバイスにおける熱考察 英語版 2008年 5月 5日
ユーザー・ガイド TMS320C6000 DSP External Memory Interface (EMIF) Reference Guide (Rev. E) 2007年 4月 11日
ユーザー・ガイド TMS320C6000 DSP Multichannel Buffered Serial Port (McBSP) Reference Guide (Rev. G) 2006年 12月 14日
ユーザー・ガイド TMS320C6000 DSP Enhanced Direct Memory Access (EDMA) Controller Reference Guide (Rev. C) 2006年 11月 15日
ユーザー・ガイド TMS320C6000 DSP エンハンスト・ダイレクト・メモリ・アクセス (EDMA) コントローラ (Rev. B 翻訳版) 最新英語版 (Rev.C) 2006年 11月 6日
ユーザー・ガイド TMS320C6000 DSP Host-Post Interface (HPI) Reference Guide (Rev. C) 2006年 1月 1日
アプリケーション・ノート Migrating From TMS320C6211B/C6711/C6711B/C6711C to TMS320C6711D (Rev. H) 2005年 11月 10日
ユーザー・ガイド TMS320C6000 DSP Power-Down Logic and Modes Reference Guide (Rev. C) 2005年 3月 1日
ユーザー・ガイド TMS320C6000 DSP 32-bit Timer Reference Guide (Rev. B) 2005年 1月 25日
ユーザー・ガイド TMS320C6000 DSP Software-Programmable Phase-Locked Loop (PLL) Controller RG (Rev. C) 2004年 8月 2日
ユーザー・ガイド TMS320C621x/C671x DSP Two Level Internal Memory Reference Guide (Rev. B) 2004年 6月 8日
アプリケーション・ノート TMS320C6711D, C6712D, C6713B Power Consumption Summary (Rev. A) 2004年 5月 31日
ユーザー・ガイド TMS320C6000 DSP General-Purpose Input/Output (GPIO) Reference Guide (Rev. A) 2004年 3月 25日
アプリケーション・ノート TMS320C6000 EDMA IO Scheduling and Performance 2004年 3月 5日
アプリケーション・ノート TMS320C621x/671x EDMA Performance Data 2004年 3月 5日
アプリケーション・ノート TMS320C621x/TMS320C671x EDMA Architecture 2004年 3月 5日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

デバッグ・プローブ

TMDSEMU560V2STM-U — XDS560™ ソフトウェア v2 システム・トレース USB デバッグ・プローブ

XDS560v2 は、XDS560™ ファミリのデバッグ・プローブの中で最高の性能を達成し、従来の JTAG 規格 (IEEE1149.1) と cJTAG (IEEE1149.7) の両方をサポートしています。シリアル・ワイヤ・デバッグ (SWD) をサポートしていないことに注意してください。

すべての XDS デバッグ・プローブは、組み込みトレース・バッファ (ETB) を搭載しているすべての ARM プロセッサと DSP プロセッサで、コア・トレースとシステム・トレースをサポートしています。ピン経由でコア・トレースを実行する場合、XDS560v2 PRO TRACE が必要です。

(...)

デバッグ・プローブ

TMDSEMU560V2STM-UE — Spectrum Digital XDS560v2 システム・トレース USB およびイーサネット

The XDS560v2 System Trace is the first model of the XDS560v2 family of high-performance debug probes (emulators) for TI processors. The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).

The (...)

デバッグ・プローブ

LB-3P-TRACE32-DSP — デジタル信号プロセッサ(DSP)用 Lauterbach TRACE32デバッグおよびトレースシステム

Lauterbach‘s TRACE32® tools are a suite of leading-edge hardware and software components that enables developers to analyze, optimize and certify all kinds of single- or multi-core Digital Signal processors (DSPs) which are a popular choice for audio and video processing as well as radar data (...)

購入先:Lauterbach GmbH
ドライバまたはライブラリ

AEC-AER アコースティック・エコー・キャンセレーション/除去、TI C64x+、C674x、C55x および Cortex(tm)A8 プロセッサ用 - 現在即時入手可能

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
ドライバまたはライブラリ

C64X-DSPLIB Download TMS320C64x DSP Library

TMS320C6000 Digital Signal Processor Library (DSPLIB) is a platform-optimized DSP function library for C programmers. It includes C-callable, general-purpose signal-processing routines that are typically used in computationally intensive real-time applications. With these routines, higher (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ドライバまたはライブラリ

C67X-DSPLIB Download TMS320C67x DSP Library

TMS320C6000 Digital Signal Processor Library (DSPLIB) is a platform-optimized DSP function library for C programmers. It includes C-callable, general-purpose signal-processing routines that are typically used in computationally intensive real-time applications. With these routines, higher (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ドライバまたはライブラリ

C67X-MATHLIB DSP Math ライブラリ、C67x 用、浮動小数点デバイス

The Texas Instruments math library is an optimized floating-point math function library for C programmers using TI floating point devices. These routines are typically used in computationally intensive real-time applications where optimal execution speed is critical. By using these routines instead (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
ドライバまたはライブラリ

FAXLIB C66x、C64x+、および C55x プロセッサ用 FAX ライブラリ(FAXLIB)

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
ドライバまたはライブラリ

VOLIB ボイス・ライブラリ(VoLIB)、C66x、C64x+、および C55x プロセッサ用

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
IDE (統合開発環境)、コンパイラ、またはデバッガ

CCSTUDIO Code Composer Studio 統合開発環境(IDE)

Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize embedded applications. Code Composer Studio is available across Windows®, Linux® and macOS® platforms.

(...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

開始 ダウンロードオプション
シミュレーション・モデル

C6711D GDP BSDL Model

SPRM216.ZIP (6 KB) - BSDL Model
シミュレーション・モデル

C6711D GDP IBIS Model

SPRM145.ZIP (69 KB) - IBIS Model
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
BGA (ZDP) 272 Ultra Librarian
PBGA (GDP) 272 Ultra Librarian
PBGA (ZDP) 272 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ