TMS320C5517

アクティブ

低消費電力 C55x 固定小数点 DSP - 最大 200MHz、USB と LCD インターフェイスと FFT HWA と SAR ADC 搭載

製品詳細

CPU 16-bit Frequency (MHz) 75, 200 Hardware accelerators FFT Coprocessor Operating system DSP/BIOS, VLX Rating Catalog Operating temperature range (°C) -40 to 85
CPU 16-bit Frequency (MHz) 75, 200 Hardware accelerators FFT Coprocessor Operating system DSP/BIOS, VLX Rating Catalog Operating temperature range (°C) -40 to 85
NFBGA (ZCH) 196 100 mm² 10 x 10
  • CORE:
    • High-Performance, Low-Power, TMS320C55x Fixed-Point Digital Signal Processor
      • 13.33- to 5-ns Instruction Cycle Time
      • 75- to 200-MHz Clock Rate
      • One or Two Instructions Executed per Cycle
      • Dual Multiply-and-Accumulate Units (Up to 450 Million Multiply-Accumulates per Second [MMACS])
      • Two Arithmetic and Logic Units (ALUs)
      • Three Internal Data or Operand Read Buses and Two Write Buses
      • Software-Compatible with C55x Devices
      • Industrial Temperature Devices Available
    • 320KB of Zero-Wait State On-Chip RAM:
      • 64KB of Dual-Access RAM (DARAM),
        8 Blocks of 4K x 16-Bit
      • 256KB of Single-Access RAM (SARAM),
        32 Blocks of 4K x 16-Bit
    • 128KB of Zero Wait-State On-Chip ROM
      (4 Blocks of 16K x 16-Bit)
    • Tightly Coupled FFT Hardware Accelerator
  • PERIPHERAL:
    • One Universal Host-Port Interface (UHPI) with 16-Bit Muxed Address or Data Bus
    • Master and Slave Multichannel Serial Ports Interface (McSPI) with Three Chip Selects
    • Master and Slave Multichannel Buffered Serial Ports Interface (McBSP)
    • 16- and 8-Bit External Memory Interface (EMIF) with Glueless Interface to:
      • 8- or 16-Bit NAND Flash, 1- or 4-Bit ECC
      • 8- and 16-Bit NOR Flash
      • Asynchronous Static RAM (SRAM)
      • SDRAM or mSDRAM (1.8, 2.75, and 3.3 V)
    • 3.84375M x 16-Bit Maximum Addressable External Memory Space (SDRAM or mSDRAM)
    • Universal Asynchronous Receiver/Transmitter (UART)
    • Device USB Port with Integrated 2.0 High-Speed PHY that Supports:
      • USB 2.0 Full- and High-Speed Devices
    • Direct Memory Access (DMA) Controller
      • Four DMA with Four Channels Each
    • Three 32-Bit General-Purpose (GP) Timers
      • One Selectable as a Watchdog or GP
      • Clocking Options, Including External General-Purpose I/O (GPIO) Clock Input
    • Two MultiMedia Card and Secure Digital (eMMC, MMC, and SD) Interfaces
    • Serial Port Interface (SPI) with Four Chip Selects
    • Master and Slave Inter-Integrated Circuit (I2C Bus)
    • Three Inter-IC Sound (I2S Bus) Modules for Data Transport
    • 10-Bit 4-Input Successive Approximation (SAR) ADC
    • IEEE-1149.1 (JTAG)
      Boundary-Scan-Compatible
    • Up to 26 GPIO Pins (Multiplexed with Other Functions)
  • POWER:
    • Four Core Isolated Power Supply Domains: Analog, RTC, CPU and Peripherals, and USB
    • Four I/O Isolated Power Supply Domains: RTC I/O, EMIF I/O, USB PHY, and DVDDIO
    • 1.05-V Core, 1.8-, 2.75-, or 3.3-V I/Os
    • 1.3-V Core, 1.8-, 2.75-, or 3.3-V I/Os
    • 1.4-V Core, 1.8-, 2.75-, or 3.3-V I/Os
  • CLOCK:
    • Real-Time Clock (RTC) with Crystal Input, Separate Clock Domain, and Power Supply
    • Software-Programmable Phase-Locked Loop (PLL) Clock Generator
  • BOOTLOADER:
    • On-Chip ROM Bootloader
      • Each Peripheral Supports Unencrypted Booting
  • PACKAGE:
    • 196-Terminal Pb-Free Plastic BGA (Ball Grid Array) (ZCH Suffix), 0.65-mm Pitch

All trademarks are the property of their respective owners. All trademarks are the property of their respective owners.

  • CORE:
    • High-Performance, Low-Power, TMS320C55x Fixed-Point Digital Signal Processor
      • 13.33- to 5-ns Instruction Cycle Time
      • 75- to 200-MHz Clock Rate
      • One or Two Instructions Executed per Cycle
      • Dual Multiply-and-Accumulate Units (Up to 450 Million Multiply-Accumulates per Second [MMACS])
      • Two Arithmetic and Logic Units (ALUs)
      • Three Internal Data or Operand Read Buses and Two Write Buses
      • Software-Compatible with C55x Devices
      • Industrial Temperature Devices Available
    • 320KB of Zero-Wait State On-Chip RAM:
      • 64KB of Dual-Access RAM (DARAM),
        8 Blocks of 4K x 16-Bit
      • 256KB of Single-Access RAM (SARAM),
        32 Blocks of 4K x 16-Bit
    • 128KB of Zero Wait-State On-Chip ROM
      (4 Blocks of 16K x 16-Bit)
    • Tightly Coupled FFT Hardware Accelerator
  • PERIPHERAL:
    • One Universal Host-Port Interface (UHPI) with 16-Bit Muxed Address or Data Bus
    • Master and Slave Multichannel Serial Ports Interface (McSPI) with Three Chip Selects
    • Master and Slave Multichannel Buffered Serial Ports Interface (McBSP)
    • 16- and 8-Bit External Memory Interface (EMIF) with Glueless Interface to:
      • 8- or 16-Bit NAND Flash, 1- or 4-Bit ECC
      • 8- and 16-Bit NOR Flash
      • Asynchronous Static RAM (SRAM)
      • SDRAM or mSDRAM (1.8, 2.75, and 3.3 V)
    • 3.84375M x 16-Bit Maximum Addressable External Memory Space (SDRAM or mSDRAM)
    • Universal Asynchronous Receiver/Transmitter (UART)
    • Device USB Port with Integrated 2.0 High-Speed PHY that Supports:
      • USB 2.0 Full- and High-Speed Devices
    • Direct Memory Access (DMA) Controller
      • Four DMA with Four Channels Each
    • Three 32-Bit General-Purpose (GP) Timers
      • One Selectable as a Watchdog or GP
      • Clocking Options, Including External General-Purpose I/O (GPIO) Clock Input
    • Two MultiMedia Card and Secure Digital (eMMC, MMC, and SD) Interfaces
    • Serial Port Interface (SPI) with Four Chip Selects
    • Master and Slave Inter-Integrated Circuit (I2C Bus)
    • Three Inter-IC Sound (I2S Bus) Modules for Data Transport
    • 10-Bit 4-Input Successive Approximation (SAR) ADC
    • IEEE-1149.1 (JTAG)
      Boundary-Scan-Compatible
    • Up to 26 GPIO Pins (Multiplexed with Other Functions)
  • POWER:
    • Four Core Isolated Power Supply Domains: Analog, RTC, CPU and Peripherals, and USB
    • Four I/O Isolated Power Supply Domains: RTC I/O, EMIF I/O, USB PHY, and DVDDIO
    • 1.05-V Core, 1.8-, 2.75-, or 3.3-V I/Os
    • 1.3-V Core, 1.8-, 2.75-, or 3.3-V I/Os
    • 1.4-V Core, 1.8-, 2.75-, or 3.3-V I/Os
  • CLOCK:
    • Real-Time Clock (RTC) with Crystal Input, Separate Clock Domain, and Power Supply
    • Software-Programmable Phase-Locked Loop (PLL) Clock Generator
  • BOOTLOADER:
    • On-Chip ROM Bootloader
      • Each Peripheral Supports Unencrypted Booting
  • PACKAGE:
    • 196-Terminal Pb-Free Plastic BGA (Ball Grid Array) (ZCH Suffix), 0.65-mm Pitch

All trademarks are the property of their respective owners. All trademarks are the property of their respective owners.

This device is a member of TI's C5000 fixed-point Digital Signal Processor (DSP) product family and is designed for low active and standby power consumption.

The device is based on the TMS320C55x DSP generation CPU processor core. The C55x DSP architecture achieves high performance and low power through increased parallelism and total focus on power savings. The CPU supports an internal bus structure that is composed of one program bus, one 32-bit data read bus and two 16-bit data read buses, two 16-bit data write buses, and additional buses dedicated to peripheral and DMA activity. These buses provide the ability to perform up to four 16-bit data reads and two 16-bit data writes in a single cycle. The device also includes four DMA controllers, each with 4 channels, providing data movement for 16 independent channel contexts without CPU intervention. Each DMA controller can perform one 32-bit data transfer per cycle, in parallel and independent of the CPU activity.

The C55x CPU provides two multiply-accumulate (MAC) units, each capable of 17-bit x 17-bit multiplication and a 32-bit add in a single cycle. A central 40-bit arithmetic and logic unit (ALU) is supported by an additional 16-bit ALU. Use of the ALUs is under instruction set control, providing the ability to optimize parallel activity and power consumption. These resources are managed in the Address Unit (AU) and Data Unit (DU) of the C55x CPU.

The C55x CPU supports a variable byte width instruction set for improved code density. The Instruction Unit (IU) performs 32-bit program fetches from internal or external memory and queues instructions for the Program Unit (PU). The PU decodes the instructions, directs tasks to the AU and DU resources, and manages the fully protected pipeline. Predictive branching capability avoids pipeline flushes on execution of conditional instructions.

The GPIO functions along with the 10-bit SAR ADC to provide sufficient pins for status, interrupts, and bit I/O for keyboards, and media interfaces.

Serial media is supported through two multimedia card and secure digital (MMC and SD) peripherals, three Inter-IC Sound (I2S Bus) modules, one serial port interface (SPI) with up to four chip selects, one master and slave multichannel serial port interface (McSPI) with up to three chip selects, one multichannel serial port (McBSP), one I2C multimaster and slave interface, and a universal asynchronous receiver/transmitter (UART) interface

The device peripheral set includes an external memory interface (EMIF) that provides glueless access to asynchronous memories, such as EPROM, NOR, NAND, and SRAM, as well as to high-speed, high-density memories such as synchronous DRAM (SDRAM) and mobile SDRAM (mSDRAM).

Additional peripherals include a configurable 16-bit universal host-port interface (UHPI), a high-speed universal serial bus (USB2.0) device mode only, a real-time clock (RTC), three general-purpose timers with one configurable as a watchdog timer, and an analog phase-locked loop (APLL) clock generator.

The device also includes a tightly coupled FFT hardware accelerate that supports 8- to 1024-point (by power of 2) real- and complex-valued FFTs and three integrated LDOs to power different sections of the device, except CVDDRTC which requires an external power source: ANA_LDO to provide 1.3 V to the SAR and power-management circuits (VDDA_ANA), DSP_LDO to provide 1.3 or 1.05 V to the DSP core (CVDD), selectable on-the-fly by software as long as operating frequency ranges are observed, and USB_LDO to provide 1.3 V to the USB core digital (USB_VDD1P3) and PHY circuits (USB_VDDA1P3).

The device is supported by the industry’s award-winning eXpressDSP, Code Composer Studio Integrated Development Environment (IDE), DSP/BIOS, Texas Instruments’ algorithm standard, and a large third-party network. Code Composer Studio IDE features code generation tools including a C Compiler and Linker, RTDX, XDS100, XDS510, XDS560 emulation device drivers, and evaluation modules. The device is also supported by the C55x DSP library which features more than 50 foundational software kernels (FIR filters, IIR filters, FFTs, and various math functions) as well as chip support libraries.

This device is a member of TI's C5000 fixed-point Digital Signal Processor (DSP) product family and is designed for low active and standby power consumption.

The device is based on the TMS320C55x DSP generation CPU processor core. The C55x DSP architecture achieves high performance and low power through increased parallelism and total focus on power savings. The CPU supports an internal bus structure that is composed of one program bus, one 32-bit data read bus and two 16-bit data read buses, two 16-bit data write buses, and additional buses dedicated to peripheral and DMA activity. These buses provide the ability to perform up to four 16-bit data reads and two 16-bit data writes in a single cycle. The device also includes four DMA controllers, each with 4 channels, providing data movement for 16 independent channel contexts without CPU intervention. Each DMA controller can perform one 32-bit data transfer per cycle, in parallel and independent of the CPU activity.

The C55x CPU provides two multiply-accumulate (MAC) units, each capable of 17-bit x 17-bit multiplication and a 32-bit add in a single cycle. A central 40-bit arithmetic and logic unit (ALU) is supported by an additional 16-bit ALU. Use of the ALUs is under instruction set control, providing the ability to optimize parallel activity and power consumption. These resources are managed in the Address Unit (AU) and Data Unit (DU) of the C55x CPU.

The C55x CPU supports a variable byte width instruction set for improved code density. The Instruction Unit (IU) performs 32-bit program fetches from internal or external memory and queues instructions for the Program Unit (PU). The PU decodes the instructions, directs tasks to the AU and DU resources, and manages the fully protected pipeline. Predictive branching capability avoids pipeline flushes on execution of conditional instructions.

The GPIO functions along with the 10-bit SAR ADC to provide sufficient pins for status, interrupts, and bit I/O for keyboards, and media interfaces.

Serial media is supported through two multimedia card and secure digital (MMC and SD) peripherals, three Inter-IC Sound (I2S Bus) modules, one serial port interface (SPI) with up to four chip selects, one master and slave multichannel serial port interface (McSPI) with up to three chip selects, one multichannel serial port (McBSP), one I2C multimaster and slave interface, and a universal asynchronous receiver/transmitter (UART) interface

The device peripheral set includes an external memory interface (EMIF) that provides glueless access to asynchronous memories, such as EPROM, NOR, NAND, and SRAM, as well as to high-speed, high-density memories such as synchronous DRAM (SDRAM) and mobile SDRAM (mSDRAM).

Additional peripherals include a configurable 16-bit universal host-port interface (UHPI), a high-speed universal serial bus (USB2.0) device mode only, a real-time clock (RTC), three general-purpose timers with one configurable as a watchdog timer, and an analog phase-locked loop (APLL) clock generator.

The device also includes a tightly coupled FFT hardware accelerate that supports 8- to 1024-point (by power of 2) real- and complex-valued FFTs and three integrated LDOs to power different sections of the device, except CVDDRTC which requires an external power source: ANA_LDO to provide 1.3 V to the SAR and power-management circuits (VDDA_ANA), DSP_LDO to provide 1.3 or 1.05 V to the DSP core (CVDD), selectable on-the-fly by software as long as operating frequency ranges are observed, and USB_LDO to provide 1.3 V to the USB core digital (USB_VDD1P3) and PHY circuits (USB_VDDA1P3).

The device is supported by the industry’s award-winning eXpressDSP, Code Composer Studio Integrated Development Environment (IDE), DSP/BIOS, Texas Instruments’ algorithm standard, and a large third-party network. Code Composer Studio IDE features code generation tools including a C Compiler and Linker, RTDX, XDS100, XDS510, XDS560 emulation device drivers, and evaluation modules. The device is also supported by the C55x DSP library which features more than 50 foundational software kernels (FIR filters, IIR filters, FFTs, and various math functions) as well as chip support libraries.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
23 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TMS320C5517 Fixed-Point Digital Signal Processor データシート (Rev. C) PDF | HTML 2014年 4月 23日
* エラッタ TMS320C5517 Fixed-Point DSP Silicon Errata (Rev. B) 2017年 9月 7日
* ユーザー・ガイド TMS320C5517 Digital Signal Processor Technical Reference Manual (Rev. B) 2015年 10月 1日
アプリケーション・ノート How to Migrate CCS 3.x Projects to the Latest CCS (Rev. A) PDF | HTML 2021年 5月 19日
アプリケーション・ノート Using the TMS320C5517 Bootloader (Rev. A) 2019年 11月 21日
アプリケーション・ノート C55x CSL Audio Pre-Processing PDF | HTML 2019年 6月 17日
アプリケーション・ノート TMS320VC5502 to TMS320C5517 Hardware Migration Guide 2018年 7月 31日
アプリケーション・ノート Sitara Linux ALSA DSP Microphone Array Voice Recognition 2017年 6月 30日
ホワイト・ペーパー Voice as the user interface – a new era in speech processing white Paper 2017年 5月 9日
アプリケーション・ノート MEMS Microphone Direct PDM Input via I2S to a C5515 EVM With Software Decimation 2016年 9月 22日
アプリケーション・ノート Usage Guidelines for C55x On-Chip Low Dropout Regulators (LDOs) 2016年 7月 26日
アプリケーション・ノート Instructions to Benchmark C55 DSP Library 2016年 4月 1日
アプリケーション・ノート C5000 DSP-Based Low-Power System Design 2015年 11月 30日
アプリケーション・ノート Power Estimation and Power Consumption summary for TMS320C5517 Device 2015年 10月 6日
アプリケーション・ノート Estimating Power Consumption on the TMS320C5517 2014年 4月 2日
アプリケーション・ノート Migrating from TMS320C5515 to 5517 2014年 4月 2日
アプリケーション・ノート Validating High- and Full-Speed USB on TMS320C5517 2014年 4月 2日
ホワイト・ペーパー 産業用オートメーション・ソリューション センサおよびフィールド・トランスミッタ (Rev. D 翻訳版) 2012年 1月 26日
ユーザー・ガイド TMS320C55x Assembly Language Tools User's Guide (Rev. I) 2011年 11月 9日
ユーザー・ガイド TMS320C55x Optimizing C/C++ Compiler User's Guide (Rev. G) 2011年 11月 9日
ユーザー・ガイド TMS320C55x v3.x DSP Algebraic Instruction Set Reference Guide (Rev. E) 2009年 6月 24日
ユーザー・ガイド TMS320C55x v3.x DSP Mnemonic Instruction Set Reference Guide (Rev. E) 2009年 6月 24日
ユーザー・ガイド TMS320C55x DSP v3.x CPU Reference Guide (Rev. E) 2009年 6月 17日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

デバッグ・プローブ

TMDSEMU200-U — XDS200 USB デバッグ プローブ

XDS200 は、TI の組込みデバイスのデバッグに使用するデバッグ プローブ (エミュレータ) です。大半のデバイスでは、より新しく低コストな XDS110 (www.ti.com/tool/TMDSEMU110-U) の使用が推奨されます。XDS200 は、単一のポッドで IEEE1149.1、IEEE1149.7、SWD などの幅広い規格をサポートします。すべての XDS デバッグ プローブは、ETB (Embedded Trace Buffer、組込みトレース バッファ) 搭載のすべての Arm® と DSP プロセッサに対し、コア トレースとシステム トレースをサポートしています。

(...)

TI.com で取り扱いなし
デバッグ・プローブ

TMDSEMU560V2STM-U — XDS560™ ソフトウェア v2 システム・トレース USB デバッグ・プローブ

XDS560v2 は、XDS560™ ファミリのデバッグ・プローブの中で最高の性能を達成し、従来の JTAG 規格 (IEEE1149.1) と cJTAG (IEEE1149.7) の両方をサポートしています。シリアル・ワイヤ・デバッグ (SWD) をサポートしていないことに注意してください。

すべての XDS デバッグ・プローブは、組み込みトレース・バッファ (ETB) を搭載しているすべての ARM プロセッサと DSP プロセッサで、コア・トレースとシステム・トレースをサポートしています。ピン経由でコア・トレースを実行する場合、XDS560v2 PRO TRACE が必要です。

(...)

デバッグ・プローブ

TMDSEMU560V2STM-UE — Spectrum Digital XDS560v2 システム・トレース USB およびイーサネット

The XDS560v2 System Trace is the first model of the XDS560v2 family of high-performance debug probes (emulators) for TI processors. The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).

The (...)

デバッグ・プローブ

LB-3P-TRACE32-DSP — デジタル信号プロセッサ(DSP)用 Lauterbach TRACE32デバッグおよびトレースシステム

Lauterbach‘s TRACE32® tools are a suite of leading-edge hardware and software components that enables developers to analyze, optimize and certify all kinds of single- or multi-core Digital Signal processors (DSPs) which are a popular choice for audio and video processing as well as radar data (...)

購入先:Lauterbach GmbH
ドライバまたはライブラリ

AEC-AER アコースティック・エコー・キャンセレーション/除去、TI C64x+、C674x、C55x および Cortex(tm)A8 プロセッサ用 - 現在即時入手可能

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
オーディオ / レーダー DSP SoC
  • 66AK2G12 1 個の Arm A15 コアと 1 個の C66x DSP コア搭載、高性能マルチコア DSP+Arm
  • DM505 15mm パッケージ封止、ビジョン分析向け SoC
  • SM320C6201-EP エンハンスド製品、C6201 固定小数点 DSP
  • SM320C6415-EP エンハンスド製品、C6415 固定小数点 DSP
  • SM320C6424-EP エンハンスド製品、C6424 固定小数点 DSP
  • SM320C6455-EP エンハンスド製品、C6455 固定小数点 DSP
  • SM320C6472-HIREL 高信頼性製品、6 コア C6472 固定小数点 DSP
  • SM320C6678-HIREL 高信頼性製品、高性能 8 コア C6678 固定小数点 / 浮動小数点 DSP
  • SM320C6701 ミリタリー アプリケーション向け、シングル コア C67x 浮動小数点 DSP - 最大 167MHz
  • SM320C6701-EP エンハンスド製品、C6701 浮動小数点 DSP
  • SM320C6711D-EP エンハンスド製品、C6711D 浮動小数点 DSP
  • SM320C6712D-EP エンハンスド製品、C6712D DSP
  • SM320C6713B-EP エンハンスド製品、C6713 浮動小数点 DSP
  • SM320C6727B ミリタリー グレード C6727B 浮動小数点 DSP
  • SM320C6727B-EP エンハンスド製品、C6727 浮動小数点 DSP
  • SMJ320C6201B ミリタリー、固定小数点デジタル シグナル プロセッサ
  • SMJ320C6203 ミリタリー グレード C62x 固定小数点 DSP - セラミック パッケージ
  • SMJ320C6415 ミリタリー グレード C64x 固定小数点 DSP - セラミック パッケージ
  • SMJ320C6701 ミリタリー グレード C67x 浮動小数点 DSP - セラミック パッケージ
  • SMJ320C6701-SP 宇宙グレード C6701 浮動小数点 DSP - セラミック パッケージ封止、耐放射線特性 Class V
  • SMV320C6727B-SP 宇宙グレード C6727B 浮動小数点 DSP - セラミック パッケージ封止、耐放射線特性 Class V
  • TMS320C5517 低消費電力 C55x 固定小数点 DSP - 最大 200MHz、USB と LCD インターフェイスと FFT HWA と SAR ADC 搭載
  • TMS320C5532 低消費電力 C55x 固定小数点 DSP - 最大 100MHz
  • TMS320C5533 低消費電力 C55x 固定小数点 DSP - 最大 100MHz、USB 搭載
  • TMS320C5534 低消費電力 C55x 固定小数点 DSP - 最大 100MHz、USB と LCD インターフェイス搭載
  • TMS320C5535 低消費電力 C55x 固定小数点 DSP - 最大 100MHz、USB と LCD インターフェイスと FFT HWA と SAR ADC 搭載
  • TMS320C6202B C62x 固定小数点 DSP - 最大 300MHz、384KB
  • TMS320C6203B C62x 固定小数点 DSP - 最大 300MHz、896KB
  • TMS320C6204 固定小数点デジタル シグナル プロセッサ
  • TMS320C6205 固定小数点デジタル シグナル プロセッサ
  • TMS320C6211B C62x 固定小数点 DSP - 最大 167MHz
  • TMS320C6414 C64x 固定小数点 DSP - 最大 720MHz、McBSP 搭載
  • TMS320C6415 C64x 固定小数点 DSP - 最大 720MHz、McBSP と PCI 搭載
  • TMS320C6416 C64x 固定小数点 DSP - 最大 720MHz、McBSP と PCI と VCP/TCP 搭載
  • TMS320C6421Q C64x+ 固定小数点 DSP - 最大 600MHz、8 ビット EMIFA (非同期 EMIF) と 16 ビット DDR2 搭載
  • TMS320C6424Q C64x+ 固定小数点 DSP - 最大 600MHz、16/8 ビット EMIFA (非同期 EMIF) と 32/16 ビット DDR2 搭載
  • TMS320C6454 C64x+ 固定小数点 DSP - 最大 1GHz、64 ビット EMIFA (非同期 EMIF) と 32/16 ビット DDR2 と 1Gbps イーサネット搭載
  • TMS320C6457 通信インフラ デジタル シグナル プロセッサ
  • TMS320C6701 C67x 浮動小数点 DSP - 最大 167MHz、McBSP 搭載
  • TMS320C6711D C67x 浮動小数点 DSP - 最大 250MHz、McBSP と 32 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6712D C67x 浮動小数点 DSP - 最大 150MHz、McBSP と 16 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6720 C67x 浮動小数点 DSP - 200MHz、McASP と 16 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6722B C67x 浮動小数点 DSP - 最大 250MHz、McASP と 16 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6726B C67x 浮動小数点 DSP - 最大 266MHz、McASP と 16 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6727 C67x 浮動小数点 DSP - 最大 250MHz、McASP と 32 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6727B C67x 浮動小数点 DSP - 最大 350MHz、McASP と 32 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6743 低消費電力 C674x 浮動小数点 DSP - 375MHz
  • TMS320C6745 低消費電力 C674x 浮動小数点 DSP - 456MHz、QFP 搭載
  • TMS320C6747 低消費電力 C674x 浮動小数点 DSP - 456MHz、PBGA 搭載
マルチメディア / 産業用ネットワーク SoC
  • TMS320DM6441 DaVinci デジタル メディア システムオンチップ
  • TMS320DM6467T デジタル メディア システムオンチップ
  • TMS320DM647 デジタル メディア プロセッサ
車載運転支援 SoC
  • TMS320DM642Q ビデオ / 画像処理向け、固定小数点デジタル信号プロセッサ
  • TMS320DM6431Q 最大 2400MIPS、300MHz クロック レート、デジタル メディア プロセッサ
  • TMS320DM6435Q 最大 4800MIPS、600MHz クロック レート、1 x McASP、1 x McBSP 搭載、デジタル メディア プロセッサ
  • TMS320DM6437Q 最大 4800MIPS、600MHz クロック レート、1 x McASP、2 x McBSP 搭載、デジタル メディア プロセッサ
ダウンロードオプション
ドライバまたはライブラリ

C55XCSL-LOWPOWER C5504 / 05、C5514 / 15 / 17、C5535 / 45 の各デバイス向けTMS320C55x チップ・サポート・ライブラリ

The C55x Chip Support Libraries (CSL) provide an application programming interface (API) used for configuring and controlling the DSP on-chip peripherals for ease of use, compatibility between various C55x devices and hardware abstraction. CSLs will shorten development time by providing (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
オーディオ / レーダー DSP SoC
  • TMS320C5504 低消費電力 C55x 固定小数点 DSP - 最大 150MHz、USB 搭載
  • TMS320C5505 低消費電力 C55x 固定小数点 DSP - 最大 150MHz、USB と LCD インターフェイスと FFT HWA と SAR ADC 搭載
  • TMS320C5517 低消費電力 C55x 固定小数点 DSP - 最大 200MHz、USB と LCD インターフェイスと FFT HWA と SAR ADC 搭載
  • TMS320C5532 低消費電力 C55x 固定小数点 DSP - 最大 100MHz
  • TMS320C5533 低消費電力 C55x 固定小数点 DSP - 最大 100MHz、USB 搭載
  • TMS320C5534 低消費電力 C55x 固定小数点 DSP - 最大 100MHz、USB と LCD インターフェイス搭載
  • TMS320C5535 低消費電力 C55x 固定小数点 DSP - 最大 100MHz、USB と LCD インターフェイスと FFT HWA と SAR ADC 搭載
ダウンロードオプション
ドライバまたはライブラリ

FAXLIB C66x、C64x+、および C55x プロセッサ用 FAX ライブラリ(FAXLIB)

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
オーディオ / レーダー DSP SoC
  • 66AK2G12 1 個の Arm A15 コアと 1 個の C66x DSP コア搭載、高性能マルチコア DSP+Arm
  • DM505 15mm パッケージ封止、ビジョン分析向け SoC
  • SM320C6201-EP エンハンスド製品、C6201 固定小数点 DSP
  • SM320C6415-EP エンハンスド製品、C6415 固定小数点 DSP
  • SM320C6424-EP エンハンスド製品、C6424 固定小数点 DSP
  • SM320C6455-EP エンハンスド製品、C6455 固定小数点 DSP
  • SM320C6472-HIREL 高信頼性製品、6 コア C6472 固定小数点 DSP
  • SM320C6678-HIREL 高信頼性製品、高性能 8 コア C6678 固定小数点 / 浮動小数点 DSP
  • SM320C6701 ミリタリー アプリケーション向け、シングル コア C67x 浮動小数点 DSP - 最大 167MHz
  • SM320C6701-EP エンハンスド製品、C6701 浮動小数点 DSP
  • SM320C6711D-EP エンハンスド製品、C6711D 浮動小数点 DSP
  • SM320C6712D-EP エンハンスド製品、C6712D DSP
  • SM320C6713B-EP エンハンスド製品、C6713 浮動小数点 DSP
  • SM320C6727B ミリタリー グレード C6727B 浮動小数点 DSP
  • SM320C6727B-EP エンハンスド製品、C6727 浮動小数点 DSP
  • SMJ320C6201B ミリタリー、固定小数点デジタル シグナル プロセッサ
  • SMJ320C6203 ミリタリー グレード C62x 固定小数点 DSP - セラミック パッケージ
  • SMJ320C6415 ミリタリー グレード C64x 固定小数点 DSP - セラミック パッケージ
  • SMJ320C6701 ミリタリー グレード C67x 浮動小数点 DSP - セラミック パッケージ
  • SMJ320C6701-SP 宇宙グレード C6701 浮動小数点 DSP - セラミック パッケージ封止、耐放射線特性 Class V
  • SMV320C6727B-SP 宇宙グレード C6727B 浮動小数点 DSP - セラミック パッケージ封止、耐放射線特性 Class V
  • TMS320C5517 低消費電力 C55x 固定小数点 DSP - 最大 200MHz、USB と LCD インターフェイスと FFT HWA と SAR ADC 搭載
  • TMS320C5532 低消費電力 C55x 固定小数点 DSP - 最大 100MHz
  • TMS320C5533 低消費電力 C55x 固定小数点 DSP - 最大 100MHz、USB 搭載
  • TMS320C5534 低消費電力 C55x 固定小数点 DSP - 最大 100MHz、USB と LCD インターフェイス搭載
  • TMS320C5535 低消費電力 C55x 固定小数点 DSP - 最大 100MHz、USB と LCD インターフェイスと FFT HWA と SAR ADC 搭載
  • TMS320C6202B C62x 固定小数点 DSP - 最大 300MHz、384KB
  • TMS320C6203B C62x 固定小数点 DSP - 最大 300MHz、896KB
  • TMS320C6204 固定小数点デジタル シグナル プロセッサ
  • TMS320C6205 固定小数点デジタル シグナル プロセッサ
  • TMS320C6211B C62x 固定小数点 DSP - 最大 167MHz
  • TMS320C6414 C64x 固定小数点 DSP - 最大 720MHz、McBSP 搭載
  • TMS320C6415 C64x 固定小数点 DSP - 最大 720MHz、McBSP と PCI 搭載
  • TMS320C6416 C64x 固定小数点 DSP - 最大 720MHz、McBSP と PCI と VCP/TCP 搭載
  • TMS320C6421Q C64x+ 固定小数点 DSP - 最大 600MHz、8 ビット EMIFA (非同期 EMIF) と 16 ビット DDR2 搭載
  • TMS320C6424Q C64x+ 固定小数点 DSP - 最大 600MHz、16/8 ビット EMIFA (非同期 EMIF) と 32/16 ビット DDR2 搭載
  • TMS320C6454 C64x+ 固定小数点 DSP - 最大 1GHz、64 ビット EMIFA (非同期 EMIF) と 32/16 ビット DDR2 と 1Gbps イーサネット搭載
  • TMS320C6457 通信インフラ デジタル シグナル プロセッサ
  • TMS320C6701 C67x 浮動小数点 DSP - 最大 167MHz、McBSP 搭載
  • TMS320C6711D C67x 浮動小数点 DSP - 最大 250MHz、McBSP と 32 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6712D C67x 浮動小数点 DSP - 最大 150MHz、McBSP と 16 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6720 C67x 浮動小数点 DSP - 200MHz、McASP と 16 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6722B C67x 浮動小数点 DSP - 最大 250MHz、McASP と 16 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6726B C67x 浮動小数点 DSP - 最大 266MHz、McASP と 16 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6727 C67x 浮動小数点 DSP - 最大 250MHz、McASP と 32 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6727B C67x 浮動小数点 DSP - 最大 350MHz、McASP と 32 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6743 低消費電力 C674x 浮動小数点 DSP - 375MHz
  • TMS320C6745 低消費電力 C674x 浮動小数点 DSP - 456MHz、QFP 搭載
  • TMS320C6747 低消費電力 C674x 浮動小数点 DSP - 456MHz、PBGA 搭載
マルチメディア / 産業用ネットワーク SoC
  • TMS320DM6441 DaVinci デジタル メディア システムオンチップ
  • TMS320DM6467T デジタル メディア システムオンチップ
  • TMS320DM647 デジタル メディア プロセッサ
車載運転支援 SoC
  • TMS320DM642Q ビデオ / 画像処理向け、固定小数点デジタル信号プロセッサ
  • TMS320DM6431Q 最大 2400MIPS、300MHz クロック レート、デジタル メディア プロセッサ
  • TMS320DM6435Q 最大 4800MIPS、600MHz クロック レート、1 x McASP、1 x McBSP 搭載、デジタル メディア プロセッサ
  • TMS320DM6437Q 最大 4800MIPS、600MHz クロック レート、1 x McASP、2 x McBSP 搭載、デジタル メディア プロセッサ
ダウンロードオプション
ドライバまたはライブラリ

SPRC264 — TMS320C5000/6000 イメージ ライブラリ(IMGLIB)

C5000/6000 画像処理ライブラリ(IMGLIB)は、C言語プログラマ向けの最適化された画像/ビデオ処理関数ライブラリです。これは、計算負荷の高いリアルタイム アプリケーションで通常使用される、C言語から呼び出し可能な汎用の画像/動画処理ルーチンを含んでいます。これらのルーチンを使用することで、同等の標準ANSI C言語コードよりも高いパフォーマンスを実現できます。IMGLIBは、すぐに使えるDSP関数をソースコード付きで提供することで、アプリケーション開発期間を大幅に短縮できます。


ベンチマークを参照してください:各DSP コアのベンチマーク

ユーザー ガイド: PDF
ドライバまたはライブラリ

VOLIB ボイス・ライブラリ(VoLIB)、C66x、C64x+、および C55x プロセッサ用

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
オーディオ / レーダー DSP SoC
  • 66AK2G12 1 個の Arm A15 コアと 1 個の C66x DSP コア搭載、高性能マルチコア DSP+Arm
  • DM505 15mm パッケージ封止、ビジョン分析向け SoC
  • SM320C6201-EP エンハンスド製品、C6201 固定小数点 DSP
  • SM320C6415-EP エンハンスド製品、C6415 固定小数点 DSP
  • SM320C6424-EP エンハンスド製品、C6424 固定小数点 DSP
  • SM320C6455-EP エンハンスド製品、C6455 固定小数点 DSP
  • SM320C6472-HIREL 高信頼性製品、6 コア C6472 固定小数点 DSP
  • SM320C6678-HIREL 高信頼性製品、高性能 8 コア C6678 固定小数点 / 浮動小数点 DSP
  • SM320C6701 ミリタリー アプリケーション向け、シングル コア C67x 浮動小数点 DSP - 最大 167MHz
  • SM320C6701-EP エンハンスド製品、C6701 浮動小数点 DSP
  • SM320C6711D-EP エンハンスド製品、C6711D 浮動小数点 DSP
  • SM320C6712D-EP エンハンスド製品、C6712D DSP
  • SM320C6713B-EP エンハンスド製品、C6713 浮動小数点 DSP
  • SM320C6727B ミリタリー グレード C6727B 浮動小数点 DSP
  • SM320C6727B-EP エンハンスド製品、C6727 浮動小数点 DSP
  • SMJ320C6201B ミリタリー、固定小数点デジタル シグナル プロセッサ
  • SMJ320C6203 ミリタリー グレード C62x 固定小数点 DSP - セラミック パッケージ
  • SMJ320C6415 ミリタリー グレード C64x 固定小数点 DSP - セラミック パッケージ
  • SMJ320C6701 ミリタリー グレード C67x 浮動小数点 DSP - セラミック パッケージ
  • SMJ320C6701-SP 宇宙グレード C6701 浮動小数点 DSP - セラミック パッケージ封止、耐放射線特性 Class V
  • SMV320C6727B-SP 宇宙グレード C6727B 浮動小数点 DSP - セラミック パッケージ封止、耐放射線特性 Class V
  • TMS320C5517 低消費電力 C55x 固定小数点 DSP - 最大 200MHz、USB と LCD インターフェイスと FFT HWA と SAR ADC 搭載
  • TMS320C5532 低消費電力 C55x 固定小数点 DSP - 最大 100MHz
  • TMS320C5533 低消費電力 C55x 固定小数点 DSP - 最大 100MHz、USB 搭載
  • TMS320C5534 低消費電力 C55x 固定小数点 DSP - 最大 100MHz、USB と LCD インターフェイス搭載
  • TMS320C5535 低消費電力 C55x 固定小数点 DSP - 最大 100MHz、USB と LCD インターフェイスと FFT HWA と SAR ADC 搭載
  • TMS320C6202B C62x 固定小数点 DSP - 最大 300MHz、384KB
  • TMS320C6203B C62x 固定小数点 DSP - 最大 300MHz、896KB
  • TMS320C6204 固定小数点デジタル シグナル プロセッサ
  • TMS320C6205 固定小数点デジタル シグナル プロセッサ
  • TMS320C6211B C62x 固定小数点 DSP - 最大 167MHz
  • TMS320C6414 C64x 固定小数点 DSP - 最大 720MHz、McBSP 搭載
  • TMS320C6415 C64x 固定小数点 DSP - 最大 720MHz、McBSP と PCI 搭載
  • TMS320C6416 C64x 固定小数点 DSP - 最大 720MHz、McBSP と PCI と VCP/TCP 搭載
  • TMS320C6421Q C64x+ 固定小数点 DSP - 最大 600MHz、8 ビット EMIFA (非同期 EMIF) と 16 ビット DDR2 搭載
  • TMS320C6424Q C64x+ 固定小数点 DSP - 最大 600MHz、16/8 ビット EMIFA (非同期 EMIF) と 32/16 ビット DDR2 搭載
  • TMS320C6454 C64x+ 固定小数点 DSP - 最大 1GHz、64 ビット EMIFA (非同期 EMIF) と 32/16 ビット DDR2 と 1Gbps イーサネット搭載
  • TMS320C6457 通信インフラ デジタル シグナル プロセッサ
  • TMS320C6701 C67x 浮動小数点 DSP - 最大 167MHz、McBSP 搭載
  • TMS320C6711D C67x 浮動小数点 DSP - 最大 250MHz、McBSP と 32 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6712D C67x 浮動小数点 DSP - 最大 150MHz、McBSP と 16 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6720 C67x 浮動小数点 DSP - 200MHz、McASP と 16 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6722B C67x 浮動小数点 DSP - 最大 250MHz、McASP と 16 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6726B C67x 浮動小数点 DSP - 最大 266MHz、McASP と 16 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6727 C67x 浮動小数点 DSP - 最大 250MHz、McASP と 32 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6727B C67x 浮動小数点 DSP - 最大 350MHz、McASP と 32 ビット EMIFA (非同期 EMIF) 搭載
  • TMS320C6743 低消費電力 C674x 浮動小数点 DSP - 375MHz
  • TMS320C6745 低消費電力 C674x 浮動小数点 DSP - 456MHz、QFP 搭載
  • TMS320C6747 低消費電力 C674x 浮動小数点 DSP - 456MHz、PBGA 搭載
マルチメディア / 産業用ネットワーク SoC
  • TMS320DM6441 DaVinci デジタル メディア システムオンチップ
  • TMS320DM6467T デジタル メディア システムオンチップ
  • TMS320DM647 デジタル メディア プロセッサ
車載運転支援 SoC
  • TMS320DM642Q ビデオ / 画像処理向け、固定小数点デジタル信号プロセッサ
  • TMS320DM6431Q 最大 2400MIPS、300MHz クロック レート、デジタル メディア プロセッサ
  • TMS320DM6435Q 最大 4800MIPS、600MHz クロック レート、1 x McASP、1 x McBSP 搭載、デジタル メディア プロセッサ
  • TMS320DM6437Q 最大 4800MIPS、600MHz クロック レート、1 x McASP、2 x McBSP 搭載、デジタル メディア プロセッサ
ダウンロードオプション
ソフトウェア・コーデック

ADT-3P-DSPVOIPCODECS — Adaptive Digital Technologies 社の DSP VOIP、スピーチ / オーディオ・コーデック

Adaptive Digital is a developer of voice quality enhancement algorithms, and best-in-class acoustic echo cancellation software that work with TI DSPs. Adaptive Digital has extensive experience in the algorithm development, implementation, optimization and configuration tuning. They provide (...)
ソフトウェア・コーデック

ALGOT-3P-DSPVOIPCODECS — Algotron 社の C5000 DSP 向け テレコムとオーディオ・コーデック

Algotron provides C5000 DSP software modules for telecoms & audio. Examples are: modem data pumps, speech coders, signal generators & detectors for DTMF and caller ID. All modules feature simple yet flexible interfaces with full re-entrancy. They come with user's guides, example (...)
購入先:Algotron
ソフトウェア・コーデック

DSPI-3P-DSPVOIPCODECS — DSP Innovations 社の DSP VoIP コーデック

DSP Innovations is a supplier of C5000TM DSP-software and engineering services. Proprietary and standard vocoders from DSPINI have superior characteristics, operate in range from 300 bps up to 64 kbps and are used in: secure voice, software defined radio, wireless, VoIP, voice storage, and more. (...)
購入先:DSP Innovations
シミュレーション・モデル

C5517 ZCH BSDL Model

SPRM631.ZIP (5 KB) - BSDL Model
シミュレーション・モデル

C5517 ZCH IBIS Model

SPRM632.ZIP (902 KB) - IBIS Model
リファレンス・デザイン

TIDEP-0083 — IBM Watson® へのクラウド接続を持つ音声トリガおよび処理のリファレンス デザイン

単一のプラットフォームでエンド ツー エンドの音声キャプチャ、認識、処理機能のデモを行えるリファレンス デザインです。  センサ キーワード認識ソフトウェアと IBM Watson Cloud サービスとの事前統合により、アプリケーション開発時間をさらに短縮します。この設計には柔軟なマイク プラットフォームも備わっており、対象となるアプリケーションのノイズ環境に基づいた構成が可能になります。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01589 — ノイズ リダクション / エコー キャンセレーション機能搭載、Hi-Fi、近距離、双方向オーディオのリファレンス デザイン

人間と機械との連携には、全二重のハンズフリー通信を行うための音響インターフェイスが必要です。ハンズフリー モードでは、スピーカーからの遠端または近端のオーディオ信号の一部がマイクロフォンにカップリングされます。さらに、ノイズの多い環境では、マイクロフォンが有用な近端オーディオ信号とともに、環境のノイズを拾う可能性があります。キャプチャされたマルチ マイクロフォンのオーディオ信号がバックグラウンドの音響ノイズやエコー信号の影響を受けることによって、目的の信号の明瞭度が低下し、それに続くオーディオ処理システムの性能に制約が生じます。このリファレンス デザインはステレオ ADC、ノイズ (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDEP-0077 — 音声ベース アプリケーション向けオーディオ前処理システムのリファレンス デザイン

複数のマイク、1 個のビーム フォーミング アルゴリズムなど複数のプロセスを使用して、ノイズや他の散乱要因からクリアな音声とオーディオを抽出するためのリファレンス デザインです。  音声起動デジタル アシスタントを搭載して、ノイズの影響を受けやすい環境で使用される家電製品が急速に増加しており、ノイズの多い環境からクリアな音声を抽出するシステムへの要求が高まっています。  このリファレンス デザインは、マイク アレイと高性能の信号処理を使用して、ノイズの多い環境からクリアなオーディオを抽出します。
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
NFBGA (ZCH) 196 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ