ホーム パワー マネージメント ロード スイッチ

TPS22965

アクティブ

調整可能な立ち上がり時間と、オプションの出力放電機能搭載、5.7V、6A、16mΩ のロード スイッチ

製品詳細

Imax (A) 6 Vin (max) (V) 5.7 Vin (min) (V) 0.8 Number of channels 1 Features Inrush current control, Quick output discharge Quiescent current (Iq) (typ) (µA) 50 Soft start Adjustable Rise Time Rating Catalog Ron (typ) (mΩ) 16 Shutdown current (ISD) (typ) (µA) 2 Current limit type None Function Inrush current control FET Internal Operating temperature range (°C) -40 to 105 Device type Load switches
Imax (A) 6 Vin (max) (V) 5.7 Vin (min) (V) 0.8 Number of channels 1 Features Inrush current control, Quick output discharge Quiescent current (Iq) (typ) (µA) 50 Soft start Adjustable Rise Time Rating Catalog Ron (typ) (mΩ) 16 Shutdown current (ISD) (typ) (µA) 2 Current limit type None Function Inrush current control FET Internal Operating temperature range (°C) -40 to 105 Device type Load switches
WSON (DSG) 8 4 mm² 2 x 2
  • Integrated Single Channel Load Switch
  • Input Voltage Range: 0.8 V to 5.7 V
  • Ultra-Low On Resistance (RON)
    • RON = 16 mΩ at VIN = 5 V (VBIAS = 5 V)
    • RON = 16 mΩ at VIN = 3.6 V (VBIAS = 5 V)
    • RON = 16 mΩ at VIN = 1.8 V (VBIAS = 5 V)
  • 6-A Maximum Continuous Switch Current
  • Low Quiescent Current (50 µA)
  • Low Control Input Threshold Enables Use of
    1.2-, 1.8-, 2.5-, and 3.3-V Logic
  • Configurable Rise Time
  • Quick Output Discharge (QOD) (Optional)
  • SON 8-pin Package With Thermal Pad
  • ESD Performance Tested per JESD 22
    • 2000-V HBM and 1000-V CDM
  • Integrated Single Channel Load Switch
  • Input Voltage Range: 0.8 V to 5.7 V
  • Ultra-Low On Resistance (RON)
    • RON = 16 mΩ at VIN = 5 V (VBIAS = 5 V)
    • RON = 16 mΩ at VIN = 3.6 V (VBIAS = 5 V)
    • RON = 16 mΩ at VIN = 1.8 V (VBIAS = 5 V)
  • 6-A Maximum Continuous Switch Current
  • Low Quiescent Current (50 µA)
  • Low Control Input Threshold Enables Use of
    1.2-, 1.8-, 2.5-, and 3.3-V Logic
  • Configurable Rise Time
  • Quick Output Discharge (QOD) (Optional)
  • SON 8-pin Package With Thermal Pad
  • ESD Performance Tested per JESD 22
    • 2000-V HBM and 1000-V CDM

The TPS22965x is a single channel load switch that provides configurable rise time to minimize inrush current. The device contains an N-channel MOSFET that can operate over an input voltage range of 0.8 V to 5.7 V and can support a maximum continuous current of 6 A. The switch is controlled by an on and off input (ON), which is capable of interfacing directly with low-voltage control signals. In the TPS22965, a 225-Ω on-chip load resistor is added for quick output discharge when switch is turned off.

The TPS22965x is available in a small, space-saving 2-mm × 2-mm 8-pin SON package (DSG) with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –40°C to +105°C.

The TPS22965x is a single channel load switch that provides configurable rise time to minimize inrush current. The device contains an N-channel MOSFET that can operate over an input voltage range of 0.8 V to 5.7 V and can support a maximum continuous current of 6 A. The switch is controlled by an on and off input (ON), which is capable of interfacing directly with low-voltage control signals. In the TPS22965, a 225-Ω on-chip load resistor is added for quick output discharge when switch is turned off.

The TPS22965x is available in a small, space-saving 2-mm × 2-mm 8-pin SON package (DSG) with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –40°C to +105°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
TPS22975 アクティブ 調整可能な立ち上がり時間と、オプションの出力放電機能と、サーマル シャットダウン機能搭載、5.7V、6A、16mΩ のロード スイッチ Cost-optimized next-generation with thermal shutdown

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
12 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TPS22965 5.7-V, 6-A, 16-mΩ On-Resistance Load Switch データシート (Rev. F) PDF | HTML 2016年 8月 12日
e-Book(PDF) 11 Ways to Protect Your Power Path(英語) 英語版 2020年 10月 30日
アプリケーション・ノート Load Switch Thermal Considerations (Rev. A) 2018年 10月 11日
アプリケーション・ノート Basics of Load Switches (Rev. A) 2018年 9月 5日
アプリケーション・ノート Selecting a Load Switch to Replace a Discrete Solution 2017年 4月 30日
アプリケーション・ノート Timing of Load Switches 2017年 4月 27日
アプリケーション・ノート Fundamentals of On-Resistance in Load Switches 2016年 6月 9日
アプリケーション・ノート Reverse Current Protection in Load Switches 2016年 5月 19日
アプリケーション・ノート Quiescent Current vs Shutdown Current for Load Switch Power Consumption 2016年 3月 30日
技術記事 When to use load switches in place of discrete MOSFETs PDF | HTML 2016年 2月 3日
技術記事 Reduce inrush current using load switches PDF | HTML 2015年 11月 17日
アプリケーション・ノート Managing Inrush Current (Rev. A) 2015年 5月 28日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

AM261-SOM-EVM — AM261x 制御システム オン モジュールの評価基板

AM261-SOM-EVM is an evaluation and development board for the Texas Instruments' Sitara™ AM261x series of microcontrollers (MCUs). The System-On-Module design with three 120-pin high-speed, high-density connectors is an excellent choice for initial evaluation and rapid prototyping. An XDS110ISOEVM (...)
ユーザー ガイド: PDF | HTML
評価ボード

TPS22965EVM-023 — TPS22965EVM 評価基板

TI (テキサス・インスツルメンツ) の TPS22965EVM-023 評価基板 (EVM) は、ターンオン制御機能搭載で r(ON) が非常に小さい 6A ロード・スイッチである TPS22965 の性能評価に使用できます。この評価基板を使用すると、さまざまな負荷条件 (0A ~ 6A) の下で入力電圧 (0.8V ~ 5.5V) を印加できます。この EVM で、出力、入力、スイッチングの各波形を監視できます。

ユーザー ガイド: PDF
評価ボード

TPS22965NEVM-023 — 5.7 V 16-mΩ オン抵抗ロード・スイッチ、評価モジュール

TPS22965N デバイスは、RON の小さいシングル・チャネル・ロード・スイッチであり、動作電圧範囲は 0.8V ~ 5.7V です。TPS22965N は、6A までの最大連続電流をサポートします。

ユーザー ガイド: PDF
Third-party accessory

VANTRON-3P-AM6411 — Vantron Technology G405 2ETH 2COM エッジ コンピューティング ゲートウェイ

G405 industrial edge computing gateway is an Arm®-based high-performance solution built for industrial applications. The gateway features dual-SIM 4G connectivity, Wi-Fi, Bluetooth, and five Ethernet jacks, while supporting a virtual private network (VPN) to address diversified networking (...)

シミュレーション・モデル

TPS22965 TINA-TI Reference Design (Rev. A)

SLVMAS3A.TSC (131 KB) - TINA-TI Reference Design
シミュレーション・モデル

TPS22965 TINA-TI Transient Spice Model (Rev. A)

SLVMAS2A.ZIP (14 KB) - TINA-TI Spice Model
シミュレーション・モデル

TPS22965 and TPS22965(W)-Q1 Unencrypted PSpice Transient Model Package (Rev. B)

SLVM831B.ZIP (40 KB) - PSpice Model
シミュレーション・モデル

TPS22965N, TPS22965N(W)-Q1 Unencrypted PSpice Transient Model Package (Rev. B)

SLVMAU8B.ZIP (40 KB) - PSpice Model
シミュレーション・モデル

TPS22965N, TPS22965N-Q1 and TPS22965NW-Q1 TINA-TI Reference Design

SLVMBX4.TSC (141 KB) - TINA-TI Reference Design
シミュレーション・モデル

TPS22965N, TPS22965N-Q1 and TPS22965NW-Q1 TINA-TI Transient Spice Model

SLVMBX5.ZIP (13 KB) - TINA-TI Spice Model
リファレンス・デザイン

TIDEP-01022 — ゲートウェイの車載向けリファレンス デザイン

自動車業界の各種トレンドは 急速に進化しており、 その結果、継続的に量が増加している流入データを効率的に処理し、自動車内全体で適切に転送してクラウドに送信するために、新しいドメインおよび ゾーンベースのゲートウェイアーキテクチャの採用が進んでいます。適切に機能するドメイン ゲートウェイ (またはゾーン ゲートウェイ) は、1 つの機能ドメイン / ゾーン内に位置する複数の ECU (電子制御ユニット) の相互間、および ECU と集中型ゲートウェイの間で、安全かつセキュアにデータを転送します。集中型ゲートウェイは、自動車の多数のドメイン / ゾーン間で、安全かつセキュアにデータを転送します。

(...)

設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDEP0076 — DLP® 構造化光アーキテクチャ搭載、AM572x プロセッサ ベース 3D マシン ビジョンのリファレンス デザイン

TIDEP0076 3D マシン ビジョンのリファレンス デザインでは、構造化光の原理に基づく組込み 3D スキャナについて説明します。デジタル カメラと Sitara™AM57xx プロセッサのシステム オン チップ (SoC) を使用して、DLP4500 ベースのプロジェクタから反射光のパターンをキャプチャします。キャプチャしたパターンのサブスク処理や、物体の 3D ポイント クラウド計算、およびその 3D ビジュアル化をすべて AM57xx プロセッサ SoC で実行します。このリファレンス デザインは、ホスト PC (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDEP-01008 — Jacinto™ ADAS プロセッサ使用マルチ センサ プラットフォームのリファレンス デザイン

このマルチセンサ プラットフォーム リファレンス デザインは、D3 Engineering 社の先進運転支援システム(ADAS)向けであり、主に自動車業界での使用を想定し、認定を受けたデベロッパーの皆様向けに、ADAS アプリケーションのテストと開発に適したフル機能の評価プラットフォームを提供します。  D3 社は、このリファレンス デザインとの組み合わせで動作する、ADAS 組み込みプロセッサ(TDA3x など)を搭載したシステム オン モジュール(SOM)ソリューションも提供しています。

D3 社の DesignCore™ TDA3x 車載スタータ キット

設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00818 — モバイル販売時点管理(mPOS)電源のファレンス デザイン

TIDA-00818 は、モバイル販売時点管理 (mPOS) のリファレンス デザインであり、システムのサイズとコストを削減する 1S1P リチウムイオン バッテリー アーキテクチャを備えています。スタンバイ電力消費の削減およびバッテリー寿命の最大化のために統合型ロード スイッチを使用し、シングル セル アーキテクチャを実現します。また、USB Type-C 充電ポートを備えており、より高い電力供給をサポートして充電時間を短縮します。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-010008 — グリッド用途での過渡保護用、フラット クランプ TVS ベースのリファレンス デザイン

このリファレンス デザインでは、AC または DC アナログ入力、DC アナログ出力、AC または DC バイナリ入力、ハイサイドまたはローサイド ドライバ付きのデジタル出力、LCD バイアス電源、USB インターフェイス(電力およびデータ)、および複数のグリッド アプリケーションで使用される 24、12、5V 入力のオンボード電源を、フラット クランプ サージ保護、ESD デバイス、eFuse、または負荷スイッチを使用して、過電圧、過負荷、過渡電圧 (1.2/50µs、42Ω) から保護するための、複数の手法を紹介します。このデザインは、温度、湿度、磁場、電源を監視して診断を行います。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDEP0046 — AM57x 上のモンテカルロ・シミュレーション、OpenCL 使用、DSP アクセラレーション用、リファレンス・デザイン

TI’s high performance ARM® Cortex®-A15 based AM57x processors also integrate C66x DSPs. These DSPs were designed to handle high signal and data processing tasks that are often required by industrial, automotive and financial applications. The AM57x OpenCL implementation makes it easy (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDEP0047 — 電源および熱設計検討事項、TI 製 AM57x プロセッサ使用、リファレンス・デザイン

このリファレンス・デザインは、AM57x プロセッサおよびコンパニオン製品である TPS659037 パワー・マネージメント IC (PMIC) をベースにしています。このデザインは特に、電源設計と熱設計に関する重要な検討事項や、AM57x と TPS659037 を使用して設計するシステムに関する各種手法を強調しています。また、パワー・マネージメント設計、パワー・ディストリビューション回路 (PDN) 設計の検討事項、熱設計の検討事項、消費電力の推定、消費電力の概要などを説明する参考情報や資料が付属しています。  
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00326 — ソフトスタート絶縁電源、リファレンス・デザイン

This reference design demonstrates a Soft-Start Isolated Power Supply. It utilizes a TPS22965 Load-Switch and SN6501 Transformer Driver to slew-rate limit the ramp-up power on the primary supply, and utilizes a Transformer plus a full-wave rectifier to generate the isolated secondary power.
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WSON (DSG) 8 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ