TPS25810
- USB Type-C Rev. 1.2 Compliant DFP Controller
- Connector Attach/Detach Detection
- STD/1.5-A/3-A Capability Advertisement on CC
- Super Speed Polarity Determination
- VBUS Application and Discharge
- VCONN Application to Electronically Marked Cable
- Audio and Debug Accessory Identification
- 0.7-µA (typ) IDDQ When Port Unattached
- Three Input Supply Options
- IN1: USB Charging Supply
- IN2: VCONN Supply
- AUX: Device Power Supply
- Power Wake Supports Low Power in System Hibernate (S4) and OFF (S5) Power States
- 34-mΩ (typ) High-Side MOSFET
- 1.7/3.4-A ILimit (±7.1%) - Programmable
- Port Power Management Enables Power Resource Optimization Across Multi-Ports
- Package: 20-Pin WQFN (3 x 4) (1)
- UL Listed – File No. E169910
(1)CC pins are IEC-61000-4-2 rated
The TPS25810 is a USB Type-C Downstream Facing Port (DFP) controller with an integrated 3-A rated USB power switch. The TPS25810 monitors the Type-C Configuration Channel (CC) lines to determine when an USB device is attached. If an Upstream Facing Port (UFP) device is attached, the TPS25810 applies power to VBUS and communicates the selectable VBUS current sourcing capability to the UFP via the passthrough CC line. If the UFP is attached using an electronically marked cable, the TPS25810 also applies VCONN power to the cable CC pin. The TPS25810 also identifies when Type-C audio or debug accessories are attached.
The TPS25810 draws less than 0.7 uA (typ) when no device is attached. Additional system power saving is achievable in S4/S5 system power states by using the UFP output to disable the high power 5-V supply when no UFP is attached. In this mode the device is capable of running from an auxiliary supply (AUX) which can be a lower voltage supply (3.3 V), typically powering the system uC in low power states (S4/S5).
The TPS25810 34-mΩ power switch has two selectable fixed current limits that align with the Type-C current levels. The FAULT output signals when the switch is in an over current or over temperature condition. The LD_DET output controls power management to multiple high current Type-C ports in an environment where all ports cannot simultaneously provide high current (3 A).
技術資料
種類 | タイトル | 最新の英語版をダウンロード | 日付 | |||
---|---|---|---|---|---|---|
* | データシート | TPS25810 USB Type-C DFP Controller and Power Switch with Load Detection データシート (Rev. C) | PDF | HTML | 2017年 7月 11日 | ||
アプリケーション・ノート | 24 V-Tolerant USB-C port using the TPS25810 and TPD1S514-1 | 2019年 2月 23日 | ||||
技術記事 | Converting from USB Type-A to USB Type-C™ brings greater energy efficiency | PDF | HTML | 2018年 4月 10日 | |||
技術記事 | One connector to rule them all, or is it? | PDF | HTML | 2016年 11月 16日 | |||
ホワイト・ペーパー | Circuit protection for your next USB Type-C design white paper | 2016年 10月 12日 | ||||
アプリケーション・ノート | TPS25810 Charging Port Over USB Type-C | 2016年 4月 5日 | ||||
技術記事 | Why does Iq matter for USB Type-C? | PDF | HTML | 2016年 1月 21日 | |||
技術記事 | How I learned to stop worrying and love USB Type-C | PDF | HTML | 2016年 1月 5日 | |||
ホワイト・ペーパー | USB Type-C™ represents breakthrough connectivity | 2015年 12月 4日 | ||||
アプリケーション・ノート | Protecting the TPS25810 from High Voltage DFPs | 2015年 11月 20日 | ||||
技術記事 | What is USB Type-C and why won’t it leave me alone? | PDF | HTML | 2015年 11月 12日 |
設計および開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
TPS25810EVM-745 — TPS25810 USB Type C DFP コントローラおよび電源スイッチ、負荷検出機能付き、評価モジュール
The Texas Instruments TPS25810EVM-745 evaluation module (EVM) helps designers evlaute the performance of the TPS25810 USB Type-C DFP Controller and Power Switch. The EVM contains inputs and outputs for the device as well as many test points and jumpers for easy configuration and evaluation of the (...)
TPS25810 TINA-TI Transient Reference Design
TPS25810 Unencrypted PSpice Transient Model Package (Rev. A)
PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®
設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム
TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)
TINA は DesignSoft (...)
PMP4403 — USB Type-C DFP チャージャ、5V3A SSR(二次側レギュレーション)制御アダプタのリファレンス・デザイン
PMP11594 — USB Type-C™ DFP 5V3A チャージャのリファレンス・デザイン
PMP11114 — オートモーティブ入力デュアル・ポート USB Type C チャージャ、リファレンス・デザイン
PMP4451 — USB-C DFP+ USB-A Power Bank、入力/出力クイック・チャージャ付、リファレンス・デザイン
PMP11295 — USB-C DFP、5V/3A 出力、ユニバーサル AC 入力のリファレンス・デザイン
PMP11536 — USB-C DFP+ 5V2A Power Bank、入力高速チャージャ付、リファレンス・デザイン
PMP4488 — USB-C DFP 5V3A 自動車用チャージャ・リファレンス・デザイン
PMP11124 — USB-C、DFP、5V/3A 出力、85-265VAC 入力、アダプタ、低コスト、リファレンス・デザイン
パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
---|---|---|
WQFN (RVC) | 20 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用原材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブの拠点
- 組み立てを実施した拠点
推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。