ホーム パワー マネージメント ゲート ドライバ ハーフ ブリッジ ドライバ

UCC27201A-DIE

アクティブ

120V ブート、3A ピーク、高周波数、ハイサイド/ローサイド ドライバ

製品詳細

Bootstrap supply voltage (max) (V) 120 Power switch IGBT, MOSFET Input supply voltage (min) (V) 8 Input supply voltage (max) (V) 17 Peak output current (A) 3 Operating temperature range (°C) 0 to 0 Undervoltage lockout (typ) (V) 8 Rating Catalog Propagation delay time (µs) 0.02 Rise time (ns) 8 Fall time (ns) 7 Iq (mA) 0.001 Input threshold TTL Channel input logic TTL Switch node voltage (V) -18 Features Negative voltage handling Driver configuration Dual inputs
Bootstrap supply voltage (max) (V) 120 Power switch IGBT, MOSFET Input supply voltage (min) (V) 8 Input supply voltage (max) (V) 17 Peak output current (A) 3 Operating temperature range (°C) 0 to 0 Undervoltage lockout (typ) (V) 8 Rating Catalog Propagation delay time (µs) 0.02 Rise time (ns) 8 Fall time (ns) 7 Iq (mA) 0.001 Input threshold TTL Channel input logic TTL Switch node voltage (V) -18 Features Negative voltage handling Driver configuration Dual inputs
DIESALE (TD) See data sheet
  • Drives Two N-Channel MOSFETs in
    High-Side/Low-Side Configuration
  • Maximum Boot Voltage
  • Maximum VDD Voltage
  • On-Chip RD Bootstrap Diode
  • Under Voltage Lockout for High-Side and
    Low-Side Driver
  • Drives Two N-Channel MOSFETs in
    High-Side/Low-Side Configuration
  • Maximum Boot Voltage
  • Maximum VDD Voltage
  • On-Chip RD Bootstrap Diode
  • Under Voltage Lockout for High-Side and
    Low-Side Driver

The UCC27201A is a high frequency N-Channel MOSFET driver that includes a bootstrap diode and high-side/low-side driver with independent inputs for maximum control flexibility. This allows for N-Channel MOSFET control in half-bridge, full-bridge, two-switch forward and active clamp forward converters. The low-side and the high-side gate drivers are independently controlled and matched to 1-ns between the turn-on and turn-off of each other. The UCC27201A is based on the popular UCC27201 drivers, but offers some enhancements. In order to improve performance in noisy power supply environments the UCC27201A has an enhanced ESD input structure and also has the ability to withstand a maximum of -18 V on its HS pin.

The UCC27201A is a high frequency N-Channel MOSFET driver that includes a bootstrap diode and high-side/low-side driver with independent inputs for maximum control flexibility. This allows for N-Channel MOSFET control in half-bridge, full-bridge, two-switch forward and active clamp forward converters. The low-side and the high-side gate drivers are independently controlled and matched to 1-ns between the turn-on and turn-off of each other. The UCC27201A is based on the popular UCC27201 drivers, but offers some enhancements. In order to improve performance in noisy power supply environments the UCC27201A has an enhanced ESD input structure and also has the ability to withstand a maximum of -18 V on its HS pin.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
8 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート High Frequency, High-Side/Low-Side Driver データシート 2012年 8月 30日
アプリケーション・ノート Using Half-Bridge Gate Driver to Achieve 100% Duty Cycle for High Side FET PDF | HTML 2024年 3月 25日
アプリケーション・ノート Bootstrap Circuitry Selection for Half Bridge Configurations (Rev. A) PDF | HTML 2023年 9月 8日
アプリケーション・ノート ゲート駆動電流を増加させる 2 通りの方法の比較分析 (Rev. A) PDF | HTML 2022年 2月 17日
アプリケーション・ノート Implementing High-Side Switches Using Half-Bridge Gate Drivers for 48-V Battery. 2020年 5月 12日
アプリケーション概要 External Gate Resistor Selection Guide (Rev. A) 2020年 2月 28日
アプリケーション概要 Understanding Peak IOH and IOL Currents (Rev. A) 2020年 2月 28日
その他の技術資料 Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) 2018年 10月 29日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

計算ツール

SLURB12 UCC272xx-UCC273xx Schematic Review Template

UCC272xx-UCC273xx Schematic Review Template
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
DIESALE (TD)

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ