ホーム パワー マネージメント ゲート ドライバ ローサイド ドライバ

UCC27517A

アクティブ

5V UVLO 搭載、負の入力電圧に対応、4A/4A、シングルチャネル ゲート ドライバ

製品詳細

Number of channels 1 Power switch GaNFET, IGBT, MOSFET Peak output current (A) 4 Input supply voltage (min) (V) 4.5 Input supply voltage (max) (V) 18 Features Hysteretic Logic Operating temperature range (°C) -40 to 125 Rise time (ns) 9 Fall time (ns) 7 Propagation delay time (µs) 0.013 Input threshold CMOS, TTL Channel input logic Inverting, Non-Inverting Input negative voltage (V) -5 Rating Catalog Undervoltage lockout (typ) (V) 4 Driver configuration Inverting, Non-Inverting
Number of channels 1 Power switch GaNFET, IGBT, MOSFET Peak output current (A) 4 Input supply voltage (min) (V) 4.5 Input supply voltage (max) (V) 18 Features Hysteretic Logic Operating temperature range (°C) -40 to 125 Rise time (ns) 9 Fall time (ns) 7 Propagation delay time (µs) 0.013 Input threshold CMOS, TTL Channel input logic Inverting, Non-Inverting Input negative voltage (V) -5 Rating Catalog Undervoltage lockout (typ) (V) 4 Driver configuration Inverting, Non-Inverting
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Low-Cost Gate-Driver Device Offering Superior
    Replacement of NPN and PNP Discrete Solutions
  • 4-A Peak-Source and Sink Symmetrical Drive
  • Ability to Handle Negative Voltages (–5 V) at
    Inputs
  • Fast Propagation Delays (13-ns typical)
  • Fast Rise and Fall Times (9-ns and 7-ns typical)
  • 4.5 to 18-V Single-Supply Range
  • Outputs Held Low During VDD UVLO (ensures
    glitch-free operation at power up and power down)
  • TTL and CMOS Compatible Input-Logic Threshold
    (independent of supply voltage)
  • Hysteretic-Logic Thresholds for High-Noise
    Immunity
  • Dual Input Design (choice of an inverting (IN- pin)
    or non-inverting (IN+ pin) driver configuration)
    • Unused Input Pin can be Used for Enable or
      Disable Function
  • Output Held Low when Input Pins are Floating
  • Input Pin Absolute Maximum Voltage Levels Not
    Restricted by VDD Pin Bias Supply Voltage
  • Operating Temperature Range of –40°C to
    +140°C
  • 5-Pin DBV (SOT-23) Package Option
  • Low-Cost Gate-Driver Device Offering Superior
    Replacement of NPN and PNP Discrete Solutions
  • 4-A Peak-Source and Sink Symmetrical Drive
  • Ability to Handle Negative Voltages (–5 V) at
    Inputs
  • Fast Propagation Delays (13-ns typical)
  • Fast Rise and Fall Times (9-ns and 7-ns typical)
  • 4.5 to 18-V Single-Supply Range
  • Outputs Held Low During VDD UVLO (ensures
    glitch-free operation at power up and power down)
  • TTL and CMOS Compatible Input-Logic Threshold
    (independent of supply voltage)
  • Hysteretic-Logic Thresholds for High-Noise
    Immunity
  • Dual Input Design (choice of an inverting (IN- pin)
    or non-inverting (IN+ pin) driver configuration)
    • Unused Input Pin can be Used for Enable or
      Disable Function
  • Output Held Low when Input Pins are Floating
  • Input Pin Absolute Maximum Voltage Levels Not
    Restricted by VDD Pin Bias Supply Voltage
  • Operating Temperature Range of –40°C to
    +140°C
  • 5-Pin DBV (SOT-23) Package Option

The UCC27517A single-channel, high-speed, low-side gate driver device is capable of effectively driving MOSFET and IGBT power switches. Using a design that inherently minimizes shoot-through current, the UCC27517A is capable of sourcing and sinking high peak-current pulses into capacitive loads offering rail-to-rail drive capability and extremely small propagation delay typically 13 ns.

The UCC27517A device is capable of handling –5 V at input.

The UCC27517A provides 4-A source and 4-A sink (symmetrical drive) peak-drive current capability at VDD = 12 V.

The UCC27517A is designed to operate over a wide VDD range of 4.5 V to 18 V and wide temperature range of –40°C to 140°C. Internal Undervoltage Lockout (UVLO) circuitry on VDD pin holds output low outside VDD operating range. The capability to operate at low voltage levels such as below 5 V, along with best-in-class switching characteristics, is especially suited for driving emerging wide band-gap power-switching devices such as GaN power semiconductor devices.

UCC27517A features a dual input design which offers flexibility of implementing both inverting (IN– pin) and non-inverting (IN+ pin) configurations with the same device. Either the IN+ or IN– pin can be used to control the state of the driver output. The unused input pin can be used for enable and disable function. For protection purpose, internal pullup and pulldown resistors on the input pins ensure that outputs are held low when input pins are in floating condition. Hence the unused input pin is not left floating and must be properly biased to ensure that driver output is in enabled for normal operation.

The input pin threshold of the UCC27517A device is based on TTL and CMOS compatible low-voltage logic which is fixed and independent of the VDD supply voltage. Wide hysteresis between the high and low thresholds offers excellent noise immunity.

The UCC27517A single-channel, high-speed, low-side gate driver device is capable of effectively driving MOSFET and IGBT power switches. Using a design that inherently minimizes shoot-through current, the UCC27517A is capable of sourcing and sinking high peak-current pulses into capacitive loads offering rail-to-rail drive capability and extremely small propagation delay typically 13 ns.

The UCC27517A device is capable of handling –5 V at input.

The UCC27517A provides 4-A source and 4-A sink (symmetrical drive) peak-drive current capability at VDD = 12 V.

The UCC27517A is designed to operate over a wide VDD range of 4.5 V to 18 V and wide temperature range of –40°C to 140°C. Internal Undervoltage Lockout (UVLO) circuitry on VDD pin holds output low outside VDD operating range. The capability to operate at low voltage levels such as below 5 V, along with best-in-class switching characteristics, is especially suited for driving emerging wide band-gap power-switching devices such as GaN power semiconductor devices.

UCC27517A features a dual input design which offers flexibility of implementing both inverting (IN– pin) and non-inverting (IN+ pin) configurations with the same device. Either the IN+ or IN– pin can be used to control the state of the driver output. The unused input pin can be used for enable and disable function. For protection purpose, internal pullup and pulldown resistors on the input pins ensure that outputs are held low when input pins are in floating condition. Hence the unused input pin is not left floating and must be properly biased to ensure that driver output is in enabled for normal operation.

The input pin threshold of the UCC27517A device is based on TTL and CMOS compatible low-voltage logic which is fixed and independent of the VDD supply voltage. Wide hysteresis between the high and low thresholds offers excellent noise immunity.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
UCC27533 アクティブ 8V UVLO、35V VDD 対応、反転入力と非反転入力、2.5A/5A、シングルチャネル ゲート ドライバ Similar pin-to-pin device with 8V UVLO and higher supply voltage ratings
比較対象デバイスと同等の機能で、ピン配置が異なる製品
UCC44273 アクティブ 5V UVLO を備えた、20V VDD 対応 4A/4A シングル チャネル ローサイド ドライバ Additional SOT-23 pinout option

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
16 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート UCC27517A Single-Channel High-Speed Low-Side Gate Driver with Negative Input Voltage Capability (with 4-A Peak Source and Sink) データシート (Rev. C) PDF | HTML 2015年 8月 31日
アプリケーション・ノート HVAC システム向けゲート ドライバの選択 (Rev. A 翻訳版) PDF | HTML 英語版 (Rev.A) PDF | HTML 2025年 12月 1日
アプリケーション概要 コスト効率に優れた統合型ゲート ドライバの利点 PDF | HTML 英語版 PDF | HTML 2025年 11月 21日
アプリケーション・ノート Applying Non-isolated Gate Drivers in Your Home Tool and Accessory Designs PDF | HTML 2025年 5月 16日
アプリケーション・ノート Review of Different Power Factor Correction (PFC) Topologies' Gate Driver Needs PDF | HTML 2024年 1月 22日
アプリケーション・ノート Using a Single-Output Gate-Driver for High-Side or Low-Side Drive (Rev. B) PDF | HTML 2023年 9月 8日
アプリケーション・ノート Benefits of a Compact, Powerful, and Robust Low-Side Gate Driver PDF | HTML 2021年 11月 10日
アプリケーション概要 External Gate Resistor Selection Guide (Rev. A) 2020年 2月 28日
アプリケーション概要 Understanding Peak IOH and IOL Currents (Rev. A) 2020年 2月 28日
アプリケーション概要 How to overcome negative voltage transients on low-side gate drivers' inputs 2019年 1月 18日
その他の技術資料 Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) 2018年 10月 29日
アプリケーション概要 Enable Function with Unused Differential Input 2018年 7月 11日
アプリケーション概要 Low-Side Gate Drivers With UVLO Versus BJT Totem-Pole 2018年 3月 16日
技術記事 How to achieve higher system efficiency- part two: high-speed gate drivers PDF | HTML 2017年 1月 31日
ホワイト・ペーパー GaNの将来性に基づく電源ソリューションの向上 英語版 2015年 3月 2日
その他の技術資料 Design Review of a Full-Featured 350-W Offline Power Converter 2013年 10月 29日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

UCC57142EVM — UCC57142 評価基板

UCC57142EVM は、主に UCC57142 の機能評価に適した設計を採用しています。TO-220 フットプリントを採用した容量性負荷またはパワー デバイスを対象にして、ドライバの性能を評価できます。UCC57142EVM 評価ボードを使用すると、複数の表面実装テスト ポイントを経由して、IN、EN/FLT、OCP、OUT のような各種テスト ポイントに接続できます。UCC57142EVM は、ジャンパを使用して、UCC57142に対応するさまざまなバリアントをサポートできます。UCC57142EVM は、基板を改造すると、DBV パッケージに封止済みの他のゲート (...)
ユーザー ガイド: PDF | HTML
シミュレーション・モデル

UCC27517 PSpice Transient Model (Rev. B)

SLUM286B.ZIP (51 KB) - PSpice Model
シミュレーション・モデル

UCC27517 TINA-TI Transient Reference Design

SLUM317.TSC (67 KB) - TINA-TI Reference Design
シミュレーション・モデル

UCC27517 TINA-TI Transient Spice Model

SLUM318.ZIP (8 KB) - TINA-TI Spice Model
シミュレーション・モデル

UCC27517 Unencrypted PSpice Transient Model

SLUM491.ZIP (2 KB) - PSpice Model
計算ツール

SLURB28 UCC27516 and UCC27517 Schematic Review Template

This can be used to help the design engineer effectively select components and perform the layout to optimize their system for the gate driver.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
リファレンス・デザイン

TIDA-00707 — e メーターを使用するテレコム / サーバー PSU (電源) 向け 1kW、小型、効率 97.5% のデジタル PFC のリファレンス デザイン

TIDA-00707 は、テレコム、サーバー、産業用の各電源向けに設計された 1kW コンパクト (100mm x 80mm) 力率コンバータ (PFC) です。このリファレンス デザインは連続導通モードの昇圧コンバータであり、UCD3138A デジタル電源コントローラを使用して実装されており、さまざまな保護機能を内蔵しています。ハードウェアは、伝導エミッション、サージ、EFT (EN55014 準拠) の各要件を想定した設計およびテスト合格済みです。

このリファレンス デザインは、最大 1kW のさまざまな電源に対応するフロント エンド PFC (...)

設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00443 — 効率 98%、230V、900W の PFC、インバータ供給型ドライブ用、リファレンス デザイン

TIDA-00443 は、900W の力率調整器コンバータであり、インバータから電力を供給される BLDC/PMSM モーターをベースとするアプリケーション向けに設計されたリファレンス デザインです。このリファレンス デザインは、UCC28180 PFC コントローラを使用した連続導通モードの昇圧コンバータで、必要な保護機能がすべて内蔵されています。本設計は 195VAC ~ 270VAC の広い AC 入力範囲に対応し、負荷 50% ~ 100% の広範囲で 97% 以上の高効率を実現します。

TIDA-00443 で採用されている昇圧フォロワ構成は、PFC (...)

設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDM-02010 — HVAC (エアコン) 向けデジタル インターリーブ PFC を搭載したデュアル モーター制御のリファレンス デザイン

TIDM-02010 リファレンス デザインは、HVAC (エアコン) アプリケーションの可変周波数エアコン室外機向けの 1.5kW デュアル モーター駆動制御と PFC 制御に関するリファレンス デザインです。1 個の C2000™ マイコンを使用して、コンプレッサとファン モーターを駆動するセンサレス 3 相 PMSM (永久磁石同期モーター) ベクトル制御、および新しい各種効率規格に適合するデジタル インターリーブ昇圧 PFC を実装する方法を提示します。このリファレンス (...)
設計ガイド: PDF
リファレンス・デザイン

PMP30595 — 教育用途ユニバーサル降圧コンバータのリファレンス デザイン

このユニバーサル降圧コンバータのリファレンス デザインは、電圧モード降圧コンバータを超小型のオンボード電子負荷と組み合わせて採用しており、周波数ドメインにおける小信号解析 (ネットワーク解析) と、時間ドメインでの大信号解析 (過渡応答) の関係を実証します。クロスオーバー周波数が 20kHz 以上の場合、ループ帯域幅は最大値が得られます。このコンバータ設計を量産時に使用する場合は、安全ゲイン マージンを確保して、15kHz のクロスオーバー周波数に補償値を使用することをお勧めします。この設計では、測定機器のボード機能をテストするためにループ帯域幅を使い、電力整合性に関してドレイン ジッタ (...)
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-23 (DBV) 5 Ultra Librarian