AWRL6888EVM
AWRL6888 evaluation module
AWRL6888EVM
Overview
The AWRL6888EVM from Texas Instruments is an easy-to-use evaluation module (EVM) for the AWRL6888 mmWave radar sensor. The AWRL6888EVM supports both standalone operation as well as direct connectivity to the DCA1000EVM for raw ADC capture and signal processing development. This EVM contains everything required to start developing software for on-chip DSP, Hardware accelerator and low power ARM® Cortex® - R5F controller. The EVM also includes on-board buttons, LEDs for quick integration of a simple user interface in addition to onboard emulation for programming and debugging.
Features
- 57GHz to 64GHz mmWave radar sensor
- On-Chip C66x DSP, ARM CORTEX-R5F controller and Hardware Accelerator (HWA 1.2)
- Onboard eight-transmit and eight-receive antennas (8TX/8RX) with High RF performance RO3003 PCB substrate
- TPS650365x based power management topology
- Direct interface with DCA1000 for debug and Raw ADC data capture.
Automotive mmWave radar sensors
Order & start development
AWRL6888EVM — AWRL6888 evaluation module
AWRL6888EVM — AWRL6888 evaluation module
MMWAVE-L-SDK-6 — SDK for xWRL6844, xWRL6888 Devices
Supported products & hardware
Products
Automotive mmWave radar sensors
Industrial mmWave radar sensors
Hardware development
Evaluation board
MMWAVE-L-SDK-6 — SDK for xWRL6844, xWRL6888 Devices
Windows Installer for the 06.01.03.04 SDK
Linus Installer for the 06.01.03.04 SDK
Products
Automotive mmWave radar sensors
Industrial mmWave radar sensors
Hardware development
Evaluation board
Documentation
Release Information
- Building blocks
- Integrated driver packages.
- Power management framework to exercise different device low power modes.
- Layered approach to programming analog front end (AFE).
- FreeRTOS™ and no-RTOS support on Arm® Cortex®-R5F processor and TI digital signal processor C66x
- Demonstrations and examples
- FreeRTOS-based Out-of-box demo with easy configurability via low power visualizer GUI.
- Out-Of-box demo integrated with the power management framework to operate the device in the lowest power mode possible for the use-case.
- FreeRTOS & no-RTOS based examples for various drivers.
- Tools
- Code Composer Studio™ integrated development environment (IDE) (CCSTUDIO).
- SysConfig for the system code generation.
What's new
- Added support for xWRL6888
- Added full OOB demo support for xWRL6888
- Added Range DPU for xWRL6888 : Added per-device butterfly scaling configuration for xWRL6888, controlled via a bitmask
- Added Doppler DPU v2 for xWRL6888 : Added 32-bit detection matrix output with integrated Doppler CFAR
- Added CFAR DPU v2 for xWRL6888: Added Range CFAR processing within the CFAR DPU, detected output points now represent the intersection of the Range and Doppler CFAR results
- Added AoA DPU v2 for xWRL6888: Added FFT and CFAR processing in both azimuth and elevation dimensions, with Cartesian coordinates computed for each detected point
- Added control library support for xWRL6888
- Added visualizer support for xWRL6888
- Improvements and Bug fixes (Refer Release Notes)
AWRL6888EVM-DOC-CERT — AWRL6888EVM EU Declaration of Conformity (DoC)
Supported products & hardware
AWRL6888EVM-DOC-CERT — AWRL6888EVM EU Declaration of Conformity (DoC)
Documentation
Release Information
AWRL6888EVM EU Declaration of Conformity (DoC)
CCSTUDIO — CCStudio™ IDE
Supported products & hardware
This design resource supports most products in these categories.
Check the product details page to verify support.
- Low-power 2.4-GHz products
- Microcontrollers
- Microprocessors & DSPs
- mmWave radar sensors
- Signal conditioners
- Wi-Fi products
Hardware development
Development kit
Evaluation board
CCSTUDIO — CCStudio™ IDE
This design resource supports most products in these categories.
Check the product details page to verify support.
- Low-power 2.4-GHz products
- Microcontrollers
- Microprocessors & DSPs
- mmWave radar sensors
- Signal conditioners
- Wi-Fi products
Hardware development
Development kit
Evaluation board
Release Information
The Code Composer Studio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors (Sitara, DSP, Automotive, Keystone), Microcontrollers (SimpleLink™, C2000 Digital Control, MSP430, TM4C, Hercules), as well as Digital Power (UCD) and Programmable Gain Amplifier (PGA) devices.
CCS v21 is TI’s next generation Integrated Development Environment (IDE) based on Theia IDE framework. CCS v21.0.1 uses a modified version of the Theia-IDE framework and offers a user experience similar to Visual Studio Code™.
- Installation instructions and User's Guide
- Windows 32bit is not supported with CCSv21.
- XDS510 class debug probes are not supported with CCSv21.
What's new
- Native Arm version for MacOS
- AI-assisted project migration
- AI MCP improvements
- Support AI skills from VS Code extension
- Auto pin expression to current core in multi-core debug environment
- Support exporting/importing expression values to/from JSON text file
- Critical bug fixes and customer required changes
RADAR-ACADEMY — mmWave Radar Academy
Supported products & hardware
Products
Automotive mmWave radar sensors
Industrial mmWave radar sensors
Hardware development
Evaluation board
RADAR-ACADEMY — mmWave Radar Academy
Products
Automotive mmWave radar sensors
Industrial mmWave radar sensors
Hardware development
Evaluation board
Release Information
New Modules
- Selecting the Right Radar Device -> Security Features Overview Provides a high-level overview of the security features available with TI mmWave radar devices
- These security features determine the type of application boot flow that is followed by that device
- Radar Algorithms -> Motion and Presence Detection In-depth look at the commonly used motion/presence detection state machine
- Provides context on how the state transitions work and how the algorithm can be configured for various applications
RADAR-TOOLBOX — Radar evaluation and development support package with example projects, documentation and tools
Supported products & hardware
Products
Automotive mmWave radar sensors
Industrial mmWave radar sensors
Hardware development
Reference design
Evaluation board
RADAR-TOOLBOX — Radar evaluation and development support package with example projects, documentation and tools
Products
Automotive mmWave radar sensors
Industrial mmWave radar sensors
Hardware development
Reference design
Evaluation board
Documentation
Release Information
The Radar Toolbox demonstrates the capabilities of TI's mmWave radar sensors through software demos, examples, source code and documentation. It supports the xWRx843, xWRLx432, xWRL68xx and xWR29xx families of mmWave radar devices. It is intended to be used as a companion package with the device's corresponding SDK (typically MMWAVE-SDK3, MMWAVE-MCUPLUS-SDK, MMWAVE-L-SDK-5 or MMWAVE-L-SDK-6) to demonstrate specific demos and features.
What's new
- New Examples: False Alarm Mitigation, Drone Altimeter, 1432 Raw Data over SPI, 6432 MPD with SPI
- New Features: Support for AWRL6888, Demo migration to MMWAVE-L-SDK 5.5.4.2
- Tools: Support for Camera + Radar, Area Scanner in Industrial Visualizer
- Documentation: AWRL6888 Antenna Radiation Patterns, Getting Started Guide, Updated DCA1000 User Guide
- Bug Fixes: None
Design files
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | EVM User's guide | AWRL6888 Evaluation Module | PDF | HTML | Sep 23, 2026 |
Related design resources
Hardware development
EVALUATION BOARD
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.