PCM5122EVM-U

PCM5122EVM-U

Order now

Overview

The PCM5142EVM-U is a complete evaluation kit for use with a personal computer running the Microsoft Windows ™ operating system. This EVM can be used in conjunction with PurePath™ Studio to take advantage of the fixed-function processing and mini-DSP processing capabilities of the PCM5142 and PCM5141. The necessary evaluation software can be found online at the PCM5122 or PCM5141 Product Folder. The PCM5142EVM is in the Texas Instruments (TI) EVM form factor, which allows direct evaluation of the device performance and operating characteristics and eases software development and system prototyping. The PCM5142EVM-U is operational with one mini-USB cable connection to a PC. The USB connection provides power, control, and streaming audio data to the EVM for reduced setup and configuration. The EVM also allows external control signals and audio data for advanced operation, which allows prototyping and connection to the rest of the development or system.

PurePath Studios enables customers to take full advantage of the fixed-function audio processing and full mini-DSP capabilities of the PCM5121/2 and PCM5141/2, respectively. Using this software customers can choose a fixed function audio process flow with the PCM5121/2 and use features such as volume control, EQ, and DRC. The PCM5141/2 family can employ many more algorithms additionally, as customers can configure their own adaptable, full mini-DSP process flows with these devices, specifically suited to their application.

Features
  • Mini-USB connection to personal computer (PC) provides power, control, and streaming audio data for easy evaluation
  • Connection points for external control and digital audio signals for quick connection to other circuits/input devices
  • Provides rapid prototyping using CodecControl™ Graphical User Interface or PurePath™ Studio
  • Audio DACs
    PCM5121 — 2V RMS DIRECTPATH 106dB Audio Stereo DAC with PCM interface and fixed Audio processing PCM5122 — 2V RMS DIRECTPATH 112dB Audio Stereo DAC with PCM Interface and Fixed Audio Processing
    Download View video with transcript Video

    Order & start development

    Explore packages of hardware, software and documentation

    HARDWARE AND SOFTWARE PACKAGE

    Develop with PCM5121 and PCM5122

    View package

    Develop with PCM5121 and PCM5122

    close
    Hardware, software, and resources for evaluating the PCM5121 and PCM5122 digital-to-analog converter.
    Evaluation board

    PCM5122EVM-U — PCM5122 Evaluation Module

    Required
    Why do I need this? This evaluation module provides the hardware interface to the PCM5121 and PCM5122 DAC for use with the control software GUI.
    Supported products & hardware
    In stock
    Limit:
    Out of stock on TI.com
    Not available on TI.com

    PCM5122EVM-U — PCM5122 Evaluation Module

    close
    Version: null
    Release date:
    Application software & framework

    PUREPATHCONSOLE — PurePath™ Console graphical development suite for audio system design and development

    Optional
    Why do I need this? PurePath™ Studio software provides an easy-to-use tool specifically designed to simplify software development for the PCM5121 and PCM5122.
    Supported products & hardware

    Supported products & hardware

    Products
    Audio ADCs
    PCM1841-Q1 — Automotive, quad-channel 32-bit 192-kHz audio analog-to-digital converter (ADC) PCM3120-Q1 — Automotive, stereo, 106-dB SNR, 768-kHz, low-power software-controlled audio ADC PCM3140-Q1 — Automotive, quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 106-dB SNR PCM5120-Q1 — Automotive, stereo, 120-dB SNR, 768-kHz, low-power software-controlled audio ADC PCM5140-Q1 — Automotive, quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 120-dB SNR PCM6020-Q1 — Automotive 2-channel audio ADC with integrated microphone bias, boost and input diagnostics PCM6120-Q1 — Automotive, stereo, 123-dB SNR, 768-kHz, low-power software-controlled audio ADC PCM6140-Q1 — Automotive, quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 122-dB SNR PCM6260-Q1 — Automotive 6-ch audio ADC with integrated programmable mic bias, boost and input diagnostics PCM6340-Q1 — Automotive 4-ch audio ADC with integrated microphone bias and input diagnostics PCMD3140 — Four-channel PDM-input to TDM- or I²S-output converter PCMD3140-Q1 — Automotive, 127-dB SNR, 768-kHz, four-channel, PDM-input to TDM- or I²S-output converter PCMD3180 — Eight-channel pulse-density-modulation input to TDM or I²S output converter PCMD3180-Q1 — Automotive, eight-channel pulse-density-modulation input to TDM or I²S output converter TAA3020 — Stereo-channel 768kHz audio analog-to-digital converter (ADC) with 104dB SNR TAA3040 — Quad-channel 768kHz audio analog-to-digital converter (ADC) with 104dB SNR TAA5212 — High-performance stereo audio ADC with 119dB dynamic range and configurable digital filters TAA5412-Q1 — Automotive stereo audio ADC with 112dB dynamic range, high-voltage input, mic bias and diagnostics TLV320ADC3120 — Stereo-channel, 768-kHz, Burr-Brown™ audio analog-to-digital converter (ADC) with 106-dB SNR TLV320ADC3140 — Quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 106-dB SNR TLV320ADC5120 — Stereo-channel, 768-kHz, Burr-Brown™ audio analog-to-digital converter (ADC) with 120-dB SNR TLV320ADC5140 — Quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 120-dB SNR TLV320ADC6120 — Stereo-channel, 768-kHz, Burr-Brown™ audio analog-to-digital converter (ADC) with 123-dB SNR TLV320ADC6140 — Quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 122-dB SNR
    Audio CODECs
    TAC5111 — Low-power mono audio codec with 105dB dynamic range ADC and 114dB dynamic range DAC TAC5111-Q1 — Automotive low-power mono audio codec with 105dB dynamic range ADC, 114dB dynamic range DAC TAC5112 — Low-power stereo audio codec with 105dB dynamic range ADC and 114dB dynamic range DAC TAC5112-Q1 — Automotive low-power stereo audio codec with 105dB dynamic range ADC, 114dB dynamic range DAC TAC5211 — High-performance mono audio codec with 119dB dynamic range ADC and 120dB dynamic range DAC TAC5212 — High-performance stereo audio codec with 119dB dynamic range ADC and 120dB dynamic range DAC TAC5311-Q1 — Automotive mono audio codec with 104dB ADC, 114dB DAC, high-voltage input, mic bias & diagnostics TAC5312-Q1 — Automotive stereo audio codec with 104dB ADC 114dB DAC, high-voltage input, mic bias & diagnostics TAC5412-Q1 — Automotive stereo audio codec with 112dB ADC, 120dB DAC, high-voltage input, mic bias & diagnostics TLV320AIC3268 — TLV320AIC3268 Ultra Low Power Stereo Audio Codec
    Audio DACs
    PCM1690 — 113dB SNR 8-Channel Audio DAC with Differential Outputs PCM5242 — 4.2-VRMS DirectPath™, 32-bit, 384-kHz, 114-dB Audio Stereo DAC TAD5112 — Low-power stereo audio DAC with 110dB dynamic range, and headphone and line driver TAD5112-Q1 — Automotive low-power stereo audio DAC with 110dB dynamic range and headphone & line driver TAD5212 — High-performance stereo audio DAC with 120dB dynamic range, and headphone and line driver TAD5212-Q1 — Automotive high-performance stereo audio DAC with 120dB dynamic range and headphone & line driver
    Automotive audio amplifiers
    TAS5411-Q1 — Automotive, 8W, 4.5 to 18V, analog-input mono Class-D audio amplifier TAS5421-Q1 — Automotive, 22W, 4.5 to 18V, analog-input mono Class-D audio amplifier TAS5431-Q1 — Automotive, 8W, 4.5 to 18V analog-input mono Class-D audio amplifier TAS5441-Q1 — Automotive, 22W, 4.5 to 18V analog-input mono Class-D audio amplifier TAS5760M-Q1 — Automotive, 25-W, 2-ch, 4.5- to 26.4-V supply digital input Class-D audio amplifier TAS6421-Q1 — Automotive, 75-W, 2-MHz, 1-ch 4.5- to 26.4-V digital input Class-D audio amplifier w/ load dump TAS6422-Q1 — Automotive, 75-W, 2-MHz, 2-ch 4.5- to 26.4-V digital input Class-D audio amplifier w/ load dump TAS6422E-Q1 — Automotive 75-W, 2-MHz, 2-channel, 4.5-V to 26.4-V digital input Class-D audio amplifier TAS6424-Q1 — Automotive, 75-W, 2-MHz, 4-ch, 4.5- to 26.4-V digital input Class-D audio amplifier TAS6424E-Q1 — Automotive, 75-W, 2-MHz, quad-channel, 4.5- to 26.4-V digital input Class-D audio amplifier TAS6424L-Q1 — Automotive, 27-W, 2-MHz, 4-ch 4.5- to 18-V digital input Class-D audio amplifier w/ load dump TAS6424M-Q1 — Automotive, 45-W, 2-MHz, 4-ch 4.5- to 18-V digital input Class-D audio amplifier w/ load dump TAS6424MS-Q1 — Automotive 45-W, 2-MHz, 4-channel, 4.5- to 18-V digital input Class-D audio amplifier TAS6424R-Q1 — Automotive, 75-W, 2-MHz, quad-channel, 4.5- to 26.4-V digital input Class-D audio amplifier TAS6511-Q1 — Automotive, 50W, 2MHz, 1-channel digital input Class-D audio amplifier with current sense TAS6584-Q1 — Automotive 45-V, 10-A digital input, four-channel Class-D audio amplifier with current sense TAS6684-Q1 — Automotive, 45V, 13A, digital input, four-channel Class-D audio amplifier TAS6754-Q1 — Automotive, 19V, digital-input four-channel Class-D audio amplifier with 1L Modulation™ technology TPA6304-Q1 — 45-W, 2.1-MHz analog input 4-channel automotive Class-D Burr-Brown™ audio amplifier TPA6404-Q1 — Automotive, 45-W, 2-MHz, 4-ch 4.5- to 18-V supply analog input Class-D audio amplifier w/ load dump
    General-purpose audio amplifiers
    TAS2552 — 4-W, digital/analog input smart amp with I/V sense for speaker protection & integ. 8.5-V boost TAS2555 — 5.7-W, digital input smart amp with integrated speaker protection, advanced EQ & 8.5-V Class-H boost TAS2557 — 5.7-W, digital input smart amp with integrated speaker protection, advanced EQ & 8.5-V Class-H boost TAS2559 — 5.7-W, digital input smart amp with integrated speaker protection with stereo processing TAS2560 — 5.6-W digital input smart amp with I/V sense for speaker protection & integrated 8.5-V Class-H boost TAS2563 — 6.1-W, digital input, smart amp & integrated speaker protection, advanced EQ & 11-V Class-H boost TAS5731 — 20-W stereo, 41-W mono, 8- to 21.5-V, digital input open loop Class-D audio amplifier w/ 2.1 support TAS5760MD — 55-W stereo, 114-W mono, 4.5- to 26.4-V, digital input Class-D audio amplifier w/ integrated HP
    Mobile phone, tablet & wearable audio amplifiers
    TAS2562 — 6.1-W, digital input smart amp with I/V sense for speaker protection & integrated 11-V Class-H boost TAS2564 — 7-W, digital input smart amp with I/V sense for speaker protection & integrated 13-V Class-H boost TAS2572 — 6.6W digital-input smart amplifier with I/V sense and integrated 13V Class-H boost
    PC & notebook audio amplifiers
    TAS2770 — 20-W, digital input, 4.5- to 18-V smart amp with I/V sense for speaker protection TAS2781 — 25 W, 4.5-V to 23-V, digital-input integrated-audio-processing speaker-protection class-D amplifier TAS5766M — 50-W stereo, 100-W mono, 4.5- to 26.4-V supply, digital input Class-D Smart Audio Amplifier
    Piezo drivers
    DRV5825P — 4.5-V to 26.4-V, 7.5-A stereo, 15-A mono, digital input, Piezo driver with smart I/V protection
    Speaker, TV & soundbar audio amplifiers
    TAS2110 — 6.1W mono digital input Class-D speaker amp with integrated 11V Class-H boost TAS2764 — 13-W, digital input, 2.3-V to 16-V smart amp I/V sense for speaker protection and multi-level supply TAS2780 — 25-W, digital input, 4.5-V to 24-V 6-A peak smart amp with I/V sense for speaker protection TAS5729MD — 12-W stereo, 24-W mono, 4.5- to 26.4-V supply, digital input open loop Class-D audio amplifier w/ HP TAS5733L — 10-W stereo, 20-W mono, 8- to 16.5-V, digital input open loop Class-D audio amplifier w/ EQ & AGL TAS5751M — 25-W stereo, 40-W mono, 8- to 26.4-V, digital input open loop Class-D audio amplifier w/ EQ & AGL TAS5754M — 40-W stereo, 61-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier TAS5756M — 30-W stereo, 40-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier TAS5760L — 21-W stereo, 42-W mono, 4.5- to 16.4-V supply, digital input Class-D audio amplifier TAS5760LD — 21-W stereo, 42-W mono, 4.5- to 16.4-V, digital input Class-D audio amplifier w/ integrated HP TAS5760M — 55-W stereo, 114-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier TAS5780M — 20-W stereo, 40-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier TAS5782M — 20-W stereo, 40-W mono, 4.5- to 26.4-V, digital input Class-D Smart Audio Amplifier w/ processing TAS5805M — 23-W stereo, 45-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier w/ processing TAS5822M — 35-W, inductor-less, digital input, stereo, closed-loop Class-D amp with 96-kHz enhanced process TAS5825M — 38-W stereo, 65-W mono, 4.5- to 26-V, digital input Class-D Smart Audio Amplifier w/ 192kHz arch TAS5825P — 4.5V to 26.4V Class-H control digital-in Class-D audio amp with ultra-low idle & superior efficiency
    Specialty audio amplifiers
    TPA6166A2 — 43-mW, stereo, analog input headphone amplifier with accessory detection
    Hardware development
    Development kit
    TAA3020EVM-PDK — TAA3020 product development kit
    Evaluation board
    ADC3120EVM-PDK — TLV320ADC3120 evaluation module for stereo-channel, 768-kHz, Burr-Brown™ audio ADC with 106-dB SNR ADC3120Q1EVM-PDK — PCM3120-Q1 evaluation module for stereo, 768-kHz, audio analog-to-digital converter with 106-dB SNR ADC5120EVM-PDK — TLV320ADC5120 evaluation module for stereo-channel, 768-kHz, Burr-Brown™ audio ADC with 120-dB SNR ADC5120Q1EVM-PDK — PCM5120-Q1 evaluation module for stereo, 768-kHz, audio analog-to-digital converter with 120-dB SNR ADC6120EVM-PDK — TLV320ADC6120 evaluation module for stereo-channel, 768-kHz, Burr-Brown™ audio ADC with 123-dB SNR ADC6120Q1EVM-PDK — PCM6120-Q1 evaluation module for stereo, 768-kHz, audio analog-to-digital converter with 123-dB SNR PCM1809EVM — PCM1809 evaluation module PCMD3140Q1EVM-PDK — PCMD3140-Q1 evaluation module for four-channel, PDM-input to TDM- or I²S-output converter PP-SALB2-EVM — PP-SALB2-EVM Smart amp speaker characterization board evaluation module (Learning Board 2) TAA3040EVM-PDK — TAA3040 evaluation module TAA5212EVM-K — TAA5212 evaluation module TAC5112EVM-K — TAC5112 evaluation module TAC5212EVM-K — TAC5212 evaluation module TAD5212EVM-K — TAD5212 evaluation module TAS2555YZEVM — TAS2555 5.7W Class-D Audio Amplifier Evaluation Module TAS2557EVM — TAS2557 5.7-W Class-D Audio Amplifier Evaluation Module with Class-H Boost and Speaker Sense TAS2559EVM — TAS2559 5.7-W Class-D Audio Amplifier Evaluation Module TAS2560EVM — TAS2560 5.6W Class-D Audio Amplifier Evaluation Module TAS2563QFNEVM — TAS2563 evaluation module (for QFN package) TAS2770EVM — TAS2770EVM Mono, Digital Input, Class-D, IV Sense Audio Amplifier Evaluation Module for QFN Package TAS2781EVM — TAS2781 evaluation module for mono Class-D audio amplifier with digital input and speaker IV sense TAS3251EVM — TAS3251 175W Stereo / 350W Mono Ultra-HD Digital-In Class-D Evaluation Module TAS5411Q1EVM — TAS5411-Q1 8-W Automotive Mono Analog Input Class-D Audio Amp Evaluation Module TAS5421EVM — TAS5421EVM audio amplifier eval board for eCall, telematics, instrument cluster and infotainment TAS5431Q1EVM — TAS5431-Q1 8-W automotive mono analog input class-D audio amp evaluation module TAS5441Q1EVM — Audio amplifier evaluation module for eCall, telematics, instrument cluster and infotainment TAS5721EVM — TAS5721 Evaluation Module TAS5733LEVM — TAS5733L Digital Input, Open-Loop Class-D Audio Amplifier Evaluation Module TAS5751MEVM — TAS5751M Digital Input, Open Loop Class-D Audio Amplifier Evaluation Module TAS5754MDCAEVM — TAS5754M 30-W Digital I2S Input, Closed-Loop Audio Class-D Amplifier Evaluation Module TAS5756MDCAEVM — TAS5756M 30-W Digital I2S Input, Closed-Loop Audio Class-D Amplifier Evaluation Module TAS5760XXEVM — TAS5760M/MD/L/LD Evaluation Module TAS5782MEVM — TAS5782M Digital Input Closed-Loop Class-D Audio Amplifier with 96-kHz Processing Evaluation Module TAS5805MEVM — TAS5805M Digital Input Stereo Closed-Loop Class-D Audio Amplifier with Enhanced Processing EVM TAS5825MEVM — Digital-input closed-loop class-D audio amp with 96kHz/192kHz extended processing evaluation module TAS6421Q1EVM — TAS6421-Q1 2.1MHz 1Ch digital input Class-D audio amplifier w/I2C diagnostics evaluation module TAS6422EQ1EVM — 2-MHz, 2-channel digital input Class-D audio amplifier with I2C diagnostics evaluation module TAS6422Q1EVM — TAS6422Q1 2.1MHz 2Ch Digital Input Class-D Audio Amplifier w/I2C Diagnostics Evaluation Module TAS6424EQ1EVM — TAS6424E-Q1 evaluation module 75-W, 2-MHz, quad-channel digital input Class-D audio amplifier TAS6424LQ1EVM — TAS6424LQ1 2.1MHz 4Ch Digital Input Class-D Audio Amplifier w/I2C Diagnostics Evaluation Module TAS6424MSQ1EVM — 2.1-MHz, 4-ch digital input Class-D audio amplifier with I2C diagnostics evaluation module TAS6511Q1EVM — TAS6511-Q1 evaluation module TAS6584Q1EVM — TAS6584-Q1 evaluation module for 45-V, 10-A digital input, four-channel Class-D audio amp TAS6684Q1EVM — TAS6684-Q1 evaluation module TAS6754Q1EVM — TAS6754-Q1 evaluation module TPA6304Q1EVM — 2.1-MHz analog input 4-channel automotive Class-D audio amplifier evaluation module TPA6404Q1EVM — TPA6404-Q1 50-W, 2-MHz Analog Input 4-Channel Automotive Class-D Audio Amplifier Evaluation Module
    Driver or library

    PCM512X-C-LINUX — .c driver for PCM512x

    Required
    Why do I need this? The PCM512X-C-LINUX provides a software interface to PCM5XXX devices, enabling the operating systems and other programs to access the device registers without the need of a GUI.
    Supported products & hardware

    PCM512X-C-LINUX — .c driver for PCM512x

    close
    Version: null
    Release date: Jul 15, 2025
    Driver or library

    PCM512X-H-LINUX — .h driver for PCM512x

    Required
    Why do I need this? The PCM512X-H-LINUX provides a software interface to PCM5XXX devices, enabling the operating systems and other programs to access the device registers without the need of a GUI.
    Supported products & hardware

    PCM512X-H-LINUX — .h driver for PCM512x

    close
    Version: null
    Release date: Jul 15, 2025
    Driver or library

    PCM512X-I2C-LINUX — .c I2C control interface driver for PCM512x

    Required If
    using I2C serial communication.
    Why do I need this? The PCM512X-I2C-LINUX allows the use of I2C to communicate with PCM5XXX devices.
    Supported products & hardware

    PCM512X-I2C-LINUX — .c I2C control interface driver for PCM512x

    close
    Version: null
    Release date: Jul 15, 2025
    Driver or library

    PCM512X-SPI-LINUX — .c SPI control interface driver for PCM512x

    Required If
    using SPI serial communication.
    Why do I need this? The PCM512X-SPI-LINUX allows the use of SPI to communicate with PCM5XXX devices.
    Supported products & hardware

    PCM512X-SPI-LINUX — .c SPI control interface driver for PCM512x

    close
    Version: null
    Release date: Jul 15, 2025
    Documentation & related resources

    Order this hardware only

    Evaluation board

    PCM5122EVM-U — PCM5122 Evaluation Module

    Supported products & hardware
    In stock
    Limit:
    Out of stock on TI.com
    Not available on TI.com

    PCM5122EVM-U — PCM5122 Evaluation Module

    close
    Version: null
    Release date:
    TI's Standard Terms and Conditions for Evaluation Items apply.

    Technical documentation

    star
    = Top documentation selected by TI
    No results found. Please clear your search and try again.
    View all 3
    Top documentation Type Title Format options Date
    * EVM User's guide PCM512x/4x EVM User's Guide (Rev. A) Nov 3, 2014
    Certificate PCM5122EVM-U EU Declaration of Conformity (DoC) Jan 2, 2019
    Application note PCM512x ROM Code Application Note Jun 7, 2012

    Related design resources

    Software development

    IDE, CONFIGURATION, COMPILER OR DEBUGGER
    AICPUREPATH_STUDIO — PurePath™ Studio graphical development environment

    Support & training

    TI E2E™ forums with technical support from TI engineers

    View all forum topics

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support.

    Videos