Home Power management DC/DC switching regulators DC/DC converters

TPS54J061

ACTIVE

4-V to 16-V input, 6-A synchronous buck converter, 600-mV reference voltage and hiccup current limit

Product details

Rating Catalog Topology Buck Iout (max) (A) 6 Vin (max) (V) 16 Vin (min) (V) 4 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Adjustable current limit, Enable, Forced PWM, Light-load efficiency, Overcurrent protection, Power good, Prebias startup, Soft-start adjustable, Synchronous rectification Control mode D-CAP3 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00075 Duty cycle (max) (%) 86
Rating Catalog Topology Buck Iout (max) (A) 6 Vin (max) (V) 16 Vin (min) (V) 4 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Adjustable current limit, Enable, Forced PWM, Light-load efficiency, Overcurrent protection, Power good, Prebias startup, Soft-start adjustable, Synchronous rectification Control mode D-CAP3 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00075 Duty cycle (max) (%) 86
VQFN-HR (RPG) 14 6 mm² 3 x 2
  • 2.7V to 16V input range with external bias ranging from 3.3V to 3.6V
  • 4V to 16V input range without external bias
  • Integrated MOSFETs support 6A continuous output current
  • D-CAP3™ control mode with fast load-step response
  • Supports all ceramic output capacitors
  • Reference voltage 600mV ±1% tolerance from –40°C to +125°C junction temperature
  • 0.6V to 5.5V output voltage range
  • Auto-skipping Eco-mode for high light-load efficiency
  • Programmable current limit through external resistor
  • Selectable frequency settings (600kHz, 1100kHz, 2200kHz)
  • Internal fixed, external adjustable soft start
  • Safe prebiased start-up capability
  • Built-in circuit allows slow output discharge
  • Open-drain power-good output
  • Self restarting hiccup mode for OC, UV faults
  • Fully RoHS compliant
  • 2mm × 3mm, 14-pin HotRod™ package with 0.5mm pitch
  • 2.7V to 16V input range with external bias ranging from 3.3V to 3.6V
  • 4V to 16V input range without external bias
  • Integrated MOSFETs support 6A continuous output current
  • D-CAP3™ control mode with fast load-step response
  • Supports all ceramic output capacitors
  • Reference voltage 600mV ±1% tolerance from –40°C to +125°C junction temperature
  • 0.6V to 5.5V output voltage range
  • Auto-skipping Eco-mode for high light-load efficiency
  • Programmable current limit through external resistor
  • Selectable frequency settings (600kHz, 1100kHz, 2200kHz)
  • Internal fixed, external adjustable soft start
  • Safe prebiased start-up capability
  • Built-in circuit allows slow output discharge
  • Open-drain power-good output
  • Self restarting hiccup mode for OC, UV faults
  • Fully RoHS compliant
  • 2mm × 3mm, 14-pin HotRod™ package with 0.5mm pitch

The TPS54J061 device is a high-efficiency, small-sized, synchronous buck converter with an adaptive on-time D-CAP3 control mode . The device offers ease-of-use and low external-component count for space-conscious power systems.

This device features high-performance integrated MOSFETs, accurate ±1% 600mV reference with an junction temperature range between –40°C and +125°C. Competitive features include very-low external-component count, fast load-transient response, accurate load regulation and line regulation, auto-skip or FCCM mode operation, adjustable soft-start control, and external compensation is not needed to support all ceramic capacitor design .

TPS54J061 is available in a 14-pin QFN package.

The TPS54J061 device is a high-efficiency, small-sized, synchronous buck converter with an adaptive on-time D-CAP3 control mode . The device offers ease-of-use and low external-component count for space-conscious power systems.

This device features high-performance integrated MOSFETs, accurate ±1% 600mV reference with an junction temperature range between –40°C and +125°C. Competitive features include very-low external-component count, fast load-transient response, accurate load regulation and line regulation, auto-skip or FCCM mode operation, adjustable soft-start control, and external compensation is not needed to support all ceramic capacitor design .

TPS54J061 is available in a 14-pin QFN package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS54J060 ACTIVE 4-V to 16-V input, 6-A synchronous buck converter, 900-mV reference voltage, latch-off current limit Uses latch-off fault protection.

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54J061EVM — 2.7-V to 16-V, 6-A, step-down converter evaluation board

The TPS54J061EVM-067 is an evaluation module (EVM) for the TPS54J061. The TPS54J061 is a synchronous buck converter, integrating both power MOSFETs to minimize solution size and provide high efficiency at full load. The TPS54J061 uses DCAP3 control to achieve fast transient response to a load (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS54J061 PSpice Transient Model (Rev. A)

SLVMDE0A.ZIP (267 KB) - PSpice Model
Simulation model

TPS54J061 SIMPLIS Transient and Average Model

SLVMDD8.ZIP (544 KB) - SIMPLIS Model
Calculation tool

SLVRBH6 TPS54J06x TPS54Jx20 TPS548x28-9 Excel Calculator Tool

Supported products & hardware

Supported products & hardware

Products
DC/DC converters
  • TPS548A28 2.7-V to 16-V, 15-A synchronous buck converter with remote sense and 3-V LDO
  • TPS548A29 2.7-V to 16-V, 15-A synchronous buck converter with remote sense and 4.5-V LDO
  • TPS548B27 2.7-V to 16-V, 20-A synchronous step-down converter with differential remote sense
  • TPS548B28 2.7-V to 16-V input, 20-A synchronous step-down converter with remote sense and hiccup current limit
  • TPS54J060 4-V to 16-V input, 6-A synchronous buck converter, 900-mV reference voltage, latch-off current limit
  • TPS54J061 4-V to 16-V input, 6-A synchronous buck converter, 600-mV reference voltage and hiccup current limit
  • TPS54JA20 2.7-V to 16-V input, 12-A synchronous buck converter with remote sense and latch-off current limit
  • TPS54JB20 2.7-V to 16-V input, 20-A synchronous buck converter with remote sense and latch-off current limit
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RPG) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos