AM2632-Q1
Processor Cores:
- Single, dual, and quad-core Arm
Cortex-R5F MCU with each core running up to 400MHz
- 16KB I-cache with 64-bit ECC per CPU core
- 16KB D-cache with 32-bit ECC per CPU core
- 64KB Tightly-Coupled Memory (TCM) with 32-bit ECC per CPU core
- Lockstep or Dual-core capable clusters
Memory Subsystem:
- 2MB of On-Chip RAM (OCSRAM)
- 4 Banks x 512KB
- ECC error protection
- Internal DMA engine support
System on Chip (SoC) Services and Architecture:
- 1x EDMA to support data movement functions
- Device Boot supported from the following interfaces:
- UART (Primary/Backup)
- QSPI NOR Flash (4S/1S) (Primary)
- Interprocessor communication modules
- SPINLOCK module for synchronizing processes running on multiple cores
- MAILBOX functionality implemented through CTRLMMR registers
- Central Platform Time Sync (CPTS) support with time-sync and compare-event interrupt routers
Media and Data Storage:
- 1x 4-bit Multi-Media Card/Secure Digital (MMC/SD) interface
- General-Purpose Memory Controller (GPMC)
- 16-bit parallel data bus with 22-bit address bus
- Up to 4MB addressable memory space
- Integrated Error Location Module (ELM) support for error checking
General Connectivity:
- 6x Universal Asynchronous RX-TX (UART)
- 5x Serial Peripheral Interface (SPI) controllers
- 5x Local Interconnect Network (LIN) ports
- 4x Inter-Integrated Circuit (I2C) ports
- 4x Modular Controller Area Network (MCAN) modules with CAN-FD support
- 1x Quad Serial Peripheral Interface (QSPI)
- 4x Fast Serial Interface Transmitters (FSITX)
- 4x Fast Serial Interface Receivers (FSIRX)
- Up to 139 General-Purpose I/O (GPIO) pins
Sensing & Actuation:
- Real-time Control Subsystem (CONTROLSS)
- Flexible Input/Output Crossbars (XBAR)
- 5x 12-bit Analog-to-Digital Converters (ADC)
- 6-input SAR ADC up to 4MSPS
- 6x Single-ended channels OR
- 3x Differential channels
- Highly Configurable ADC Digital Logic
- XBAR Start of Conversion Triggers (SOC)
- User-defined Sample and Hold (S+H)
- Flexible Post-Processing Blocks (PPB)
- 6-input SAR ADC up to 4MSPS
- 10x Analog Comparators with Type-A programmable DAC reference (CMPSSA)
- 10x Analog Comparators with Type-B programmable DAC reference (CMPSSB)
- 1x 12-bit Digital-to-Analog Converter (DAC)
- 32x Pulse Width Modulation (EPWM) modules
- Single or Dual PWM channels
- Advanced PWM Configurations
- Extended HRPWM time resolution
- 10x Enhanced Capture (ECAP) modules
- 3x Enhanced Quadrature Encoder Pulse (EQEP) modules
- 2x 4-Ch Sigma-Delta Filter Modules (SDFM)
- Additional Signal-multiplex Crossbars (XBAR)
Industrial Connectivity:
- Programmable Real-Time Unit (PRU-SS) andPRU-Industrial Communication Subsystem (PRU-ICSS)
- Dual core Programmable Realtime Unit Subsystem (PRU0 / PRU1)
- Deterministic Hardware
- Dynamic Firmware
- 20-channel enhanced input (eGPI) per PRU
- 20-channel enhanced output (eGPO) per PRU
- Embedded Peripherals and Memory
- 1x UART, 1x ECAP
- 1x MDIO, 1x IEP,
- 1x 32KB Shared General Purpose RAM
- 2x 8KB Shared Data RAM
- 1x 16KB IRAM per PRU
- ScratchPad (SPAD), MAC/CRC
- Digital encoder and sigma-delta control loops
- The PRU-ICSS enables advanced industrial protocols including:
- EtherCAT, Ethernet/IP™,
- PROFINET, IO-Link for order
- Dedicated Interrupt Controller (INTC)
- Dynamic CONTROLSS XBAR Integration
- Dual core Programmable Realtime Unit Subsystem (PRU0 / PRU1)
High-Speed Interfaces:
- Integrated Ethernet switch supporting two external ports
- MII (10/100), RMII (10/100), or RGMII (10/100/1000)
- IEEE 1588 (2008 Annex D, Annex E, Annex F) with 802.1AS PTP
- Clause 45 MDIO PHY management
- 512x ALE engine-based Packet Classifiers
- Priority flow control with up to 2KB packet size
- Four CPU hardware interrupt pacing
- IP/UDP/TCP checksum offload in hardware
Security:
- Hardware Security Module (HSM) with support for Auto SHE 1.1/EVITA - full HSM
- Secure boot support
- Device Take Over Protection
- Hardware-enforced root-of-trust
- Authenticated boot
- SW Anti-rollback protection
- Debug security
- Secure device debug only after proper authentication
- Ability to disable device debug functionality
- Device ID and Key Management
- Support for OTP Memory (FUSEROM)
- Store root keys & other security fields
- Separate EFUSE controllers and FUSE ROMs
- Unique Public Device Identifiers (UIDs)
- Support for OTP Memory (FUSEROM)
- Memory Protection Units (MPU)
- Dedicated Arm® MPU per Cortex®-R5F core
- System MPU - present at various interfaces in the SoC (MPU or Firewall)
- 8-16 programmable
regions
- Enable/Privilege ID
- Start/End Address
- Read/Write/Cachable
- Secure/Non-Secure
- Cryptographic Acceleration
- Cryptographic cores with DMA Support
- AES - 128/192/256-bit key sizes
- SHA2 - 256/384/512-bit support
- DRBG with pseudo and true random number generator
- PKA (public key accelerator) to assist in RSA/ECC processing
Functional Safety:
- Enables design of systems with functional safety requirements
- Error Signaling Module (ESM) with designated SAFETY_ERRORn pin
- ECC or parity on calculation-critical memories
- Built-In Self-Test (BIST) and fault-injection for CPU and on-chip RAM
- Runtime internal diagnostic modules including voltage, temperature, and clock monitoring, windowed watchdog timers, CRC engines for memory integrity checks
-
Functional Safety-Compliant
[Industrial]
- Developed for functional safety applications
- Documentation to be made available to aid IEC 61508 functional safety system design
- Systematic capability up to SIL-3
- Hardware integrity up to SIL-3
- Safety-related certification
-
Functional Safety-Compliant
[Automotive]
- Developed for functional safety applications
- Documentation to be made available to aid ISO 26262 functional safety system design
- Systematic capability up to ASIL-D
- Hardware integrity up to ASIL-D
- Safety-related certification
Technology / Package:
- AEC-Q100 qualified for automotive applications
- 45nm technology
- ZCZ Package
- 324-pin NFBGA
- 15.0mm x 15.0mm
- 0.8mm pitch
The AM263x Sitara™ Arm® Microcontrollers are built to meet the complex real-time processing needs of next generation industrial and automotive embedded products. The AM263x MCU family consists of multiple pin-to-pin compatible devices with up to four 400MHz Arm® Cortex®-R5F cores. As an option, the Arm® R5F subsystem can be programmed to run in lockstep or dual-core mode for multiple functional safety configurations. The industrial communications subsystem (PRU-ICSS) enables integrated industrial Ethernet communication protocols such as PROFINET®, Ethernet/IP®, EtherCAT® (among many others), standard Ethernet connectivity, and even custom I/O interfaces. The family is designed for the future of motor control and digital power applications with advanced analog sensing and digital actuation modules.
The multiple R5F cores are arranged in cluster subsystems with 256KB of shared tightly coupled memory (TCM) along with 2MB of shared SRAM, greatly reducing the need for external memory. Extensive ECC is included for on-chip memories, peripherals, and interconnects for enhanced reliability. Granular firewalls managed by the Hardware Security Manager (HSM) enable developers to implement stringent security-minded system design requirements. Cryptographic acceleration and secure boot are also available on AM263x devices.
TI provides a complete set of microcontroller software and development tools for the AM263x family of microcontrollers.
您可能感兴趣的相似产品
功能优于比较器件,可直接替换。
功能与比较器件相同且具有相同引脚。
技术文档
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
DLP2021AM263Q1EVM — DLP2021-Q1 用于汽车投影、采用 AM263x-Q1 MCU 的数字微镜器件评估模块
DLP® 产品 DLP2021AM263Q1EVM 评估模块 (EVM) 是一款纯电子系统,旨在加速对 DLP2021-Q1 芯片组的评估。DLP2021-Q1 数字微镜器件 (DMD) 与基于 Sitara MCU 的 DMD 控制器连接,可实现无图形处理单元 (GPU) 的系统架构。Sitara MCU 的 4 位宽 eMMC 闪存接口可实现快速存储器读取以支持 25fps 播放,并可实现快速写入,对图像和视频内容进行动态重新编程。此 EVM 上的子卡插槽支持汽车和工业领域的主要接口,例如 10BASE-T1S 以太网或 CAN-FD。此 EVM 与白光和 RGB LED (...)
LP-AM263 — AM263x 基于 Arm® 的 MCU 通用 LaunchPad™ 开发套件
LP-AM263 是一款适用于 AM263x 系列基于 Arm® 应用 MCU 的成本优化型开发板。该板提供易于使用的标准化平台来开发下一个应用,非常适用于初始评估和原型设计。
LP-AM263 配备 AM2634 基于 Arm® 应用 MCU 以及其他元件,使用户可以利用各种器件接口,包括工业以太网 (IE)、标准以太网、快速串行接口 (FSI) 等,来轻松创建原型。AM2634 支持各种 IE 协议,例如 EtherCAT、EtherNet/IP 和 PROFINET®。
该扩展 LaunchPad™ XL 开发套件可提供额外 I/O 引脚用于开发,并支持连接多达两个 (...)
TMDSCNCD263 — AM263x Arm® MCU 通用 controlCARD™ 开发套件
TMDSCNCD263 是一款基于 HSEC180 controlCARD 的评估和开发工具,适用于 AM263x 系列 Sitara™ 高性能微控制器。该板提供易于使用的标准化平台来开发下一个应用,非常适用于初始评估和原型设计。AM263 控制卡配备了 Sitara AM2634 处理器以及其他元件,使用户可以利用各种器件接口(包括工业以太网、标准以太网、快速串行接口 (FSI) 等)轻松开发并测试应用程序。AM2634 支持各种工业以太网协议,如 EtherCAT、Ethernet/IP 和 PROFINET。
TMDSCNCD263 可独立使用或与 controlCARD 基板扩展坞 (...)
TMDSHSECDOCK-AM263 — AM263x-CC 用于 GPMC、JTAG/跟踪、MCAN 和 LIN 信号的 HSEC 集线站和分线板。
TMDSHSECDOCK — HSEC180 controlCARD 基板集线站
TMDSHSECDOCK 底板在基于 HSEC180 的兼容 controlCARD 上提供用于访问关键信号的接头引脚。该板上提供了可用于快速原型设计的试验电路板面积。通过 USB 线缆或 5V 桶形电源提供电路板电源。
TMDSEMU110-U — XDS110 JTAG 调试探针
德州仪器 (TI) 的 XDS110 是一款适用于 TI 嵌入式处理器的新型调试探针(仿真器)。XDS110 取代了 XDS100 系列,同时在单个仓体中支持更广泛的标准(IEEE1149.1、IEEE1149.7、SWD)。此外,对于带有嵌入式缓冲跟踪器 (ETB) 的所有 Arm® 和 DSP 处理器,所有 XDS 调试探针均支持核心和系统跟踪。 对于引脚上的内核跟踪,则需要使用 XDS560v2 PRO TRACE。
德州仪器 (TI) 的 XDS110 通过 TI 20 引脚连接器(带有适合 TI 14 引脚、Arm 10 引脚和 Arm 20 引脚的多个适配器)连接到目标板,通过 (...)
TMDSEMU560V2STM-U — XDS560™ 软件 v2 系统跟踪 USB 调试探针
XDS560v2 是 XDS560™ 系列调试探针中性能最高的一款,同时支持传统 JTAG 标准 (IEEE1149.1) 和 cJTAG (IEEE1149.7)。 请注意,它不支持串行线调试 (SWD)。
对于带有嵌入式缓冲跟踪器 (ETB) 的所有 ARM 和 DSP 处理器,所有 XDS 调试探针均支持核心和系统跟踪。 对于引脚上的跟踪,则需要使用 XDS560v2 PRO TRACE。
XDS560v2 通过 MIPI HSPT 60 引脚连接器(带有多个用于 TI 14 引脚、TI 20 引脚和 ARM 20 引脚的适配器)连接到目标板,并通过 USB2.0 高速 (...)
TMDSEMU560V2STM-UE — Spectrum Digital XDS560v2 系统跟踪 USB 和以太网
XDS560v2 System Trace 是 XDS560v2 系列高性能 TI 处理器调试探针(仿真器)的第一种型号。XDS560v2 是 XDS 系列调试探针中性能最高的一款,同时支持传统 JTAG 标准 (IEEE1149.1) 和 cJTAG (IEEE1149.7)。
XDS560v2 System Trace 在其巨大的外部存储器缓冲区中加入了系统引脚跟踪。这种外部存储器缓冲区适用于指定的 TI 器件,通过捕获相关器件级信息,获得准确的总线性能活动和吞吐量,并对内核和外设进行电源管理。此外,对于带有嵌入式缓冲跟踪器 (ETB) 的所有 ARM 和 DSP 处理器,所有 XDS (...)
LB-3P-TRACE32-ARM — 适用于基于 Arm® 的微控制器和处理器的 Lauterbach TRACE32® 调试和跟踪系统
Lauterbach TRACE32® 工具是一套先进的硬件和软件组件,开发人员可通过它分析、优化和认证各种基于 Arm® 的微控制器和处理器。这套全球知名的嵌入式系统和 SoC 调试和跟踪解决方案是所有开发阶段(从器件前开发一直到产品认证和现场故障排查)的理想解决方案。Lauterbach 工具直观的模块化设计可为工程师提供当今最高的可用性能,并提供可随需求变化而调整和扩展的系统。借助 TRACE32® 调试器,开发人员还可以通过单个调试接口同时调试和控制 SoC 中的任何 C28x/C29x C6x/C7x DSP 内核以及所有其他 Arm 内核,这是业界的一项独特功能。
TSK-3P-BLUEBOX — TASKING BlueBox hardware debugger
TASKING’s Debug, Trace, and Test tools offer comprehensive solutions for efficient debugging, tracing, and testing of TI's embedded systems. The scalable TASKING BlueBox debuggers allow users to easily flash, debug, and test across TI's portfolio. Development on TI hardware is made even easier with (...)
VCTR-3P-VX1000 — VX1000 测量和校准接口硬件
VX1000 硬件使 CANape 等测量与校准工具能够以高性能且对运行时影响极小的方式访问 ECU。该硬件专为汽车应用设计,但同样适用于测试平台和实验室环境。凭借其高度的可扩展性和丰富的产品组合,VX1000 硬件可为各种应用场景提供合适的解决方案。
系统由两大主要组件组成:基础模块和插接器件。VX1000 系列支持多种控制器,包括 Sitara 系列(AM263、AM263P、AM275)、Jacinto 系列 (TDA4)、AWR1843、AWR2944、MSPM0x 以及 TM4C129。JTAG、SWD、Aurora 与 Nexus-Aux 是 VX1000 直接支持的主流控制器接口。
AM263X-MCAL-SDK — Microcontroller Abstraction Layer (MCAL) and Complex Device Drivers (CDD) for AM263X
MCU-PLUS-SDK-AM263X — MCU+ SDK for AM263x - RTOS, No-RTOS
AM263x 微控制器 (MCU) 软件是一系列软件开发套件 (SDK),提供一个面向 TI 嵌入式处理器的软件平台,此平台设置简单,可提供开箱即用的示例、基准测试和演示。这些软件无需从头开始创建基本系统软件功能,可加快应用程序开发进程。
AM263x 软件支持具有:
- MCU-PLUS-SDK-AM263X:MCU plus SDK 提供基础软件和构建块来在 AM263x MCU 上开发应用。该 SDK 支持 R5F 和 M4 内核、示例、驱动程序和引导加载程序。
- INDUSTRIAL-COMMUNICATIONS-SDK-AM263X:工业通信 SDK 为 TI (...)
GHS-3P-AM26-UVEL-RTOS-SDK — 适用于 AM263X 的 Green Hills Software μ-velOSity µ RTOS SDK
借助适用于 AM263x 系列的 u-velOSity Safety RTOS SDK,软件开发人员能够在 AM263x 处理器上,为汽车和工业系统高效开发和自信地部署关键系统。该 SDK 支持 TI SysConfig、TI 器件移植层 (DPL) 和 Code Composer。
• µ-velOSity RTOS 内存占用空间小,启动时间短,并通过汽车 ISO 26262 ASIL D、工业 IEC 61508 SIL 3 和铁路系统 EN 50128/EN 50657 SIL 4 认证。
• MULTI IDE 通过其多核调试程序、系统查看器、分析器和 MISRA (...)
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
CCStudio™ 集成开发环境 (IDE) 是 TI 庞大的 CCStudio™ 开发生态系统的一部分,是面向 TI 微控制器、处理器、无线连接器件和雷达传感器的集成开发环境。CCStudio IDE 可作为桌面或基于云的应用提供。云版本无需下载大型软件。此外,由于该工具基于 Eclipse Theia 框架构建,因此该界面对 VS Code®用户来说非常熟悉。如果选择在本机使用 VS Code,可以从市场上获取适用于所选器件的 TI VS Code 扩展包。
AI 驱动的开发
CCStudio IDE 集成了行业标准 AI (...)
EDGE-AI-STUDIO-MCU — Edge AI Studio for Microcontrollers
Edge AI Studio 是旨在加速 TI 处理器、微控制器和雷达传感器上边缘 AI 开发的一系列图形和命令行工具。无论是使用 TI Model Zoo 中的模型开发概念验证,
还是利用您自己的模型,Edge AI Studio 都能提供所需的工具。
Edge AI Studio 图形用户界面提供了完整的集成解决方案,用于数据收集和标注、模型训练和编译,以便在实时开发平台上部署。从 TI Model Zoo 中的各种预训练模型中进行选择,并可选择使用自定义数据重新训练,以提高准确性和性能。Edge AI Studio (...)
SYSCONFIG — Standalone desktop version of SysConfig
CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.
SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)
TSK-3P-VX-TOOLSET — 用于 Arm 的 TASKING VX-toolset
VX-toolset 是专为特定 Cortex-M 和 Cortex-R 核心器件设计的经认证编译器工具链,适用于安全关键型嵌入式软件开发。借助 Eclipse IDE 集成、高级多核支持和 TASKING BlueBox 调试程序兼容性,VX-toolset 简化了开发。已通过 TÜV NORD 认证,符合 ISO 26262 至 ASIL D 级以及 ISO 21434 标准。
AM26X-ACADEMY — AM26x academy
TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud
WHIS-3P-SAFERTOS — WITTENSTEIN SafeRTOS 预先认证的安全 RTOS
SAFERTOS® 是专为嵌入式处理器设计的独特实时操作系统。它通过了 TÜV SÜD 的 IEC 61508 SIL3 和 ISO 26262 ASILD 标准的预先认证。SAFERTOS® 是由 WHIS 的专家团队专为安全而设计的,并在全球范围内用于安全关键型应用。WHIS 和德州仪器 (TI) 合作已有十多年。在此期间,WHIS 已将 SAFERTOS® 移植到各种 TI 处理器中,支持所有常用内核,并可按需提供其他架构。SAFERTOS® 针对您的特定处理器/编译器组合进行定制,并随附完整的源代码和设计保证包,在整个设计生命周期中提供完全透明度。许多 WHIS 客户使用 (...)
EB-3P-TRESOS — Elektrobit EB tresos Classic AUTOSAR 软件
凭借在基础软件领域数十年的经验,Elektrobit 的 EB tresos 产品系列和定制的 Classic AUTOSAR 解决方案可帮助满足各个汽车制造商的特定要求,为他们提供先进的软件。对于每个工程,Elektrobit 都能提供合适的解决方案来满足汽车 AUTOSAR 需求,从符合 OSEK-/VDX 标准的基础软件到基于 Classic AUTOSAR 的多核和功能安全系统,不一而足。
USIT-3P-SECIC-HSM — Uni-Sentry SecIC-HSM 固件
SecIC-HSM 旨在满足 MCU/SoC 芯片所需的网络安全要求。HSM 固件可应用于汽车、新能源、光伏、机器人、医疗保健和航空等领域。提供的网络安全功能包括安全启动、安全通信 (SecOC)、安全诊断、安全存储、安全更新、安全调试和密钥管理。SecIC-HSM 的优点:一站式网络安全解决方案,兼容多个芯片系列,具备行业领先的性能,已在近 30 家 OEM 的量产车型中成功部署,累计部署量超过 300 万台。
USIT-3P-SECIC-PQC — Uni-Sentry SecIC-PQC 算法固件
Uni-Sentry 的安全解决方案采用 PQC 算法,能够抵御量子计算机对传统加密算法构成的解密威胁。PQC 固件与硬件安全模块 (HSM) 进行了协同优化,利用硬件加速和安全增强功能来提高加密算法执行效率和安全性。
Uni-Sentry 可持续监控全球量子计算的发展情并更新其算法组合。当前的 PQC 产品功能包括:
- SP 800-208:LMS 和 XMSS
- FIPS 203 (ML-KEM): CRYSTALS-KYBER
- FIPS 204 (ML-DSA): CRYSTALS-Dilithium
- FIPS 205 (SLH-DSA):SPHINCS+
技术亮点
- (...)
UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors
UniFlash 是 TI 庞大的 CCStudio™ 开发生态系统的成员并且是一款软件工具,用于对 TI 微控制器和无线连接器件上的片上闪存以及 TI 处理器的板载闪存进行编程。UniFlash 提供图形界面和命令行界面,可在桌面上或云中运行。
可以在 CCStudio™ 开发人员专区从云中运行 UniFlash,也可以将其下载并在 Windows®、Linux® 和 macOS® 计算机上使用。
请注意,毫米波、AMx、K2G 和 J7 器件不支持 macOS。AMx、K2G 和 J7 器件仅在命令行上受支持。
EXLFR-3P-ESYNC-OTA — 适用于软件定义车辆的 Excelfore esync OTA 无线更新
Experience the future of the connected SDV starting with full vehicle OTA from Excelfore. The standardized and structured eSync pipeline securely scales to reach all the ECUs and smart sensors in the car, with the flexibility to cover any in-vehicle network topology or system architecture.
eSync (...)
MATHW-3P-AM26X-EC — 德州仪器 (TI) AM26x MCU 嵌入式编码器支持包
德州仪器 (TI) 为各种 AM26x 器件和评估板提供基于模型的设计工作流程。
借助适用于 AM26x controlCARD 和 LaunchPad 板的 Embedded Coder® 支持包,您可以使用 Simulink® 模型在 AM26x 器件上自动构建、加载和运行算法。 无需使用手动编程,即可在 Simulink 中设计模型、使用 Embedded Coder 生成代码,以及在专为实时控制应用设计的 AM263x、AM263Px、AM261x 硬件平台上运行可执行文件。运用业界成熟的基于模型的设计技术来验证算法是否在仿真期间工作,然后使用自动代码生成将算法作为独立应用实施在 (...)
VCTR-3P-MICROSAR — 适用于微控制器和高性能计算机 (HPC) 的 Vector MICROSAR AUTOSAR 软件
MICROSAR 和 DaVinci 产品系列凭借适用于微控制器和 HPC 的先进嵌入式软件和强大的开发工具简化了 ECU 开发。利用先进的基础设施软件,即可为 ECU 奠定良好基础,并使用相关工具简化所有配套开发任务。MICROSAR 嵌入式软件是按照 AUTOSAR classic 和 adaptive 等相关标准开发的。根据 ISO 26262 高达 ASIL D 的安全标准,该软件还适用于安全相关应用。此外,智能网络安全功能可保护控制单元免受未经授权的访问和操纵。Vector 涵盖汽车和其他工业应用的所有用例。对于具有高性能计算机的软件定义车辆 (...)
SPRR464 — AM263x Power Estimation Tool Spreadsheet
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| NFBGA (ZCZ) | 324 | Ultra Librarian |
订购和质量
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。