主页 接口 以太网 IC 以太网 PHY

DP83848I

正在供货

支持 SNI 和 JTAG 接口、具有工业级温度范围的 10/100Mbps 以太网 PHY 收发器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
DP83822I 正在供货 具有 16kV ESD 的低功耗耐用型 10/100Mbps 以太网 PHY 收发器 This product supports lower and more deterministic latency and fiber, with industrial temperature range of -40°C to 85°C
DP83826I 正在供货 具有工业温度范围、MII 接口和增强模式的低延迟 10/100Mbps PHY This product supports lower and more deterministic latency, with industrial temperature range of -40°C to 85°C

产品详情

Datarate (Mbps) 10/100 Interface type MII, RMII, SNI Rating Catalog Number of ports Single Features JTAG1149.1, Programmable LED support for link, 10/100 Mb/s mode, Activity, duplex and collision detect Supply voltage (V) 3.3 I/O supply voltage (typ) (V) 3.3 Operating temperature range (°C) -40 to 85 Number of LEDs 3 ESD HBM (kV) 4
Datarate (Mbps) 10/100 Interface type MII, RMII, SNI Rating Catalog Number of ports Single Features JTAG1149.1, Programmable LED support for link, 10/100 Mb/s mode, Activity, duplex and collision detect Supply voltage (V) 3.3 I/O supply voltage (typ) (V) 3.3 Operating temperature range (°C) -40 to 85 Number of LEDs 3 ESD HBM (kV) 4
LQFP (PT) 48 81 mm² 9 x 9
  • Multiple Temperature Range from –40°C to 105°C
  • Low-Power 3.3-V, 0.18-µm CMOS Technology
  • Low-Power Consumption < 270 mW Typical
  • 3.3-V MAC Interface
  • Auto-MDIX for 10/100 Mb/s
  • Energy Detection Mode
  • 25-MHz Clock Output
  • SNI Interface (Configurable)
  • RMII Rev. 1.2 Interface (Configurable)
  • MII Serial Management Interface (MDC and MDIO)
  • IEEE 802.3 MII
  • IEEE 802.3 Auto-Negotiation and Parallel
    Detection
  • IEEE 802.3 ENDEC, 10BASE-T Transceivers and
    Filters
  • IEEE 802.3 PCS, 100BASE-TX Transceivers and
    Filters
  • IEEE 1149.1 JTAG
  • Integrated ANSI X3.263 Compliant TP-PMD
    Physical Sub-Layer with Adaptive Equalization and
    Baseline Wander Compensation
  • Error-Free Operation up to 150 Meters
  • Programmable LED Support for Link, 10/100 Mb/s
    Mode, Activity, Duplex and Collision Detect
  • Single Register Access for Complete PHY Status
  • 10/100 Mb/s Packet BIST (Built in Self Test)
  • Multiple Temperature Range from –40°C to 105°C
  • Low-Power 3.3-V, 0.18-µm CMOS Technology
  • Low-Power Consumption < 270 mW Typical
  • 3.3-V MAC Interface
  • Auto-MDIX for 10/100 Mb/s
  • Energy Detection Mode
  • 25-MHz Clock Output
  • SNI Interface (Configurable)
  • RMII Rev. 1.2 Interface (Configurable)
  • MII Serial Management Interface (MDC and MDIO)
  • IEEE 802.3 MII
  • IEEE 802.3 Auto-Negotiation and Parallel
    Detection
  • IEEE 802.3 ENDEC, 10BASE-T Transceivers and
    Filters
  • IEEE 802.3 PCS, 100BASE-TX Transceivers and
    Filters
  • IEEE 1149.1 JTAG
  • Integrated ANSI X3.263 Compliant TP-PMD
    Physical Sub-Layer with Adaptive Equalization and
    Baseline Wander Compensation
  • Error-Free Operation up to 150 Meters
  • Programmable LED Support for Link, 10/100 Mb/s
    Mode, Activity, Duplex and Collision Detect
  • Single Register Access for Complete PHY Status
  • 10/100 Mb/s Packet BIST (Built in Self Test)

The number of applications requiring Ethernet connectivity continues to increase, driving Ethernet enabled devices into harsher environments.

The DP83848C/I/VYB/YB was designed to meet the challenge of these new applications with an extended temperature performance that goes beyond the typical Industrial temperature range. The DP83848C/I/VYB/YB is a highly reliable, feature rich, robust device which meets IEEE 802.3 standards over multiple temperature ranges from commercial to extreme temperatures. This device is ideally suited for harsh environments such as wireless remote base stations, automotive/transportation, and industrial control applications.

It offers enhanced ESD protection and the choice of an MII or RMII interface for maximum flexibility in MPU selection; all in a 48 pin package.

The DP83848VYB extends the leadership position of the PHYTER™ family of devices with a wide operating temperature range. The TI line of PHYTER transceivers builds on decades of Ethernet expertise to offer the high performance and flexibility that allows the end user an easy implementation tailored to meet these application needs.

The number of applications requiring Ethernet connectivity continues to increase, driving Ethernet enabled devices into harsher environments.

The DP83848C/I/VYB/YB was designed to meet the challenge of these new applications with an extended temperature performance that goes beyond the typical Industrial temperature range. The DP83848C/I/VYB/YB is a highly reliable, feature rich, robust device which meets IEEE 802.3 standards over multiple temperature ranges from commercial to extreme temperatures. This device is ideally suited for harsh environments such as wireless remote base stations, automotive/transportation, and industrial control applications.

It offers enhanced ESD protection and the choice of an MII or RMII interface for maximum flexibility in MPU selection; all in a 48 pin package.

The DP83848VYB extends the leadership position of the PHYTER™ family of devices with a wide operating temperature range. The TI line of PHYTER transceivers builds on decades of Ethernet expertise to offer the high performance and flexibility that allows the end user an easy implementation tailored to meet these application needs.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 40
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 DP83848C/I/VYB/YB PHYTER™ QFP Single Port 10/100 Mb/s Ethernet Physical Layer Transceiver 数据表 (Rev. E) PDF | HTML 2015年 3月 6日
应用手册 DP83848 至 DP83826 硬件过渡文档 PDF | HTML 英语版 PDF | HTML 2024年 5月 1日
应用手册 How to Pass IEEE Ethernet Compliance Tests PDF | HTML 2021年 9月 20日
选择指南 增强型产品选择指南 (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2021年 8月 5日
应用手册 Selection and specification of crystals for Texas Instruments ethernet physical 2019年 2月 6日
技术文章 How to select the right industrial Ethernet standard: EtherCAT PDF | HTML 2015年 9月 17日
技术文章 How to select the right industrial Ethernet standard: Sercos III PDF | HTML 2015年 7月 23日
更多文献资料 以太网 10/100 物理层器件 (PHY) 2013年 6月 18日
应用手册 AN-1469 PHYTER® Design & Layout Guide (Rev. D) 2013年 4月 26日
应用手册 AN-1499 DP83846 to DP83848C/I/YB PHYTER System Rollover Document (Rev. B) 2013年 4月 26日
应用手册 AN-1507 DP83848 and DP83849 100Mb Data Latency (Rev. B) 2013年 4月 26日
应用手册 AN-1511 Cable Discharge Event (Rev. A) 2013年 4月 26日
应用手册 AN-1519 DP83848 PHYTER® Transformerless Ethernet Operation (Rev. A) 2013年 4月 26日
用户指南 AN-1521 POEPHYTEREV-I / -E User Guide (Rev. C) 2013年 4月 26日
应用手册 AN-1540 Power Measurement of Ethernet Physical Layer Products (Rev. B) 2013年 4月 26日
应用手册 AN-1548 PHYTER 100 Base-TX Reference Clock Jitter Tolerance (Rev. B) 2013年 4月 26日
应用手册 App Nte 1565 LXT972M to DP83848C/I/YB PHYTER Sys Rollovr Doc (Rev. A) 2013年 4月 26日
应用手册 DP83848 - Single 10/100 Mb/s Ethernet Transceiver Energy Detect Mode (Rev. A) 2013年 4月 26日
应用手册 DP83848 - Single 10/100 Mb/s Ethernet Transceiver Ini During Pwr Dwn Mode (Rev. A) 2013年 4月 26日
应用手册 DP83848 Sin 10/100Mb/s Ethernet Transcvr Reduced Media Indep Interfce RMII Mode (Rev. A) 2013年 4月 26日
应用手册 DP83848I PHYTER Single to DP83848K/T PHYTER Mini System Rollover Document (Rev. B) 2013年 4月 26日
应用手册 Diff Between NSC 10/100 Mb/s Ethernet Physical Layer Devices (Rev. A) 2013年 4月 26日
应用手册 Improving Electro-Magnetic Noise Immunity in Serial Communications Systems (Rev. A) 2013年 4月 26日
应用手册 LXT971/972A to DP83848C/I/YB PHYTER System Rollover Document (Rev. B) 2013年 4月 26日
应用手册 Reducing Radiated Emissions in Ethernet 10/100 LAN Applications (Rev. A) 2013年 4月 26日
更多文献资料 电机驱动与控制解决方案指南 (Rev. D) 2012年 5月 30日
应用手册 DP83848 PHYTER® 10/100 Single Port Physical Layer Products 2012年 5月 15日
用户指南 DP83848 MAU User Guide 2012年 2月 24日
用户指南 DP83848C/I/YB User Guide 2012年 2月 24日
应用手册 Application Note 1469 PHYTER® Design & Layout Guide (cn) 2008年 4月 29日
应用手册 Application Note 1548 PHYTER 100 Base-TX Reference Clock Jitter Tolerance (cn) 2007年 10月 2日
应用手册 LXT971/972A to DP83848C/I/YB PHYTER System Rollover Document (cn) 2007年 3月 17日
应用手册 App Note 1565 LXT972M to DP83848C/I/YB PHYTER Sys Rollover Doc 最新英语版本 (Rev.A) 2006年 12月 20日
应用手册 App Note 1499 DP83846 to DP83848C/I/YB PHYTER Sys Rollover Doc 2006年 10月 9日
应用手册 Application Note 1507 DP83848 and DP83849 100Mb Data Latency (cn) 2006年 8月 4日
应用手册 Application Note 1511 Cable Discharge Event (cn) 最新英语版本 (Rev.A) 2006年 7月 6日
应用手册 Diff Between NSC 10/100 Mb/s Ethernet Physical Layer Devices (cn) 最新英语版本 (Rev.A) 2005年 12月 15日
应用手册 App Note 1405 DP83848 Sing 10/100 Mb/s Ethernet Transcr Reduced Media 最新英语版本 (Rev.A) 2005年 10月 18日
应用手册 DP83848 - Single 10/100 Mb/s Ethernet Transceiver Ini During Pwr Dwn Mode (cn) 最新英语版本 (Rev.A) 2005年 9月 12日
应用手册 DP83848 - Single 10/100 Mb/s Ethernet Transceiver Energy Detect Mode (cn) 最新英语版本 (Rev.A) 2005年 9月 12日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DP83848I-MAU-EK — PHYTER® 工业温度单端口10 100 Mbs 以太网物理层收发器

Thank you for your interest in our DP83848 10/100Mbps Ethernet Physical Layer (PHYTER) Media Attachment Unit (MAU) Evaluation Kit (EVK). The PHYTER MAU is a Full featured DP83848 board, and supporting circuitry, to provide robust Ethernet network connection. When connected via the MII/RMII of an (...)

用户指南: PDF
TI.com 上无现货
评估板

DP83848I-POE-EK — PHYTER® 工业温度单端口 10 100Mbs 以太网物理层收发器

感谢您关注我们的 DP83848 10/100Mbps 以太网物理层 (PHYTER) 以太网供电 (POE) 介质连接单元 (MAU) 评估套件 (EVK)。PHYTER POE MAU 是全功能型 DP83848 板和支持电路,可在以太网供电网络中提供可靠的以太网连接。当连接到符合 POE 标准的供电设备 (PSE) 时,此板可配置为通过网络电缆获取电源。该板通过符合 IEEE 802.3 标准的媒体访问控制器 (MAC) 的 MII/RMII 进行连接时,可提供线速、半双工和全双工、10Base-T 和 100Base-TX 以太网连接能力。此外,通过该板还能够利用 DP83848 (...)

TI.com 上无现货
驱动程序或库

DP83848SW-LINUX — 适用于 DP83848 的 Linux 驱动程序

The Linux driver supports the DP83848 Ethernet physical layer (PHY) device. The Linux driver supports communication through MII/MDIO and registers with the PHY framework of the Linux kernel.

 

Linux mainline status

Available in Linux mainline: Yes
Available through git.ti.com: N/A

Supported Devices:

  • (...)
评估模块 (EVM) 用 GUI

DIEP Debug Interface for Ethernet PHYs (DIEP)

The drivers for Texas Instruments' Ethernet physical layer (PHY) transceivers support communication through the serial management interface (MDC/MDIO) to configure and read PHY registers. Linux and RTOS drivers can be found on our github.

 

支持的产品和硬件

支持的产品和硬件

支持软件

SNLC035 Logic Vision Software Boundary Scan Cell

支持的产品和硬件

支持的产品和硬件

支持软件

USB-2-MDIO USB-2-MDIO Tool v1.0

The USB-2-MDIO software tool lets Texas Instruments' Ethernet PHYs access the MDIO status and device control registers.  The USB-2-MDIO tool includes a LaunchPad™ Development kit for TI's MSP430™ MCUs that is interfaced with a lightweight GUI.  The (...)

支持的产品和硬件

支持的产品和硬件

仿真模型

DP83848I BSDL Model

SNLM178.ZIP (1 KB) - BSDL Model
仿真模型

DP83848I IBIS Model

SNLM167.ZIP (14 KB) - IBIS Model
物料清单 (BOM)

DP83848 MAU Bill of Materials

SNLR023.PDF (59 KB)
PCB 布局

DP83848 MAU Layout

SNLC033.ZIP (702 KB)
原理图

DP83848 MAU Schematics

SNLR022.PDF (116 KB)
模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
封装 引脚 CAD 符号、封装和 3D 模型
LQFP (PT) 48 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频