主页 接口 以太网 IC 以太网 PHY

DP83TC811S-Q1

正在供货

具有 xMII 支持和诊断工具套件的汽车级 1 级、低功耗 100BASE-T1 以太网 PHY 收发器

可提供此产品的更新版本

open-in-new 比较替代产品
功能优于所比较器件的普遍直接替代产品
DP83TC811-Q1 正在供货 低功耗 100BASE-T1 汽车 PHYTER™ 以太网物理层收发器 Improved package for cost-optimized designs
功能与比较器件相同,但引脚排列有所不同
DP83TC812S-Q1 正在供货 符合 TC-10 标准且具有 RGMII 和 SGMII 的 100BASE-T1 汽车以太网 PHY Newest part in the 100BASE-T1 PHY family with TC-10 and integrated LPF
DP83TC813S-Q1 正在供货 汽车级低功耗、小型封装 100BASE-T1 以太网 PHY (SGMII) Newest part in the 100BASE-T1 PHY family with a smaller footprint, TC-10, and integrated LPF
DP83TC814S-Q1 正在供货 不带 TC10 的低功耗 100BASE-T1 汽车以太网 PHY (SGMII) Newest part in the 100BASE-T1 PHY family with integrated LPF

产品详情

Datarate (Mbps) 100BASE-T1 Interface type MII, RGMII, RMII, SGMII Rating Automotive Number of ports Single Features 25-MHz clock out, Cable diagnostics, JTAG1149.1, Single supply, WoL I/O supply voltage (typ) (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 125 Number of LEDs 2 ESD HBM (kV) 8
Datarate (Mbps) 100BASE-T1 Interface type MII, RGMII, RMII, SGMII Rating Automotive Number of ports Single Features 25-MHz clock out, Cable diagnostics, JTAG1149.1, Single supply, WoL I/O supply voltage (typ) (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 125 Number of LEDs 2 ESD HBM (kV) 8
VQFNP (RND) 36 36 mm² 6 x 6
  • 100BASE-T1 – IEEE 802.3bw Compliant
    • OPEN Alliance Qualified
    • Interoperable With BroadR-Reach and 100BASE-T1 PHYs
  • AEC-Q100 Qualified for Automotive Applications:
    • Device Temperature Grade 1: –40°C to +125 °C Ambient Operating Temperature
    • Device HBM ESD Classification Level 3A
    • Device CDM ESD Classification Level C5 for All Pins Except Pin 5
    • Device CDM ESD Classification Level C3 for Pin 5
    • Device IEC61000-4-2 ESD Classification Level 4 for Pins 12 and 13: ±8-kV Contact Discharge
  • MAC Interfaces: MII, RMII, RGMII and SGMII
  • VQFN, Wettable Flank Packaging
  • IEEE 1588 SFD Support
  • Low Transmit and Receive Latency for AVB/TSN
  • Low Active Power Operation: < 230 mW
  • Configurable I/O Voltages: 3.3 V, 2.5 V, and 1.8 V
  • Power Savings Features:
    • Sleep, Standby and Disable
    • Wake-on-LAN (WoL)
  • Diagnostic Tool Kit
    • Signal Quality Indication (SQI)
    • Time Domain Reflectometry (TDR)
    • Electrostatic Discharge Sensor
    • Voltage Sensor
    • Temperature Sensor
    • PRBS Built-In Self-Test
  • 100BASE-T1 – IEEE 802.3bw Compliant
    • OPEN Alliance Qualified
    • Interoperable With BroadR-Reach and 100BASE-T1 PHYs
  • AEC-Q100 Qualified for Automotive Applications:
    • Device Temperature Grade 1: –40°C to +125 °C Ambient Operating Temperature
    • Device HBM ESD Classification Level 3A
    • Device CDM ESD Classification Level C5 for All Pins Except Pin 5
    • Device CDM ESD Classification Level C3 for Pin 5
    • Device IEC61000-4-2 ESD Classification Level 4 for Pins 12 and 13: ±8-kV Contact Discharge
  • MAC Interfaces: MII, RMII, RGMII and SGMII
  • VQFN, Wettable Flank Packaging
  • IEEE 1588 SFD Support
  • Low Transmit and Receive Latency for AVB/TSN
  • Low Active Power Operation: < 230 mW
  • Configurable I/O Voltages: 3.3 V, 2.5 V, and 1.8 V
  • Power Savings Features:
    • Sleep, Standby and Disable
    • Wake-on-LAN (WoL)
  • Diagnostic Tool Kit
    • Signal Quality Indication (SQI)
    • Time Domain Reflectometry (TDR)
    • Electrostatic Discharge Sensor
    • Voltage Sensor
    • Temperature Sensor
    • PRBS Built-In Self-Test

The DP83TC811S-Q1 device is an IEEE 802.3bw-compliant automotive PHYTER™ Ethernet physical layer transceiver. It provides all physical layer functions needed to transmit and receive data over unshielded single twisted-pair cables. The device provides xMII flexibility with support for standard MII, RMII, RGMII, and SGMII MAC interfaces.

This device includes the Diagnostic Tool Kit, providing an extensive list of real-time monitoring tools, debug tools and test modes. Within the tool kit is the first integrated electrostatic discharge (ESD) monitoring tool. It is capable of counting ESD events on both the xMII and MDI as well as providing real-time monitoring through the use of a programmable interrupt. Additionally, the DP83TC811S-Q1 includes a pseudo random binary sequence (PRBS) frame generation tool, which is fully compatible with internal loopbacks, to transmit and receive data without the use of a MAC. The DP83TC811S-Q1 is housed in a 6.00-mm × 6.00-mm, 36-pin VQFN wettable flank package.

The DP83TC811S-Q1 device is an IEEE 802.3bw-compliant automotive PHYTER™ Ethernet physical layer transceiver. It provides all physical layer functions needed to transmit and receive data over unshielded single twisted-pair cables. The device provides xMII flexibility with support for standard MII, RMII, RGMII, and SGMII MAC interfaces.

This device includes the Diagnostic Tool Kit, providing an extensive list of real-time monitoring tools, debug tools and test modes. Within the tool kit is the first integrated electrostatic discharge (ESD) monitoring tool. It is capable of counting ESD events on both the xMII and MDI as well as providing real-time monitoring through the use of a programmable interrupt. Additionally, the DP83TC811S-Q1 includes a pseudo random binary sequence (PRBS) frame generation tool, which is fully compatible with internal loopbacks, to transmit and receive data without the use of a MAC. The DP83TC811S-Q1 is housed in a 6.00-mm × 6.00-mm, 36-pin VQFN wettable flank package.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
DP83TG720S-Q1 正在供货 具有 RGMII 和 SGMII 的 1000BASE-T1 汽车级以太网 PHY Similar functionality device in the 1000BASE-T1 PHY family (footprint compatible)

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 14
类型 标题 下载最新的英语版本 日期
* 数据表 DP83TC811S-Q1 Low Power Automotive PHY 100BASE-T1 Ethernet Physical Layer Transceiver 数据表 (Rev. A) PDF | HTML 2018年 11月 16日
应用手册 SGMII 疑难解答指南 PDF | HTML 英语版 PDF | HTML 2024年 11月 6日
应用手册 DP83TC81x, DP83TG72x Software Implementation Guide PDF | HTML 2022年 12月 13日
应用手册 DP83TC811:Open Alliance 规范合规性测试所用的配置 PDF | HTML 英语版 PDF | HTML 2022年 6月 9日
技术文章 SimpliPHY your Ethernet design, part 1: Ethernet PHY basics and selection process PDF | HTML 2020年 3月 11日
应用手册 DP83TC811, DP83TC812, DP83TC814, DP83TG720 Hardware Rollover Document PDF | HTML 2020年 1月 10日
应用手册 Selection and specification of crystals for Texas Instruments ethernet physical 2019年 2月 6日
应用手册 DP83TC811 Low-Power Operation 2018年 6月 15日
应用手册 DP83TC811 Diagnostic Toolkit 2018年 5月 31日
应用手册 DP83TC811 Systems and Reference Schematics 2018年 5月 31日
技术文章 Gigabit xMII for 100BASE-T1: why are RGMII & SGMII important for 100 Mbps PHYs? PDF | HTML 2018年 5月 15日
技术文章 The importance of automotive Ethernet standards PDF | HTML 2018年 5月 2日
白皮书 100BASE-T1 Ethernet: the evolution of automotive networking 2018年 4月 24日
应用手册 DP83TC811x-Q1 IEEE802.3bw Compliance and Debug 2017年 11月 21日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DP83TC811EVM — DP83TC811 100BASE-T1 至 100BASE-TX 汽车以太网 PHY 介质转换器评估模块

DP83TC811EVM 符合 IEEE 802.3bw 标准,支持 100BASE-T1。DP83TC811R 和 DP83822H 采用 RGMII 背靠背配置,可实现从 100BASE-T1 到 100BASE-TX 的无缝介质转换。此设计已针对 100BASE-T1 合规性通过 UNH 的测试和验证。

DP83TC811EVM 包括内置预装 USB-2-MDIO 工具的 MSP430F5529,适用于 DP83TC811R 和 DP83822H 寄存器访问。外部电源可连接到各个指定电压轨以进行进一步系统评估。

用户指南: PDF
TI.com 上无现货
评估板

DP83TC811SEVM — DP83TC811S 100BASE-T1 汽车以太网 PHY xMII 评估模块

DP83TC811SEVM 符合 IEEE 802.3bw 标准,支持 100BASE-T1。DP83TC811SEVM 是 xMII 评估板,可轻松访问以下接口:MII、RMII、RGMII、SGMII 和 SMI。此设计已针对 100BASE-T1 合规性通过 UNH 的测试和验证。DP83TC811EVM 包含板载 LDO 稳压器,可提供宽输入电压 (VIN) 范围,支持 5V 至 20V。

用户指南: PDF
TI.com 上无现货
驱动程序或库

ETHERNET-SW — 以太网 PHY 驱动程序和工具

德州仪器 (TI) 以太网物理层 (PHY) 收发器的驱动程序支持通过串行管理接口 (MDC/MDIO) 进行通信,从而配置和读取 PHY 寄存器。Linux 和 RTOS 驱动程序可在我们的 GitHub 上找到。

 

用户指南: PDF
支持软件

USB-2-MDIO USB-2-MDIO Tool v1.0

The USB-2-MDIO software tool lets Texas Instruments' Ethernet PHYs access the MDIO status and device control registers.  The USB-2-MDIO tool includes a LaunchPad™ Development kit for TI's MSP430™ MCUs that is interfaced with a lightweight GUI.  The (...)

支持的产品和硬件

支持的产品和硬件

产品
以太网 PHY
  • DP83561-SP 具有 SEFI 监控套件的航天级 (QMLV-RHA) 10/100/1000 以太网 PHY
  • DP83620 支持 JTAG 和光纤接口、具有工业级温度范围的 10/100Mbps 以太网 PHY 收发器
  • DP83630 具有较小外形尺寸的 IEEE 1588 精密时间协议 (PTP) 以太网 PHY 收发器
  • DP83640 IEEE 1588 精密时间协议 (PTP) 以太网 PHY 收发器
  • DP83815 10/100Mbps 集成 PCI 以太网媒体接入控制器和物理层 (MacPhyter)
  • DP83816 10/100Mbps 集成 PCI 以太网媒体接入控制器和物理层 (MacPhyter-II)
  • DP83816EX 具有扩展温度范围的 10/100Mbps 集成 PCI 以太网媒体接入控制器和物理层 (MacPhyter-II)
  • DP83822H 具有 16kV ESD 保护、支持工作温度范围的耐用型低功耗 10/100Mbps 以太网 PHY 收发器
  • DP83822HF 具有光纤接口和 16kV ESD 保护、支持工作温度范围的耐用型 10/100Mbps 以太网 PHY 收发器
  • DP83822I 具有 16kV ESD 的低功耗耐用型 10/100Mbps 以太网 PHY 收发器
  • DP83822IF 支持光纤接口、具有 16kV ESD 保护的低功耗耐用型 10/100Mbps 以太网 PHY 收发器
  • DP83825I 具有 50MHz 时钟输出且外形尺寸超小 (3mm x 3mm) 的低功耗 10/100Mbps 以太网 PHY 收发器
  • DP83826E 具有 MII 接口和 ENHANCED 模式的低延迟 10/100Mbps 以太网 PHY
  • DP83826I 具有工业温度范围、MII 接口和增强模式的低延迟 10/100Mbps PHY
  • DP83843 具有光纤和 AUI 支持的 10/100Mbps 以太网 PHY 收发器
  • DP83847 10/100Mbps 以太网 PHY 收发器,具有可耐受 5V 电压的 I/O
  • DP83848-EP 增强型产品 PHYTER 极端温度单端口 10/100Mb/s 以太网物理层
  • DP83848-HT 高温 PHYTER 单端口 10/100Mb/s PHYTER 以太网物理层
  • DP83848C 支持 SNI 接口和 JTAG、具有商业级温度范围的 10/100Mbps 以太网 PHY 收发器
  • DP83848H 采用 40 引脚 QFN 封装、支持工作温度范围的 10/100Mbps 以太网 PHY 收发器
  • DP83848I 支持 SNI 和 JTAG 接口、具有工业级温度范围的 10/100Mbps 以太网 PHY 收发器
  • DP83848J 采用 40 引脚 QFN 封装且具有商业级温度范围的 10/100Mbps 以太网 PHY 收发器
  • DP83848K 采用 40 引脚 QFN 封装且具有工业级温度范围的 10/100Mbps 以太网 PHY 收发器
  • DP83848M 具有 25MHz 时钟输出和商业级温度范围的 10/100Mbps 以太网 PHY 收发器
  • DP83848Q-Q1 汽车 2 级、10/100Mbps 以太网 PHY 收发器
  • DP83848T 具有 25MHz 时钟输出和工业级温度范围的 10/100Mbps 以太网 PHY 收发器
  • DP83848VYB 具有 JTAG 接口的高温低功耗 10/100Mbps 以太网 PHY 收发器
  • DP83848YB 具有 JTAG 接口、支持工作温度范围的 10/100Mbps 以太网 PHY 收发器
  • DP83849C 具有商业级温度范围的双端口 10/100Mbps 以太网 PHY 收发器
  • DP83849I 支持灵活端口开关、具有工业级温度范围的双端口 10/100Mbps 以太网 PHY 收发器
  • DP83849ID 支持光纤接口、具有工业级温度范围的双端口 10/100Mbps 以太网 PHY 收发器
  • DP83849IF 支持光纤接口和灵活的端口开关、具有工业级温度范围的双端口 10/100Mbps 以太网 PHY 收发器
  • DP83867CR 采用小型 QFN 封装的低功耗、耐用型千兆以太网 PHY 收发器
  • DP83867CS 支持 SGMII 接口的低功耗、耐用型千兆位以太网 PHY 收发器
  • DP83867E 具有 SGMII 接口、支持工作温度范围的耐用型低延迟千兆位以太网 PHY 收发器
  • DP83867IR 具有工业级温度范围的耐用型千兆位以太网 PHY 收发器
  • DP83867IS 支持 SGMII 接口、具有工业级温度范围的耐用型千兆位以太网 PHY 收发器
  • DP83869HM 具有铜缆和光纤接口、支持工作温度范围的高抗扰性千兆位以太网 PHY 收发器
  • DP83TC811R-Q1 低功耗 100BASE-T1 汽车 PHYTER™ 以太网物理层收发器
  • DP83TC811S-Q1 具有 xMII 支持和诊断工具套件的汽车级 1 级、低功耗 100BASE-T1 以太网 PHY 收发器
  • DP83TC812R-Q1 符合 TC-10 标准且具有 RGMII 的 100BASE-T1 汽车以太网 PHY
  • DP83TC812S-Q1 符合 TC-10 标准且具有 RGMII 和 SGMII 的 100BASE-T1 汽车以太网 PHY
  • DP83TC813R-Q1 汽车级低功耗、小型封装 100BASE-T1 以太网 PHY
  • DP83TC813S-Q1 汽车级低功耗、小型封装 100BASE-T1 以太网 PHY (SGMII)
  • DP83TC814R-Q1 不带 TC10 的低功耗 100BASE-T1 汽车以太网 PHY
  • DP83TC814S-Q1 不带 TC10 的低功耗 100BASE-T1 汽车以太网 PHY (SGMII)
  • DP83TD510E IEEE 802.3cg 10BASE-T1L 以太网 PHY
  • DP83TG720R-Q1 具有 RGMII 的 1000BASE-T1 汽车以太网 PHY
  • DP83TG720S-Q1 具有 RGMII 和 SGMII 的 1000BASE-T1 汽车级以太网 PHY
  • TLK100 工业以太网 PHY
  • TLK105L 具有工业级温度范围的单端口 10/100Mbps 以太网物理层收发器
  • TLK106 具有工业级温度范围的单端口 10/100Mbps 以太网物理层收发器
  • TLK106L 具有工业级温度范围的单端口 10/100Mbps 以太网物理层收发器
  • TLK110 工业 10/100 以太网 PHY
  • TLK111 具有工业级温度范围的 10/100Mbps 以太网物理层收发器
硬件开发
评估板
开发套件
软件
驱动程序或库
仿真模型

DP83TC811 JTAG BSDL Model

SNLM238.ZIP (1 KB) - BSDL Model
仿真模型

DP83TC811R-Q1 IBIS Model

SNLM235.ZIP (134 KB) - IBIS Model
仿真模型

DP83TC811S-Q1 IBIS Model

SNLM234.ZIP (78 KB) - IBIS Model
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
TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
参考设计

TIDA-01425 — 具有以太网和 CAN 的汽车独立网关参考设计

TIDA-01425 是用于汽车网关的子系统参考设计,重点是提高网关应用的带宽和处理能力。该设计实现了可提高带宽的以太网物理层收发器 (PHY),以及可提高处理能力的汽车处理器,从而使汽车网关能够以更高的速度传输更多数据。此外,该设计还为完整的汽车网关设计提供了一个起点,包括完整的电源树、CAN PHY 以及根据汽车要求和排放规范选择的组件,从而简化了设计过程。
设计指南: PDF
原理图: PDF
参考设计

TIDEP-01020 — 面向网关、辅助和自动驾驶系统的汽车域控制器参考设计

当今道路上的分散式车辆架构使用单个 ECU,缺少处理能力和高速接口,无法应对新兴汽车架构的复杂任务和数据移动需求。更高级别的功能需要正确组合 DMIPS、数据带宽和功效。我们 Jacinto™ 7 处理器系列中的 DRA829V 和 TDA4VM 处理器提供了这些架构所需的性能、功率和汽车接口。

此汽车参考设计支持基于域的架构,同时展示了 DRA829V 和 TDAV4M SoC 的性能水平。这个 8 层 PCB 设计经过优化,可降低成本和缩短上市时间,使其成为评估带有全功能域控制器板且同时支持汽车连接接口(包括以太网、CAN-FD 和 PCIe)的 Jacinto 7 处理器的理想方式。

(...)

设计指南: PDF
原理图: PDF
参考设计

TIDEP-0097 — 采用 Jacinto™ 6 Entry 的入门级音响主机显示音频参考设计

此汽车参考设计基于 TI 的 Jacinto™ DRA71x 处理器,旨在实现系统级成本削减。这种 6 层设计通过优化的通孔分接方案、对主要特性的集成以及优化的配电网络来降低 PCB 成本。可以根据最终产品要求添加或删除功能。此设计面向信息娱乐系统和可重新配置的数字仪表组等应用;并支持 HDMI、USB3.0/2.0、TAS6424 数字 D 类放大器以及 FPD-Link 接口和多种其他特性。它包含 12V 输入及单个 PMIC。此外还提供基于 Linux、Android 或 QNX 的软件开发套件。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
VQFNP (RND) 36 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频