可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同。
DRV8376 正在供货 具有集成电流检测功能和集成 FET、70V 最大电压、4.5A 峰值电流的三相电机驱动器 48V 3-Phase Motor Driver with Upgraded Feature set and 3x int. CSA's.

产品详情

Rating Catalog Architecture Integrated FET Control interface 3xPWM RDS(ON) (HS + LS) (mΩ) 480 Peak output current (A) 3 Vs (min) (V) 8 Vs ABS (max) (V) 65 Features Integrated FETs Operating temperature range (°C) -40 to 125
Rating Catalog Architecture Integrated FET Control interface 3xPWM RDS(ON) (HS + LS) (mΩ) 480 Peak output current (A) 3 Vs (min) (V) 8 Vs ABS (max) (V) 65 Features Integrated FETs Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 28 62.08 mm² (9.7 mm × 6.4 mm) VQFN (RHH) 36 36 mm² (6 mm × 6 mm)
  • Triple 1/2-H Bridge Driver IC
    • 3-Phase brushless DC Motors
    • Solenoid and Brushed DC Motors
  • High Current-Drive Capability: 2.5-A Peak
  • Low MOSFET ON-Resistance
  • Independent 1/2-H-Bridge Control
  • Uncommitted Comparator Can Be Used for Current Limit or Other Functions
  • Built-In 3.3-V 10-mA LDO Regulator
  • 8-V to 60-V Operating Supply-Voltage Range
  • Sleep Mode for Standby Operation
  • Small Package and Footprint
    • 28-Pin HTSSOP (PowerPAD Package)
    • 36-Pin VQFN

All trademarks are the property of their respective owners.

  • Triple 1/2-H Bridge Driver IC
    • 3-Phase brushless DC Motors
    • Solenoid and Brushed DC Motors
  • High Current-Drive Capability: 2.5-A Peak
  • Low MOSFET ON-Resistance
  • Independent 1/2-H-Bridge Control
  • Uncommitted Comparator Can Be Used for Current Limit or Other Functions
  • Built-In 3.3-V 10-mA LDO Regulator
  • 8-V to 60-V Operating Supply-Voltage Range
  • Sleep Mode for Standby Operation
  • Small Package and Footprint
    • 28-Pin HTSSOP (PowerPAD Package)
    • 36-Pin VQFN

All trademarks are the property of their respective owners.

The DRV8313 provides three individually controllable half-H-bridge drivers. The device is intended to drive a three-phase brushless-DC motor, although it can also be used to drive solenoids or other loads. Each output driver channel consists of N-channel power MOSFETs configured in a 1/2-H-bridge configuration. Each 1/2-H-bridge driver has a dedicated ground terminal, which allows independent external current sensing.

An uncommitted comparator is integrated into the DRV8313, which allows for the construction of current-limit circuitry or other functions.

Internal protection functions are provided for undervoltage, charge pump faults, overcurrent, short circuits, and overtemperature. Fault conditions are indicated by the nFAULT pin.

For all available packages, see the orderable addendum at the end of the data sheet.

The DRV8313 provides three individually controllable half-H-bridge drivers. The device is intended to drive a three-phase brushless-DC motor, although it can also be used to drive solenoids or other loads. Each output driver channel consists of N-channel power MOSFETs configured in a 1/2-H-bridge configuration. Each 1/2-H-bridge driver has a dedicated ground terminal, which allows independent external current sensing.

An uncommitted comparator is integrated into the DRV8313, which allows for the construction of current-limit circuitry or other functions.

Internal protection functions are provided for undervoltage, charge pump faults, overcurrent, short circuits, and overtemperature. Fault conditions are indicated by the nFAULT pin.

For all available packages, see the orderable addendum at the end of the data sheet.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同。
DRV8317 正在供货 具有集成 FET 和电流检测功能、最大电压为 24V、峰值电流为 5A 的三相电机驱动器 Features lower Rdson and smaller package for lower voltage and power applications
DRV8316C 正在供货 具有集成电流检测功能、FET、增强型 CSA 规格、40V 最大电压、8A 峰值电流的三相电机驱动器 Features lower Rdson, adjustable slew rate, and integrated buck and CSAs
DRV8311 正在供货 具有集成 FET、3V 至 20V、三相无刷直流电机驱动器 DRV8311 has a smaller package, integrated CSA and adjustable slew rate
DRV8316 正在供货 具有集成电流检测功能和集成 FET、40V 最大电压、8A 峰值电流的三相电机驱动器 Features lower Rdson, adjustable slew rate, and integrated buck and CSAs

技术文档

未找到结果。请清除搜索并重试。
查看全部 4
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 DRV8313 2.5-A Triple 1/2-H Bridge Driver 数据表 (Rev. D) PDF | HTML 2016-4-26
应用手册 Delay and Dead Time in Integrated MOSFET Drivers PDF | HTML 2021-8-23
应用手册 电机驱动器电路板布局的最佳实践 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2021-8-5
应用手册 Sensored 3-Phase BLDC Motor Control Using MSP430 2011-7-20

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DRV8313EVM — DRV8313 评估模块

The DRV8313EVM (evaluation module) provides a cost effective, sensorless-solution for running a 3-phase BLDC motor in trapezoidal commutation.

用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估模块 (EVM) 用 GUI

SLVC465 — DRV8313 Software

支持的产品和硬件
仿真模型

DRV8313 IBIS Model

SLVMCV4.ZIP (19 KB) - IBIS 模型
支持的产品和硬件
参考设计

TIDA-00274 — 适用于无传感器梯形控制的经济高效型三相无刷直流驱动器参考设计

此参考评估模块采用 DRV8313(一款具有集成 MOSFET 和 MSP430G2553 MCU 的三相驱动器),提供了一种经济高效的无传感器解决方案,用于实现三相 BLDC 电机的梯形换向运行。参考设计软件附带易于使用的 GUI,可用于快速评估。  软件项目文件还可进行共享,以便根据终端用户需求开发独立的应用项目。

支持的产品和硬件
参考设计

TIDA-00827 — 配有传感器的 2.5A 集成式 BLDC 电机控制器参考设计

TIDA-00827 是一款集成式有传感器 BLDC 电机控制器参考设计,适用于低功耗电池供电的无刷直流电机应用。8V 至 35V 的工作电压范围支持 3S 至 6S 锂聚合物电池电源。具体应用包括摄像头云台、低功耗风扇和机器人。电机控制器由 16 位超低功耗 MSP430G2353 微控制器和 DRV8313 高度集成的 2.5A 三路半桥驱动器组成。MSP430G2353 采用基于霍尔传感器的换向反馈技术,通过 DRV8313 向电机提供正确的驱动电压。板载电位器和按钮提供了简单的接口,可控制电机。

支持的产品和硬件
参考设计

TIDA-01362 — 使用 BLDC 电机驱动器驱动三相步进电机的参考设计

TIDA-01362 展示了如何使用无刷 (BLDC) 驱动器的相同硬件结构来驱动三相步进电机。通过调节 PWM 信号方案,该设计可实现平稳的正弦输出电流。DRV8313 器件可用于实现此设计。
支持的产品和硬件
参考设计

TIDEP0022 — 具有集成 BiSS C 主接口的 ARM MPU 参考设计

在工业通信子系统 (PRU-ICSS) 上实现了 BiSS C 主协议。该设计提供可编程实时单元 (PRU) 的完整文档和源代码。

支持的产品和硬件
参考设计

TIDEP0025 — 用于工业通信和电机控制的单芯片驱动器

该参考设计基于 HEIDENHAIN EnDat 2.2 标准针对位置或旋转编码器实现了硬件接口。该平台还使您能够在各种工业自动化设备中实现实时 EtherCAT 通信标准。该平台可以在工业自动化、工厂自动化或工业通信等应用中实现具有小占用空间、低功耗和单芯片解决方案的设计。

支持的产品和硬件
参考设计

TIDEP0035 — 具有集成 HIPERFACE DSL 主接口的 ARM MPU 参考设计

该参考设计在工业通信子系统 (PRU-ICSS) 上实现了 HIPERFACE DSL 主协议。两线制接口可将位置反馈线集成到电机电缆中。  它由 AM437x PRU-ICSS 固件和 TIDA-00177 收发器参考设计组成。

支持的产品和硬件
参考设计

TIDEP0039 — 适用于 AM437x 通信开发平台的 Sercos III 从机参考设计

TIDEP0039 用于 AM437x 的 Sercos III 从机通信开发平台参考设计,将德州仪器 (TI) 的 AM437x Sitara 处理器系列与 Sercos III 媒体访问控制 (MAC) 层集成到单一片上系统 (SoC) 解决方案中。TIDEP0039 面向 Sercos III 从机通信,使设计人员能够为各种工业自动化设备实现实时 Sercos III 通信标准。该设计基于 TMDXIDK437X 工业开发套件 (IDK)。

支持的产品和硬件
参考设计

TIDEP0050 — EnDat 2.2 系统参考设计

此参考设计基于 HEIDENHAIN EnDat 2.2 标准针对位置或旋转编码器实现了 EnDat 2.2 主协议栈和硬件接口。此设计由 EnDat 2.2 主协议栈、使用 RS-485 收发器的半双工通信,以及在 Sitara AM437x 工业开发工具包上实现的线路终端组成。  此设计经过全面测试,符合 HEIDENHAIN EnDat 2.2 标准。除了 EnDat 位置反馈之外,AM437x IDK 还能够支持工业通信和电机驱动,如 AM437x 单芯片电机控制设计指南中所述。

支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
HTSSOP (PWP) 28 Ultra Librarian
VQFN (RHH) 36 Ultra Librarian

订购和质量

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频