LM2936

正在供货

具有反向电压保护功能的 50mA、60V、低 IQ、低压降稳压器

产品详情

Rating Catalog Vin (max) (V) 60 Vin (min) (V) 5.5 Iout (max) (A) 0.05 Output options Fixed Output Vout (max) (V) 5 Vout (min) (V) 3 Fixed output options (V) 3, 3.3, 5 Noise (µVrms) 500 PSRR at 100 KHz (dB) 35 Iq (typ) (mA) 0.015 Features Reverse voltage protection Thermal resistance θJA (°C/W) 51 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 200 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 60 Vin (min) (V) 5.5 Iout (max) (A) 0.05 Output options Fixed Output Vout (max) (V) 5 Vout (min) (V) 3 Fixed output options (V) 3, 3.3, 5 Noise (µVrms) 500 PSRR at 100 KHz (dB) 35 Iq (typ) (mA) 0.015 Features Reverse voltage protection Thermal resistance θJA (°C/W) 51 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 200 Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-223 (DCY) 4 45.5 mm² 6.5 x 7 TO-252 (NDP) 3 65.2078 mm² 6.58 x 9.91 TO-92 (LP) 3 19.136 mm² 5.2 x 3.68 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • LM2936 Operating VIN range of 5.5 V to 40 V
  • LM2936HV Operating VIN range of 5.5 V to 60 V
  • Ultra Low Quiescent Current (IQ ≤ 15 µA for
    IOUT = 100 µA)
  • Fixed 3-V, 3.3-V or 5-V with 50-mA Output
  • ±2% Initial Output Tolerance
  • ±3% Output Tolerance Over Line, Load, and Temperature
  • Dropout Voltage Typically 200 mV at IOUT = 50 mA
  • –24-V Input Voltage Protection
  • –50-V Input Transient Protection
  • Internal Short Circuit Current Limit
  • Internal Thermal Shutdown Protection
  • Shutdown Pin Available with LM2936BM Package
  • LM2936 Operating VIN range of 5.5 V to 40 V
  • LM2936HV Operating VIN range of 5.5 V to 60 V
  • Ultra Low Quiescent Current (IQ ≤ 15 µA for
    IOUT = 100 µA)
  • Fixed 3-V, 3.3-V or 5-V with 50-mA Output
  • ±2% Initial Output Tolerance
  • ±3% Output Tolerance Over Line, Load, and Temperature
  • Dropout Voltage Typically 200 mV at IOUT = 50 mA
  • –24-V Input Voltage Protection
  • –50-V Input Transient Protection
  • Internal Short Circuit Current Limit
  • Internal Thermal Shutdown Protection
  • Shutdown Pin Available with LM2936BM Package

The LM2936 ultra-low quiescent current regulator features low dropout voltage and low current in the standby mode. With less than 15-μA quiescent current at a 100-μA load, the LM2936 is ideally suited for automotive and other battery operated systems. The LM2936 retains all of the features that are common to low dropout regulators including a low dropout PNP pass device, short circuit protection, reverse battery protection, and thermal shutdown. The LM2936 has a 40-V maximum operating voltage limit, a −40°C to 125°C operating temperature range, and ±3% output voltage tolerance over the entire output current, input voltage, and temperature range. The LM2936 is available in a TO-92 through-hole package, as well as SOIC-8, VSSOP, SOT–223, and TO-252 surface mount packages.

The LM2936 ultra-low quiescent current regulator features low dropout voltage and low current in the standby mode. With less than 15-μA quiescent current at a 100-μA load, the LM2936 is ideally suited for automotive and other battery operated systems. The LM2936 retains all of the features that are common to low dropout regulators including a low dropout PNP pass device, short circuit protection, reverse battery protection, and thermal shutdown. The LM2936 has a 40-V maximum operating voltage limit, a −40°C to 125°C operating temperature range, and ±3% output voltage tolerance over the entire output current, input voltage, and temperature range. The LM2936 is available in a TO-92 through-hole package, as well as SOIC-8, VSSOP, SOT–223, and TO-252 surface mount packages.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TPS7A43 正在供货 具有电源正常状态指示和精密使能功能的 50mA 85V 超低 IQ 双通道低压降稳压器 Alternative option with wider VIN range and lower IQ.
TPS7A44 正在供货 具有电源正常和可选中间输出轨的 50mA 65V 低 IQ LDO 线性稳压器 Lower IQ to compared device

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 9
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LM2936 Ultra-Low Quiescent Current LDO Voltage Regulator 数据表 (Rev. O) PDF | HTML 2014年 12月 24日
应用手册 A Topical Index of TI LDO Application Notes (Rev. F) 2019年 6月 27日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
选择指南 Low Dropout Regulators Quick Reference Guide (Rev. P) 2018年 3月 21日
选择指南 低压降稳压器快速参考指南 (Rev. M) 最新英语版本 (Rev.P) 2017年 1月 5日
技术文章 Decrease power consumption with an LDO PDF | HTML 2016年 7月 19日
用户指南 LM5072 5V out 25W IEEE 802.3at Compliant POE+ PD Power Ref Design User Guide 2012年 1月 27日
应用手册 TO-92 Packing Options / Ordering Instructions (Rev. A) 2010年 6月 23日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DRV8313EVM — DRV8313 评估模块

The DRV8313EVM (evaluation module) provides a cost effective, sensorless-solution for running a 3-phase BLDC motor in trapezoidal commutation.

用户指南: PDF
TI.com 上无现货
评估板

MLTLDO2EVM-037 — 用于 DCY、DDA 和 KVU 封装的通用 LDO 线性稳压器评估模块

借助采用多种封装选项的 MLTLDO2EVM-037 低压降 (LDO) 评估模块 (EVM),设计工程师能评估可能用于其自身电路应用的线性稳压器采用多种常见封装时的运行情况和性能。这种 EVM 配置包含一个 DDA、3 引脚和 5 引脚 KVU 以及 DCY 封装,便于工程师焊接和评估部件。

用户指南: PDF
TI.com 上无现货
仿真模型

LM2936 TINA-TI Transient Spice Model

SNOM468.ZIP (21 KB) - TINA-TI Spice Model
仿真模型

LM2936-3P0 TINA-TI Transient Reference Design

SNOM467.TSC (54 KB) - TINA-TI Reference Design
仿真模型

LM2936-3P3 TINA-TI Transient Reference Design

SNOM465.TSC (53 KB) - TINA-TI Reference Design
仿真模型

LM2936-5P0 TINA-TI Transient Reference Design

SNOM466.TSC (54 KB) - TINA-TI Reference Design
仿真模型

LM2936Q PSpice Model (Rev. A)

SNVM347A.ZIP (64 KB) - PSpice Model
仿真模型

LM2936Q Unencrypted PSpice Model

SNOM623.ZIP (3 KB) - PSpice Model
参考设计

TIDA-00236 — 用于 PLC 的低侧 0.5A 8 通道数字输出模块

数字输出模块是 PLC/PAC 或 DCS 中的标准元件,用于控制传动器、电机和其他电阻、电容或电感负载。客户将受益于此集成式受保护低侧驱动器及低引脚数控制接口,从而节省引脚和隔离通道。该设计能够以小巧的外形在所有 8 个通道上提供 0.5A 电流,而不影响热管理。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00896 — 适用于工业应用的 LDO 稳压器后置 AC/DC 整流纹波消除器参考设计

TIDA-00896 参考设计提供了一种易于实现、低待机电流和隔离式的 AC 转 DC 整流解决方案。此设计使用低压降 (LDO) 线性稳压器 LM2936 将交流输入电压调节至 3.3V 的无纹波电压。3.3V 电压轨非常适合为那些大部分时间需要在低功耗待机模式下运行的微控制器供电。LM2936 的低待机静态电流消耗可在系统的长时间低功耗周期内最大限度降低功耗。
设计指南: PDF
原理图: PDF
参考设计

PMP11112 — 6V-16V 输入的四相交错同步升压转换器音频放大器 (25V@24A) 参考设计

这款 600W 四相交错同步升压转换器,可从 6V-16V 输入中提供 25V@24A 输出。四相交错工作模式可减少输入与输出电容数量,并通过表面贴装元件实现更优的热平衡。
测试报告: PDF
原理图: PDF
参考设计

PMP10624 — 9Vin 至 42Vin 5V/9V/12V(3A 时)同步 4 开关降压-升压转换器参考设计

PMP10624 是一款同步 4 开关降压-升压转换器,它利用 LM5175 控制器用于 USB Type C 应用。利用跳线或漏极开路控制开关可选择 5V、9V 或 12V(3A 时)的输出电压。LM5175 的平均电流环将最大输出电流设定为 4A。
测试报告: PDF
原理图: PDF
参考设计

PMP10698 — 9Vin 至 42Vin 5V/12V/20V(5A 时)同步 4 开关降压-升压转换器参考设计

PMP10698 是一款同步 4 开关降压-升压转换器,它利用 LM5175 控制器用于 USB Type C 应用。利用跳线或漏极开路控制开关可选择 5V、12V 或 20V(5A 时)的输出电压。LM5175 的平均电流环将最大输出电流设定为 6.25A。
测试报告: PDF
原理图: PDF
参考设计

TIDA-00274 — 适用于无传感器梯形控制的经济高效型三相无刷直流驱动器参考设计

此参考评估模块采用 DRV8313(一款具有集成 MOSFET 和 MSP430G2553 MCU 的三相驱动器),提供了一种经济高效的无传感器解决方案,用于实现三相 BLDC 电机的梯形换向运行。参考设计软件附带易于使用的 GUI,可用于快速评估。  软件项目文件还可进行共享,以便根据终端用户需求开发独立的应用项目。
测试报告: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 8 Ultra Librarian
SOT-223 (DCY) 4 Ultra Librarian
TO-252 (NDP) 3 Ultra Librarian
TO-92 (LP) 3 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频