主页 电源管理 栅极驱动器 半桥驱动器

LM5107

正在供货

产品详情

Bootstrap supply voltage (max) (V) 100 Power switch MOSFET Input supply voltage (min) (V) 8 Input supply voltage (max) (V) 14 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 8 Rating Catalog Propagation delay time (µs) 0.025 Rise time (ns) 15 Fall time (ns) 15 Iq (mA) 0.01 Input threshold TTL Channel input logic TTL Switch node voltage (V) -1 Driver configuration Dual, Independent
Bootstrap supply voltage (max) (V) 100 Power switch MOSFET Input supply voltage (min) (V) 8 Input supply voltage (max) (V) 14 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 8 Rating Catalog Propagation delay time (µs) 0.025 Rise time (ns) 15 Fall time (ns) 15 Iq (mA) 0.01 Input threshold TTL Channel input logic TTL Switch node voltage (V) -1 Driver configuration Dual, Independent
WSON (NGT) 8 16 mm² (4 mm × 4 mm) SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Drives Both a High Side and Low Side N-Channel MOSFET
  • High Peak Output Current (1.4-A Sink / 1.3-A Source)
  • Independent TTL Compatible Inputs
  • Integrated Bootstrap Diode
  • Bootstrap Supply Voltage to 118 V DC
  • Fast Propagation Times (27-ns Typical)
  • Drives 1000 pF Load With 15-ns Rise and Fall Times
  • Excellent Propagation Delay Matching (2-ns Typical)
  • Supply Rail Undervoltage Lockout
  • Low Power Consumption
  • Pin Compatible With ISL6700
  • Packages:
    • SOIC
    • WSON (4 mm × 4 mm)
  • Drives Both a High Side and Low Side N-Channel MOSFET
  • High Peak Output Current (1.4-A Sink / 1.3-A Source)
  • Independent TTL Compatible Inputs
  • Integrated Bootstrap Diode
  • Bootstrap Supply Voltage to 118 V DC
  • Fast Propagation Times (27-ns Typical)
  • Drives 1000 pF Load With 15-ns Rise and Fall Times
  • Excellent Propagation Delay Matching (2-ns Typical)
  • Supply Rail Undervoltage Lockout
  • Low Power Consumption
  • Pin Compatible With ISL6700
  • Packages:
    • SOIC
    • WSON (4 mm × 4 mm)

The LM5107 is a low cost high voltage gate driver, designed to drive both the high side and the low side N-Channel MOSFETs in a synchronous buck or a half bridge configuration. The floating high-side driver is capable of working with rail voltages up to 100-V. The outputs are independently controlled with TTL compatible input thresholds. An integrated on chip high voltage diode is provided to charge the high side gate drive bootstrap capacitor. A robust level shifter technology operates at high speed while consuming low power and providing clean level transitions from the control input logic to the high side gate driver. Undervoltage lockout is provided on both the low side and the high side power rails. The device is available in the SOIC and the thermally enhanced WSON packages.

The LM5107 is a low cost high voltage gate driver, designed to drive both the high side and the low side N-Channel MOSFETs in a synchronous buck or a half bridge configuration. The floating high-side driver is capable of working with rail voltages up to 100-V. The outputs are independently controlled with TTL compatible input thresholds. An integrated on chip high voltage diode is provided to charge the high side gate drive bootstrap capacitor. A robust level shifter technology operates at high speed while consuming low power and providing clean level transitions from the control input logic to the high side gate driver. Undervoltage lockout is provided on both the low side and the high side power rails. The device is available in the SOIC and the thermally enhanced WSON packages.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同。
LM5102 正在供货 100V 1.6A/1.8A half-bridge gate driver with 7V UVLO and programmable delay This product adds separate high and low-side resistor-programmable deadtime for more precise timing.
LM5105 正在供货 100V 1.6A/1.8A half-bridge gate driver with 7V UVLO and programmable delay This product adds resistor-programmable deadtime and an enable pin with a different input structure.
LM5104 正在供货 100V 1.6A/1.8A half-bridge gate driver with 7V UVLO and adaptive delay This product adds separate high and low-side resistor-programmable deadtime for more precise timing.

技术文档

未找到结果。请清除搜索并重试。
查看全部 13
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LM5107 100V / 1.4-A Peak Half Bridge Gate Driver 数据表 (Rev. F) PDF | HTML 2016-9-22
应用手册 使用半桥栅极驱动器实现高侧 FET 的 100% 占空比 PDF | HTML 英语版 PDF | HTML 2024-3-26
应用手册 双向直流/直流转换器中半桥栅极驱动器的挑战和解决方案 PDF | HTML 英语版 PDF | HTML 2024-1-25
应用手册 针对半桥配置的自举电路选择 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2023-9-14
应用手册 比较分析两种不同的可提高栅极驱动电流的方法 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022-4-1
应用手册 适用于高频逆变器并采用 C2000 的电压馈电全桥直流/直流和直流/交流转换器 (Rev. D) PDF | HTML 英语版 (Rev.D) 2021-5-3
应用手册 Implementing High-Side Switches Using Half-Bridge Gate Drivers for 48-V Battery. 2020-5-12
应用简报 适用于栅极驱动器的外部栅极电阻器设计指南 (Rev. A) 英语版 (Rev.A) 2020-4-29
应用简报 了解峰值源电流和灌电流 (Rev. A) 英语版 (Rev.A) 2020-4-29
应用简报 Small Price Competitive 100-V Driver for 48-V BLDC Motor Drives 2019-10-22
应用手册 使用 UCC27282 来最大限度改善直流/直流转换器设计 英语版 2019-5-20
应用手册 UCC27282 Improving motor drive system robustness 2019-1-11
更多文献资料 Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) 2018-10-29

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

计算工具

SNVR521 — LM51xx Schematic Review Template

支持的产品和硬件
参考设计

TIDA-01227 — 高电压步进驱动器参考设计

TIDA-01227 参考设计是用于双极应用的 15V 至 70V 步进电机控制器。该设计使用德州仪器 (TI) 的 DRV8711 双极步进电机控制器栅极驱动器、CSD19538Q3A 100V N 通道 NexFET 功率 MOSFET、CSD17483F4 30V N 通道 FemtoFET™ MOSFET、MSP430G2553 MCU、LM5107 100V/1.4A 峰值半桥栅极驱动器和 LM5017 12V 降压转换器。该设计的重点是展示如何使用 DRV8711 步进电机控制器在高于 60V 的电压下控制步进电机。DRV8711 在 12V (...)
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
WSON (NGT) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频