主页 电源管理 直流/直流开关稳压器 DC/DC converters

LMR16006

正在供货

具有低 Iq 的 SIMPLE SWITCHER® 4V 至 60V、600mA 降压稳压器

产品详情

Rating Catalog Topology Buck Iout (max) (A) 0.6 Vin (max) (V) 60 Vin (min) (V) 4 Vout (max) (V) 55 Vout (min) (V) 0.8 Features Enable, Light Load Efficiency, Over Current Protection, Pre-Bias Start-Up, UVLO adjustable Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000028 Duty cycle (max) (%) 97
Rating Catalog Topology Buck Iout (max) (A) 0.6 Vin (max) (V) 60 Vin (min) (V) 4 Vout (max) (V) 55 Vout (min) (V) 0.8 Features Enable, Light Load Efficiency, Over Current Protection, Pre-Bias Start-Up, UVLO adjustable Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000028 Duty cycle (max) (%) 97
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • Ultra Low 28 µA Standby Current in ECO Mode
  • Input Voltage Range 4 V to 60 V
  • 1 µA Shutdown Current
  • High Duty Cycle Operation Supported
  • Output Current up to 600 mA
  • 0.7 MHz and 2.1 MHz Switching Frequency
  • Internal Compensation
  • High Voltage Enable Input
  • Internal Soft Start
  • Over Current Protection
  • Over Temperature Protection
  • Small Overall Solution Size (SOT-6L Package)
  • Ultra Low 28 µA Standby Current in ECO Mode
  • Input Voltage Range 4 V to 60 V
  • 1 µA Shutdown Current
  • High Duty Cycle Operation Supported
  • Output Current up to 600 mA
  • 0.7 MHz and 2.1 MHz Switching Frequency
  • Internal Compensation
  • High Voltage Enable Input
  • Internal Soft Start
  • Over Current Protection
  • Over Temperature Protection
  • Small Overall Solution Size (SOT-6L Package)

The LMR16006 is a PWM DC/DC buck (step-down) regulator. With a wide input range of 4 V to 60 V, it is suitable for a wide range of application from industrial to automotive for power conditioning from an unregulated source. The regulator’s standby current is 28 µA in ECO mode, which is suitable for battery operating systems. An ultra low 1 µA shutdown current can further prolong battery life. Operating frequency is fixed at 0.7 MHz (X version) and 2.1 MHz (Y version) allowing the use of small external components while still being able to have low output ripple voltage. Soft-start and compensation circuits are implemented internally, which allows the device to be used with minimized external components. The LMR16006 is optimized for up to 600 mA load currents. It has a 0.765 V typical feedback voltage. The device has built-in protection features such as pulse by pulse current limit, thermal sensing and shutdown due to excessive power dissipation. The LMR16006 is available in a low profile SOT-6L package.

The LMR16006 is a PWM DC/DC buck (step-down) regulator. With a wide input range of 4 V to 60 V, it is suitable for a wide range of application from industrial to automotive for power conditioning from an unregulated source. The regulator’s standby current is 28 µA in ECO mode, which is suitable for battery operating systems. An ultra low 1 µA shutdown current can further prolong battery life. Operating frequency is fixed at 0.7 MHz (X version) and 2.1 MHz (Y version) allowing the use of small external components while still being able to have low output ripple voltage. Soft-start and compensation circuits are implemented internally, which allows the device to be used with minimized external components. The LMR16006 is optimized for up to 600 mA load currents. It has a 0.765 V typical feedback voltage. The device has built-in protection features such as pulse by pulse current limit, thermal sensing and shutdown due to excessive power dissipation. The LMR16006 is available in a low profile SOT-6L package.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
LMR51606 正在供货 具有 4.5V 到 65V 0.6A 同步降压和 25µA 静态电流的 SIMPLE SWITCHER® 电源转换器 Next generation P2P alternative

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 23
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LMR16006 SIMPLE SWITCHER 60 V 0.6 A Buck Regulators With High Efficiency ECO Mode 数据表 PDF | HTML 2013年 11月 20日
应用手册 AN-1930 SIMPLE SWITCHER® 稳压器在汽车应用中越来越重 要 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2024年 10月 22日
应用手册 半导体和 IC 封装热指标 (Rev. D) PDF | HTML 英语版 (Rev.D) PDF | HTML 2024年 4月 24日
技术文章 Automotive LED blinkers made SIMPLE PDF | HTML 2015年 9月 4日
应用手册 Cap Drop Offline Supply for E-Meters 2015年 6月 16日
应用手册 Cost-Effective Transformerless Offline Supply for Light Load Applications (Rev. A) 2015年 6月 16日
应用手册 Low EMI Layout Made SIMPLE With LM43600/1/2/3 and LM46000/1/2 (Rev. A) 2014年 9月 12日
应用手册 AN-1533 Overvoltage Protection Circuit for Automotive Load Dump (Rev. B) 2013年 5月 6日
应用手册 AN-1997 Error Amplifier Limitations in High-Performance Regulator Applications (Rev. A) 2013年 5月 6日
应用手册 AN-2162 Simple Success With Conducted EMI From DC-DC Converters (Rev. C) 2013年 4月 24日
应用手册 AN-1149 Layout Guidelines for Switching Power Supplies (Rev. C) 2013年 4月 23日
应用手册 AN-1197 Selecting Inductors for Buck Converters (Rev. B) 2013年 4月 23日
应用手册 AN-1229 SIMPLE SWITCHER PCB Layout Guidelines (Rev. C) 2013年 4月 23日
应用手册 AN-1246 Stresses in Wide Input DC-DC Converters (Rev. C) 2013年 4月 23日
应用手册 AN-1520 A Guide to Board Layout for Best Thermal Resistance for Exposed Packages (Rev. B) 2013年 4月 23日
应用手册 AN-1566 Techniques for Thermal Analysis of Switching Power Supply Designs (Rev. A) 2013年 4月 23日
应用手册 AN-1889 How to Measure the Loop Transfer Function of Power Supplies (Rev. A) 2013年 4月 23日
应用手册 AN-2020 Thermal Design By Insight, Not Hindsight (Rev. C) 2013年 4月 23日
应用手册 AN-2155 Layout Tips for EMI Reduction in DC/ DC Converters (Rev. A) 2013年 4月 23日
应用手册 Understanding and Applying Current-Mode Control Theory 2007年 8月 19日
应用手册 Input and Output Capacitor Selection 2005年 9月 19日
更多文献资料 SEM1600 Topic 4: Constructing Your Power Supply – Layout Considerations 2005年 7月 12日
应用手册 AN-643 EMI/RFI Board Design (Rev. B) 2004年 5月 3日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

BOOSTXL-DRV8305EVM — DRV8305N 三相电机驱动 BoosterPack 评估模块

BOOSTXL-DRV8305EVM 是基于 DRV8305 电机栅极驱动器和 CSD18540Q5B NexFET™ 功率 MOSFET 的 15A 三相无刷直流驱动器级。该模块具有独立的直流母线和相位电压传感以及用于无传感器 BLDC 控制算法的独立低侧电流分流传感。该模块借助 LMR16006 0.6A 降压稳压器为 MCU 提供 3.3V 电源。驱动级受到全面的短路、过热、击穿和欠压保护,并可通过 SPI 接口轻松配置。

该模块非常适合采用 DRV8305 进行评估和快速开发。它旨在与兼容的 XL LaunchPad 一起工作。BoosterPack 可与 (...)

用户指南: PDF
TI.com 上无现货
评估板

BOOSTXL-DRV8320H — DRV8320H 三相智能栅极驱动器(硬件接口)评估模块

BOOSTXL-DRV8320H 评估模块 (EVM) 是一种基于 DRV8320H 栅极驱动器和 CSD88399Q5DC 双封装 MOSFET 的 15A 三相无刷直流驱动级。  该模块具有独立的直流母线和相电压传感,因而此 EVM 十分适合无传感器 BLDC 算法。  该 EVM 配备用于 3.3V MCU 电源的外部降压稳压器和外部电流分流放大器。  驱动级受到全面的短路、过热、击穿和欠压保护,并可通过不同硬件配置引脚轻松配置。
用户指南: PDF
TI.com 上无现货
评估板

BOOSTXL-DRV8320S — DRV8320S 三相智能栅极驱动器(SPI 接口)评估模块

BOOSTXL-DRV8320S 评估模块 (EVM) 是一种基于 DRV8320S 栅极驱动器和 CSD88399Q5DC 双封装 MOSFET 的 15A 三相无刷直流驱动级。  该模块具有独立的直流母线和相电压传感,因而此 EVM 十分适合无传感器 BLDC 算法。  该 EVM 配备用于 3.3V MCU 电源的外部降压稳压器和外部电流分流放大器。  驱动级受到全面的短路、过热、击穿和欠压保护,并可通过不同硬件配置引脚轻松配置。
用户指南: PDF
TI.com 上无现货
评估板

DRV3205EVM — DRV3205-Q1 三相汽车栅极驱动器评估模块

德州仪器 (TI) DRV3205 评估模块 (DRV3205EVM) 可帮助设计人员评估电机驱动器应用中 DRV3205-Q1 和 DRV3220-Q1 桥驱动器的运行情况和性能。可借助微控制 LaunchPad 进行设计,使 DRV3205EVM 与多个 TI MCU 系列集成。该器件与 MCU 搭配使用时具有可配置性,并且能够通过图形用户界面 (GUI) 使电机旋转。

注意:不包括 TMS570LS1224 Launchpad推荐电机

用户指南: PDF
TI.com 上无现货
评估板

LMR16006XEVM — LMR16006XEVM 6V 至 60V 输入电压、5.0V 输出电压 (600mA) 降压转换器

LMR16006XEVM 是一个组装完毕并通过测试的电路,用于评估 LMR16006X 降压转换器。LMR16006XEVM 在 6V 至 60V(额定电压 12V)的输入电压范围内工作,在电流为 600mA 时提供 5.0V 的输出。此电路板还包含跳线连接器,以便于启用或禁用转换器运行。

用户指南: PDF
TI.com 上无现货
评估板

LMR16006YEVM — LMR16006YEVM 6V 至 60V 输入电压、5.0V 输出电压 (600mA) 降压转换器

LMR16006YEVM 是一个组装完毕并通过测试的电路,用于评估 LMR16006Y 降压转换器。LMR16006YEVM 在 6V 至 60V(额定电压 12V)的输入电压范围内工作,在电流为 600mA 时提供 5.0V 的输出。此电路板包含跳线连接器,可启用或禁用转换器运行。

用户指南: PDF
TI.com 上无现货
评估板

GENCN-3P-GCM00M02 — 深圳简从科技 GCM00M02 无刷直流电机控制器参考设计

深圳简从科技 GCM00M02 是一款无刷直流 (BLDC) 电机控制器参考设计,可实现高达 60W 的连续运行。此设计采用微控制器 MSPM0G3507 TI Arm® Cortex®-M0+ MCU 和具有集成电流检测功能的 DRV8316 三相电机驱动器集成电路 (IC)。无刷直流 (BLDC) 电机控制器使用 PID 控制算法实现对直流电机的中等精度控制,包括扭矩、速度和角度控制。控制器可通过上位机的控制参数进行设置,上位机无需编写复杂的算法,只需简单地设置参数即可完成直流电机控制。

子卡

BOOSTXL-DRV8320RS — 具有降压和 SPI 接口的 DRV8320RS 三相智能栅极驱动器评估模块

BOOSTXL-DRV8320RS 是基于 DRV8320RS 栅极驱动器和 CSD88599Q5DC NexFET 电源块的 15A 三相无刷直流驱动级。  该模块具有独立的直流总线和相电压传感,因而此评估模块十分适合无传感器 BLDC 算法。  该模块借助集成式 0.6A 降压稳压器为 MCU 提供 3.3V 电源。  驱动级受到全面的短路、过热、击穿和欠压保护,并可通过器件 SPI 寄存器轻松配置。
用户指南: PDF | HTML
英语版 (Rev.B): PDF | HTML
仿真模型

LMR16006X Unencrypted PSPICE Transient Model (Rev. B)

SNVM690B.ZIP (169 KB) - PSpice Model
仿真模型

LMR16006Y PSpice Unencrypted Average Model

SNVMC01.ZIP (83 KB) - PSpice Model
参考设计

TIDA-00375 — 具有 24VAC 电源的 UART 转 Wi-Fi 桥参考设计

该参考设计使用我们的 SimpleLink Wi-Fi CC3200 Internet-on-a-chip 无线 MCU 模块,在带逻辑级 UART 接口的现有硬件和 Wi-Fi 网络之间创建数据桥。该设计还包含一个具有适用于 24V HVAC 系统的宽输入范围的简单开关电源。UART 接口具有缓冲器,使该设计能够连接逻辑电平介于 3.3V 和 5V 之间的设备。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00916 — 用于无人机 ESC 的无传感器高速 FOC 参考设计

ESC 模块对于非军用无人机以及需要更高效机型(能提供更长飞行时间、更优动态性能以及更平稳且更稳定表现)的用户而言,是重要的子系统。该设计实现了一种常用于无人驾驶飞行器 (UAV) 或无人机的电子调速器 (ESC)。

速度控制采用无传感器方式,电机已使用 FOC 速度控制在高达 1.2kHz 电气频率(使用 6 极对电机时为 12kRPM)的频率下进行了测试。我们面向无人机 ESC 的高速无传感器 FOC 参考设计可提供出色的 FOC 算法实现,以实现更长飞行时间、更优动态性能和更高集成度,从而减小电路板尺寸并减少 BOM 元件。使用 TI 的 FAST™ 软件观测器,利用 (...)
设计指南: PDF
原理图: PDF
参考设计

TIDA-01415 — 100W、高分辨率、16 位颜色可调、0.15% 可调光 RGBW LED 灯具参考设计

此参考设计演示了对单条 RGBW LED 灯串的最佳色彩控制范围,PWM 分辨率超过 16 位,同时支持高达 30kHz 和 50kHz 的 PWM 调制频率。此参考设计演示了对单条 RGBW LED 灯串的最佳色彩控制范围,可助力开发高效的直流-直流 LED 灯具,这些灯具能够生成包含数万亿种颜色的宽广色域,同时不会被高端摄像机和视频广播设备察觉。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00643 — 4.4V 至 30V 15A 高性能无刷直流无人机螺旋桨控制器参考设计

TIDA-00643 参考设计是一款 4.4V 至 30V 无刷直流电机控制器,适用于大功率无人机、四轴飞行器、螺旋桨、风扇以及泵应用。它使用德州仪器 (TI) 的 DRV8305 无有刷直流电机闸极驱动器、CSD17573Q5B 30V NexFET 功率 MOSFET、TPD4E05U06 TVS 保护集成电路、C2000 电机控制 MCU 以及 LMR16006 3.3 V 降压转换器。它使用 InstaSPINTM-FOC 进行无传感器磁场定向电机控制,并通过来自中央控制器的外部基准信号来控制电机转速。该设计重点展示效率极高且功率强劲的 BLDC 电机系统。
设计指南: PDF
原理图: PDF
参考设计

PMP4484 — 具有 30W 输出的交流输入,6 通道 LED 灯串参考设计

PMP4484 是一种具有交流输入的电源参考设计。它是一款隔离式 LED 驱动器,提供具有 PWM 调光功能的 6 通道 LED 输出。  它采用了一个高 PF 反激式控制器 UCC28810 来输出 40V 直流电压,恒流降压 LED 驱动器 LM3414HV 将电压降至 30V 以驱动 LED。该电机还通过降压控制器 LMR16006 为 MCU 提供 3.3V 电压,并提供 10V 至 RS485 电压。该系统可实现高效率及高 PF。
测试报告: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOT-23-THN (DDC) 6 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频