TCA6424A
- 工作电源电压范围为 1.65 V 至 5.5 V
- 允许下列端口间的双向电压电平转换和 GPIO 扩展:
- 1.8V SCL/SDA 和 1.8V、2.5V、3.3V 或 5V P 端口
- 2.5V SCL/SDA 和 1.8V、2.5V、3.3V 或 5V P 端口
- 3.3V SCL/SDA 和 1.8V、2.5V、3.3V 或 5V P 端口
- 5V SCL/SDA 和 1.8V,2.5V,3.3V 或 5V P 端口
- I2C 至并行端口扩展器
- 1µA 的低待机流耗
- 施密特触发操作支持在 SCL 和 SDA 输入端实现缓慢输入转换并提升开关噪声抗扰度
- 1.8V 时,Vhys = 0.18V(典型值)
- 2.5V 时,Vhys = 0.25V(典型值)
- 3.3V 时,Vhys = 0.33V(典型值)
- 5V 时,Vhys = 0.5V(典型值)
- 可耐受 5V 电压的 I/O 端口
- 低电平有效复位输入 (RESET)
- 开漏低电平有效中断输出 (INT)
- 400kHz 快速 I2C 总线
- 输入/输出配置寄存器
- 极性反转寄存器
- 内部上电复位
- 在所有通道均配置为输入的情况下上电
- 加电时无干扰
- SCL/SDA 输入端上的噪声滤波器
- 具有最大高电流驱动能力的锁存输出,适用于直接驱动 LED
- 闩锁性能超过 100mA,符合 JESD 78 II 类规范的要求
- ESD 保护性能超过 JESD 22 规范要求
- 2000V 人体放电模型 (A114-A)
- 200V 机器放电模型 (A115-A)
- 1000V 充电器件模型 (C101)
The bidirectional voltage level translation in the TCA6424A is provided through VCCI. VCCI should be connected to the VCC of the external SCL/SDA lines. This indicates the VCC level of the I2C bus to the TCA6424A. The voltage level on the P-port of the TCA6424A is determined by the VCCP.
The TCA6424A consists of three 8-bit Configuration (input or output selection), Input, Output, and Polarity Inversion (active high) registers. At power on, the I/Os are configured as inputs. However, the system controller can enable the I/Os as either inputs or outputs by writing to the I/O configuration bits. The data for each input or output is kept in the corresponding input or output register. The polarity of the Input Port register can be inverted with the Polarity Inversion register. All registers can be read by the system controller.
The system controller can reset the TCA6424A in the event of a timeout or other improper operation by asserting a low in the RESET input. The power-on reset puts the registers in their default state and initializes the I2C/SMBus state machine. The RESET pin causes the same reset/initialization to occur without depowering the part.
The TCA6424A open-drain interrupt ( INT) output is activated when any input state differs from its corresponding Input Port register state and is used to indicate to the system controller that an input state has changed.
INT can be connected to the interrupt input of a microcontroller. By sending an interrupt signal on this line, the remote I/O can inform the microcontroller if there is incoming data on its ports without having to communicate via the I2C bus. Thus, the TCA6424A can remain a simple target device.
The device P-port outputs have high-current sink capabilities for directly driving LEDs while consuming low device current.
One hardware pin (ADDR) can be used to program and vary the fixed I2C address and allow up to two devices to share the same I2C bus or SMBus.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TCA6424A 低电压 24 位 I2C 和 SMBus I/O 扩展器 具有中断输出、复位和配置寄存器 数据表 (Rev. D) | PDF | HTML | 英语版 (Rev.D) | PDF | HTML | 2023年 2月 12日 |
应用手册 | I2C:什么是自动递增功能? | PDF | HTML | 英语版 | PDF | HTML | 2024年 7月 12日 | |
应用手册 | Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) | PDF | HTML | 2024年 7月 3日 | |||
应用手册 | 了解 CMOS 输出缓冲器中的瞬态驱动强度与直流驱动强度 | PDF | HTML | 最新英语版本 (Rev.A) | PDF | HTML | 2024年 5月 15日 | |
应用手册 | I2C Dynamic Addressing | 2019年 4月 25日 | ||||
应用手册 | Choosing the Correct I2C Device for New Designs | PDF | HTML | 2016年 9月 7日 | |||
选择指南 | I2C Infographic Flyer | 2015年 12月 3日 | ||||
应用手册 | Understanding the I2C Bus | PDF | HTML | 2015年 6月 30日 | |||
应用手册 | I2C Bus Pull-Up Resistor Calculation | PDF | HTML | 2015年 2月 13日 | |||
EVM 用户指南 | I/O Expander EVM User's Guide (Rev. A) | 2014年 7月 25日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
BOOSTXL-IOLINKM-8 — 八端口 IO-Link 主站 BoosterPack™
此 BoosterPack™ 旨在与包含 Sitara™ AM243x MCU 的 LP-AM243 TI LaunchPad™ 套件配合使用。此设计可实现具有快速、确定性时序以及独立周期和比特率配置的八端口 IO-Link 主站。该设计可用于构建远程 IO 网关以连接 OPC UA、Profinet、EtherCAT 或以太网 IP。适用于基于 Sitara ™ 处理器的帧处理程序的可编程实时单元 (PRU) 提供了一种灵活的时序控制和同步方式。
I2C-DESIGNER — I2C 设计者工具
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
TIDA-00426 — 12Gbps 多通道 BERT 板参考设计
TIDA-00609 — 自启动音频系统
TIDA-00352 — SDI 视频聚合参考设计
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
UQFN (RGJ) | 32 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。