主页 电源管理 电源保护开关与控制器 电子保险丝(集成热插拔)

TPS25910

正在供货

产品详情

Vabsmax_cont (V) 22 Vin (max) (V) 20 Vin (min) (V) 2.9 Current limit (max) (A) 6.5 Current limit (min) (A) 0.83 Features Adjustable current limit, Adjustable soft start, Fault output, Overcurrent protection, Reverse current blocking when off, Thermal shutdown UL recognition UL2367 Overcurrent response Current limiting Fault response Auto-retry Ron (typ) (mΩ) 30 Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.0025 Quiescent current (Iq) (max) (A) 0.004 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125
Vabsmax_cont (V) 22 Vin (max) (V) 20 Vin (min) (V) 2.9 Current limit (max) (A) 6.5 Current limit (min) (A) 0.83 Features Adjustable current limit, Adjustable soft start, Fault output, Overcurrent protection, Reverse current blocking when off, Thermal shutdown UL recognition UL2367 Overcurrent response Current limiting Fault response Auto-retry Ron (typ) (mΩ) 30 Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.0025 Quiescent current (Iq) (max) (A) 0.004 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125
VQFN (RSA) 16 16 mm² (4 mm × 4 mm)
  • Up to 20-V Bus Operation
  • Integrated 30-mΩ Pass MOSFET
  • Programmable Current Limit from:
    0.83 A to 6.5 A
  • Programmable Inrush Current Slew Rate
  • Thermal Shutdown and fault alert
  • 4-mm x 4-mm QFN16
  • –40°C to 125°C Junction
    Temperature Range
  • UL2367 Recognized - File Number E169910
  • CB Certified
  • Up to 20-V Bus Operation
  • Integrated 30-mΩ Pass MOSFET
  • Programmable Current Limit from:
    0.83 A to 6.5 A
  • Programmable Inrush Current Slew Rate
  • Thermal Shutdown and fault alert
  • 4-mm x 4-mm QFN16
  • –40°C to 125°C Junction
    Temperature Range
  • UL2367 Recognized - File Number E169910
  • CB Certified

The TPS25910 device provides highly integrated hot-swap power management and superior protection in applications up to 20 V. The maximum UV turn-on threshold of 2.9 V makes the TPS25910 device well suited to standard bus voltages as low as 3.3 V. This device is intended for systems where a voltage bus must be protected from undesired permanent and transient overload.

At start-up or when hot plugging into the system bus, the TPS25910 device limits the inrush current by controlling the ramp rate of the output voltage, VOUT. The slew rate of VOUT can be adjusted with a capacitor between the GATE pin and the GND pin.

Built in SOA protection ensures that the internal MOSFET operates inside a safe operating area (SOA) under the harshest operating conditions. In addition, the current-limit threshold, which is independent of the power limit, can be adjusted with a resistor between the ILIM pin and the GND pin.

The TPS25910 device provides a fault indicator output when in thermal fault.

The TPS25910 device is available in a 16-pin QFN package.

The TPS25910 device provides highly integrated hot-swap power management and superior protection in applications up to 20 V. The maximum UV turn-on threshold of 2.9 V makes the TPS25910 device well suited to standard bus voltages as low as 3.3 V. This device is intended for systems where a voltage bus must be protected from undesired permanent and transient overload.

At start-up or when hot plugging into the system bus, the TPS25910 device limits the inrush current by controlling the ramp rate of the output voltage, VOUT. The slew rate of VOUT can be adjusted with a capacitor between the GATE pin and the GND pin.

Built in SOA protection ensures that the internal MOSFET operates inside a safe operating area (SOA) under the harshest operating conditions. In addition, the current-limit threshold, which is independent of the power limit, can be adjusted with a resistor between the ILIM pin and the GND pin.

The TPS25910 device provides a fault indicator output when in thermal fault.

The TPS25910 device is available in a 16-pin QFN package.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同。
TPS25981 正在供货 具有瞬态过流消隐计时器的 2.7V 至 16V、10A、6mΩ 电子保险丝 eFuse with higher current, lower RON and smaller package option.
TPS2597 正在供货 具有精确电流监视器和瞬态过流消隐功能的 2.7V 至 23V、7A、9.8mΩ 电子保险丝 eFuse with higher current, lower RON, and smaller package for better power density.

技术文档

未找到结果。请清除搜索并重试。
查看全部 9
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 2.9-V to 20-V High-Current Load Switch with Programmable Inrush Slew Rate 数据表 (Rev. D) 2014-1-29
模拟设计期刊 如何实现隔离式 USB 2.0 高速 Type-C® DRP PDF | HTML 英语版 PDF | HTML 2022-4-22
功能安全信息 eFuse: Safety Certification and why it Matters 2020-3-18
证书 TPS25910 UL Certificate of Compliance IEC 62368-1 2020-1-17
电子书 11 Ways to Protect Your Power Path 2019-7-3
选择指南 电源管理指南 2018 2018-7-31
应用手册 Hybrid Battery Charger with Load Control for Telecom Equipments (Rev. A) 2018-5-9
应用手册 Basics of eFuses (Rev. A) 2018-4-5
应用手册 Power Multiplexing Using Load Switches and eFuses (Rev. A) 2017-6-20

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

3220DFP-DGLEVM — 带超高速 2:1 多路复用器的 HD3SS3220 Type-C 下行端口控制器评估模块

HD3SS3220 DFP 软件狗 EVM 旨在评估 DFP 实施方案的 HD3SS3220 器件。  此 EVM 还可作为硬件参考设计,用于将 HD3SS3220 与 USB-C 连接器结合使用的任何实施方案。
用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估板

TPS25910EVM-088 — TPS25910 高电流负载开关评估模块

德州仪器 (TI) 的 TPS25910EVM-088 评估模块 (EVM) 可帮助设计人员评估 TPS25910 的性能,后者是一款具有可编程压摆率的高功率负载开关。此 EVM 包含输入和输出连接器以及控制跳线,可轻松评估器件特性。

用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估板

TUSB320-HA-EVM — TUSB320HAI USB Type-C 配置通道逻辑和端口控制评估模块

TUSB320-HA-EVM 用于评估 TUSB320HA 器件。  经过配置后,该评估模块 (EVM) 可通过 DIP 开关选择和/或 I2C 控制在 DFP、UFP 或 DRP 模式下运行。  此外,所有控制输入都还可以通过 DIP 开关配置进行选择。  TUSB320HA 器件可与传统 USB 系统或 USB Type-C 系统搭配使用以进行评估。

用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估板

TUSB320-LA-EVM — TUSB320LAI USB Type-C 配置通道逻辑和端口控制评估模块

TUSB320-LA-EVM 用于评估 TUSB320LA 器件。  经过配置后,该评估模块 (EVM) 可通过 DIP 开关选择和/或 I2C 控制在 DFP、UFP 或 DRP 模式下运行。  此外,所有控制输入都还可以通过 DIP 开关配置进行选择。  TUSB320LA 器件可与传统 USB 系统或 USB Type-C 系统搭配使用以进行评估。

用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估板

TUSB320EVM — TUSB320 评估模块 (EVM)

经过配置后,TUSB320EVM 可通过 DIP 开关选择和/或 I2C 控制在 DFP、UFP 或 DRP 模式下运行。此外,所有控制输入都还可以通过 DIP 开关配置进行选择。TUSB320 器件可与传统 USB 系统或 USB Type-C 系统搭配使用以进行评估。

用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估板

TUSB542EVM — TUSB542 USB Type-C 5Gbps 转接驱动器 2:1 多路复用器评估模块

TUSB542EVM 是一款具有 Type-C 连接器的双通道 USB 3.0 SuperSpeed 转接驱动器支持系统。该器件符合 USB 3.1 规范修订版 1.0(第 I 代),支持电气空闲状态和低频周期信号 (LFPS),从而实现 USB 电源管理模式。
用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估板

USB-CTM-MINIDK-EVM — 支持视频和充电功能的 USB Type-C™ 迷你扩展坞板评估模块

USB Type-C™ 和电力输送 (PD) 迷你扩展坞评估模块 (EVM) 提供了完整的 USB Type-C 扩展坞参考解决方案,同时支持音频传输、USB 数据传输、电力输送和视频传输。  该 EVM 采用 2 英寸 × 4 英寸的小尺寸外形,可通过主 USB Type-C PD 端口支持拉电流和灌电流输送功能。视频输出功能由 DisplayPort 和 HDMI 实现。

支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
仿真模型

TPS25910 TINA-TI Reference Design

SLUM473.TSC (85 KB) - TINA-TI 参考设计
支持的产品和硬件
仿真模型

TPS25910 TINA-TI Transient Spice Model

SLUM472.ZIP (18 KB) - TINA-TI Spice 模型
支持的产品和硬件
仿真模型

TPS25910 Unencrypted PSpice Transient Model Package (Rev. A)

SLUM332A.ZIP (35 KB) - PSpice 模型
支持的产品和硬件
计算工具

TVS-RECOMMENDATION-CALC — TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
支持的产品和硬件
参考设计

TIDA-00624 — 具有 DFP 控制器的 USB Type-A 转 USB Type-C SS (SuperSpeed) 多路复用器参考设计

此适配器将 USB 标准主机 Type-A 端口转换为 Type-C DFP(下行端口),并支持默认的 1.5A 和 3.0A VBUS 电流电平。TUSB2522 通过将 2:1 USB 3.1(高达 10Gbps)多路复用器与 DFP 控制器集成在一起来监控 Type-C 配置通道 (CC) 引脚,从而简化了设计,进而可确定多路复用器选择的插头方向以及用于控制 VCONN 和 VBUS 电源开关的器件连接。

支持的产品和硬件
参考设计

TIDA-00728 — 前端口 USB Type-C 扩展器参考设计

前端口 Type-C 扩展器参考设计连接到内部主板 USB3.0 连接器,并为远程放置的前端口 Type-C 连接器的高速和超高速信号提供信号调节。  此模块支持在内部 USB 主板连接器上使用两个全功能 USB Type-C 连接器。

支持的产品和硬件
参考设计

TIDA-00890 — 具有 DFP 控制器的 USB Type-A 插头转 USB Type-C 插座 SuperSpeed MUX 参考设计

TIDA-00890 软件狗旨在评估 DFP 实施方案的 HD3SS3220 器件。  此参考设计还可作为硬件参考设计,用于将 HD3SS3220 与 USB-C™连接器结合使用的任何实施方案。  布局文件可用作实施 TUSB321A HD3SS3220 的指南,其中说明了布线/放置规则。此参考设计包括用于连接到传统 USB 系统的板载 USB Type-A 插头。请注意,该设计可能包含用于评估但不适用于生产的测试组件。

支持的产品和硬件
参考设计

TIDA-00891 — 具有 UFP 控制器的 USB Type-C 插头转 USB Type-A 插座 SuperSpeed MUX 参考设计

TIDA-00891 旨在评估 UFP 实施方案的 HD3SS3220 器件。此参考设计还可作为硬件参考设计,用于将 HD3SS3220 与 USB-C™连接器结合使用的任何实施方案。  可根据要求提供参考设计文件来协助进行采用 HD3SS3220 器件的 PCB 设计。  布局文件可用作实施 TUSB321A 的指南,其中说明了布线/放置规则。  此参考设计包括用于连接传统 USB 系统的板载 USB Type-A 插头。请注意,该参考设计可能包含用于评估但不适用于生产的测试元件。

支持的产品和硬件
参考设计

TIDA-01243 — 支持视频和充电功能的 USB Type-C™ 和电力输送迷你扩展坞参考设计

USB Type-C® 和电力输送 (PD) 迷你扩展坞参考设计为 USB Type-C 扩展坞提供了参考,同时支持音频传输、USB 数据传输、电力输送和视频传输。  该参考设计采用 2 英寸 × 4 英寸的小尺寸外形,可通过主 USB Type-C PD 端口支持拉电流和灌电流输送功能。视频输出功能由 DisplayPort 和 HDMI 实现。
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RSA) 16 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频