主页 接口 USB IC USB-C 电力输送控制器

TPS26750A

正在供货

具有 240W 扩展功率范围的 TPS26750A USB-C 电力输送 3.2 控制器

产品详情

Function Type-C Internal power path 5 V 3 A Power role DRP, Sink, Source Data role DFP, DRD, DRP Alternate mode No Dead battery support Yes External power-path control GPIO Features 20-V CC pins, BC1.2, Moisture detection, Web-based GUI Rating Catalog Operating temperature range (°C) -40 to 125
Function Type-C Internal power path 5 V 3 A Power role DRP, Sink, Source Data role DFP, DRD, DRP Alternate mode No Dead battery support Yes External power-path control GPIO Features 20-V CC pins, BC1.2, Moisture detection, Web-based GUI Rating Catalog Operating temperature range (°C) -40 to 125
VQFN (RSM) 32 16 mm² 4 x 4
  • This device is certified by the USB-IF for PD3.2
  • Optimized for USB Type-C PD Sink (UFP) and Dual Role Power (DRP) power applications
    • Built in I2C control for TI battery chargers
    • Web-based GUI and pre-configured firmware
    • For a more extensive selection guide and getting started information, please refer to www.ti.com/usb-c
  • Extended power range (EPR) with TPD4S480
    • Supports EPR source and sink
    • EPR 28V, 36V, 48V, and AVS
  • Programmable power supply (PPS) and adjustable voltage supply (AVS)
    • Supports PPS source and sink
    • Standalone PPS source control TI battery chargers
    • Programmable interface for PPS sink
    • Supports AVS source
  • Liquid detection
    • Measures directly at the Type-C connector
    • Integrated error handling and protection
  • Integrated fully managed power paths
    • Integrated undervoltage and overvoltage protection and current limiting for inrush current protection for the 5V/3A source power path
    • 26V tolerant CC pins for robust protection when connected to non-compliant devices
  • Additional features
    • 11 configurable GPIOs
    • BC1.2 charging support
    • 3.3V LDO output for dead battery support
    • Power supply from 3.3V or VBUS source
    • 1I2C controller port
    • 1I2C target port
  • This device is certified by the USB-IF for PD3.2
  • Optimized for USB Type-C PD Sink (UFP) and Dual Role Power (DRP) power applications
    • Built in I2C control for TI battery chargers
    • Web-based GUI and pre-configured firmware
    • For a more extensive selection guide and getting started information, please refer to www.ti.com/usb-c
  • Extended power range (EPR) with TPD4S480
    • Supports EPR source and sink
    • EPR 28V, 36V, 48V, and AVS
  • Programmable power supply (PPS) and adjustable voltage supply (AVS)
    • Supports PPS source and sink
    • Standalone PPS source control TI battery chargers
    • Programmable interface for PPS sink
    • Supports AVS source
  • Liquid detection
    • Measures directly at the Type-C connector
    • Integrated error handling and protection
  • Integrated fully managed power paths
    • Integrated undervoltage and overvoltage protection and current limiting for inrush current protection for the 5V/3A source power path
    • 26V tolerant CC pins for robust protection when connected to non-compliant devices
  • Additional features
    • 11 configurable GPIOs
    • BC1.2 charging support
    • 3.3V LDO output for dead battery support
    • Power supply from 3.3V or VBUS source
    • 1I2C controller port
    • 1I2C target port

The TPS26750A is a highly integrated stand-alone USB Type-C and power delivery (PD) controller optimized for applications supporting USB-C PD power. The TPS26750A integrates fully managed power paths with robust protection for a complete USB-C PD application. The intuitive web based GUI asks the user a few simple questions on the applications needs using clear block diagrams and simple multiple-choice questions. As a result, the GUI creates the configuration image for the user’s application, reducing much of the complexity associated with USB PD applications.

The TPS26750A is a highly integrated stand-alone USB Type-C and power delivery (PD) controller optimized for applications supporting USB-C PD power. The TPS26750A integrates fully managed power paths with robust protection for a complete USB-C PD application. The intuitive web based GUI asks the user a few simple questions on the applications needs using clear block diagrams and simple multiple-choice questions. As a result, the GUI creates the configuration image for the user’s application, reducing much of the complexity associated with USB PD applications.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TPS26750A USB Type-C and USB PD Controller With Integrated Power Switches Optimized for EPR DRP Power Applications 数据表 (Rev. A) PDF | HTML 2026年 7月 23日
用户指南 USBCPD 应用程序自定义工具用户指南 PDF | HTML 2026年 6月 18日
应用手册 TPS257xx/TPS267xx 自动协商受电方配置 PDF | HTML 2026年 5月 8日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS26750AEVM — TPS26750A 评估模块

TPS26750AEVM 评估模块针对仅灌电流、仅拉电流、SPR 或 EPR 操作中的 DRP 使用,评估 USB‑PD。TPS26750AEVM 可以作为供电方、受电方或 DRP 器件在无电源的情况下运行,电压高达 48V (5A、240W),支持符合 USB‑PD 规范的电池充电应用。
用户指南: PDF | HTML
TI.com 上无现货
评估模块 (EVM) 用 GUI

USBCPD-APPLICATION-CUSTOMIZATION-TOOL — 适用于 TI USB-C PD 控制器的应用定制工具

USBCPD-APPLICATION-CUSTOMIZATION-TOOL 支持特定于应用的器件配置以及针对某些 USB 电力输送控制器的编程。GUI 与相应的硬件评估模块 (EVM) 兼容,也与使用生成的应用配置输出文件定制的硬件设计兼容。
设计工具

TPS2X7XX-SCHEMATIC-CHECKLIST Schematic checklist for TPS2X7XX USB-PD devices

A detailed checklist to apply to TPS2X7XX USB-PD devices to ensure application meets best datasheet recommendations for components.
支持的产品和硬件

支持的产品和硬件

模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RSM) 32 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频