主页 电源管理 直流/直流开关稳压器 DC/DC converters

TPS62111

正在供货

采用 QFN-16 封装的 3.3V、1.5A、17V 输入电压的降压转换器

产品详情

Rating Catalog Topology Buck Iout (max) (A) 1.5 Vin (max) (V) 17 Vin (min) (V) 3.1 Vout (max) (V) 3.3 Vout (min) (V) 3.3 Features Enable, Forced PWM, Frequency synchronization, Light Load Efficiency, Power good, Synchronous Rectification Control mode Voltage mode Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.00002 Duty cycle (max) (%) 100
Rating Catalog Topology Buck Iout (max) (A) 1.5 Vin (max) (V) 17 Vin (min) (V) 3.1 Vout (max) (V) 3.3 Vout (min) (V) 3.3 Features Enable, Forced PWM, Frequency synchronization, Light Load Efficiency, Power good, Synchronous Rectification Control mode Voltage mode Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.00002 Duty cycle (max) (%) 100
VQFN (RSA) 16 16 mm² (4 mm × 4 mm)
  • High-Efficiency Synchronous Step-Down
    Converter With up to 95% Efficiency
  • 3.1-V to 17-V Operating Input Voltage Range
  • Adjustable Output Voltage Range: 1.2 V to 16 V
  • Fixed Output Voltage Options Available in
    3.3 V and 5 V
  • Synchronizable to External Clock: Up to 1.4 MHz
  • Up to 1.5-A Output Current
  • High Efficiency Over a Wide Load-Current
    Range Due to PFM/PWM Operation Mode
  • 100% Maximum Duty Cycle for Lowest Dropout
  • 20-µA Quiescent Current (Typical)
  • Overtemperature and Overcurrent Protected
  • Available in 16-Pin VQFN Package
  • High-Efficiency Synchronous Step-Down
    Converter With up to 95% Efficiency
  • 3.1-V to 17-V Operating Input Voltage Range
  • Adjustable Output Voltage Range: 1.2 V to 16 V
  • Fixed Output Voltage Options Available in
    3.3 V and 5 V
  • Synchronizable to External Clock: Up to 1.4 MHz
  • Up to 1.5-A Output Current
  • High Efficiency Over a Wide Load-Current
    Range Due to PFM/PWM Operation Mode
  • 100% Maximum Duty Cycle for Lowest Dropout
  • 20-µA Quiescent Current (Typical)
  • Overtemperature and Overcurrent Protected
  • Available in 16-Pin VQFN Package

The TPS6211x devices are a family of low-noise synchronous step-down DC-DC converters that are ideally suited for systems powered from a 2- to 4-cell Li-ion battery or from a 12-V or 15-V rail.

The TPS6211x devices are synchronous pulse width modulation (PWM) converters with integrated N- and P-channel power MOSFET switches. Synchronous rectification is used to increase efficiency and to reduce external component count. To achieve highest efficiency over a wide load-current range, the converter enters a power-saving, pulse frequency modulation (PFM) mode at light load currents. Operating frequency is typically 1 MHz, allowing the use of small inductor and capacitor values. The device can be synchronized to an external clock signal in the range of 0.8 MHz to 1.4 MHz. For low-noise operation, the converter can be operated in PWM-only mode. In shutdown mode, the current consumption is reduced to less than 2 µA. The TPS6211x family of devices are available in the 16-pin (RSA) VQFN package, and operate over a free-air temperature range of –40°C to 85°C.

The TPS6211x devices are a family of low-noise synchronous step-down DC-DC converters that are ideally suited for systems powered from a 2- to 4-cell Li-ion battery or from a 12-V or 15-V rail.

The TPS6211x devices are synchronous pulse width modulation (PWM) converters with integrated N- and P-channel power MOSFET switches. Synchronous rectification is used to increase efficiency and to reduce external component count. To achieve highest efficiency over a wide load-current range, the converter enters a power-saving, pulse frequency modulation (PFM) mode at light load currents. Operating frequency is typically 1 MHz, allowing the use of small inductor and capacitor values. The device can be synchronized to an external clock signal in the range of 0.8 MHz to 1.4 MHz. For low-noise operation, the converter can be operated in PWM-only mode. In shutdown mode, the current consumption is reduced to less than 2 µA. The TPS6211x family of devices are available in the 16-pin (RSA) VQFN package, and operate over a free-air temperature range of –40°C to 85°C.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同。
TPS62162 正在供货 具有 DCS-Control™ 的 3V 至 17V、1A 降压转换器 This product has the same functionality with smaller solution size.
TPS62142 正在供货 采用 3x3 QFN 封装的 3–17V 2A 降压转换器 This product has the same functionality with a higher output current, improved efficiency, and a smaller solution size.
TPS62135 正在供货 采用 2x3QFN 封装并具有 1% 精度和 PFM/强制 PWM 特性的 3-17V 4.0A 降压转换器 This product provides higher output current (4 A) or a smaller total solution size.

技术文档

未找到结果。请清除搜索并重试。
查看全部 16
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TPS6211x 17-V, 1.5-A, Synchronous Step-Down Converter 数据表 (Rev. E) PDF | HTML 2015-6-18
应用手册 QFN 和 SON PCB 连接 (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2024-1-5
应用手册 设计电压监控器的电阻分压器输入端时的 IQ与精度权衡因素 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2021-10-25
应用手册 Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018-12-11
模拟设计期刊 Understanding 100% mode in low-power DC/DC converters 2018-6-22
应用手册 Optimizing Transient Response of Internally Compensated DC-DC Converters (Rev. B) 2017-11-29
模拟设计期刊 Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 2017-10-24
应用手册 Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 2017-6-15
模拟设计期刊 Testing tips for applying external power to supply outputs without an input voltage 2016-10-24
应用手册 Basic Calculation of a Buck Converter's Power Stage (Rev. B) PDF | HTML 2015-8-17
模拟设计期刊 实现降压型转换器出色 PCB 布局的五个步骤 英语版 2015-5-1
应用手册 Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 2012-1-13
应用手册 Powering the MSP430 from a High Voltage Input using the TPS62122 (Rev. C) 2012-1-12
应用手册 Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 2011-9-19
模拟设计期刊 IQ:它是什么、不是什么以及如何使用 英语版 2011-8-17
模拟设计期刊 使用 TPS6211x 设计电源时的实际注意事项 英语版 2006-7-13

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS62110EVM-101 — TPS62110 评估模块

The TPS62110EVM-101 is an evaluation tool for the TPS6211x family of high efficiency inductive step-down converters in a 4x4 QFN package. They feature an adjustable or 3.3V and 5V fixed Output option, a maximum of 17V Input Voltage and up to 1.5A Output current. TPS6211x family can supply voltages (...)

用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
仿真模型

TPS62111 TINA-TI Transient Reference Design

SLVM701.TSC (779 KB) - TINA-TI 参考设计
支持的产品和硬件
仿真模型

TPS62111 TINA-TI Transient Spice Model

SLVM700.ZIP (69 KB) - TINA-TI Spice 模型
支持的产品和硬件
仿真模型

TPS62111 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM329A.ZIP (61 KB) - PSpice 模型
支持的产品和硬件
计算工具

SLVC532 — TPS6211x Low Battery Hysteresis Design Tool - Excel

支持的产品和硬件
计算工具

TPS62113LBIH-CALC — TPS6211x 系列低电池输入滞后计算工具

TPS62213LBIH-CALC 可用于计算 TPS62113(TPS6211x:TPS62110、TPS62111、TPS62112、TPS62113)所需的正确电阻值,为您的应用获取低电池输入适当的滞后。

多个降压转换器提供的低电量输入 (LBI) 通常用于在输入电压低于设置的阈值时关闭转换器。电池在其寿命结束时应当充电或更换,这可防止对电池和信号造成损坏。具有内部电阻的电池在负载提高时会导致电压下降。在监控电池级别时,这种内部电阻会带来挑战。当转换器关闭并且电流降至零时,通过电池的内部电阻降低的电流导致电池的终端电压升高。在许多情况下,电压升高到 LBI (...)

支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RSA) 16 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频