TPS768
- Input Voltage Range: 2.7 V to 10 V
- Low-Dropout Voltage: 230 mV typical at 1 A (TPS76850)
- 2% Tolerance Over Specified Conditions for Fixed-Output Versions
- Open Drain Power Good (See TPS767xx for Power-On Reset With 200-ms Delay Option)
- Ultralow 85 µA Typical Quiescent Current
- Available in 1.5-V, 1.8-V, 2.5-V, 2.7-V, 2.8-V, 3.0-V, 3.3-V, 5.0-V Fixed Output and Adjustable (1.2 V to 5.5 V) Versions
- Fast Transient Response
- Thermal Shutdown Protection
- SOIC-8 (D) and TSSOP-20 (PWP) Package
All trademarks are the property of their respective owners.
This device is designed to have a fast transient response and be stable with 10 µF capacitors. This combination provides high performance at a reasonable cost.
Since the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 230 mV at an output current of 1 A for the TPS76850) and is directly proportional to the output current. Additionally, because the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (typically 85 µA over the full range of output current, 0 mA to 1 A). These two key specifications yield a significant improvement in operating life for battery-powered systems. This LDO family also features a shutdown mode; applying a TTL high signal to EN (enable) shuts down the regulator, reducing the quiescent current to less than 1 µA at TJ = 25°C.
Power good (PG) is an active high output, which can be used to implement a power-on reset or a low-battery indicator.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Fast-Transient-Response 1-A Low-Dropout Voltage Regulators 数据表 (Rev. L) | 2006年 1月 30日 | |||
应用手册 | LDO 噪声揭秘 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2020年 9月 16日 | |
应用手册 | PowerPAD™ Thermally Enhanced Package (Rev. H) | 2018年 7月 6日 | ||||
应用手册 | LDO PSRR Measurement Simplified (Rev. A) | PDF | HTML | 2017年 8月 9日 | |||
应用手册 | 简化的 LDO PSRR 测量 | 最新英语版本 (Rev.A) | PDF | HTML | 2010年 7月 28日 | ||
用户指南 | Low Cost Isolated Power Supply for PoE Applications | 2003年 5月 20日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
DRV5825PEVM-AMPS097 — 具有智能 I/V 保护的 4.5V 至 26.4V、7.5A 立体声、15A 单声道、压电式驱动器评估模块
TAS5805MEVM — TAS5805M 具有增强型处理功能的数字输入立体声闭环 D 类放大器 EVM
第 1 步:硬件
订购 TAS5805M 评估模块
第 2 步:软件
申请访问 PurePath™ Console 3 和 TAS5805M 软件
第 3 步:培训
下载 TAS5805M 评估模块用户指南
阅读“TAS58xx 系列通用调优指南”应用手册
阅读“TAS5805M、TAS5806M 和 TAS5806MD 处理流程”应用手册
TAS5805MEVM 展示了最新的 TI 数字输入 D 类闭环放大器。TAS5805M 是具有增强处理能力和较低空闲功率损耗的数字输入立体声 D 类音频放大器。TAS5805MEVM 是一款独立的 EVM,它具有单路电源输入、通过 (...)
TPS65981EVM — TPS65981 USB Type-C® 和 USB 电力输送控制器、电源开关和高速多路复用器 EVM
TIDA-050014 — Power DUO 灌电流 200W USB-C PD 参考设计
TIDA-00609 — 自启动音频系统
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
HTSSOP (PWP) | 20 | Ultra Librarian |
SOIC (D) | 8 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。