UCC5304
- Reinforced isolation
- Single channel in DWV Package with 8.5-mm creepage distance
- CMTI greater than 100-V/ns
- 4-A peak source, 6-A peak sink output
- Switching parameters:
- 40-ns maximum propagation delay
- 5-ns maximum delay matching
- 5.5-ns maximum pulse-width distortion
- 35-µs maximum VDD power-up delay
- Up to 18-V VDD output drive supply
- 5-V VDD UVLO
- Operating temp. range (TA) –40°C to 125°C
- Rejects input pulses shorter than 5-ns
- TTL and CMOS compatible inputs
The UCC5304 device is an isolated single-channel gate driver with 4-A peak-source and 6-A peak-sink current. It is designed to drive power MOSFETs and GaNFETs in PFC, Isolated AC/DC, DC/DC, and synchronous rectification applications, with fast switching performance and robust ground bounce protection through greater than 100-V/ns common-mode transient immunity (CMTI).
The UCC5304 is available in a 8.5 mm SOIC-8 (DWV) package and can support isolation voltage up to 5-kVRMS. Compared to an optocoupler, the UCC5304 family has lower part-to-part skew, lower propagation delay, higher operating temperature, and higher CMTI.
Protection features include: IN pin rejects input transient shorter than 5-ns; both input and output can withstand –2-V spikes for 200-ns, both supplies have undervoltage lockout (UVLO), and active pull down protection clamps the output below 2.1-V when unpowered or floated.
With these features, this device enables high efficiency, high power density, and robustness in a wide variety of power applications.
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | UCC5304 4-A Source, 6-A Sink Single-Channel Reinforced Isolation Gate Driver With High Noise Immunity 数据表 (Rev. B) | PDF | HTML | 2020年 4月 20日 | ||
| 证书 | VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. AB) | 2026年 7月 15日 | ||||
| 应用简报 | 栅极驱动电路中铁氧体磁珠的使用和优势 | PDF | HTML | 英语版 | PDF | HTML | 2022年 11月 14日 | |
| 应用手册 | 使用UCC28780控制器和UCC5304隔离式同步整流驱动器实现零电压开关反激拓扑 | 英语版 | 2021年 7月 2日 | |||
| 用户指南 | Gate Drive Voltage vs. Efficiency | 2019年 4月 25日 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
UCC28781EVM-053 — 适用于 UCC28781-Q1 汽车类 500Vdc 输入 ZVS 反激式电源应用的评估模块
UCC28781EMV-053 展示了采用零电压开关反激式 (ZVSF) 控制器的高效率、高密度、高电压汽车偏置电源,具有 60W、15V 输出。 UCC28781-Q1 直接驱动初级侧硅 MOSFET,并通过 UCC5304 隔离式栅极驱动器驱动次级侧同步整流器,用于提高效率并实现 ZVS。
UCC5304EVM-035 — UCC5304 单通道隔离式栅极驱动器评估模块
PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| SOIC (DWV) | 8 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。