ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コントローラ

LM5175-Q1

アクティブ

AEC-Q100 認証済み、42V の広い入力電圧範囲 (VIN)、4 個のスイッチ使用の同期整流昇降圧コントローラ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
LM5176-Q1 アクティブ AEC-Q100 認証済み、55V の広い入力電圧範囲 (VIN)、4 個のスイッチ使用の同期整流昇降圧コントローラ Improved version of LM5175-Q1
比較対象デバイスと同等の機能で、ピン配置が異なる製品
新規 LM51772-Q1 アクティブ 自動車用、I2C インターフェイス搭載、55V、4 スイッチ、昇降圧コントローラ Newer features and functionality including addition of I2C interface

製品詳細

Rating Automotive Topology Buck-Boost Vin (max) (V) 42 Vin (min) (V) 3.5 Vout (max) (V) 55 Vout (min) (V) 0.8 Features Adjustable current limit, Enable, Frequency synchronization, Power good, Prebias startup, Spread Spectrum, Synchronous rectification, UVLO adjustable EMI features Frequency Dithering, Spread Spectrum Duty cycle (max) (%) 100 Iq (typ) (A) 0.00165 Operating temperature range (°C) -40 to 125
Rating Automotive Topology Buck-Boost Vin (max) (V) 42 Vin (min) (V) 3.5 Vout (max) (V) 55 Vout (min) (V) 0.8 Features Adjustable current limit, Enable, Frequency synchronization, Power good, Prebias startup, Spread Spectrum, Synchronous rectification, UVLO adjustable EMI features Frequency Dithering, Spread Spectrum Duty cycle (max) (%) 100 Iq (typ) (A) 0.00165 Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the following results:
    • Device Temperature Grade 1: –40°C to
      +125°C Ambient Operating Temperature
      Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Single Inductor Buck-Boost Controller for Step-
    Up/Step-Down DC/DC Conversion
  • Wide VIN Range: 3.5 V to 42 V, 60 V Maximum
  • Flexible VOUT Range: 0.8 V to 55 V
  • VOUT Short Protection
  • High Efficiency Buck-Boost Transition
  • Adjustable Switching Frequency
  • Optional Frequency Sync and Dithering
  • Integrated 2-A MOSFET Gate Drivers
  • Cycle-by-Cycle Current Limit and Optional Hiccup
  • Optional Input or Output Average Current Limiting
  • Programmable Input UVLO and Soft-Start
  • Power Good and Output Overvoltage Protection
  • Selectable CCM or DCM with Pulse Skipping
  • HTSSOP-28 Package
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the following results:
    • Device Temperature Grade 1: –40°C to
      +125°C Ambient Operating Temperature
      Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Single Inductor Buck-Boost Controller for Step-
    Up/Step-Down DC/DC Conversion
  • Wide VIN Range: 3.5 V to 42 V, 60 V Maximum
  • Flexible VOUT Range: 0.8 V to 55 V
  • VOUT Short Protection
  • High Efficiency Buck-Boost Transition
  • Adjustable Switching Frequency
  • Optional Frequency Sync and Dithering
  • Integrated 2-A MOSFET Gate Drivers
  • Cycle-by-Cycle Current Limit and Optional Hiccup
  • Optional Input or Output Average Current Limiting
  • Programmable Input UVLO and Soft-Start
  • Power Good and Output Overvoltage Protection
  • Selectable CCM or DCM with Pulse Skipping
  • HTSSOP-28 Package

The LM5175-Q1 is a synchronous four-switch buck-boost DC/DC controller capable of regulating the output voltage at, above, or below the input voltage. The LM5175-Q1 operates over a wide input voltage range of 3.5 V to 42 V (60 V maximum) to support a variety of applications.

The LM5175-Q1 employs current-mode control both in buck and boost modes of operation for superior load and line regulation. The switching frequency is programmed by an external resistor and can be synchronized to an external clock signal.

The device also features a programmable soft-start function and offers protection features including cycle-by-cycle current limiting, input undervoltage lockout (UVLO), output overvoltage protection (OVP), and thermal shutdown. In addition, the LM5175-Q1 features selectable Continuous Conduction Mode (CCM) or Discontinuous Conduction Mode (DCM) operation, optional average input or output current limiting, optional spread spectrum to reduce peak EMI, and optional hiccup mode protection in sustained overload conditions.

The LM5175-Q1 is a synchronous four-switch buck-boost DC/DC controller capable of regulating the output voltage at, above, or below the input voltage. The LM5175-Q1 operates over a wide input voltage range of 3.5 V to 42 V (60 V maximum) to support a variety of applications.

The LM5175-Q1 employs current-mode control both in buck and boost modes of operation for superior load and line regulation. The switching frequency is programmed by an external resistor and can be synchronized to an external clock signal.

The device also features a programmable soft-start function and offers protection features including cycle-by-cycle current limiting, input undervoltage lockout (UVLO), output overvoltage protection (OVP), and thermal shutdown. In addition, the LM5175-Q1 features selectable Continuous Conduction Mode (CCM) or Discontinuous Conduction Mode (DCM) operation, optional average input or output current limiting, optional spread spectrum to reduce peak EMI, and optional hiccup mode protection in sustained overload conditions.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
9 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LM5175-Q1 42 V Wide VIN Synchronous 4-Switch Buck-Boost Controller データシート PDF | HTML 2016年 4月 11日
ホワイト・ペーパー An overview of radiated EMI specifications for power supplies 2018年 6月 5日
ホワイト・ペーパー An overview of conducted EMI specifications for power supplies 2018年 2月 1日
ホワイト・ペーパー 移動中もUSB Power Deliveryを実現する昇降圧型コンバータ 英語版 2017年 5月 17日
技術記事 Buck-boost regulator benefits automotive conducted immunity PDF | HTML 2017年 5月 2日
Analog Design Journal Reduce buck-converter EMI and voltage stress by minimizing inductive parasitics 2016年 7月 21日
技術記事 High Density PCB Layout of DC/DC Converters, Part 2 PDF | HTML 2015年 9月 16日
技術記事 High Density PCB Layout of DC/DC Converters, Part 1 PDF | HTML 2015年 9月 12日
ホワイト・ペーパー Wide VIN power management ICs simplify white paper (Rev. A) 2013年 9月 19日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LM5175EVM — LM5175EVM 広い Vin シングル インダクタ昇降圧コントローラ評価基板

LM5175EVM は、LM5175 コントローラをベースとする、4 スイッチの非反転型昇降圧コンバータです。  このコンバータは 6V ~ 42V の入力電圧で動作するように設計されており、最大 6A の負荷電流で 12V の安定化出力を供給します。  LM5175 は高効率の遷移領域制御方式であり、12V の出力電圧で 98.4% のピーク効率を実現します。  スイッチング周波数は 300kHz に設定されており、外部クロック信号で同期することもできます。

ユーザー ガイド: PDF
評価ボード

LM5175EVM-HD — LM5175EVM-HD 広い入力電圧範囲、4 個のスイッチを使用する同期整流 昇降圧コントローラの評価基板

LM5175EVM-HD は高電力密度の評価基板 (EVM) であり、4 スイッチの同期整流昇降圧 DC/DC レギュレータを採用しています。同期整流を採用することで、72W の出力電力において、小型フットプリントで非常に高い変換効率を実現します。  5.5V ~ 42V の広い入力電圧範囲で動作し、出力電圧は単一の抵抗または電圧源のみを使用して公称 12V から調整できるため、必要に応じて出力電圧を 0.8V ~ 24V の範囲でカスタマイズできます。  このようなユーザー構成が可能なため、従来の DC/DC (...)

ユーザー ガイド: PDF
評価ボード

LM5175EVM-HP — LM5175EVM-HP 広い入力電圧範囲、4 個のスイッチ昇降圧コンバータ ハイパワー評価基板

LM5175EVM-HP ハイパワー評価基板は、LM5175 の 4 個のスイッチ昇降圧コントローラの動作と性能の評価を目的とする、包括的な組み立てとテスト実施済みのプラットフォームです。LM5175EVM-HP は、入力電圧範囲が 6V ~ 36V で、外部の帰還抵抗デバイダを使用して出力電圧を 12V に設定しています。出力電流は最大 10A で、出力電力は最大 120W です。

ユーザー ガイド: PDF
シミュレーション・モデル

LM5175 PSpice Transient Model (Rev. D)

SNVM731D.ZIP (163 KB) - PSpice Model
計算ツール

LM5175QUICKSTART-CALC LM5175 Quick Start Calculator

Welcome to the LM5175 quick-start design tool. This standalone tool facilitates and assists the power supply engineer with design of a DC/DC buck regulator based on the LM5175 buck-boost PWM controller. As such, the user can expeditiously arrive at an optimized design to meet the application (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

リファレンス・デザイン

PMP10708 — 3.5 ~ 36V の入力電圧から 6.5V/1.2A を出力する、同期式 4 スイッチ昇降圧コンバータのリファレンス デザイン

PMP10708 は、LM5175 コントローラ IC を搭載した、7.8W の 4 スイッチ昇降圧コンバータのリファレンス デザインです。このデザインは 3.5Vin ~ 36Vin の入力電圧を受け入れ、最 1.2A の電流を負荷に供給可能で 6.5Vout を出力します。この設計は起動時やライン過渡時に最低 3V で動作可能です。
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HTSSOP (PWP) 28 Ultra Librarian