TLV3691

アクティブ

ナノパワー、小型サイズ、シングル コンパレータ

製品詳細

Number of channels 1 Output type Push-Pull Propagation delay time (µs) 24 Vs (max) (V) 6.5 Vs (min) (V) 0.9 Rating Catalog Features POR Iq per channel (typ) (mA) 0.000075 Vos (offset voltage at 25°C) (max) (mV) 15 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 0.1 VICR (max) (V) 6.6 VICR (min) (V) -0.1
Number of channels 1 Output type Push-Pull Propagation delay time (µs) 24 Vs (max) (V) 6.5 Vs (min) (V) 0.9 Rating Catalog Features POR Iq per channel (typ) (mA) 0.000075 Vos (offset voltage at 25°C) (max) (mV) 15 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 0.1 VICR (max) (V) 6.6 VICR (min) (V) -0.1
SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1 X2SON (DPF) 6 1 mm² 1 x 1
  • Low Quiescent Current: 75 nA
  • Wide Supply:
    • 0.9 V to 6.5V
    • ±0.45 V to ±3.25 V
  • MicroPackages: DFN-6 (1 mm × 1 mm), 5-Pin
    SC70
  • Input Common-Mode Range Extends 100 mV
    Beyond Both Rails
  • Response Time: 24 µs
  • Low Input Offset Voltage: ±3 mV
  • Push-Pull Output
  • Industrial Temperature Range:
    –40°C to 125°C
  • Low Quiescent Current: 75 nA
  • Wide Supply:
    • 0.9 V to 6.5V
    • ±0.45 V to ±3.25 V
  • MicroPackages: DFN-6 (1 mm × 1 mm), 5-Pin
    SC70
  • Input Common-Mode Range Extends 100 mV
    Beyond Both Rails
  • Response Time: 24 µs
  • Low Input Offset Voltage: ±3 mV
  • Push-Pull Output
  • Industrial Temperature Range:
    –40°C to 125°C

The TLV3691 offers a wide supply range, low quiescent current 150 nA (maximum), and rail-to-rail inputs. All of these features come in industry-standard and extremely small packages, making this device an excellent choice for low-voltage and low-power applications for portable electronics and industrial systems.

Available as a single channel, the low-power, wide supply, and temperature range makes this device flexible enough to handle almost any application from consumer to industrial. The TLV3691 is available in SC70-5 and 1-mm × 1-mm DFN-6 packages. This device is specified for operation across the expanded industrial temperature range of –40°C to 125°C.

The TLV3691 offers a wide supply range, low quiescent current 150 nA (maximum), and rail-to-rail inputs. All of these features come in industry-standard and extremely small packages, making this device an excellent choice for low-voltage and low-power applications for portable electronics and industrial systems.

Available as a single channel, the low-power, wide supply, and temperature range makes this device flexible enough to handle almost any application from consumer to industrial. The TLV3691 is available in SC70-5 and 1-mm × 1-mm DFN-6 packages. This device is specified for operation across the expanded industrial temperature range of –40°C to 125°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TLV7031 アクティブ プッシュプル出力、ナノパワー、小型サイズ コンパレータ Improved speed and offset, and lower 1 ku price

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TLV3691 0.9-V to 6.5-V, Nanopower Comparator データシート (Rev. A) PDF | HTML 2014年 11月 30日
アプリケーション・ノート Zero Cross Detection Using Comparator with Dynamic Reference 2020年 12月 30日
e-Book(PDF) The Signal - オペアンプ設計ブログ集 英語版 2018年 3月 23日
アプリケーション概要 Headphone Jack Detection in Personal Electronics Using Comparators 2018年 2月 9日
アプリケーション・ノート Nano-Power Battery Monitoring in Personal Electronics 2017年 12月 8日
技術記事 IoT is making buildings greener and more intelligent. Value versus affordability PDF | HTML 2017年 1月 4日
技術記事 The secrets of energy harvesting: The sloth and the bear PDF | HTML 2015年 9月 29日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・モデル

Comparator Over and Under Voltage Detection TINA-TI Reference Design

SBOMAH8.ZIP (12 KB) - TINA-TI Reference Design
シミュレーション・モデル

TLV3691 Spice Model (Rev. A)

SBOJ016A.ZIP (3 KB) - Spice Model
シミュレーション・モデル

TLV3691 TINA-TI Reference Design (Rev. A)

SBOM852A.TSC (944 KB) - TINA-TI Reference Design
シミュレーション・モデル

TLV3691 TINA-TI Spice Model (Rev. A)

SBOM853A.ZIP (8 KB) - TINA-TI Spice Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIDA-00489 — 10 年のコインセル バッテリ寿命を実現する、ワイヤレス PIR 動作検出器のリファレンス デザイン

TIDA-00489 は、ナノパワー オペアンプ、コンパレータ、SimpleLink™ 超低消費電力 Sub-1GHz ワイヤレス マイコン (MCU) プラットフォームを使用した低消費電力ワイヤレス モーション検出器の実装を示しています。  1 個の標準的な CR2032 リチウムイオン コイン セル バッテリで、10 年超の非常に長いバッテリ寿命を実現します。この技術は、モーション検出器や、占有検出と組み合わせたライティング制御などのアプリケーションでも使用できます。  PIR センサは、1.65µA のスタンバイ電流により、最大 30 フィート (約 9.1 メートル) (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00756 — コイン セル バッテリの 10 年超の寿命を実現する常時オン低消費電力ガス センシングのリファレンス デザイン

このリファレンスデザインは、ナノパワーオペアンプ、コンパレータ、システムタイマ、温度センサ、SimpleLink™ 超低消費電力 2.4GHz ワイヤレスマイコン (MCU) プラットフォームを使用し、超低消費電力の一酸化炭素検出器を実装する方法を示します。非常に長いバッテリ寿命を可能にするこの技術は、標準的な CR2032 リチウムイオンコインセルバッテリ 1 個で 10 年以上の寿命を実現し、ガス検出や大気循環監視などのアプリケーションにも採用されています。この一酸化炭素検出器は、最大 1,000ppm に対応できる感度であり、スタンバイ電流は 1.07μA (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00759 — 低消費電力の PIR モーションディテクタ (Bluetooth Smart 対応、バッテリー寿命 10 年のコイン電池搭載) リファレンスデザイン

このリファレンスデザインは、ナノパワーオペアンプ、コンパレータ、SimpleLink™ 超低消費電力 2.4GHz ワイヤレス マイコン (MCU) プラットフォームを使用した低消費電力ワイヤレスモーション検出器の実装のた目に使用します。  1 個の標準的な CR2032 リチウムイオンコイン電池で、10 年超の非常に長いバッテリ寿命を実現します。この技術は、人感検知による動作検知または照明制御などの用途に使用することが可能です。  PIR センサは、1.63µA のシャットダウン電流により、最大 30 フィートの感度を実現できます。  (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01069 — 誤トリガ回避用の、PIRセンサを使用した高度なモーション検出器のリファレンス デザイン

このリファレンス デザインは、誤トリガを防止し、機械学習を可能にする、2 個の PIR センサをベースとする先進的なモーション検出器向けのアナログ フロント エンドのリファレンス デザインです。このデザインは、標準的な BoosterPack™ ピン配置を採用しており、テキサス インスツルメンツのローパワー IC を搭載し、1 本の単四アルカリ電池で動作します。
 
PRI_MOTION GUI を使用すると、リファレンス デザインから多くのグラフを使用して、データ アクイジションおよび視覚化をより高速に実行し、特定のパラメータを制御できます。PIR センサのデータおよびウェーブレット変換 (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01476 — センサとクラウドとのネットワークを可能にする低消費電力、ワイヤレスPIRモーション検出器のリファレンス デザイン

このリファレンス デザインは、IoT ネットワーク ゲートウェイやクラウド データ プロバイダに接続できる産業用センサ クラウド間エンド ノートの開発を可能にします。このデザインは、 テキサス・インスツルメンツのナノパワー オペアンプ、コンパレータ、およびSub-1GHz SimpleLink™超低電力ワイヤレス マイクロコントローラ(MCU)プラットフォームを使用して、バッテリ駆動時間が非常に長く、ワイヤ配線を必要としない、超低消費電力のセンサ-クラウド間のモーション検出器を実現します。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00246 — 汎用エネルギー・ハーベスト・アダプタ・モジュール、熱電発電機(TEG)用、リファレンス・デザイン

この TI Design はエネルギー・ハーベストの汎用ソリューションを実現するとともに、熱電発電機 (TEG) 向けの実用的なアプリケーション例を提示したリファレンス・デザインです。60nA で動作するフル・プログラマブル・ステート・マシンで、必要に応じて主要な機能をシステムから有効または無効にすることができ、消費電力を最適化します。TIDA-00246 は、MSP430FR5969 LaunchPad 開発キット (MSP-EXP430FR5969) 向けのブースタパックとして機能し、超低消費電力のステート・マシンとして使用できます。

II-VI Marlow 社の詳細については、 (...)

設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-SC70 (DCK) 5 Ultra Librarian
X2SON (DPF) 6 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ