TPS23757
- Powers up to 13 W (Input) PDs
- Legacy and IEEE 802.3at Type 1 PDs
- Optimized for Isolated DC/DC Converters
- Supports High-Efficiency Topologies
- Complete PoE Interface
- Adapter ORing Support
- Programmable Frequency with Synch.
- Robust 100 V, 0.5 Ω Hotswap MOSFET
- Pin Compatible with TPS23754/6
- –40°C to 125°C Junction Temperature Range
- Industry Standard TSSOP-20
The TPS23757 is a combined Power over Ethernet (PoE) powered device (PD) interface and current-mode dc/dc controller optimized specifically for isolated converters. The PoE interface supports the IEEE 802.3at standard for a type 1 PD, which is equivalent to the 13W standard of IEEE 802.3-2008.
The TPS23757 supports a number of input voltage ORing options including highest voltage, external adapter preference, and PoE preference.
The TPS23757 has an output flag indicating if an external wall adapter is active when used in conjunction with ORing controls. The detection signature pin can also be used to force power from the PoE source off. Classification can be programmed to any of the defined types with a single resistor.
The dc/dc controller features two complementary gate drivers with programmable dead time. This simplifies design of highly-efficient flyback topologies or active-clamp forward or flyback converters. The second gate driver may be disabled if desired for single MOSFET topologies. The controller also features internal softstart, bootstrap startup source, current-mode compensation, and a 78% maximum duty cycle. A programmable and synchronizable oscillator allows design optimization for efficiency and eases use of the controller to upgrade existing power supply designs. Accurate programmable blanking, with a default period, simplifies the usual current- sense filter design trade-offs.
The TPS23757 has a 9 V converter startup, permitting operation with 12 V wall adapters.
技術資料
種類 | タイトル | 最新の英語版をダウンロード | 日付 | |||
---|---|---|---|---|---|---|
* | データシート | High Efficiency PoE Interface and DC/DC Controller データシート (Rev. D) | 2013年 11月 20日 | |||
アプリケーション・ノート | PoE Powered Devices Debug Guidelines | PDF | HTML | 2021年 7月 19日 | |||
アプリケーション・ノート | PoE PD Schematic Review Guidelines | PDF | HTML | 2021年 4月 29日 | |||
セレクション・ガイド | 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) | 英語版 (Rev.R) | 2018年 9月 13日 | |||
アプリケーション・ノート | Lightning Surge Considerations for PoE Powered Devices | 2015年 4月 30日 | ||||
アプリケーション・ノート | Implementing a Buck Converter With the TPS23753A | 2010年 9月 20日 | ||||
ユーザー・ガイド | TPS23757EVM: Evaluation Module for TPS23757 (Rev. B) | 2010年 8月 30日 | ||||
アプリケーション・ノート | Using the TPS23753A with an External Error Amplifier | 2010年 8月 6日 | ||||
アプリケーション・ノート | Advanced Adapter ORing Solutions using the TPS23753 (Rev. A) | 2009年 2月 9日 | ||||
アプリケーション・ノート | PoE Powered Device for 24 VAC Building Power Applications | 2008年 9月 10日 | ||||
アプリケーション・ノート | Designing an EMI Compliant PoE with Isolated Flyback | 2008年 5月 20日 | ||||
アプリケーション・ノート | Practical Guidelines EMI Compliant PoE | 2008年 3月 27日 |
設計および開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
TPS23757EVM — 評価モジュール、TPS23757 用
The TPS23757EVM contains evaluation and reference circuitry for the TPS23757. The TPS23757 contains a powered device (PD) and a power supply controller supporting many high-efficiency topologies. The TPS23757EVM supports the IEEE 802.3at (draft) standard for a type 1 PD (equivalent to the 13W (...)
PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®
設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
---|---|---|
TSSOP (PW) | 20 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用原材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブの拠点
- 組み立てを実施した拠点
推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。