ホーム パワー マネージメント PoE (パワー オーバー イーサネット) IC 電力受電側

TPS2379

アクティブ

外部ゲート ドライバ対応、IEEE 802.3at PoE 大出力 PD インターフェイス

製品詳細

PoE standards supported 802.3at Type 1 (802.3af), 802.3at Type 2, Non-standard PD power level 13W, 25W, >25W DC/DC control PD Only Vin (max) (V) 57 Vin (min) (V) 0 PoE current limit (min) (mA) 850 PoE inrush limit (mA) (typ) (A) 0.14 rDS(on) per FET (typ) (mΩ) 420 Features Thermal shutdown Fault response Auto Retry Operating temperature range (°C) -40 to 85 Rating Catalog
PoE standards supported 802.3at Type 1 (802.3af), 802.3at Type 2, Non-standard PD power level 13W, 25W, >25W DC/DC control PD Only Vin (max) (V) 57 Vin (min) (V) 0 PoE current limit (min) (mA) 850 PoE inrush limit (mA) (typ) (A) 0.14 rDS(on) per FET (typ) (mΩ) 420 Features Thermal shutdown Fault response Auto Retry Operating temperature range (°C) -40 to 85 Rating Catalog
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • IEEE 802.3at Type-2 Hardware Classification With
    Status Flag
  • Auxiliary Gate Driver for High-Power Expansion
  • Robust 100-V, 0.5-Ω Hotswap MOSFET
  • 1A (Typical) Operating Current Limit
  • 140 mA (Typical) Inrush Current Limit
  • DC-DC Converter Enable
  • 15 kV/8 kV System-level ESD Capability
  • PowerPAD™ HSOP Package
  • IEEE 802.3at Type-2 Hardware Classification With
    Status Flag
  • Auxiliary Gate Driver for High-Power Expansion
  • Robust 100-V, 0.5-Ω Hotswap MOSFET
  • 1A (Typical) Operating Current Limit
  • 140 mA (Typical) Inrush Current Limit
  • DC-DC Converter Enable
  • 15 kV/8 kV System-level ESD Capability
  • PowerPAD™ HSOP Package

The TPS2379 device is an 8-pin integrated circuit that contains all of the features needed to implement an IEEE802.3at type-2 powered device (PD) such as Detection, Classification, Type 2 Hardware Classification, and 140-mA inrush current limit during startup. The low 0.5-Ω internal switch resistance, combined with the enhanced thermal dissipation of the PowerPAD package, enables this controller to continuously handle up to 0.85 A. The TPS2379 integrates a low 0.5-Ω internal switch to allow for up to 0.85 A of continuous current through the PD during normal operation. The TPS2379 device supports higher-power applications through an external pass transistor. The TPS2379 contains several protection features such as thermal shutdown, current limit foldback, and a robust 100-V internal switch.

The TPS2379 device is an 8-pin integrated circuit that contains all of the features needed to implement an IEEE802.3at type-2 powered device (PD) such as Detection, Classification, Type 2 Hardware Classification, and 140-mA inrush current limit during startup. The low 0.5-Ω internal switch resistance, combined with the enhanced thermal dissipation of the PowerPAD package, enables this controller to continuously handle up to 0.85 A. The TPS2379 integrates a low 0.5-Ω internal switch to allow for up to 0.85 A of continuous current through the PD during normal operation. The TPS2379 device supports higher-power applications through an external pass transistor. The TPS2379 contains several protection features such as thermal shutdown, current limit foldback, and a robust 100-V internal switch.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
TPS2373 アクティブ 先進的なスタートアップ機能搭載、IEEE 802.3bt PoE 大電力 PoE PD インターフェース This product is fully compliant to the IEEE 802.3bt standard.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
5 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TPS2379 IEEE 802.3at PoE High-Power PD Interface With External Gate Driver データシート (Rev. A) PDF | HTML 2015年 7月 28日
アプリケーション・ノート PoE Powered Devices Debug Guidelines PDF | HTML 2021年 7月 19日
アプリケーション・ノート PoE PD Schematic Review Guidelines PDF | HTML 2021年 4月 29日
セレクション・ガイド 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) 英語版 (Rev.R) 2018年 9月 13日
アプリケーション・ノート Lightning Surge Considerations for PoE Powered Devices 2015年 4月 30日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS2379EVM-106 — 評価モジュール、TPS2379 用、IEEE 802.3at PD コントローラ

The Texas Instruments TPS2379EVM-106 evaluation module is a fully assembled and tested circuit for evaluating the TPS2379 IEEE 802.3at PoE High-Power PD Interface with External Gate Driver.


In need of IEEE802.3bt compliance? Check out the TPS2373

ユーザー ガイド: PDF
シミュレーション・モデル

TPS2379 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM996A.ZIP (30 KB) - PSpice Model
計算ツール

SLUC480 PoE PD Efficiency Calculator

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
電力受電側
TPS2375 ラッチ保護機能搭載、Class 3 PoE PD TPS23750 フライバック DC/DC コントローラ搭載、Class 3 PoE PD TPS23751 フライバック DC/DC コントローラ搭載、IEEE 802.3at PoE インターフェイス TPS23752 フライバック DC/DC コントローラとスリープ モード機能搭載、IEEE 802.3at PoE インターフェイス TPS23753 IEEE 802.3-2005 PoE インターフェイス、絶縁コンバータおよびコントローラ TPS23753A 強化済み ESD ライドスルー機能搭載、IEEE 802.3-2005 PoE インターフェイスと絶縁コンバータ コントローラ TPS23754 IEEE 802.3at、高効率の PoE インターフェイスと DC/DC コントローラ TPS23754-1 IEEE 802.3at PoE インターフェイスと絶縁型コンバータ コントローラ TPS23756 フライバック / フォワード DC/DC コントローラ搭載、12V ~ 57V アダプタ サポート、Class 4 PoE PD TPS23757 フライバック / フォワード DC/DC コントローラ搭載、12V ~ 57V アダプタ サポート、Class 3 PoE PD TPS2376 調整可能な UVLO スレッショルド採用、ラッチ保護機能搭載、Class 3 PoE PD TPS2377 従来型 UVLO スレッショルド採用、ラッチ保護機能搭載、Class 3 PoE PD TPS2378 AUX 制御機能搭載、IEEE 802.3at PoE 大出力 PD インターフェイス TPS23785B 大出力、高効率の PoE PD と DC/DC コントローラ TPS2379 外部ゲート ドライバ対応、IEEE 802.3at PoE 大出力 PD インターフェイス
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
リファレンス・デザイン

PMP7499 — 12V/5A/60W 出力高パワー PoE コンバータ

このコンバータは、12V/5A のハイパワー PoE 出力を生成します。TPS2379 PD コントローラの採用により、効率向上のために外部ホット・スワップ FET を使用可能です。高効率アクティブ・クランプ・フォワード・コンバータを実装するために UCC2897A PWM コントローラを使用しています。
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HSOIC (DDA) 8 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ