ホーム パワー・マネージメント ゲート・ドライバ ローサイド・ドライバ

UCC27322-EP

アクティブ

エンハンスド製品、複数の分割出力、イネーブル搭載、9A/9A、シングルチャネル・ゲート・ドライバ

製品詳細

Number of channels 1 Power switch IGBT, MOSFET Peak output current (A) 9 Input supply voltage (min) (V) 4 Input supply voltage (max) (V) 15 Features Enable pin Operating temperature range (°C) -55 to 125 Rise time (ns) 20 Fall time (ns) 20 Propagation delay time (µs) 0.025 Input threshold CMOS, TTL Channel input logic Non-Inverting Input negative voltage (V) 0 Rating HiRel Enhanced Product Driver configuration Single
Number of channels 1 Power switch IGBT, MOSFET Peak output current (A) 9 Input supply voltage (min) (V) 4 Input supply voltage (max) (V) 15 Features Enable pin Operating temperature range (°C) -55 to 125 Rise time (ns) 20 Fall time (ns) 20 Propagation delay time (µs) 0.025 Input threshold CMOS, TTL Channel input logic Non-Inverting Input negative voltage (V) 0 Rating HiRel Enhanced Product Driver configuration Single
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Industry-Standard Pinout With Addition of Enable Function
  • High-Peak Current Drive Capability of ±9 A at the Miller
    Plateau Region Using TrueDrive
  • Efficient Constant Current Sourcing Using a Unique Bipolar and
    CMOS Output Stage
  • TTL-/CMOS-Compatible Inputs Independent of Supply Voltage
  • 20-ns Typical Rise and 15-ns Typical Fall Times With 10-nF Load
  • Typical Propagation Delay Times of 25 ns With Input Falling and
    35 ns With Input Rising
  • 4-V to 15-V Supply Voltage
  • Pb-Free Finish (NiPdAu)
  • APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Rated From –55°C to 125°C
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
  • APPLICATIONS
    • Switch-Mode Power Supplies
    • DC/DC Converters
    • Motor Controllers
    • Line Drivers
    • Class D Switching Amplifiers
    • Pulse Transformer Driver

  • Industry-Standard Pinout With Addition of Enable Function
  • High-Peak Current Drive Capability of ±9 A at the Miller
    Plateau Region Using TrueDrive
  • Efficient Constant Current Sourcing Using a Unique Bipolar and
    CMOS Output Stage
  • TTL-/CMOS-Compatible Inputs Independent of Supply Voltage
  • 20-ns Typical Rise and 15-ns Typical Fall Times With 10-nF Load
  • Typical Propagation Delay Times of 25 ns With Input Falling and
    35 ns With Input Rising
  • 4-V to 15-V Supply Voltage
  • Pb-Free Finish (NiPdAu)
  • APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Rated From –55°C to 125°C
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
  • APPLICATIONS
    • Switch-Mode Power Supplies
    • DC/DC Converters
    • Motor Controllers
    • Line Drivers
    • Class D Switching Amplifiers
    • Pulse Transformer Driver

The UCC27322 delivers 9 A of peak drive current in an industry standard pinout. These drivers can drive the largest of MOSFETs for systems requiring extreme Miller current due to high dV/dt transitions. This eliminates additional external circuits and can replace multiple components to reduce space, design complexity and assembly cost.

Using a design that inherently minimizes shoot-through current, the outputs of these can provide high gate drive current where it is most needed at the Miller plateau region during the MOSFET switching transition. A unique hybrid output stage paralleling bipolar and MOSFET transistors (TrueDrive) allows efficient current delivery at low supply voltages. With this drive architecture, UCC27322 can be used in industry standard 6-A, 9-A and many 12-A driver applications. Latch up and ESD protection circuits are also included. Finally, the UCC27322 provides an enable (ENBL) function to have better control of the operation of the driver applications. ENBL is implemented on pin 3 which was previously left unused in the industry standard pin-out. It is internally pulled up to VDD for active high logic and can be left open for standard operation.

The UCC27322 delivers 9 A of peak drive current in an industry standard pinout. These drivers can drive the largest of MOSFETs for systems requiring extreme Miller current due to high dV/dt transitions. This eliminates additional external circuits and can replace multiple components to reduce space, design complexity and assembly cost.

Using a design that inherently minimizes shoot-through current, the outputs of these can provide high gate drive current where it is most needed at the Miller plateau region during the MOSFET switching transition. A unique hybrid output stage paralleling bipolar and MOSFET transistors (TrueDrive) allows efficient current delivery at low supply voltages. With this drive architecture, UCC27322 can be used in industry standard 6-A, 9-A and many 12-A driver applications. Latch up and ESD protection circuits are also included. Finally, the UCC27322 provides an enable (ENBL) function to have better control of the operation of the driver applications. ENBL is implemented on pin 3 which was previously left unused in the industry standard pin-out. It is internally pulled up to VDD for active high logic and can be left open for standard operation.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
9 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート Single 9-A High Speed Low-Side MOSFET Driver With Enable データシート (Rev. C) 2013年 3月 15日
* VID UCC27322-EP VID V6211601 2016年 6月 21日
* 放射線と信頼性レポート UCC27322MDREP Reliability Report 2013年 1月 7日
アプリケーション・ノート Review of Different Power Factor Correction (PFC) Topologies' Gate Driver Needs PDF | HTML 2024年 1月 22日
アプリケーション・ノート Using a Single-Output Gate-Driver for High-Side or Low-Side Drive (Rev. B) PDF | HTML 2023年 9月 8日
アプリケーション・ノート Benefits of a Compact, Powerful, and Robust Low-Side Gate Driver PDF | HTML 2021年 11月 10日
アプリケーション概要 External Gate Resistor Selection Guide (Rev. A) 2020年 2月 28日
アプリケーション概要 Understanding Peak IOH and IOL Currents (Rev. A) 2020年 2月 28日
アプリケーション概要 How to overcome negative voltage transients on low-side gate drivers' inputs 2019年 1月 18日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・モデル

UCC27322 PSpice Transient Model

SLUM295.ZIP (27 KB) - PSpice Model
シミュレーション・モデル

UCC27322 TINA-TI Transient Model

SLUM447.ZIP (12 KB) - TINA-TI Spice Model
シミュレーション・モデル

UCC27322 TINA-TI Transient Reference Design

SLUM448.TSC (65 KB) - TINA-TI Reference Design
シミュレーション・モデル

UCC27322 Unencrypted PSpice Transient Model

SLUM506.ZIP (2 KB) - PSpice Model
計算ツール

SLURB25 UCC2732X Schematic Review Template

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
ローサイド・ドライバ
UCC27321 車載、反転入力、9A/9A、シングルチャネル ゲート ドライバ UCC27321-Q1 車載、反転入力と複数の分割出力、9A/9A、シングルチャネル・ゲート・ドライバ UCC27322 イネーブル搭載、複数の分割出力、9A/9A、シングルチャネル ゲート ドライバ UCC27322-EP エンハンスド製品、複数の分割出力、イネーブル搭載、9A/9A、シングルチャネル・ゲート・ドライバ UCC27322-Q1 車載対応、複数の非反転入力、9A/9A、シングルチャネル ゲート ドライバ UCC27323 反転型、4A/4A、デュアルチャネル ローサイド ゲート ドライバ UCC27324 非反転型、4A/4A、デュアルチャネル ローサイド ゲート ドライバ UCC27324-Q1 車載、非反転型、4A/4A、デュアルチャネル・ローサイド・ゲート・ドライバ UCC27325 1 個の反転型入力と 1 個の非反転型入力採用、ヒステリシス対応ロジック、4A/4A、デュアルチャネル ゲート ドライバ
計算ツール

SLURB26 UCC2732X and UCC3732X Schematic Review Template

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
ローサイド・ドライバ
UCC27321 車載、反転入力、9A/9A、シングルチャネル ゲート ドライバ UCC27321-Q1 車載、反転入力と複数の分割出力、9A/9A、シングルチャネル・ゲート・ドライバ UCC27322 イネーブル搭載、複数の分割出力、9A/9A、シングルチャネル ゲート ドライバ UCC27322-EP エンハンスド製品、複数の分割出力、イネーブル搭載、9A/9A、シングルチャネル・ゲート・ドライバ UCC27322-Q1 車載対応、複数の非反転入力、9A/9A、シングルチャネル ゲート ドライバ UCC27323 反転型、4A/4A、デュアルチャネル ローサイド ゲート ドライバ UCC27324 非反転型、4A/4A、デュアルチャネル ローサイド ゲート ドライバ UCC27324-Q1 車載、非反転型、4A/4A、デュアルチャネル・ローサイド・ゲート・ドライバ UCC27325 1 個の反転型入力と 1 個の非反転型入力採用、ヒステリシス対応ロジック、4A/4A、デュアルチャネル ゲート ドライバ UCC37321 イネーブル搭載、反転入力と複数の分割出力、9A/9A、シングルチャネル ゲート ドライバ UCC37322 複数の分割出力、25ns の伝搬遅延、イネーブル搭載、9A/9A、シングルチャネル ゲート ドライバ UCC37323 複数の非反転入力、4A/4A、デュアルチャネル ゲート ドライバ UCC37324 複数の非反転入力、4A/4A、デュアルチャネル ゲート ドライバ UCC37325 1 個の反転型入力と 1 個の非反転型入力採用、4A/4A、デュアルチャネル ゲート ドライバ
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ