AM26LS33A-SP
- AM26LS33A Devices Meet or Exceed the Requirements of ANSI TIA/EIA-422-B,
TIA/EIA-423-B, and ITU Recommendations V.10 and V.11 - ±15-V Common-Mode Range With ±500-mV Sensitivity
- Input Hysteresis . . . 50 mV Typical
- Operate From a Single 5-V Supply
- Low-Power Schottky Circuitry
- 3-State Outputs
- Complementary Output-Enable Inputs
- Input Impedance . . . 12 k
Minimum - Designed to Be Interchangeable With Advanced Micro Device AM26LS33™
- QML-V Qualified, SMD 5962-78020
- Military Temperature Range (–55°C to 125°C)
- Rad-Tolerant: 25 kRad (Si) TID(1)
(1) Radiation tolerance is a typical value based upon initial device qualification with dose rate = 10 mrad/sec. Radiation Lot Acceptance Testing is available - contact factory for details.
The AM26LS33A is a quadruple differential line receiver for balanced and unbalanced digital data transmission. The enable function is common to all four receivers and offers a choice of active-high or active-low input. The 3-state outputs permit connection directly to a bus-organized system. Fail-safe design ensures that, if the inputs are open, the outputs always are high.
Compared to the AM26LS33, the AM26LS33A incorporates an additional stage of amplification to improve sensitivity. The input impedance has been increased, resulting in less loading of the bus line. The additional stage has increased propagation delay; however, this does not affect interchangeability in most applications.
The AM26LS33A is characterized for operation over the temperature range of –55°C to 125°C.
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 辐射与可靠性报告 | AM26LS33AMJ ELDRS Report | 2015年 3月 27日 | |||
| * | 数据表 | Quadruple Differential Line Receiver. 数据表 | 2010年 2月 4日 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点