DS90LV011A
- Conforms to TIA/EIA-644-A Standard
- >400Mbps (200MHz) Switching Rates
- 700 ps (100 ps Typical) Maximum Differential Skew
- 1.5 ns Maximum Propagation Delay
- Single 3.3V Power Supply
- ±350 mV Differential Signaling
- Power Off Protection (Outputs in TRI-STATE)
- Pinout Simplifies PCB Layout
- Low Power Dissipation (23 mW @ 3.3V Typical)
- SOT-23 5-Lead Package
- SOT-23 Version Pin Compatible with SN65LVDS1
- Fabricated with Advanced CMOS Process Technology
- Industrial Temperature Operating Range
- (−40°C to +85°C)
All trademarks are the property of their respective owners.
The DS90LV011A is a single LVDS driver device optimized for high data rate and low power applications. The DS90LV011A is a current mode driver allowing power dissipation to remain low even at high frequency. In addition, the short circuit fault current is also minimized. The device is designed to support data rates in excess of 400Mbps (200MHz) utilizing Low Voltage Differential Signaling (LVDS) technology.
The device is in a 5-lead SOT-23 package. The LVDS outputs have been arranged for easy PCB layout. The differential driver outputs provide low EMI with its typical low output swing of 350 mV. The DS90LV011A can be paired with its companion single line receiver, the DS90LV012A, or with any of TI's LVDS receivers, to provide a high-speed LVDS interface.
您可能感兴趣的相似产品
功能与比较器件相同,且具有相同引脚
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | DS90LV011A 3V LVDS Single High Speed Differential Driver 数据表 (Rev. C) | 2013年 4月 17日 | |||
应用手册 | 低压差分信号 (LVDS) 在 LED 灯墙中的应用 | 英语版 | 2022年 5月 19日 | |||
应用手册 | 将 LVDS 驱动器与 Sub-LVDS 接收器对接 | PDF | HTML | 英语版 | PDF | HTML | 2022年 5月 19日 | |
应用手册 | Applications of Low-Voltage Differential Signaling (LVDS) in Ultrasound Scanners | 2019年 6月 29日 | ||||
应用简报 | How to Use a 3.3-V LVDS Buffer as a Low-Voltage LVDS Driver | 2019年 1月 9日 | ||||
应用简报 | How to Support 1.8-V Signals Using a 3.3-V LVDS Driver/Receiver + Level-Shifter | 2018年 12月 28日 | ||||
应用简报 | LVDS to Improve EMC in Motor Drives | 2018年 9月 27日 | ||||
应用简报 | How Far, How Fast Can You Operate LVDS Drivers and Receivers? | 2018年 8月 3日 | ||||
应用简报 | How to Terminate LVDS Connections with DC and AC Coupling | 2018年 5月 16日 | ||||
更多文献资料 | Die D/S DS90LV011A MDA MWA 3V LVDS Single High Speed CMOS Differential Driver | 2013年 1月 8日 | ||||
更多文献资料 | Die D/S DS90LV011A MDC MWC 3V LVDS Single High Speed CMOS Differential Driver | 2013年 1月 8日 | ||||
应用手册 | An Overview of LVDS Technology | 1998年 10月 5日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
DS90LV011-12AEVM — 单通道 LVDS 驱动器和接收器评估模块
The DS90LV011-12AEVM is an evaluation module designed for performance and functional evaluation of the Texas Instruments DS90LV011A 3-V LVDS Differential Line Driver and DS90LV012A 3-V LVDS Differential Line Receiver. With this kit, users can quickly evaluate the output waveform (...)
DS90LV047-48AEVM — DS90LV047-48AEVM 评估模块
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
SOT-23 (DBV) | 5 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。