DS90LV018A

正在供货

3V LVDS 单路 CMOS 差分线路接收器

产品详情

Function Receiver Protocols LVDS Number of transmitters 0 Number of receivers 1 Signaling rate (Mbps) 400 Input signal LVDS Output signal CMOS Rating Catalog Operating temperature range (°C) -40 to 85
Function Receiver Protocols LVDS Number of transmitters 0 Number of receivers 1 Signaling rate (Mbps) 400 Input signal LVDS Output signal CMOS Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • >400 Mbps (200 MHz) Switching Rates
  • 50 ps Differential Skew (Typical)
  • 2.5 ns Maximum Propagation Delay
  • 3.3V Power Supply Design
  • Flow-Through Pinout
  • Power Down High Impedance on LVDS Inputs
  • Low Power Design (18mW @ 3.3V Static)
  • Interoperable with Existing 5V LVDS Networks
  • Accepts Small Swing (350 mV Typical) Differential Signal Levels
  • Supports Open, Short and Terminated Input Fail-Safe
  • Conforms to ANSI/TIA/EIA-644 Standard
  • Industrial Temperature Operating Range
    • (−40°C to +85°C)
  • Available in SOIC Package

All trademarks are the property of their respective owners.

  • >400 Mbps (200 MHz) Switching Rates
  • 50 ps Differential Skew (Typical)
  • 2.5 ns Maximum Propagation Delay
  • 3.3V Power Supply Design
  • Flow-Through Pinout
  • Power Down High Impedance on LVDS Inputs
  • Low Power Design (18mW @ 3.3V Static)
  • Interoperable with Existing 5V LVDS Networks
  • Accepts Small Swing (350 mV Typical) Differential Signal Levels
  • Supports Open, Short and Terminated Input Fail-Safe
  • Conforms to ANSI/TIA/EIA-644 Standard
  • Industrial Temperature Operating Range
    • (−40°C to +85°C)
  • Available in SOIC Package

All trademarks are the property of their respective owners.

The DS90LV018A is a single CMOS differential line receiver designed for applications requiring ultra low power dissipation, low noise and high data rates. The device is designed to support data rates in excess of 400 Mbps (200 MHz) utilizing Low Voltage Differential Signaling (LVDS) technology.

The DS90LV018A accepts low voltage (350 mV typical) differential input signals and translates them to 3V CMOS output levels. The receiver also supports open, shorted and terminated (100Ω) input fail-safe. The receiver output will be HIGH for all fail-safe conditions. The DS90LV018A has a flow-through design for easy PCB layout.

The DS90LV018A and companion LVDS line driver provide a new alternative to high power PECL/ECL devices for high speed point-to-point interface applications.

The DS90LV018A is a single CMOS differential line receiver designed for applications requiring ultra low power dissipation, low noise and high data rates. The device is designed to support data rates in excess of 400 Mbps (200 MHz) utilizing Low Voltage Differential Signaling (LVDS) technology.

The DS90LV018A accepts low voltage (350 mV typical) differential input signals and translates them to 3V CMOS output levels. The receiver also supports open, shorted and terminated (100Ω) input fail-safe. The receiver output will be HIGH for all fail-safe conditions. The DS90LV018A has a flow-through design for easy PCB layout.

The DS90LV018A and companion LVDS line driver provide a new alternative to high power PECL/ECL devices for high speed point-to-point interface applications.

下载 观看带字幕的视频 视频

技术文档

未找到结果。请清除搜索并重试。
查看全部 4
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 DS90LV018A 3V LVDS Single CMOS Differential Line Receiver 数据表 (Rev. D) 2013-4-16
应用简报 How Far, How Fast Can You Operate LVDS Drivers and Receivers? 2018-8-3
应用简报 DACx1416 Delivers Optimized Solution to Mach Zehnder Modulator Biasing 2018-6-29
应用手册 An Overview of LVDS Technology 1998-10-5

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DS90LV047-48AEVM — DS90LV047-48AEVM 评估模块

DS90LV047-48AEVM 是一款评估模块 (EVM),专为评估德州仪器 (TI) DS90LV047A 3V LVDS 四通道 CMOS 差动线路驱动器和 DS90LV048A 3V LVDS CMOS 差动线路接收器的性能和功能而设计。借助此套件,用户可在 DS90LV047A 和 DS90LV048A 的支持下快速评估输出波形特性和信号完整性。可通过接头引脚访问 DS90LV047A 和 DS90LV048A 输入和输出,还有助于连接到实验室设备或用户系统以进行性能评估。
用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
仿真模型

DS90LV018A IBIS Model

SNLM059.ZIP (4 KB) - IBIS 模型
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 8 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频