DS96F175MQML-SP

正在供货

EIA-485/EIA-422 四路差分接收器

产品详情

Number of receivers 4 Number of transmitters 0 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 10 Common-mode range (V) -7 to 12 Number of nodes 32 Isolated No Supply current (max) (µA) 75000 Rating Catalog, Space Operating temperature range (°C) -55 to 125
Number of receivers 4 Number of transmitters 0 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 10 Common-mode range (V) -7 to 12 Number of nodes 32 Isolated No Supply current (max) (µA) 75000 Rating Catalog, Space Operating temperature range (°C) -55 to 125
CDIP (NFE) 16 134.209409 mm² 6.731 x 19.939
  • Meets EIA-485, EIA-422A, EIA-423A Standards
  • Designed for Multipoint Bus Applications
  • TRI-STATE Outputs
  • Common Mode Input Voltage Range: −7V to +12V
  • Operates from Single +5.0V Supply
  • Lower Power Version
  • Input Sensitivity of ±200 mV Over Common Mode Range
  • Input Hysteresis of 50 mV Typical
  • High Input Impedance
  • DS96F173 and DS96F175 are Lead and Function Compatible with SN75173/175 or the AM26LS32/MC3486

All trademarks are the property of their respective owners.

  • Meets EIA-485, EIA-422A, EIA-423A Standards
  • Designed for Multipoint Bus Applications
  • TRI-STATE Outputs
  • Common Mode Input Voltage Range: −7V to +12V
  • Operates from Single +5.0V Supply
  • Lower Power Version
  • Input Sensitivity of ±200 mV Over Common Mode Range
  • Input Hysteresis of 50 mV Typical
  • High Input Impedance
  • DS96F173 and DS96F175 are Lead and Function Compatible with SN75173/175 or the AM26LS32/MC3486

All trademarks are the property of their respective owners.

The DS96F173 and the DS96F175 are high speed quad differential line receivers designed to meet the EIA-485 standard. The DS96F173 and the DS96F175 offer improved performance due to the use of L-FAST bipolar technology. The use of LFAST technology allows the DS96F173 and DS96F175 to operate at higher speeds while minimizing power consumption.

The DS96F173 and the DS96F175 have TRI-STATE outputs and are optimized for balanced multipoint data bus transmission at rates up to 15 Mbps. The receivers feature high input impedance, input hysteresis for increased noise immunity, and input sensitivity of 200 mV over a common mode input voltage range of −7V to +12V. The receivers are therefore suitable for multipoint applications in noisy environments. The DS96F173 features an active high and active low Enable, common to all four receivers. The DS96F175 features separate active high Enables for each receiver pair.

The DS96F173 and the DS96F175 are high speed quad differential line receivers designed to meet the EIA-485 standard. The DS96F173 and the DS96F175 offer improved performance due to the use of L-FAST bipolar technology. The use of LFAST technology allows the DS96F173 and DS96F175 to operate at higher speeds while minimizing power consumption.

The DS96F173 and the DS96F175 have TRI-STATE outputs and are optimized for balanced multipoint data bus transmission at rates up to 15 Mbps. The receivers feature high input impedance, input hysteresis for increased noise immunity, and input sensitivity of 200 mV over a common mode input voltage range of −7V to +12V. The receivers are therefore suitable for multipoint applications in noisy environments. The DS96F173 features an active high and active low Enable, common to all four receivers. The DS96F175 features separate active high Enables for each receiver pair.

下载

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
SN75175 正在供货 四路差分线路接收器 Catalog version

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 DS96F173MQML/DS96F175MQML EIA-485/EIA-422 Quad Differential Receivers 数据表 (Rev. A) 2013年 4月 18日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训