Rating
Catalog
Topology
Buck-Boost
Vin (max) (V)
42
Vin (min) (V)
3.5
Vout (max) (V)
55
Vout (min) (V)
0.8
Features
Adjustable current limit, Enable, Frequency synchronization, Power good, Prebias startup, Synchronous rectification, UVLO adjustable
EMI features
Frequency Dithering, Spread Spectrum
Duty cycle (max) (%)
100
Iq (typ) (A)
0.00165
Operating temperature range (°C)
-40 to 125
Rating
Catalog
Topology
Buck-Boost
Vin (max) (V)
42
Vin (min) (V)
3.5
Vout (max) (V)
55
Vout (min) (V)
0.8
Features
Adjustable current limit, Enable, Frequency synchronization, Power good, Prebias startup, Synchronous rectification, UVLO adjustable
EMI features
Frequency Dithering, Spread Spectrum
Duty cycle (max) (%)
100
Iq (typ) (A)
0.00165
Operating temperature range (°C)
-40 to 125