主页 电源管理 电源保护开关与控制器 热插拔控制器

LM9061-Q1

正在供货

产品详情

Vabsmax_cont (V) 60 Vin (max) (V) 26 Vin (min) (V) 7 Overcurrent response Circuit breaker, Current limiting Fault response Latch-off Overvoltage response Cut-off Rating Automotive Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.005 Quiescent current (Iq) (max) (A) 0.005 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125
Vabsmax_cont (V) 60 Vin (max) (V) 26 Vin (min) (V) 7 Overcurrent response Circuit breaker, Current limiting Fault response Latch-off Overvoltage response Cut-off Rating Automotive Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.005 Quiescent current (Iq) (max) (A) 0.005 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Withstands 60-V Supply Transients
  • Overvoltage Shut-OFF With VCC > 30 V
  • Lossless Overcurrent Protection Latch-OFF
    • Current Sense Resistor is Not Required
    • Minimizes Power Loss With High Current Loads
  • Programmable Delay of Protection Latch-OFF
  • Gradual Turnoff to Minimize Inductive Load Transient Voltages
  • CMOS Logic-Compatible ON and OFF Control Input
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Withstands 60-V Supply Transients
  • Overvoltage Shut-OFF With VCC > 30 V
  • Lossless Overcurrent Protection Latch-OFF
    • Current Sense Resistor is Not Required
    • Minimizes Power Loss With High Current Loads
  • Programmable Delay of Protection Latch-OFF
  • Gradual Turnoff to Minimize Inductive Load Transient Voltages
  • CMOS Logic-Compatible ON and OFF Control Input

The LM9061 family consists of charge-pump devices which provides the gate drive to an external power MOSFET of any size configured as a high-side driver or switch. This includes multiple parallel connected MOSFETs for very high current applications. A CMOS logic-compatible ON and OFF input controls the output gate drive voltage. In the ON state, the charge pump voltage, which is well above the available VCC supply, is directly applied to the gate of the MOSFET. A built-in 15-V Zener clamps the maximum gate to source voltage of the MOSFET. When commanded OFF a 110-µA current sink discharges the gate capacitances of the MOSFET for a gradual turnoff characteristic to minimize the duration of inductive load transient voltages and further protect the power MOSFET.

Lossless protection of the power MOSFET is a key feature of the LM9061. The voltage drop (VDS) across the power device is continually monitored and compared against an externally programmable threshold voltage. A small current-sensing resistor in series with the load, which causes a loss of available energy, is not required for the protection circuitry. If the VDS voltage, due to excessive load current, exceeds the threshold voltage, the output is latched OFF in a more gradual fashion (through a 10-µA output current sink) after a programmable delay time interval.

The LM9061 family consists of charge-pump devices which provides the gate drive to an external power MOSFET of any size configured as a high-side driver or switch. This includes multiple parallel connected MOSFETs for very high current applications. A CMOS logic-compatible ON and OFF input controls the output gate drive voltage. In the ON state, the charge pump voltage, which is well above the available VCC supply, is directly applied to the gate of the MOSFET. A built-in 15-V Zener clamps the maximum gate to source voltage of the MOSFET. When commanded OFF a 110-µA current sink discharges the gate capacitances of the MOSFET for a gradual turnoff characteristic to minimize the duration of inductive load transient voltages and further protect the power MOSFET.

Lossless protection of the power MOSFET is a key feature of the LM9061. The voltage drop (VDS) across the power device is continually monitored and compared against an externally programmable threshold voltage. A small current-sensing resistor in series with the load, which causes a loss of available energy, is not required for the protection circuitry. If the VDS voltage, due to excessive load current, exceeds the threshold voltage, the output is latched OFF in a more gradual fashion (through a 10-µA output current sink) after a programmable delay time interval.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似。
LM5069 正在供货 具有功率限制功能的 9V 至 80V 热插拔控制器 This product has improved performance and a lower price.
LM5060 正在供货 5.5V 至 65V 高侧保护控制器 This product is a positive high voltage hot swap / Inrush current controller With power limiting

技术文档

未找到结果。请清除搜索并重试。
查看全部 2
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LM9061 and LM9061-Q1 High-Side Protection Controller 数据表 (Rev. I) PDF | HTML 2017-1-4
电子书 11 Ways to Protect Your Power Path 2019-7-3

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LM9061EVM — LM9061EVM 高侧保护控制器评估模块

LM9061EVM 评估模块展示了如何在过流和过压情况下为连接的负载提供高侧保护。  ON/OFF 输入控制高侧 MOSFET 的栅极驱动。过流保护通过监测 MOSFET 上的压降 (VDS) 来执行,该压降与外部可编程阈值电压进行比较。  如果由于负载电流过大而导致 VDS 电压超过阈值电压,则通过关闭 MOSFET 的栅极驱动来断开负载与输入电源的连接。  保护电路不需要与负载串联的电流检测电阻,从而可在大电流负载下实现更高的效率。

用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
计算工具

TVS-RECOMMENDATION-CALC — TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
支持的产品和硬件
参考设计

PMP9498 — 具有过流及过压关断功能的汽车电池反向保护参考设计

PMP9498 参考设计是一个完整的前端保护解决方案,适用于需要反向电压、过压及过流保护的汽车系统。负载开关功能也用于对负载与输入电源的连接及断开进行数字控制。此设计在关断期间满足汽车应用的低 Iq 要求,并具有强大的栅极电流源(典型值为 30mA),可驱动适用于高电流应用的大功率 MOSFET。

支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 8 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频