主页 电源管理 电压基准 串联电压基准

REF3333

正在供货

采用 3 引脚 SC70 和 8 引脚 UQFN 封装的 3.3V、30ppm/°C 温漂、3.9µA、3 引脚 SOT-23 电压基准

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
REF35 正在供货 650nA 静态电流、12ppm/°C 温漂、超低功耗精密电压基准 680-nA ultra-low-power, wide OTP programmable-voltage option from 1.024 V to 5 V and high precision at 0.05% intial accuracy and 6ppm/°C drift.

产品详情

VO (V) 3.3 Initial accuracy (max) (%) 0.15 Temp coeff (max) (ppm/°C) 30 Vin (min) (V) 3.5 Vin (max) (V) 5.5 Iq (typ) (mA) 0.0039 Rating Catalog LFN 0.1 to 10 Hz (typ) (µVPP) 92 Iout/Iz (max) (mA) 5 Operating temperature range (°C) -40 to 125
VO (V) 3.3 Initial accuracy (max) (%) 0.15 Temp coeff (max) (ppm/°C) 30 Vin (min) (V) 3.5 Vin (max) (V) 5.5 Iq (typ) (mA) 0.0039 Rating Catalog LFN 0.1 to 10 Hz (typ) (µVPP) 92 Iout/Iz (max) (mA) 5 Operating temperature range (°C) -40 to 125
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37 SOT-SC70 (DCK) 3 4.2 mm² 2 x 2.1
  • Microsize Packages: SC70-3, SOT-23-3, UQFN-8
  • Low Supply Current: 3.9 µA (typ)
  • Extremely Low Dropout Voltage: 110 mV (typ)
  • High Output Current: ±5 mA
  • Low Temperature Drift: 30 ppm/°C (max)
  • High Initial Accuracy: ±0.15% (max)
  • 0.1-Hz to 10-Hz Noise: 35 µVPP (REF3312)
  • Voltage Options: 1.2 V, 1.8 V, 2.5 V, 3 V, 3.3 V
  • Microsize Packages: SC70-3, SOT-23-3, UQFN-8
  • Low Supply Current: 3.9 µA (typ)
  • Extremely Low Dropout Voltage: 110 mV (typ)
  • High Output Current: ±5 mA
  • Low Temperature Drift: 30 ppm/°C (max)
  • High Initial Accuracy: ±0.15% (max)
  • 0.1-Hz to 10-Hz Noise: 35 µVPP (REF3312)
  • Voltage Options: 1.2 V, 1.8 V, 2.5 V, 3 V, 3.3 V

The REF33xx is a low-power, precision, low-dropout voltage reference family available in tiny SC70-3 and SOT-23-3 packages, and in a 1.5-mm × 1.5-mm UQFN-8 package. Small size and low power consumption (5-µA max) make the REF33xx ideal for a wide variety of portable and battery-powered applications.

The REF33xx can be operated at a supply voltage 180 mV above the specified output voltage under normal load conditions, with the exception of the REF3312, which has a minimum supply voltage of 1.7 V. All models are specified for the wide temperature range of –40°C to +125°C.

 

 

The REF33xx is a low-power, precision, low-dropout voltage reference family available in tiny SC70-3 and SOT-23-3 packages, and in a 1.5-mm × 1.5-mm UQFN-8 package. Small size and low power consumption (5-µA max) make the REF33xx ideal for a wide variety of portable and battery-powered applications.

The REF33xx can be operated at a supply voltage 180 mV above the specified output voltage under normal load conditions, with the exception of the REF3312, which has a minimum supply voltage of 1.7 V. All models are specified for the wide temperature range of –40°C to +125°C.

 

 

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 11
类型 标题 下载最新的英语版本 日期
* 数据表 REF33xx 3.9-μA, SC70-3, SOT-23-3, and UQFN-8, 30-ppm/°C Drift Voltage Reference 数据表 (Rev. H) PDF | HTML 2018年 1月 16日
技术文章 Accurately measure vital signs with low Iq and a small form factor (Rev. B) PDF | HTML 2024年 4月 18日
应用手册 关于数据转换器的基准电压选择和设计提示 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2024年 1月 10日
选择指南 Current Sense Amplifiers (Rev. E) 2021年 9月 20日
电子书 Tips and tricks for designing with voltage references (Rev. A) 2021年 5月 7日
更多文献资料 使用电压基准进行设计的提示和技巧 (Rev. A) 2021年 5月 7日
功能安全信息 REF33xx Functional Safety FIT Rate and Failure Mode Distribution 2019年 12月 18日
应用手册 Diode-Based Temperature Measurements (Rev. A) 2019年 5月 17日
白皮书 Voltage reference selection basics white paper (Rev. A) 2018年 10月 23日
应用简报 Level Shifting Signals With Differential Amplifiers (Rev. A) 2018年 4月 2日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DIP-ADAPTER-EVM — DIP 适配器评估模块

借助 DIP-Adapter-EVM 加快运算放大器的原型设计和测试,该 EVM 有助于快速轻松地连接小型表面贴装 IC 并且价格低廉。您可以使用随附的 Samtec 端子板连接任何受支持的运算放大器,或者将这些端子板直接连接至现有电路。

DIP-Adapter-EVM 套件支持六种常用的业界通用封装,包括:

  • D 和 U (SOIC-8)
  • PW (TSSOP-8)
  • DGK(MSOP-8、VSSOP-8)
  • DBV(SOT23-6、SOT23-5 和 SOT23-3)
  • DCK(SC70-6 和 SC70-5)
  • DRL (SOT563-6)
用户指南: PDF
TI.com 上无现货
子卡

BOOSTXL-3PHGANINV — 具有基于分流的直列式电机相电流检测的 48V 三相逆变器评估模块

The BOOSTXL-3PHGANINV evaluation module features a 48-V/10-A three-phase GaN inverter with precision in-line shunt-based phase current sensing for accurate control of precision drives such as servo drives.
 

MathWorks MATLAB & Simulink example models include the following:

用户指南: PDF
TI.com 上无现货
仿真模型

REF3333 PSpice Model (Rev. A)

SBOM245A.ZIP (36 KB) - PSpice Model
仿真模型

REF3333 TINA-TI Reference Design (Rev. A)

SBOM246A.TSC (107 KB) - TINA-TI Reference Design
仿真模型

REF3333 TINA-TI Spice Model (Rev. A)

SBOM247A.ZIP (6 KB) - TINA-TI Spice Model
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
参考设计

TIDA-010936 — 适用于集成电机驱动器的 48V/16A 小型三相 GaN 逆变器参考设计

此参考设计展示了采用三个具有集成式 GaN FET、驱动器和自举二极管的 100V、35A GaN 半桥 LMG2100R044 的高功率密度 12V 至 60V 三相功率级,专门用于电机集成式伺服驱动器和机器人应用。  
通过使用 IN241A 电流检测放大器,实现了精确的相电流检测;同时测量了直流链路电压和相电压,从而能够验证诸如 InstaSPIN-FOC™ 等先进的无传感器设计。该设计提供与 TI BoosterPack 兼容的 3.3V I/O 接口,用于连接 C2000™ MCU LaunchPad™ 开发套件或 Sitara™ 微控制器,以便快速轻松地评估我们的 GaN 技术。
设计指南: PDF
参考设计

TIDA-00909 — 适用于高速驱动应用的 48V/10A 高频 PWM 三相 GaN 逆变器参考设计

低电压高速驱动器和/或低电感无刷电机需要 40kHz 到 100kHz 范围内的更高逆变器开关频率,从而最大限度减少电机中的损失和扭矩波动。TIDA-00909 参考设计通过使用具有三个 80V/10A 半桥 GaN 电源模块 LMG5200 的三相逆变器来实现这一点,并使用基于分流器的相电流感应。氮化镓 (GaN) 晶体管的开关速度比硅 FET 快得多,而将 GaN FET 和驱动器集成在同一封装内可减少寄生电感并优化开关性能,由此可降低损耗,进而可缩小甚至消除散热器。TIDA-00909 提供 TI BoosterPack 兼容型接口来连接到 C2000 MCU (...)
设计指南: PDF
原理图: PDF
参考设计

TIDA-00913 — 具有基于分流电阻的直列式电机相电流检测功能的 48V 三相逆变器参考设计

TIDA-00913 参考设计实现 48V/10A 三相 GaN 逆变器,配备基于分流器的精密直列式相电流感应,从而对精密驱动器(例如,伺服驱动器)进行精准控制。基于分流器的直列式相电流感应的最大挑战之一就是 PWM 开关期间的高共模电压瞬态。INA240 双向电流感应放大器使用增强的 PWM 抑制来克服此问题。此参考设计提供 0 到 3.3V 的输出电压,调节为 ±16.5A,中电压为 1.65V,可在整个温度范围内实现相电流高度准确。TIDA-00913 提供 TI BoosterPack 兼容型接口来连接到 C2000 MCU LaunchPad™ (...)
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOT-23 (DBZ) 3 Ultra Librarian
SOT-SC70 (DCK) 3 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频